- Home
- Industries & Solutions
-
Lifestyle
Industries & Solutions
Our Lifestyle Solutions
TENTE provides advanced mobility solutions for the lifestyle applications, ensuring the highest standards of safety, comfort, and efficiency.
We provide reliable mobility solutions for furniture, shop fitting, retail, and catering applications – designed to combine smooth movement with long-lasting performance and an attractive finish. Our castors and wheels support easy repositioning and stable handling for everyday use, helping staff work efficiently while protecting floors and surfaces. With features such as low-noise rolling and effortless maneuverability, TENTE products contribute to a quieter, more comfortable experience in customer-facing areas and back-of-house operations alike. Trust TENTE to enhance the functionality and durability of mobile furnishings and equipment – from display units and shelving to shopping trolleys, counters, and catering carts.
Discover our Lifestyle Applications
Application Areas
Fixed castor 100 mm
The Alpha fixed castor is a robust mobility solution engineered for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, providing reliable rotational performance and extended operational longevity. The wheel comprises a 100 mm diameter design with a polypropylene body and solid rubber black tread, supported by a plain bearing that delivers smooth rolling characteristics across diverse floor surfaces. The castor achieves an overall height of 128 mm, making it suitable for integration into compact and space-constrained installations. Load capacity specifications indicate a static rating of 150 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 75 kg when operating at speeds up to 4 km/h, ensuring safe performance during active transport operations. This fixed castor is specifically engineered for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, demonstrating its versatility across multiple industrial sectors requiring dependable mobility solutions.
Fixed castor 100 mm
The Agila fixed castor is a robust mobility solution engineered for demanding commercial and healthcare environments, featuring a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet, providing exceptional durability and resistance to the rigorous demands of professional settings such as care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications. The wheel assembly comprises a 100 mm diameter design with a polypropylene body and thermoplastic rubber tread, supported by a precision ball bearing that delivers smooth, reliable rotation and extended operational life. The castor achieves an overall height of 135 mm, making it suitable for integration into various equipment configurations. Load capacity specifications indicate a static load rating of 200 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 100 kg when the equipment is in motion at speeds up to 3 km/h. This combination of robust construction, precision engineering, and carefully calibrated load ratings makes the Agila fixed castor an ideal choice for applications requiring dependable performance, longevity, and compliance with the stringent requirements of healthcare and commercial environments.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 75 mm and an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 75 mm in diameter. The castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation on a wide range of equipment and machinery. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in challenging operational environments. The wheel comprises a 100 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers smooth, reliable rotation whilst maintaining low maintenance requirements. With an overall height of 128 mm, this castor integrates seamlessly into compact designs whilst maintaining structural integrity. The Alpha demonstrates impressive load-bearing capabilities, supporting a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications. This fixed castor is particularly well-suited for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, where reliable performance and robust construction are essential requirements.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor achieves an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 100 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with tread material identical to the wheel body, equipped with a plain bearing for reliable operation, and measures 100 mm in diameter. The castor has an overall height of 128 mm, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 125 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on a roller bearing, stainless configuration, with a diameter of 125 mm for optimal performance across various surfaces. The castor has an overall height of 155 mm, providing appropriate clearance for most applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and exceptional durability in challenging operational environments. The wheel comprises a 100 mm diameter polyamide body with an identical tread material, ensuring consistent performance and reliable grip across various surfaces, whilst the plain bearing facilitates smooth rotation and minimises maintenance requirements. With an overall height of 128 mm, this castor is engineered to integrate seamlessly into existing equipment designs and spatial constraints. The Alpha delivers impressive load-bearing capabilities, supporting a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for applications ranging from automotive original equipment manufacturing and catering carts to container construction, electronic systems in clean-room environments, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches. This versatile fixed castor combines strength, reliability, and adaptability, making it an ideal solution for industrial mobility requirements across multiple sectors.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 125 mm with an overall height of 155 mm. Load capacity specifications include a dynamic rating of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment.
Swivel castor 125 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and longevity. The wheel diameter measures 125 mm, whilst the overall height of the castor is 155 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various trolley applications.
Swivel castor with total lock 125 mm
The Alpha is a swivel castor with total lock, designed for demanding industrial applications and equipped with a small rectangular plate fitting for secure mounting to equipment and trolleys. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotation and reliable directional control. The wheel features a 125 mm diameter and is mounted on a roller bearing, with an elastic tire of non-marking, vulcanised rubber that provides excellent grip and floor protection whilst minimising marking on sensitive surfaces. The wheel body is manufactured from polyamide, offering durability and resistance to wear in challenging environments. The castor achieves an overall height of 155 mm, making it suitable for integration into various equipment designs. Load capacity specifications indicate a static load rating of 500 kg and a dynamic load rating of 250 kg at speeds up to 4 km/h, providing robust performance for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This comprehensive specification ensures reliable operation across diverse industrial and commercial sectors.
Fixed castor 125 mm
The Alpha fixed castor is engineered for demanding industrial applications and features a small rectangular plate fitting that ensures secure and straightforward installation on a wide range of equipment and platforms. The housing is constructed from heavy steel sheet with two ball races integrated into the swivel bearing assembly, providing robust support and smooth rotational movement under operational conditions. The wheel comprises a 125 mm diameter design with a roller bearing that facilitates smooth rolling performance, whilst the tread is manufactured from elastic tire material that is non-marking and vulcanised, ensuring compatibility with sensitive environments and clean-room applications without leaving residue on floors. The overall height of the castor measures 155 mm, which must be considered during integration into equipment design and layout planning. This fixed castor is rated for a static load capacity of 500 kg, enabling it to support substantial weight when stationary, and a dynamic load capacity of 250 kg at speeds up to 4 km/h during transport operations. The polyamide wheel body provides excellent durability and chemical resistance, making the Alpha castor suitable for use across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 100 mm
The Alpha swivel castor is a robust industrial mobility solution engineered for demanding applications across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The castor is fitted with a small rectangular plate that provides secure attachment to equipment and trolleys. The housing is constructed from heavy steel sheet, ensuring exceptional durability and structural integrity, whilst the swivel mechanism incorporates two ball races to enable smooth, reliable rotation and directional control. The wheel features a 100 mm diameter design with a polyamide body and is equipped with a roller bearing for smooth operation. The tread is manufactured from elastic tire material that is non-marking and vulcanised, making it suitable for sensitive environments including clean-room facilities where floor protection is essential. The overall height of the castor measures 128 mm, providing appropriate ground clearance for most industrial applications. The load capacity specifications indicate a static load rating of 320 kg, whilst the dynamic load capacity reaches 160 kg at a maximum operational speed of 4 km/h, making this castor suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Swivel castor 125 mm
The Agila swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 125mm, contributing to the overall height of 160mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making this castor suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 160 mm
The Alpha stainless swivel castor is engineered for demanding industrial applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. This castor features a medium rectangular plate fitting that provides secure and versatile mounting options for various equipment configurations. The housing is constructed from heavy-duty stainless steel, ensuring exceptional corrosion resistance and durability in challenging environments, whilst the swivel mechanism incorporates two ball races to facilitate smooth, reliable rotation and manoeuvrability. The wheel comprises a 160 mm diameter polyamide body with an identical tread material, supported by a stainless steel roller bearing that guarantees long-lasting performance and minimal maintenance requirements. With an overall height of 200 mm, this castor is designed to integrate seamlessly into standard equipment layouts. The load capacity specifications are rated at 800 kg static load and 400 kg dynamic load at a speed of 4 km/h, making it suitable for heavy-duty industrial applications where reliability and strength are paramount. The combination of stainless steel construction throughout the housing and bearing components, coupled with the robust polyamide wheel assembly, ensures superior performance in hygiene-sensitive and corrosive environments.
Swivel castor with total lock 75 mm
The Agila swivel castor with total lock features a bolt hole fitting that allows castors to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene, electric conductive body fitted with thermoplastic rubber, electric-conductive tread material and utilises a plain bearing system, with a diameter of 75 mm. The castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 80 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with solid black rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 80 mm, the castor has an overall height of 108 mm. Load capacity specifications include a dynamic load rating of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Fixed castor 125 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and exceptional durability in challenging operational environments. The wheel comprises a 125 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers smooth rotational performance and reliable load distribution. The castor achieves an overall height of 155 mm, making it suitable for integration into compact and space-constrained installations. With a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, the Alpha castor is engineered to support substantial loads whilst maintaining stability and control during movement. This fixed castor is ideally suited for use across diverse sectors including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for industrial mobility requirements.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent wear resistance and floor protection, whilst the roller bearing ensures smooth rolling performance and extended service life. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm, making it suitable for medium-duty applications. The unit offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 75 mm
The Agila fixed castor is a robust mobility solution engineered for demanding institutional and commercial environments. This castor features a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet, providing exceptional durability and structural integrity whilst maintaining a lightweight profile suitable for various applications. The wheel assembly comprises a 75 mm diameter wheel with a polypropylene body and thermoplastic rubber tread, delivering reliable performance across multiple surfaces. The plain bearing system ensures smooth, consistent rotation with minimal maintenance requirements. The overall height of the castor measures 100 mm, making it suitable for integration into care beds, catering carts, meal delivery systems, hospital equipment, nursing and retirement home furnishings, professional cleaning carts, and store fixtures and display systems. The load capacity specifications indicate a static load rating of 150 kg, whilst the dynamic load capacity reaches 75 kg at a maximum speed of 3 km/h, ensuring safe operation under typical working conditions. This combination of materials, bearing technology, and load specifications makes the Agila fixed castor an ideal choice for healthcare facilities, hospitality environments, and retail applications where reliability and performance are paramount.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a polypropylene body with electric conductive properties, fitted with a thermoplastic rubber tread that is also electric-conductive, and utilises a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor has an overall height of 100 mm. The load capacity specifications include a dynamic load rating of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed castor 100 mm
The Agila fixed castor is engineered for demanding applications requiring reliable mobility and stability across diverse environments including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display installations. This castor features a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and enhanced durability under continuous operational demands. The wheel comprises a 100 mm diameter design with a plain bearing configuration, utilising thermoplastic rubber with electric-conductive properties for the tread material, whilst the wheel body is manufactured from electric-conductive polypropylene to ensure safe dissipation of static charges in sensitive environments. The overall height of the castor measures 135 mm, accommodating standard equipment heights and clearance requirements. Load capacity specifications indicate a static load rating of 160 kg per castor, with a dynamic load capacity of 80 kg when operating at speeds up to 3 km/h, making this castor suitable for both stationary support and mobile applications requiring controlled movement across floors and surfaces.
Swivel castor 125 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with an elastic tyre, black, vulcanised tread material, supported by a roller bearing for reliable operation. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm. Load capacity specifications include a dynamic rating of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg. This castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.