- Home
- Castors & Wheels
- Wheels
-
Wheels by Tread Material
Wheels by Tread Material
Wheel 250 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 75 mm in width, providing optimal grip and durability across varied operational environments. The robust cast iron construction ensures reliable performance and longevity in heavy-duty industrial settings.
Wheel 230 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications, featuring a diameter of 230 mm and a tread width of 82 mm. The wheel is equipped with a polyurethane casted tread that provides excellent durability and grip across diverse operational environments. This wheel body is engineered for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust cast iron construction ensures reliable performance and longevity in high-demand industrial settings.
Wheel 250 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 80 mm in width, providing optimal grip and durability across diverse operational environments. The robust cast iron construction ensures reliable performance and longevity in heavy-duty industrial settings.
Wheel 200 mm
The Elastech wheel is a robust castor wheel body constructed from steel and iron, featuring a 200 mm diameter with a 75 mm wide elastic tyre in black vulcanised material. This wheel is engineered to support a static load capacity of 1000 kg, whilst delivering dynamic load capacities of 500 kg at 6 km/h and 600 kg at 4 km/h, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches.
Wheel 100 mm
The Supratech wheel is a precision castor component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display systems, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 32 mm in width, delivering optimal grip and durability across varied floor surfaces. The wheel diameter is 100 mm, with a hub length of 34.9 mm and an axle hole diameter of 12 mm, ensuring compatibility with standard castor assemblies. Equipped with a roller bearing for smooth rotation and reduced friction, the Supratech wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and longevity.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 32 mm wide elastic tire in non-marking, vulcanised material that ensures superior grip and floor protection. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance across diverse operational environments including AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, accommodating standard castor mounting configurations. Load capacity specifications indicate a static load rating of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making this wheel suitable for both stationary support and mobile applications requiring sustained performance under substantial weight.
Wheel 150 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 150 mm diameter with a 32 mm wide elastic tire, non-marking, vulcanised tread that ensures optimal grip and floor protection across diverse environments. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance and extended service life. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, facilitating straightforward integration into existing castor assemblies. This wheel demonstrates a static load capacity of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, black tread measuring 37 mm in width, delivering reliable performance across varied surfaces. The wheel has an overall diameter of 125 mm with a hub length of 48 mm and accommodates an axle hole diameter of 12 mm. Equipped with a roller bearing for smooth operation, the Puretech wheel supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring dependable load-bearing capability.
Wheel 100 mm
The Puretech wheel is a precision-engineered castor component manufactured from polypropylene with a solid rubber, non-marking tread, designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 100 mm with a tread width of 35 mm, whilst the hub length measures 44.4 mm and accommodates a 12 mm axle hole diameter. Equipped with a roller bearing for smooth operation, this wheel delivers a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance and durability in both stationary and mobile castor installations.
Wheel 200 mm
The Duratech Wheel is a precision castor wheel manufactured from polyamide, featuring a diameter of 200 mm with a tread width of 50 mm that is identical with the wheel body material. The hub measures 60 mm in length, and the axle accommodates a hole diameter of 20.1 mm, designed to integrate seamlessly with standard castor assemblies. Equipped with a precision ball bearing for smooth operation, this wheel delivers exceptional performance across diverse industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment. The wheel supports a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at 4 km/h, making it suitable for demanding operational environments requiring reliable load-bearing performance and durability.
Wheel 200 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a polyurethane, casted tread measuring 80 mm in width. The wheel features a diameter of 200 mm and is equipped with a precision ball bearing for smooth operation. The hub length extends 200 mm, whilst the axle hole diameter is specified at 25 mm to accommodate standard mounting configurations. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 3360 kg, and dynamic load capacities of 1400 kg at 6 km/h or 1680 kg at 4 km/h, making it suitable for demanding industrial applications including airport equipment, automated shuttle systems, forklift trucks, AGV systems, machine construction, and various logistics and transport equipment environments.
Wheel 82 mm
The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with an 82 mm diameter and an 88 mm tread width, featuring a 90 mm hub length and a 20 mm axle hole diameter. This wheel is equipped with a precision ball bearing and is designed to accommodate a static load capacity of 1800 kg, whilst maintaining a dynamic load capacity of 900 kg at speeds up to 3 km/h. The tread material is identical with the wheel body, ensuring consistent performance and durability. The Duratech wheel is suitable for a wide range of industrial applications, including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment.
Wheel 200 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, ceramic and glass production, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 200 mm with a tread width of 45 mm composed of foamed polyurethane, providing excellent grip and shock absorption. The wheel body is manufactured from polypropylene and is supported by a precision ball bearing for smooth, reliable rotation. The hub length measures 53 mm, and the axle hole diameter is 8 mm, facilitating straightforward integration into standard castor assemblies. The wheel demonstrates a static load capacity of 140 kg and a dynamic load capacity of 70 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring robust performance and durability in challenging industrial environments.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber black tread measuring 37 mm in width, delivering reliable performance across varied surfaces. The wheel has an overall diameter of 125 mm with a hub length of 58 mm and accommodates an axle hole diameter of 15 mm. Equipped with a roller bearing for smooth operation, the Puretech wheel is rated for a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring dependable load support and durability.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 125 mm with a tread width of 37 mm and is constructed from solid rubber with non-marking properties to protect floor surfaces. The hub length measures 58 mm, and the wheel is mounted on a 15 mm diameter axle hole, accommodating a roller bearing for smooth operation. The wheel demonstrates a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance under moderate to heavy loads. The wheel body is manufactured from polypropylene, providing durability and resistance to wear whilst maintaining lightweight characteristics essential for castor applications.
Wheel 160 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 160 mm diameter with a 50 mm wide elastic tire, non-marking, vulcanized tread that ensures superior grip and floor protection. The wheel comprises an aluminium body with a precision ball bearing for smooth rotation, complemented by a 60 mm hub length and a 20 mm axle hole diameter for secure mounting. This wheel delivers exceptional performance across diverse sectors including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The load capacity specifications are rated at 700 kg static load, with dynamic load ratings of 280 kg at 6 km/h and 350 kg at 4 km/h, making it suitable for both light-duty and heavy-duty applications requiring reliable, durable castor performance in industrial environments.
Wheel 260 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 260 mm diameter with an 85 mm tread width and a block profile design. The wheel hub measures 74 mm in length and accommodates a 25 mm axle hole diameter. Constructed from polypropylene with a roller bearing assembly, this wheel delivers a static load capacity of 150 kg and a dynamic load capacity of 150 kg at speeds up to 3 km/h. The pneumatic tyre construction provides excellent shock absorption and smooth operation across various floor surfaces, making it suitable for applications requiring reliable castor performance in industrial and commercial environments.
Wheel 400 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 400 mm diameter with a 100 mm tread width and block profile design. The wheel is constructed from polypropylene and is equipped with a roller bearing for smooth operation. The hub measures 74 mm in length, whilst the axle features a 25 mm hole diameter for secure mounting. This wheel demonstrates robust load-bearing capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable castor performance.
Wheel 260 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 260 mm diameter with an 85 mm tread width and block profile design. The wheel hub measures 74 mm in length, whilst the axle hole diameter is specified at 25 mm. The wheel body is constructed from sheet steel and incorporates a roller bearing for smooth operation. This wheel demonstrates a static load capacity of 300 kg and a dynamic load capacity of 150 kg at a speed of 3 km/h, making it suitable for applications requiring reliable performance across varying load conditions.
Wheel 400 mm
The Puretech air is a wheel designed for castor applications, featuring a 400 mm diameter with a 100 mm wide pneumatic tyre incorporating a block profile for enhanced grip and durability. The wheel is constructed from sheet steel and is equipped with a roller bearing for smooth operation. The hub measures 74 mm in length, whilst the axle features a 25 mm hole diameter for secure mounting. This wheel demonstrates impressive load-bearing capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial castor applications requiring reliable performance and substantial weight support.
Wheel 400 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 400 mm diameter with a 100 mm tread width and line profile design. The wheel body is constructed from sheet steel and incorporates a precision ball bearing for smooth rotation. The hub measures 74 mm in length, whilst the axle features a 20 mm hole diameter for secure mounting. This wheel demonstrates a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and durability.
Wheel 400 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 400 mm diameter with a 100 mm tread width and line profile design. The wheel body is constructed from sheet steel and incorporates a precision ball bearing for smooth rotation. The hub measures 74 mm in length, whilst the axle features a 25 mm hole diameter for secure mounting. This wheel demonstrates a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and durability.
Wheel 400 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 400 mm diameter with a 100 mm tread width and block profile design. The wheel body is constructed from sheet steel and is equipped with a precision ball bearing for smooth operation. The hub measures 74 mm in length, whilst the axle features a 20 mm hole diameter for secure mounting. This wheel demonstrates a static load capacity of 400 kg and a dynamic load capacity of 200 kg at a speed of 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and substantial weight-bearing capability.