Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech heat wheel is a castor wheel manufactured from thermoplastic synthetics with heat-resistant properties, featuring a dry bearing bush for reliable operation. The wheel has an overall diameter of 75 mm with a tread width of 25 mm, identical in material composition to the wheel body. The hub length measures 27 mm, and the axle hole diameter is 8 mm, accommodating standard castor fittings. This wheel is engineered to support a static load capacity of 100 kg and a dynamic load capacity of 50 kg at speeds up to 3 km/h, making it suitable for light to moderate duty applications requiring thermal resistance and durability in demanding environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
WOG 075x25 HL27 black
EAN
4031582382884
S4 Material Number
199039930
Core attributes
Type
Wheel
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Temperature range (Maximum)
134 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.08 kg
Product Name
Duratech heat
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Wheel
Hardness of tread (D)
80 Shore D
Body material
Thermoplastic synthetics, heat resistant
Tread Material Mix
Identical with wheel body
Axle Hole Diameter
8 mm
Hub Length
27 mm
Tread width
25 mm
Diameter
75 mm
Body width
25 mm
Bearing
Dry bearing bush
Wheel Color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.