Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications, featuring a cast iron body with a 200 mm diameter and a tread width of 75 mm constructed from polyurethane, casted material. The wheel incorporates a hub length of 75 mm and an axle hole diameter of 25 mm, accommodating a precision ball bearing for smooth rotation and extended service life. This robust wheel is specifically engineered for use across diverse sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The combination of cast iron construction with polyurethane tread provides exceptional durability and load-bearing capability whilst maintaining reliable performance in both light and heavy-duty operational environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTP200x75-Ø25 HL75
EAN
4031582428827
Core attributes
Type
Wheel
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
7.99 kg
Product Name
Novatech
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread Material Mix
PUR casted premium
Axle Hole Diameter
25 mm
Hub Length
75 mm
Tread width
75 mm
Diameter
200 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.