Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock designed for industrial applications. The fitting features a synthetic expander with square configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties for static discharge applications. The wheel operates on a cone ball bearing system and measures 75mm in diameter. The overall height of the complete assembly is 103mm. Load specifications include a dynamic capacity of 55kg at speeds up to 3km/h and a static load capacity of 110kg, making it suitable for medium-duty mobile equipment and trolley applications requiring secure positioning capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DYK075R47-24-27
EAN
4031582341331
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
55 kg
Load capacity Static
110 kg
Overall Height
103 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product Name
Agila
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
27 mm
Expander fitting (Minimum)
24 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Swivel interference
160 mm
Offset
24 mm
Swivel radius
80 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread Material Mix
Solid rubber, black, electric-conductive
Tread width
25 mm
Diameter
75 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R47/32-35 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 32 mm to 35 mm, providing a versatile solution for various castor installation requirements. This component weighs 0.17 kg and is engineered to facilitate secure and reliable connections between castors and mounting surfaces within the specified diameter range. The Expander's compact design and lightweight construction make it suitable for applications requiring flexible fitting options whilst maintaining structural integrity and ease of installation across multiple castor configurations.

Accessory
Expander
Kompl. Bef. R47/36-40 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 36 mm to 40 mm, providing a versatile solution for various castor mounting applications. This component weighs 0.18 kg and is engineered to facilitate secure connections between castors and equipment bases of differing specifications. The expander's adjustable fitting range allows for compatibility across multiple castor sizes, making it an essential component for standardising castor installations in industrial and commercial environments where equipment may utilise castors with slightly varying stem diameters.

Wheel 75 mm
Puretech
DIK 075x25-Ø6,1

The Puretech wheel is a 75 mm diameter castor wheel constructed from sheet steel with a cone ball bearing for smooth operation. The tread features a 25 mm width of solid rubber, non-marking material that provides excellent grip and floor protection. The hub measures 28 mm in length, whilst the axle incorporates a 6 mm hole diameter for secure mounting. This wheel demonstrates a static load capacity of 110 kg and a dynamic load capacity of 55 kg at speeds up to 3 km/h, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The robust construction and reliable bearing system ensure dependable performance across these diverse industrial and commercial uses.

75 mm
55 kg
75 mm
55 kg
Accessory
Expander
Kompl. Bef. R47/24-27 montiert

The Expander is an accessory designed to accommodate castor fittings with stem diameters ranging from 24 mm to 27 mm, providing a versatile solution for connecting castors to equipment with varying hole specifications. Weighing 0.14 kg, this lightweight component offers reliable performance whilst maintaining minimal impact on overall system weight. The expander's adjustable fitting range ensures compatibility across multiple castor types and installation requirements, making it an essential addition to any castor assembly where precise diameter matching is required for secure and stable operation.

Accessory
Expander
Kompl. Bef. R47/27-30 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 27 mm to 30 mm, providing a versatile solution for various castor mounting applications. This component weighs 0.14 kg and is engineered to ensure secure and reliable connections across the specified diameter range, making it suitable for both standard and custom castor installations where precise fitting compatibility is essential.

Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470DYK075R47-24-27

The Agila swivel castor features a synthetic expander fitting with square configuration, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties and supported by cone ball bearings. The wheel diameter measures 75 mm. Overall height dimension is 103 mm. Load capacity specifications include dynamic loading of 55 kg at operational speeds up to 3 km/h, with static load capacity rated at 110 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.

75 mm
103 mm
55 kg
75 mm
103 mm
55 kg