Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Galea stainless is a swivel castor with total lock designed for demanding industrial applications. The castor features a bolt hole fitting for secure mounting to equipment and machinery. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, available in either reinforced or stainless steel configurations for enhanced durability and smooth operation. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent grip whilst protecting floor surfaces. The wheel operates on a plain bearing system and measures 125mm in diameter. The overall height of the complete castor assembly is 162mm. Load specifications include a dynamic load capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making it suitable for medium-duty mobile equipment and trolley applications requiring reliable mobility and secure locking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5087PIO125P30-12
EAN
4031582370959
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
162 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.54 kg
Product name
Galea stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
12 mm
Housing
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
205 mm
Offset
40 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
30 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Galea stainless
5080PIO125P30-12

The Galea stainless swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, available in either reinforced or stainless steel configurations for enhanced durability and smooth rotation. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent floor protection whilst maintaining reliable grip. The wheel operates on a plain bearing system and measures 125mm in diameter. The castor has an overall height of 162mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, ensuring reliable performance under varying operational conditions.

125 mm
162 mm
80 kg
125 mm
162 mm
80 kg
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Galea stainless
5080PIO125P30-12

The Galea stainless swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, available in either reinforced or stainless steel configurations for enhanced durability and smooth rotation. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent floor protection whilst maintaining reliable grip. The wheel operates on a plain bearing system and measures 125mm in diameter. The castor has an overall height of 162mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, ensuring reliable performance under varying operational conditions.

125 mm
162 mm
80 kg
125 mm
162 mm
80 kg