Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Galea stainless swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races, reinforced or stainless swivel bearing system for smooth operation and enhanced longevity. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing, stainless ensures reliable performance. The castor measures 100mm in wheel diameter with an overall height of 139mm. Load capacity specifications include a dynamic rating of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for demanding applications including catering carts and meal delivery systems as well as shower chairs, where hygiene and reliability are paramount.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5087PJC100R05-22x40
EAN
4031582383713
Core attributes
Type
Swivel castor with total lock
Overall width
66 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
139 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.61 kg
Product name
Galea stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
22 mm
Bolt length
40 mm
Housing
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
59 mm
Swivel interference
256 mm
Offset
40 mm
Swivel radius
128 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
30 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Galea stainless
5080PJC100R05-22x40

The Galea stainless swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races, reinforced or stainless swivel bearing system for smooth rotational movement. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing, stainless ensures reliable performance and longevity. With a wheel diameter of 100 mm, the castor has an overall height of 139 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for demanding applications including catering carts and meal delivery systems, as well as shower chairs where hygiene and reliability are paramount.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Fixed castor 100 mm
Fixed castor 100 mm
Galea stainless
5088PJC100R05-22x40

The Galea stainless is a fixed castor designed for industrial applications requiring corrosion resistance and reliable performance. The unit features a solid stem, round fitting for secure mounting in standard receptacles. The housing is constructed from durable polyamide material, providing excellent chemical resistance and structural integrity. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread, delivering optimal grip and floor protection, whilst precision stainless ball bearings ensure smooth operation and extended service life. The wheel diameter measures 100mm, with an overall castor height of 139mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load rating of 200kg, making it suitable for medium-duty mobile equipment and trolley applications in demanding environments.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Swivel castor with wheel brake 100 mm
Swivel castor with wheel brake 100 mm
Galea stainless
5085PJC100R05-22x40

The Galea stainless is a swivel castor with wheel brake designed for demanding industrial applications. The castor features a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel for enhanced swivel bearing performance. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection. The wheel is equipped with precision stainless ball bearings and measures 100 mm in diameter. The castor has an overall height of 139 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment applications.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Galea stainless
5081PJC100R05-22x40

The Galea stainless swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races, reinforced or stainless swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing, stainless ensures smooth rolling performance and corrosion resistance. With a wheel diameter of 100 mm, the castor has an overall height of 139 mm, making it suitable for various equipment configurations. The load capacity specifications include a dynamic rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for demanding applications such as catering carts and meal delivery systems, as well as shower chairs in healthcare environments.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Galea stainless
5080PJC100R05-22x40

The Galea stainless swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races, reinforced or stainless swivel bearing system for smooth rotational movement. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing, stainless ensures reliable performance and longevity. With a wheel diameter of 100 mm, the castor has an overall height of 139 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for demanding applications including catering carts and meal delivery systems, as well as shower chairs where hygiene and reliability are paramount.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Fixed castor 100 mm
Fixed castor 100 mm
Galea stainless
5088PJC100R05-22x40

The Galea stainless is a fixed castor designed for industrial applications requiring corrosion resistance and reliable performance. The unit features a solid stem, round fitting for secure mounting in standard receptacles. The housing is constructed from durable polyamide material, providing excellent chemical resistance and structural integrity. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread, delivering optimal grip and floor protection, whilst precision stainless ball bearings ensure smooth operation and extended service life. The wheel diameter measures 100mm, with an overall castor height of 139mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load rating of 200kg, making it suitable for medium-duty mobile equipment and trolley applications in demanding environments.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Swivel castor with wheel brake 100 mm
Swivel castor with wheel brake 100 mm
Galea stainless
5085PJC100R05-22x40

The Galea stainless is a swivel castor with wheel brake designed for demanding industrial applications. The castor features a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races that are either reinforced or manufactured from stainless steel for enhanced swivel bearing performance. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection. The wheel is equipped with precision stainless ball bearings and measures 100 mm in diameter. The castor has an overall height of 139 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment applications.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Galea stainless
5081PJC100R05-22x40

The Galea stainless swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races, reinforced or stainless swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing, stainless ensures smooth rolling performance and corrosion resistance. With a wheel diameter of 100 mm, the castor has an overall height of 139 mm, making it suitable for various equipment configurations. The load capacity specifications include a dynamic rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for demanding applications such as catering carts and meal delivery systems, as well as shower chairs in healthcare environments.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg