Accessory
Plug
Order number:
199031859
EAN:
4031582338614
Product number:
Stopfen f. Kunst.-D-Hebel gruen
- Non-hazardous materials
- Tested quality
The Plug is an accessory designed for castor applications, offering a lightweight solution with a mass of 0.01 kg. This componen...
Details
Custom or high volume? Request a quote now.
The Plug is an accessory designed for castor applications, offering a lightweight solution with a mass of 0.01 kg. This component is engineered to provide reliable performance in castor assemblies, delivering durability and precision in demanding industrial and commercial environments. The minimal weight specification ensures minimal impact on overall system dynamics whilst maintaining structural integrity. Suitable for integration into various castor configurations, this accessory facilitates efficient operation and contributes to the longevity of castor systems through its robust construction and dependable functionality.