- Home
- Industry
- Industry
- Autonomous Mobility
-
AGV Systems
Drive Wheels and Casters for AGV Systems
Wheel 9.84 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 9.84 inches with a tread width of 2.95 inches, constructed from cast polyurethane material that provides durability and reliable performance in demanding operational environments. The robust casting construction ensures structural integrity and longevity, making it suitable for heavy-duty industrial applications requiring consistent load-bearing capability and dependable caster wheel performance.
Wheel 9.06 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 9.06 inches and a tread width of 3.23 inches, with the tread constructed from polyurethane casting material for enhanced durability and performance. The wheel body itself is manufactured through casting processes, ensuring robust structural integrity suitable for demanding industrial environments and heavy-duty operational requirements.
Wheel 9.84 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, automotive, and logistics operations. This wheel features a diameter of 9.84 inches with a tread width of 3.15 inches, constructed from cast material with a polyurethane tread that is factory-cast for durability and performance. The polyurethane tread composition ensures reliable grip and wear resistance suitable for demanding environments such as heavy AGV systems, automated shuttle systems, forklift trucks, and production trolleys. This wheel body is engineered to meet the rigorous requirements of machine construction, container handling, ceramic and glass manufacturing, airport equipment, and fire protection technology applications.
Wheel 3.74 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a steel and iron body with a polyurethane casted tread measuring 1.57 inches in width, delivering optimal durability and floor protection. The wheel diameter is 3.74 inches with a hub length of 1.77 inches and an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, the Novatech wheel supports a static load capacity of 1,763.7 pounds and a dynamic load capacity of 881.85 pounds at speeds up to 1.86 miles per hour. This robust construction makes the wheel suitable for heavy AGV systems, forklift trucks, automated shuttle systems, production trolleys, and other specialized material handling equipment requiring reliable performance and high load-bearing capability.
Wheel 5.91 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 5.91 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction across diverse operating environments. The aluminum body ensures lightweight construction while maintaining structural integrity, and the wheel is equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 2.36 inches, with an axle hole diameter of 0.79 inches for secure mounting compatibility. The wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 2204.62 pounds. Dynamic load capacity reaches 881.85 pounds at speeds up to 3.73 miles per hour, or 1102.31 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications. This versatile caster wheel is ideal for use in forklift trucks, automated guided vehicle systems, production trolleys, airport equipment, and fire protection technology.
Wheel 5.91 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 5.91 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction across diverse operating environments. The aluminum body ensures lightweight construction while maintaining structural integrity, and the wheel is equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 2.36 inches, and the axle hole diameter is 0.98 inches, facilitating straightforward integration into standard caster assemblies. The wheel demonstrates a static load capacity of 2204.62 pounds, while dynamic load capacity reaches 881.85 pounds at 3.73 miles per hour or 1102.31 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in automated systems, forklift trucks, AGV systems, and production trolleys.
Wheel 9.84 in
The Novatech wheel is a precision-engineered caster wheel designed for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 9.84 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction. The wheel is constructed with a casting body and equipped with a precision ball bearing for smooth rotation and extended service life. The hub length measures 2.44 inches, while the axle hole diameter is 0.98 inches, ensuring compatibility with standard caster assemblies. The Novatech wheel delivers a static load capacity of 6,349.31 pounds, with dynamic load capacities of 2,645.54 pounds at 3.73 miles per hour and 3,174.65 pounds at 2.49 miles per hour, making it suitable for heavy-duty applications including forklift trucks, automated guided vehicles, and production trolleys.
Wheel 3.23 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 2.76 inches in width. The wheel has an overall diameter of 3.23 inches with a hub length of 2.95 inches and an axle hole diameter of 0.67 inches, accommodating standard caster mounting configurations. Equipped with a sealed precision ball bearing for smooth operation, this wheel delivers a static load capacity of 3,086.47 pounds and a dynamic load capacity of 1,543.23 pounds at speeds up to 1.86 miles per hour. The Novatech wheel is specifically designed for use across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire protection technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 5.51 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and material handling sectors. This wheel features a 5.51 inch diameter with a 2.36 inch wide tread constructed from polyurethane, casted material, ensuring durability and reliable performance in high-wear environments. The wheel is mounted on a casting body and equipped with a precision ball bearing, sealed design, to provide smooth rotation and extended service life. The hub measures 2.56 inches in length with a 0.47 inch axle hole diameter for secure mounting compatibility. The Novatech wheel delivers a static load capacity of 3086.47 pounds and a dynamic load capacity of 1543.23 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty applications including forklift trucks, automated guided vehicle systems, production trolleys, and specialized equipment in aerospace and fire protection industries.
Wheel 9.84 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a 9.84 inch diameter with a 3.15 inch wide tread constructed from polyurethane, casted material, ensuring durability and reliable performance in high-wear environments. The hub length measures 3.54 inches, while the axle accommodates a hole diameter of 1.38 inches. Equipped with a precision ball bearing for smooth rotation, the wheel delivers a static load capacity of 9,523.96 pounds. Dynamic load capacity reaches 3,968.32 pounds at 3.73 miles per hour or 4,761.98 pounds at 2.49 miles per hour, depending on operational speed requirements. The casting body construction provides robust structural integrity suitable for heavy AGV systems, forklift trucks, automated shuttle systems, and production trolleys.
Wheel 2.95 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 1.97 inches in width. The wheel has an overall diameter of 2.95 inches with a hub length of 1.97 inches and an axle hole diameter of 0.98 inches, designed to accommodate standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 2,425.08 pounds and a dynamic load capacity of 1,212.54 pounds at speeds up to 1.86 miles per hour. The Novatech wheel is suitable for diverse applications including aerospace industry equipment, airport ground support, AMR systems, automated shuttle systems, automotive OEM operations, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and various transport equipment.
Wheel 5.51 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a cast body with a polyurethane casted tread measuring 1.97 inches in width. The wheel has an overall diameter of 5.51 inches with a hub length of 2.17 inches and an axle hole diameter of 0.79 inches, designed to accommodate standard caster mounting configurations. Equipped with a sealed precision ball bearing for smooth operation and durability, this wheel delivers a static load capacity of 2,777.82 pounds and a dynamic load capacity of 1,388.91 pounds at speeds up to 1.86 miles per hour. The Novatech wheel is suitable for diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire protection technology, forklift trucks, heavy AGV systems, machine construction, post logistics, production trolleys, and transport equipment.
Wheel 3.35 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and material handling sectors. This wheel features a steel and iron body with a polyurethane casted tread measuring 3.54 inches in width, delivering optimal durability and performance on various surfaces. The wheel diameter is 3.35 inches with a hub length of 3.54 inches and an axle hole diameter of 0.67 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and reliable operation, the Novatech wheel supports a static load capacity of 3,527.39 pounds and a dynamic load capacity of 1,763.7 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty AGV systems, forklift trucks, automated shuttle systems, and production trolleys requiring exceptional load-bearing capability and consistent performance.
Wheel 3.35 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a polyurethane casted tread with a width of 3.35 inches and an overall diameter of 3.35 inches. The wheel is constructed with a steel iron body and incorporates a sealed precision ball bearing for reliable performance. The hub measures 3.54 inches in length, with an axle hole diameter of 0.79 inches. This wheel delivers a static load capacity of 3527.39 pounds and dynamic load capacities of 1410.96 pounds at 3.73 miles per hour or 1763.7 pounds at 2.49 miles per hour, making it suitable for aerospace industry equipment, airport operations, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire protection technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 3.35 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a steel and iron body with a polyurethane casted tread measuring 3.15 inches in width, delivering optimal durability and performance on various surfaces. The wheel diameter is 3.35 inches with a hub length of 3.35 inches and an axle hole diameter of 0.47 inches, ensuring compatibility with standard caster assemblies. Equipped with a sealed precision ball bearing for smooth operation and extended service life, the Novatech wheel supports a static load capacity of 3,527.39 pounds and a dynamic load capacity of 1,763.7 pounds at speeds up to 1.86 miles per hour. This robust construction makes it suitable for heavy AGV systems, forklift trucks, production trolleys, automated shuttle systems, and other specialized material handling equipment requiring reliable performance under substantial loads.
Wheel 4.92 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a polyurethane casted tread with a width of 1.97 inches and an overall diameter of 4.92 inches. The wheel is constructed with an aluminum body and incorporates a bore with keyway bearing configuration, with a hub length of 2.13 inches and an axle hole diameter of 0.67 inches. This wheel delivers a static load capacity of 2204.62 pounds and dynamic load capacities of 881.85 pounds at 3.73 miles per hour and 1102.31 pounds at 2.49 miles per hour, making it suitable for diverse applications including aerospace industry equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 9.84 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and heavy material handling sectors. This wheel features a 9.84 inch diameter with a 1.97 inch wide polyurethane casted tread, providing excellent durability and traction across diverse operating environments. The aluminum body is paired with a precision ball bearing and includes a 2.36 inch hub length with a 0.98 inch axle hole diameter for secure mounting compatibility. The wheel delivers a static load capacity of 3527.39 pounds, while dynamic load ratings reach 1410.96 pounds at 3.73 miles per hour and 1763.7 pounds at 2.49 miles per hour, accommodating various speed and load requirements. Ideal for automated material handling systems, production trolleys, forklift trucks, and heavy AGV applications, the Novatech wheel combines robust construction with reliable performance in demanding industrial environments.
Wheel 4.92 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a 4.92 inch diameter with a 1.97 inch wide polyurethane casted tread, providing excellent durability and traction across diverse operating environments. The aluminum body construction ensures lightweight performance while maintaining structural integrity, and the wheel is equipped with a precision ball bearing for smooth, reliable rotation. The hub measures 2.36 inches in length with a 0.79 inch axle hole diameter for secure mounting compatibility. The wheel delivers a static load capacity of 1763.7 pounds, with dynamic load ratings of 705.48 pounds at 3.73 miles per hour and 881.85 pounds at 2.49 miles per hour, making it suitable for heavy-duty AGV systems, forklift trucks, automated shuttle systems, and production trolleys requiring consistent performance under substantial loads.
Wheel 2.36 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a steel and iron body with a polyurethane casted tread measuring 0.79 inches in width, delivering optimal grip and durability. The wheel diameter is 2.36 inches with a hub length of 0.47 inches and an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, the Novatech wheel supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour. This robust design makes it suitable for heavy AGV systems, forklift trucks, production trolleys, automated shuttle systems, and other specialized material handling equipment requiring reliable performance and consistent load support.
Wheel 3.15 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 0.79 inches in width. The wheel has an overall diameter of 3.15 inches with a hub length of 0.55 inches and an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing in RS/2RS configuration, this wheel delivers reliable performance across aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire protection, forklift operations, heavy AGV systems, machine construction, post logistics, production trolleys, and transport equipment applications. The wheel supports a static load capacity of 617.29 pounds, with dynamic load ratings of 242.51 pounds at 3.73 miles per hour and 308.65 pounds at 2.49 miles per hour, making it suitable for both light-duty and heavy-duty industrial caster assemblies requiring consistent performance and durability.
Wheel 3.15 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications across aerospace, automotive, and logistics sectors. This wheel features a 3.15 inch diameter with a 0.98 inch wide polyurethane casted tread and a steel iron body, ensuring durability and reliable performance in heavy-duty environments. The hub length measures 0.47 inches, while the axle accommodates a 0.98 inch hole diameter, and the wheel is equipped with a precision ball bearing in RS/2RS configuration for smooth operation. The static load capacity reaches 705.48 pounds, while dynamic load capacity varies based on operational speed: 286.6 pounds at 3.7 miles per hour and 352.74 pounds at 2.5 miles per hour. This versatile caster wheel is suitable for forklift trucks, automated guided vehicle systems, production trolleys, airport equipment, and numerous other industrial material handling and transport applications requiring robust performance and precision engineering.
Wheel 7.87 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and heavy material handling sectors. This wheel features a diameter of 7.87 inches with a polyurethane casted tread measuring 3.15 inches in width, providing excellent durability and traction across diverse operating environments. The wheel is constructed with a casting body and equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 3.62 inches, while the axle hole diameter is 0.98 inches, ensuring compatibility with standard caster assemblies. The static load capacity reaches 7,407.52 pounds, while dynamic load capacity varies based on operational speed: 1,918.47 pounds at 3.73 miles per hour and 2,300.88 pounds at 2.49 miles per hour. This wheel is ideally suited for production trolleys, automated shuttle systems, heavy AGV systems, forklift trucks, and specialized equipment in fire protection and container construction applications.
Wheel 7.87 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a 7.87 inch diameter with a 2.95 inch tread width, designed to deliver optimal performance in heavy-duty environments. The tread is constructed from polyurethane, casted material, providing excellent durability and floor protection. The wheel incorporates a precision ball bearing for smooth rotation and extended service life, while the casting body ensures structural integrity under demanding operational conditions. The hub measures 2.95 inches in length, and the axle features a 0.98 inch hole diameter for secure mounting. Suitable for applications including aerospace industry equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire protection technology, forklift trucks, heavy AGV systems, machine construction, post logistics, production trolleys, and transport equipment, the Novatech wheel delivers reliable performance across diverse industrial settings.
Wheel 3.94 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 3.94 inches with a polyurethane casted tread measuring 1.57 inches in width, providing excellent durability and traction across diverse operating environments. The aluminum body construction ensures lightweight performance without compromising structural integrity, while the precision ball bearing delivers smooth, reliable rotation. The hub length measures 1.57 inches, and the axle accommodates a hole diameter of 0.79 inches for secure mounting. The wheel demonstrates a static load capacity of 1,322.77 pounds and a dynamic load capacity of 661.39 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty applications including forklift trucks, automated guided vehicle systems, production trolleys, and specialized equipment in aerospace and fire protection industries.