Skip to main content Skip to search Skip to main navigation
The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 3.94 inch diameter with a 1.57 inch wide polyurethane casted tread and a 1.57 inch hub length. The wheel is constructed with an aluminum body and equipped with a precision ball bearing, utilizing a 0.59 inch axle hole diameter for secure mounting. This wheel delivers exceptional load capacity with a static rating of 1322.77 pounds, while dynamic load ratings reach 529.11 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance across varied operational speeds and load conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP 100x40-Ø15 HL40
EAN
4031582324525
S4 Material Number
199830926
Core attributes
Type
Wheel
Load capacity at 4 km/h
661.39 lb
Load capacity at 6 km/h
529.11 lb
Load capacity Static
1322.77 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
1.01 lb
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminum
Tread material
Polyurethane, casted
Axle hole diameter
0.59 in
Hub length
1.57 in
Tread width
1.57 in
Diameter
3.94 in
Body width
1.57 in
Suitable for
linde_jh_mic_yale
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort