- Home
- Industry
- Lifestyle
- Furniture & Design
-
Office Chairs
Office Chair Casters
Accessory
The Glide is an accessory designed for caster applications, featuring a compact overall height of 2.36 inches and a lightweight construction weighing 0.09 pounds. This accessory delivers a dynamic load capacity of 110.23 pounds at a speed of approximately 1.86 miles per hour, making it suitable for moderate-duty material handling and mobility applications. The Glide's minimal weight and reduced profile make it an ideal choice for equipment requiring space-constrained mounting or reduced overall mass while maintaining reliable load support capabilities.
Swivel caster with intermittend brake 1.97 in
The Lumina swivel caster with intermittent brake is engineered for versatile mobility applications requiring reliable directional control and secure positioning. The caster features a stem with grip ring and collar fitting that enables straightforward installation and secure attachment to compatible equipment. The housing is constructed from zinc-die-casting and aluminum materials, providing a robust swivel bearing with stem that allows smooth 360-degree rotation while maintaining structural integrity. The wheel assembly incorporates a 1.97-inch diameter design with a thermoplastic rubber tread material bonded to a polypropylene body, delivering optimal grip and durability across various floor surfaces. The wheel operates on a plain bearing with spacer tube configuration, ensuring smooth rolling performance and extended service life. The overall height of the caster assembly measures 2.32 inches, accommodating standard furniture and equipment mounting requirements. The static load capacity reaches 176.37 pounds, while the dynamic load capacity is rated at 88.18 pounds at a maximum speed of 1.86 miles per hour, making this caster suitable for applications including bedside tables, furniture, media furniture, office furniture, and office chairs where controlled mobility and brake functionality are essential for user safety and equipment stability.
Swivel caster with intermittend brake 2.56 in
The Anika swivel caster with intermittent brake features a blind hole for B10 fitting that provides secure mounting capability for industrial applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body material combined with polyurethane, injected tread material that delivers excellent floor protection and quiet operation, while the plain bearing with spacer tube configuration provides consistent rolling performance and extended service life. The wheel measures 2.56 inches in diameter, optimized for maneuverability in tight spaces. The caster has an overall height of 2.64 inches, making it suitable for low-profile equipment and furniture applications where space constraints are critical considerations.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake designed for industrial applications. The fitting features a stem with grip ring and collar configuration for secure mounting. The housing is constructed from durable polypropylene material with a stem-type swiveling bearing system that enables smooth directional changes. The wheel incorporates a polypropylene body with electric conductive properties, utilizing an identical tread material for consistent performance. The wheel operates on a plain bearing system with spacer tube for enhanced durability and has a diameter of 1.97 inches. The caster has an overall height dimension of 2.4 inches, providing a compact profile suitable for various equipment applications. This combination of materials and design elements delivers reliable mobility with controlled braking functionality for precise positioning requirements.
Swivel caster 1.97 in
The Linea load swivel caster is engineered for demanding applications including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth, reliable swivel operation. The wheel assembly measures 1.97 inches in diameter and features a polyamide body with an injected polyurethane tread, supported by a precision ball bearing that ensures optimal rolling performance and extended service life. The overall height of the caster is 1.99 inches, providing a compact profile suitable for space-constrained applications. The load capacity specifications are rated at 440.92 pounds static load and 220.46 pounds dynamic load at a speed of 1.86 miles per hour, making this caster suitable for moderate to heavy-duty applications requiring reliable mobility and load support. These technical specifications combine to deliver a robust, precision-engineered swivel caster designed for professional and industrial use.
Swivel caster with wheel brake 1.97 in
The Linea load is a swivel caster with wheel brake designed for demanding applications including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs. The caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable performance under continuous use. The wheel assembly measures 1.97 inches in diameter and features a polyamide body with an injected polyurethane tread, combined with a precision ball bearing to deliver optimal rolling characteristics and durability. The overall height of the caster is 1.97 inches, providing a compact profile suitable for various mounting applications. The load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load rating of 220.46 pounds at a speed of approximately 1.86 miles per hour, allowing engineers to accurately calculate safe operating parameters for their specific applications and ensure proper equipment performance and longevity.
Swivel caster 1.97 in
The Linea load swivel caster is engineered for demanding mobile applications requiring reliable directional control and smooth maneuverability. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation into compatible equipment frames. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and dimensional stability while maintaining a lightweight profile suitable for various industrial and commercial environments. The wheel assembly incorporates a 1.97 inch diameter design with an injected polyurethane tread material bonded to a polyamide body, delivering superior floor protection and extended service life. The precision ball bearing integrated into the wheel hub ensures smooth rotation with minimal friction, while the swivel housing employs an additional precision ball bearing to facilitate unrestricted 360-degree rotation. The overall height of the caster measures 1.99 inches, making it suitable for applications where vertical space is constrained. The load capacity specifications indicate a static load rating of 440.92 pounds, allowing the caster to support substantial stationary loads, while the dynamic load capacity reaches 220.46 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe operation during transport. The Linea load swivel caster is ideally suited for AMR systems, computers on wheels, dialysis carts, furniture applications, media furniture, office furniture, patient lifters, and office chairs, where dependable mobility and load-bearing performance are essential requirements.
Swivel caster with wheel brake 1.97 in
The Linea load is a swivel caster with wheel brake designed for demanding applications including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs. The caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable performance under continuous use. The wheel assembly measures 1.97 inches in diameter and features a polyamide body with an injected polyurethane tread, combined with a precision ball bearing to deliver optimal rolling characteristics and durability. The overall height of the caster is 1.97 inches, providing a compact profile suitable for various mounting applications. The caster demonstrates robust load-carrying capabilities with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary support and mobile applications requiring controlled movement and reliable braking performance.
Swivel caster with wheel brake 1.97 in
The Linea load is a swivel caster with wheel brake designed for demanding applications including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs. The caster features a blind hole for B10 fitting that provides secure and reliable attachment to various equipment and furniture bases. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and extended operational life. The wheel assembly consists of a 1.97 inch diameter wheel with an injected polyurethane tread mounted on a polyamide body, supported by a precision ball bearing that delivers optimal rolling performance and durability. The overall height of the caster measures 1.97 inches, making it suitable for applications requiring compact wheel profiles. The caster demonstrates robust load capacity specifications with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at a maximum speed of 1.86 miles per hour, enabling reliable performance across a wide range of industrial, medical, and commercial applications where controlled mobility and load support are essential requirements.
Swivel caster with wheel brake 1.97 in
The Linea load is a swivel caster with wheel brake designed for demanding applications including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs. The caster features a blind hole for B10 fitting that provides secure and reliable attachment to various equipment and furniture bases. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and extended operational life. The wheel assembly measures 1.97 inches in diameter and features a polyamide body with an injected polyurethane tread, combined with a precision ball bearing to deliver optimal performance and durability across diverse environments. The overall height of the caster is 1.97 inches, making it suitable for applications requiring compact wheel solutions. The load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load rating of 220.46 pounds at a speed of 1.86 miles per hour, providing reliable performance for both stationary and mobile applications. These specifications make the Linea load an ideal choice for medical equipment, office furniture, and industrial mobility systems requiring dependable caster performance.
Swivel caster 1.97 in
The Linea load swivel caster is engineered for demanding applications including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable performance under continuous use. The wheel assembly measures 1.97 inches in diameter and features a polyamide body with an injected polyurethane tread, providing excellent durability and floor protection. The precision ball bearing within the wheel delivers smooth rolling characteristics and extended service life. The overall height of the caster is 1.99 inches, making it suitable for applications requiring compact wheel assemblies. This caster demonstrates impressive load-carrying capabilities, with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour. These specifications make the Linea load swivel caster an ideal choice for mobile equipment and furniture requiring reliable, high-performance mobility solutions.
Swivel caster 1.97 in
The Linea load swivel caster is engineered for demanding mobile applications requiring reliable directional control and smooth maneuverability. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and structural integrity while maintaining a lightweight profile suitable for various industrial and commercial environments. The wheel assembly incorporates a 1.97 inch diameter design with a polyamide body and injected polyurethane tread material, delivering optimal load distribution and floor protection. Precision ball bearings are integrated into both the wheel hub and swivel mechanism, ensuring smooth rotation and extended service life under continuous operational demands. The overall height of the caster measures 1.99 inches, making it suitable for applications where vertical space is constrained. This swivel caster demonstrates impressive load-bearing capabilities with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour. The Linea load swivel caster is ideally suited for AMR systems, computers on wheels, dialysis carts, furniture applications including media furniture and office furniture, patient lifters, and office chairs, where dependable mobility and load support are essential performance requirements.
Swivel caster 1.97 in
The Linea load swivel caster is engineered for demanding mobile applications requiring reliable directional control and smooth maneuverability. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation into compatible equipment frames. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and dimensional stability while maintaining a lightweight profile suitable for various industrial and commercial environments. The wheel assembly incorporates a 1.97 inch diameter design with a polyamide body and injected polyurethane tread material, delivering optimal wear resistance and floor protection. Precision ball bearings are integrated into both the wheel hub and swivel mechanism, ensuring smooth rotation and extended service life under continuous operational demands. The overall height of the caster measures 1.99 inches, making it suitable for applications where vertical space constraints are a consideration. This swivel caster demonstrates impressive load-bearing capabilities with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour. The Linea load swivel caster is ideally suited for diverse applications including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs, making it a versatile solution for healthcare, commercial, and industrial mobility requirements.
Swivel caster with intermittend brake 2.17 in
The Stylea is a swivel caster with intermittent brake designed for versatile furniture applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide material and incorporates a stem for swiveling functionality, allowing smooth rotational movement in multiple directions. The wheel assembly consists of a 2.17 inch diameter wheel with a polyamide body and polyurethane injected tread material, supported by a plain bearing with spacer tube that ensures reliable rolling performance and extended service life. The overall height of the caster measures 2.24 inches, providing a compact profile suitable for low-profile furniture designs. The load capacity specifications indicate a static load rating of 176.37 pounds, supporting substantial weight distribution for stationary applications, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe operation during movement and transport. This combination of materials, bearing design, and load specifications makes the Stylea caster an ideal solution for mobile furniture requiring reliable braking capability and smooth maneuverability in office and residential environments.
Swivel caster with intermittend brake 2.17 in
The Stylea is a swivel caster with intermittent brake designed for versatile furniture applications including bedside tables, media furniture, office furniture, and office chairs. The caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide material and incorporates a stem for swiveling functionality, allowing smooth rotational movement in multiple directions. The wheel assembly consists of a 2.17 inch diameter wheel with a polyamide body and polyurethane injected tread material, supported by a plain bearing with spacer tube that ensures reliable rolling performance and extended service life. The overall height of the caster measures 2.24 inches, providing a compact profile suitable for low-profile furniture designs. The load capacity specifications indicate a static load rating of 176.37 pounds, supporting substantial weight when the caster remains stationary, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe operation during furniture movement and repositioning. This combination of robust construction, reliable bearing system, and well-defined load parameters makes the Stylea an ideal solution for mobile furniture requiring dependable braking capability and smooth maneuverability in office and residential environments.
Swivel caster with wheel brake 1.99 in
The Linea load is a swivel caster with wheel brake designed for demanding applications including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs. The caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable performance under continuous use. The wheel measures 1.99 inches in diameter and features a polyamide body with an injected polyurethane tread, combined with a precision ball bearing to deliver optimal rolling characteristics and durability. The overall height of the caster is 1.99 inches, providing a compact profile suitable for various mounting applications. The load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load rating of 220.46 pounds at a speed of approximately 1.86 miles per hour, allowing engineers to accurately calculate safe working loads for their specific applications and ensure proper equipment performance and safety compliance.
Swivel caster with intermittend brake 2.95 in
The Stylea is a swivel caster with intermittent brake designed for versatile furniture applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The caster features a stem with grip ring and collar fitting that provides secure attachment and easy installation. The housing is constructed from polyamide material and incorporates a stem swiveling mechanism that enables smooth multidirectional movement and rotation. The wheel assembly consists of a 2.95 inch diameter polyamide wheel body with an identical tread material, ensuring consistent performance and durability across the entire wheel surface. The wheel is supported by a plain bearing with spacer tube that facilitates smooth rolling motion and reduces friction during operation. The overall height of the caster assembly measures 3.03 inches, making it suitable for standard furniture applications. The caster is engineered to support a static load capacity of 220.46 pounds, providing reliable performance under stationary conditions. For dynamic applications, the caster maintains a load capacity of 110.23 pounds at a maximum speed of 1.86 miles per hour, ensuring safe and controlled movement when the caster is in active use. This combination of robust construction, reliable bearing system, and specified load ratings makes the Stylea an ideal choice for mobile furniture requiring both stability and maneuverability.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake designed for versatile mobility applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The caster features a stem with grip ring and collar fitting that provides secure attachment and easy installation to various furniture bases. The housing is constructed from polypropylene material and incorporates a stem that swivels to enable multidirectional movement and maneuverability. The wheel assembly consists of a 1.97 inch diameter wheel with a thermoplastic rubber tread material that delivers reliable traction and durability across different floor surfaces. The wheel is supported by a plain bearing with spacer tube that ensures smooth rotation and extended operational life. The overall height of the caster measures 2.4 inches, making it suitable for applications requiring compact wheel assemblies. The caster demonstrates a static load capacity of 176.37 pounds, supporting substantial weight requirements for furniture and equipment. Under dynamic conditions at speeds up to 1.86 miles per hour, the caster maintains a dynamic load capacity of 88.18 pounds, ensuring safe and stable performance during movement and repositioning. This combination of robust construction, reliable bearing system, and specified load ratings makes the Lumina an effective solution for furniture mobility across residential and commercial environments.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake designed for versatile mobility applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The caster features a stem with grip ring and collar fitting that provides secure attachment and easy installation to various furniture bases. The housing is constructed from polypropylene material and incorporates a stem that swivels to enable multidirectional movement and maneuverability. The wheel assembly consists of a 1.97 inch diameter wheel with a thermoplastic rubber tread material that delivers reliable rolling performance and floor protection, supported by a plain bearing with spacer tube that ensures smooth rotation and extended service life. The overall height of the caster measures 2.4 inches, making it suitable for applications requiring compact wheel assemblies. The load capacity specifications indicate a static load rating of 176.37 pounds for stationary applications and a dynamic load rating of 88.18 pounds when the caster is in motion at speeds up to 1.86 miles per hour. This combination of robust construction, reliable bearing system, and specified load ratings makes the Lumina caster an ideal choice for furniture requiring both mobility and stability in office and residential environments.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake designed for versatile mobility applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The caster features a stem with grip ring and collar fitting that provides secure attachment and easy installation to various furniture bases. The housing is constructed from polypropylene material and incorporates a stem that swivels to enable multidirectional movement and maneuverability. The wheel assembly consists of a 1.97 inch diameter wheel body made from polypropylene, which provides durability and consistent performance across different floor surfaces. The wheel is equipped with a plain bearing with spacer tube that ensures smooth rotation and reliable operation, with the tread material being identical to the wheel body for uniform wear characteristics and performance. The overall height of the caster assembly measures 2.4 inches, making it suitable for applications requiring compact wheel profiles. The caster is rated for a static load capacity of 176.37 pounds, allowing it to support substantial weight in stationary applications, while the dynamic load capacity is rated at 88.18 pounds when the caster is in motion at speeds up to 1.86 miles per hour. This combination of robust construction, reliable bearing system, and specified load ratings makes the Lumina an ideal choice for furniture requiring dependable mobility and stability.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake designed for versatile furniture applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polypropylene and incorporates a stem that swivels, providing enhanced maneuverability and directional control. The wheel assembly consists of a 1.97 inch diameter wheel body manufactured from polypropylene, with an identical tread material that ensures consistent performance and durability. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation and reliable operation under typical use conditions. The overall height of the caster measures 2.17 inches, making it suitable for applications requiring compact wheel assemblies. The caster demonstrates a static load capacity of 176.37 pounds, supporting substantial weight when stationary, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe and controlled movement during operation. This combination of robust construction, reliable bearing design, and specified load ratings makes the Lumina an ideal choice for mobile furniture requiring dependable performance and smooth mobility.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake designed for versatile mobility applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The caster features a stem with grip ring and collar fitting that provides secure attachment and easy installation to various furniture bases. The housing is constructed from polypropylene material and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation for enhanced maneuverability. The wheel assembly consists of a 1.97-inch diameter wheel body made from polypropylene with an identical tread material, ensuring consistent performance and durability across the contact surface. The wheel is supported by a plain bearing with spacer tube that facilitates smooth rolling motion and reduces friction during operation. The overall height of the caster assembly measures 2.17 inches, providing a compact profile suitable for low-profile furniture applications. The caster is engineered to support a static load capacity of 176.37 pounds, while maintaining a dynamic load capacity of 88.18 pounds at a maximum speed of 1.86 miles per hour. This combination of robust construction, reliable bearing system, and specified load ratings makes the Lumina an ideal choice for applications requiring dependable mobility with controlled braking capability.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake designed for versatile mobility applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The caster features a stem with grip ring and collar fitting that provides secure attachment and easy installation. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth directional changes and maneuverability. The wheel assembly consists of a 1.97 inch diameter wheel body manufactured from polypropylene with electric conductive properties, ensuring both durability and static dissipation capabilities. The tread material is identical to the wheel body, providing consistent wear characteristics and performance. The wheel is supported by a plain bearing with spacer tube that facilitates smooth rotation and reliable operation under continuous use. The overall height of the caster measures 2.17 inches, making it suitable for applications requiring compact wheel assemblies. The load capacity specifications indicate a static load rating of 176.37 pounds, allowing for substantial weight support in stationary applications. The dynamic load capacity is rated at 88.18 pounds when the caster is in motion at speeds up to 1.86 miles per hour, ensuring safe operation during transport and repositioning. These specifications make the Lumina an ideal solution for furniture and office equipment requiring reliable, smooth-rolling mobility with controlled braking capability.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake designed for versatile mobility applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The caster features a stem with grip ring and collar fitting that provides secure attachment and easy installation. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth directional changes and maneuverability. The swivel bearing utilizes a plain bearing with spacer tube for reliable rotational performance and extended service life. The wheel measures 1.97 inches in diameter and is equipped with a plain bearing with spacer tube for smooth operation. The wheel tread is manufactured from thermoplastic rubber with electric-conductive properties, while the wheel body is made from polypropylene with electric-conductive characteristics, making this caster suitable for environments where static dissipation is critical. The overall height of the caster assembly is 2.13 inches, providing a compact profile for integration into various furniture designs. The caster demonstrates a static load capacity of 176.37 pounds, supporting substantial weight requirements for stationary applications. The dynamic load capacity is rated at 88.18 pounds at a maximum speed of 1.86 miles per hour, ensuring safe operation during movement and transport. The combination of conductive materials throughout the wheel and housing makes the Lumina particularly well-suited for applications requiring electrostatic discharge protection while maintaining reliable braking performance and smooth mobility characteristics.