- Home
- Casters & Wheels
-
Motorized Systems
Motorized Systems
Our series
Accessory
The E-Drive flex is an accessory designed for electromobility applications, engineered to enhance maneuverability and operational flexibility in dynamic environments. This specialized component integrates advanced caster technology to provide smooth, multidirectional movement across various floor surfaces, enabling operators to navigate confined spaces and complex layouts with precision. The unit delivers reliable performance through its robust construction and optimized weight distribution, ensuring stable operation during extended use cycles. Engineered for seamless integration with existing electromobility platforms, the E-Drive flex accommodates diverse operational requirements while maintaining consistent performance standards. The caster assembly features precision bearings and durable materials selected for longevity and minimal maintenance demands. This accessory represents a practical solution for facilities requiring enhanced mobility solutions, combining engineering excellence with user-focused design principles to support efficient material handling and transportation operations.
Accessory
The E-Drive mounting kit is an accessory designed to facilitate the integration of electric drive systems onto mobility platforms equipped with casters. This mounting kit provides a robust mechanical interface that enables secure attachment of e-drive components to wheeled transport equipment, ensuring stable operation during electromobility applications. The kit is engineered to accommodate standard caster configurations while maintaining structural integrity and load-bearing capacity. It features precision-engineered mounting points that align with common e-drive specifications, allowing for straightforward installation and reliable performance. The accessory is constructed to withstand the operational stresses inherent in electromobility systems, providing a dependable solution for retrofitting or integrating electric propulsion onto caster-based platforms. This mounting kit represents an essential component for engineers implementing e-drive technology in mobile equipment applications.
Drive Unit 4.92 in
The E-Drive ultimate is a Drive Unit designed for electromobility applications, featuring a rectangular plate fitting and polyamide body material that ensures durability and lightweight construction. This electric caster system incorporates a 4.92 inch diameter wheel equipped with an elastic tire featuring non-marking, vulcanized tread material, providing superior traction and floor protection across diverse environments. The E-Drive ultimate is engineered for deployment across a comprehensive range of industries including aerospace, automotive OEM, medical equipment such as anesthesia carts, medication carts, nursing carts, and imaging systems including C-Arms, CT scanners, MRI, and X-Ray equipment. Additional applications encompass fire fighting technology, machine construction, production and platform trolleys, work benches, transport equipment, container construction, electronic systems, clean-room technology, and ceramic and glass manufacturing. The robust construction and electric drive capability make this caster solution ideal for powered mobile equipment requiring reliable performance, precise maneuverability, and consistent operation in demanding industrial and healthcare settings.
Accessory
The Control unit is an Electric Accessory designed for electromobility applications with casters, providing essential management and regulation functions for electric-powered mobile systems. This component integrates advanced control circuitry housed within a durable electric material enclosure, engineered to deliver reliable performance in demanding operational environments. The unit facilitates seamless communication between power systems and drive mechanisms, ensuring optimal efficiency and safety during vehicle operation. Its robust construction accommodates the dynamic stresses associated with mobile platforms equipped with casters, maintaining consistent functionality across varied terrain and usage conditions. The Control unit serves as a critical interface for system diagnostics, performance monitoring, and operational parameter adjustment, enabling engineers to maintain precise control over electromobility platform behavior. Built to withstand industrial-grade requirements, this accessory component supports comprehensive fleet management and real-time performance tracking capabilities essential for modern electric vehicle systems.
Accessory
The E-Drive handle set is an electric accessory designed to enhance mobility solutions equipped with casters, providing operators with intuitive control and ergonomic handling capabilities. This accessory integrates seamlessly with electromobility platforms, offering reliable performance for applications requiring powered movement assistance. The electric housing construction ensures durability and consistent functionality across various operational environments. The handle set facilitates user interaction with the underlying drive system, enabling smooth acceleration and deceleration control while maintaining safety standards for pedestrian-operated equipment. Engineers will appreciate the robust design that accommodates standard caster configurations, allowing for straightforward integration into existing mobility frameworks. The accessory's electric components are engineered to deliver responsive feedback and precise command transmission to the propulsion system. This handle set represents a practical solution for manufacturers seeking to upgrade manual mobility equipment with powered assistance, combining functional design with technical reliability for enhanced user experience and operational efficiency.
Accessory
The E-Drive battery charger is an accessory designed to support electromobility systems equipped with casters, providing reliable power replenishment for mobile electric platforms. This charging solution integrates seamlessly with electric-powered equipment that requires frequent battery maintenance and rapid turnaround times in industrial and commercial environments. The charger delivers consistent power delivery to maintain optimal battery performance and extend operational lifespan across multiple charge cycles. Engineers can rely on this accessory to ensure uninterrupted service availability for caster-mounted electric systems, reducing downtime and maximizing productivity in warehouse, manufacturing, and logistics applications. The E-Drive battery charger represents a critical component in comprehensive electromobility infrastructure, enabling efficient energy management for mobile electric platforms that demand dependable charging capabilities throughout their operational lifecycle.
Accessory
The E-Drive battery cable is an essential accessory designed for electromobility systems equipped with casters, providing reliable power transmission between battery modules and drive components. This specialized cable assembly facilitates efficient energy distribution in electric-powered mobile equipment, ensuring consistent performance across various operational conditions. The cable construction incorporates robust insulation materials and conductive elements engineered to withstand the mechanical stresses inherent in mobile applications with caster-based mobility systems. Its design accommodates the dynamic movement and directional changes typical of caster-equipped electromobility platforms, maintaining electrical integrity throughout the operational range. The E-Drive battery cable meets industry standards for safety and performance, making it suitable for integration into modern electric mobility solutions that require dependable power connectivity and durable construction for extended service life.
Accessory
The E-Drive handle set is an accessory designed to enhance the functionality and usability of electromobility devices equipped with casters. This handle set provides operators with improved ergonomic control and maneuverability, facilitating smooth directional guidance and precise positioning of the mobility unit. The accessory integrates seamlessly with existing electromobility platforms, offering a secure grip interface that accommodates various hand sizes and operating preferences. Engineered for durability and reliability, the handle set withstands repeated use in demanding environments while maintaining consistent performance characteristics. The design prioritizes user safety and comfort during extended operation periods, reducing operator fatigue and enhancing overall handling efficiency. Installation is straightforward, requiring minimal modifications to the base mobility unit. This accessory is compatible with standard caster configurations and supports optimal weight distribution across the mobility platform. The E-Drive handle set represents a practical enhancement for professionals and operators seeking improved control and operational precision in electromobility applications.
Swivel caster with central , total lock 5.91 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting that provides secure attachment to equipment frames. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance and reduced friction. The wheel diameter measures 5.91 inches, while the overall height of the complete caster assembly is 7.2 inches. Load capacity specifications include dynamic ratings of 330.69 lb at speeds of 1.86 mph and 330.69 lb at 2.49 mph, with a static load capacity of 992.08 lb, making this caster suitable for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound machines in hospitals and nursing facilities.
Swivel caster with central , total lock 5.91 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system. The wheel consists of a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material and sealed precision ball bearing for smooth operation. Overall height measures 7.2 inches with a wheel diameter of 5.91 inches. Load capacity specifications include dynamic loads of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while static load capacity reaches 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound equipment in hospitals and nursing facilities.
Drive Unit 4.92 in
The E-Drive optima Drive Unit is an electromobility caster engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM operations, ceramic and glass manufacturing, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, production and platform trolleys, work benches, and transport equipment. This caster features a polyamide body with a rectangular plate fitting and is equipped with a 4.92-inch diameter wheel fitted with an elastic tire featuring non-marking, vulcanized tread material for superior grip and floor protection. The drive unit housing is constructed from electric material, providing reliable power transmission for autonomous movement and precise directional control in industrial environments. The combination of durable polyamide construction and specialized elastic tire technology ensures extended service life while maintaining compatibility with sensitive floor surfaces commonly found in manufacturing and clean-room facilities.
Accessory
The E-Drive battery is an accessory designed specifically for electromobility applications with casters, providing essential power management and energy storage capabilities for mobile electric systems. This component integrates seamlessly into electric-powered equipment featuring caster wheels, enabling reliable operation across various industrial and commercial environments. The battery accessory supports extended runtime for mobile electromobility solutions, delivering consistent performance for equipment that requires both portability and sustained electrical power. Engineers can integrate this accessory into their electromobility designs to enhance operational efficiency and extend service intervals between charging cycles. The E-Drive battery accessory is engineered to meet the demanding requirements of mobile electric platforms, ensuring compatibility with caster-equipped systems while maintaining optimal power delivery characteristics throughout the operational lifecycle of the equipment.
Swivel caster with central, total or directional lock 5.91 in
The Integral assist is a swivel caster with central, total, or directional lock, specifically engineered for electromobility applications requiring reliable maneuverability and precision control. This caster features a stem with cam hole for profile bars in short version configuration, enabling seamless integration into medical and healthcare equipment. The wheel diameter measures 5.91 inches and is constructed from cast polyurethane tread material, providing excellent durability and floor protection. The caster body is manufactured from steel and iron, ensuring robust structural integrity and long-term reliability. The electric housing design supports deployment across diverse healthcare environments, including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators. This caster is particularly well-suited for use in hospitals, nursing homes, and retirement facilities where smooth, controlled movement and directional stability are essential for patient safety and operational efficiency.
Swivel caster with central, total or directional lock 5.91 in
The Integral assist is a swivel caster with central, total, or directional lock, specifically engineered for electromobility applications requiring reliable maneuverability and precise control. This caster features a stem with cam hole for profile bars in short version, enabling seamless integration into medical and healthcare equipment. The wheel measures 5.91 inches in diameter and is constructed from cast polyurethane, providing excellent durability and floor protection while ensuring smooth rolling performance. The caster body is manufactured from steel and iron, delivering robust structural integrity and long-term reliability. Designed for use in hospitals, nursing and retirement homes, the Integral assist is ideal for anesthesia carts, medication carts, nursing carts, computer workstations on wheels, dialysis equipment, hospital beds, stretchers, and various diagnostic imaging systems including C-arms, CT scanners, MRI units, X-ray machines, and ultrasound equipment. The electric housing configuration supports powered mobility applications, making this caster an essential component for modern healthcare facilities requiring dependable equipment mobility solutions.
Swivel caster with central, total or directional lock 5.91 in
The Integral assist is a swivel caster with central, total, or directional lock, specifically engineered for electromobility applications requiring reliable maneuverability and precision control. This caster features a stem with cam hole for profile bars in short version configuration, enabling seamless integration into medical and healthcare equipment. The wheel assembly incorporates a 5.91 inch diameter wheel constructed from cast polyurethane tread material, providing excellent durability and floor protection. The caster body is manufactured from steel and iron, ensuring robust structural integrity and long-term performance. The electric housing design supports applications across anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators. This caster is ideally suited for deployment in hospitals, nursing homes, and retirement facilities where dependable mobility solutions are essential for patient care and equipment transport.
Swivel caster with central, total or directional lock 5.91 in
The Integral assist is a swivel caster with central, total, or directional lock, specifically engineered for electromobility applications requiring reliable maneuverability and precise control. This caster features a stem with cam hole for profile bars in short version configuration, enabling seamless integration into existing equipment frameworks. The wheel assembly comprises a 5.91 inch diameter polyurethane tread that is casted for enhanced durability and consistent performance across various floor surfaces. The housing is constructed from electric material, providing robust protection for internal mechanisms while maintaining lightweight characteristics essential for mobile medical equipment. The steel and iron body material ensures structural integrity and longevity in demanding healthcare environments. This caster is ideally suited for anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators used throughout hospitals, nursing homes, and retirement facilities. The combination of advanced locking mechanisms and durable construction makes the Integral assist an optimal choice for applications requiring both mobility and stability in professional medical settings.
Swivel caster with central, total or directional lock 5.91 in
The Integral assist is a swivel caster with central, total, or directional lock, engineered for electromobility applications requiring reliable mobility solutions. This caster features a stem with cam hole for profile bars in short version configuration, enabling secure attachment to various equipment platforms. The wheel measures 5.91 inches in diameter and is constructed from cast polyurethane, providing excellent durability and floor protection in demanding healthcare environments. The caster body is manufactured from steel and iron, ensuring robust structural integrity and long-term performance. The Integral assist is specifically designed for use in hospitals, nursing and retirement homes, and is compatible with a comprehensive range of medical equipment including anesthesia carts, medication carts, nursing carts, computer workstations on wheels, dialysis carts, hospital beds, stretchers, and diagnostic imaging systems such as C-Arms, CT scanners, MRI units, X-Ray machines, and ultrasound equipment. Additionally, this caster accommodates ventilators and other critical medical devices requiring mobile platforms. The combination of polyurethane tread material and steel construction delivers superior performance, maneuverability, and reliability across diverse healthcare applications.
Swivel caster with central, total or directional lock 5.91 in
The Integral assist is a swivel caster with central, total, or directional lock, engineered for electromobility applications requiring reliable mobility solutions. This caster features a stem with cam hole for profile bars in short version configuration, enabling secure attachment to various equipment platforms. The wheel measures 5.91 inches in diameter and is constructed from cast polyurethane, providing durable tread performance suitable for demanding healthcare environments. The caster body is manufactured from steel and iron, ensuring robust structural integrity and longevity. The Integral assist is specifically designed for use in hospitals, nursing and retirement homes, and supports a wide range of medical equipment including anesthesia carts, medication carts, nursing carts, hospital beds, stretchers, dialysis carts, ventilators, ultrasound systems, and imaging equipment such as C-Arms, CT scanners, MRI systems, and X-Ray machines. Additionally, this caster accommodates computers on wheels and other mobile medical devices. The combination of polyurethane wheels and steel construction delivers reliable performance while maintaining the maneuverability and stability required in clinical settings.
Swivel caster with electric locking system 5.91 in
The Linea E-Lock is a swivel caster with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, surgery robots, ultrasound systems, and ventilators. The caster features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation, ensuring reliable directional control and maneuverability. The wheel assembly consists of a 5.91-inch diameter wheel with a polyamide body and polyurethane injected tread material that is electric-conductive, providing both durability and enhanced safety in electrostatic-sensitive environments. The overall height of the caster measures 6.1 inches, making it suitable for integration into compact medical device designs. The load capacity specifications indicate a static load rating of 992.08 pounds and a dynamic load rating of 330.69 pounds at a speed of 2.49 miles per hour, providing reliable performance under typical operational conditions in healthcare facilities and surgical environments. The precision ball bearing in the wheel assembly ensures smooth rotation and extended service life under continuous use.
Swivel caster with electric locking system 5.91 in
The Linea E-Lock is a swivel caster with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-Arms, CT scanners, MRI and X-Ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The caster features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment frames and mobile bases. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable directional control. The wheel assembly consists of a 5.91 inch diameter wheel with a polyamide body and features polyurethane injected tread material that is electric-conductive, providing both durability and enhanced safety in electrostatic-sensitive environments. The overall height of the caster is 6.1 inches, making it suitable for integration into compact and standard equipment designs. The caster demonstrates exceptional load-bearing capabilities with a static load capacity of 992.08 pounds and a dynamic load capacity of 330.69 pounds at a speed of 2.49 miles per hour, making it ideal for heavy-duty medical equipment that requires both stability and mobility in healthcare facilities.
Swivel caster with electric locking system 5.91 in
The Linea E-Lock is a swivel caster with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, surgery robots, ultrasound systems, and ventilators. The caster features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable directional control. The wheel measures 5.91 inches in diameter and is equipped with a precision ball bearing for optimal performance and longevity. The wheel tread is manufactured from polyurethane with injection molding and electric-conductive properties, providing excellent durability, grip, and electrical safety characteristics suitable for sensitive medical environments. The overall height of the caster assembly is 6.1 inches, making it compatible with standard equipment configurations. The caster demonstrates robust load-carrying capabilities with a static load capacity of 992.08 pounds and a dynamic load capacity of 330.69 pounds at a speed of 2.49 miles per hour, making it suitable for heavy-duty medical equipment that requires both stability and mobility in healthcare facilities and surgical environments.
Drive Unit 4.92 in
The E-Drive flex Drive Unit is an electric-powered caster system engineered for mobile equipment requiring reliable motorized mobility across diverse industrial and medical environments. This compact drive unit features a rectangular plate fitting for straightforward integration into existing platform trolleys, production equipment, medication carts, nursing carts, and specialized medical devices including C-Arms, CT scanners, MRI systems, and ultrasound equipment. The system incorporates a 4.92-inch diameter wheel equipped with an elastic, non-marking vulcanized tire that delivers superior traction while protecting sensitive flooring in clean-room facilities, aerospace operations, and hospital environments. The polyamide body material provides exceptional durability and chemical resistance, making it suitable for demanding applications in automotive manufacturing, ceramic and glass production, fire protection equipment, and electronic systems. With its electric housing design, the E-Drive flex delivers consistent performance across aerospace industry operations, airport equipment, container construction, work benches, and transport equipment applications. This versatile caster solution combines robust engineering with practical functionality for facilities requiring dependable motorized mobility without floor damage.
Swivel caster with electric locking system 5.91 in
The Linea E-Lock is a swivel caster with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-Arms, CT scanners, MRI and X-Ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home equipment, nursing carts, surgery robots, ultrasound systems, and ventilators. The caster features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment frames. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable directional control. The wheel assembly measures 5.91 inches in diameter and features a polyamide body with an injected polyurethane tread that is electric-conductive, providing both durability and enhanced safety in electrostatic-sensitive environments. The wheel is supported by a precision ball bearing for smooth operation and extended service life. The overall height of the caster is 6.1 inches, making it suitable for integration into compact medical equipment designs. The caster demonstrates a static load capacity of 661.39 pounds, while the dynamic load capacity is 330.69 pounds at 2.49 miles per hour and 330.69 pounds at 1.86 miles per hour, providing reliable performance across various operational speeds and load conditions typical of hospital and clinical environments.