- Home
- Casters & Wheels
- Motorized Systems
-
Linea E-Lock
Linea E-Lock
Swivel caster with electric locking system 5.91 in
The Linea E-Lock is a swivel caster with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, surgery robots, ultrasound systems, and ventilators. The caster features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation, ensuring reliable directional control and maneuverability. The wheel assembly consists of a 5.91-inch diameter wheel with a polyamide body and polyurethane injected tread material that is electric-conductive, providing both durability and enhanced safety in electrostatic-sensitive environments. The overall height of the caster measures 6.1 inches, making it suitable for integration into compact medical device designs. The load capacity specifications indicate a static load rating of 992.08 pounds and a dynamic load rating of 330.69 pounds at a speed of 2.49 miles per hour, providing reliable performance under typical operational conditions in healthcare facilities and surgical environments. The precision ball bearing in the wheel assembly ensures smooth rotation and extended service life under continuous use.
Swivel caster with electric locking system 5.91 in
The Linea E-Lock is a swivel caster with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-Arms, CT scanners, MRI and X-Ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The caster features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment frames and mobile bases. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable directional control. The wheel assembly consists of a 5.91 inch diameter wheel with a polyamide body and features polyurethane injected tread material that is electric-conductive, providing both durability and enhanced safety in electrostatic-sensitive environments. The overall height of the caster is 6.1 inches, making it suitable for integration into compact and standard equipment designs. The caster demonstrates exceptional load-bearing capabilities with a static load capacity of 992.08 pounds and a dynamic load capacity of 330.69 pounds at a speed of 2.49 miles per hour, making it ideal for heavy-duty medical equipment that requires both stability and mobility in healthcare facilities.
Swivel caster with electric locking system 5.91 in
The Linea E-Lock is a swivel caster with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-Arms, CT scanners, MRI and X-Ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home facilities, nursing carts, surgery robots, ultrasound systems, and ventilators. The caster features a stem with cam hole for profile bars in short version configuration, providing secure and versatile mounting capabilities. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation and reliable performance under continuous use. The wheel assembly measures 5.91 inches in diameter and features a polyamide body with an injected polyurethane tread that is electric-conductive, ensuring safe operation in sensitive medical environments while maintaining excellent mobility characteristics. The wheel is supported by a precision ball bearing that enables smooth rotation and extended service life. The overall height of the caster is 6.1 inches, making it suitable for integration into various equipment configurations. The caster demonstrates exceptional load capacity with a static load rating of 992.08 pounds and a dynamic load capacity of 330.69 pounds at a speed of 2.49 miles per hour, ensuring reliable performance in both stationary and mobile applications within healthcare and industrial settings.
Swivel caster with electric locking system 5.91 in
The Linea E-Lock is a swivel caster with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, surgery robots, ultrasound systems, and ventilators. The caster features a stem with cam hole for profile bars in short version configuration, enabling secure and flexible mounting on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation, ensuring reliable rotational performance under continuous use. The wheel assembly measures 5.91 inches in diameter and features a polyamide body with an injected polyurethane tread that is electric-conductive, providing both durability and enhanced safety in electrostatic-sensitive environments. The wheel is supported by a precision ball bearing that facilitates smooth rolling motion. The overall height of the caster is 6.1 inches, making it suitable for integration into compact medical equipment designs. The load capacity specifications indicate a static load rating of 992.08 pounds, while the dynamic load capacity is 330.69 pounds at 2.49 miles per hour and 330.69 pounds at 1.86 miles per hour, providing reliable performance across various operational speeds and load conditions typical of hospital and clinical environments.