- Home
- Industry
- Healthcare
- Medical Beds & Stretchers
-
Stretcher
Casters and Wheels for Stretchers
Swivel caster 5.91 in
The Integral swivel caster features a solid stem, round fitting designed for hospital bed applications, where washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth rotation. The wheel assembly consists of an electric-conductive polyamide body with injected electric-conductive polyurethane tread material, supported by sealed precision ball bearings for reliable operation. The wheel diameter measures 5.91 inches, with an overall caster height of 7.2 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 661.39 lb. This caster is washable according to AK-BWA standards, making it suitable for medical equipment requiring frequent sanitization and electrical conductivity for safe operation in healthcare environments.
Swivel caster 7.87 in
The Integral Swivel Caster features a solid stem, round fitting design specifically engineered for medical applications, requiring proper sealing in the fitting area by hospital bed manufacturers to ensure washability according to AK-BWA standards. The housing construction utilizes medium-gauge steel sheet with precision ball bearing swivel mechanism for smooth directional changes and enhanced durability. The wheel assembly incorporates a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout operation, supported by sealed precision ball bearings for reliable performance. The wheel measures 7.87 inches in diameter, contributing to an overall caster height of 9.02 inches. Load specifications include dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour and 2.49 miles per hour respectively, with static load capacity rated at 661.39 pounds, making it suitable for demanding healthcare equipment applications.
Swivel caster 7.87 in
The Integral swivel caster features a solid stem, round fitting designed for medical applications, with washable beds requiring proper sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings for smooth swivel operation. The wheel assembly consists of an electric-conductive polyamide body with injected electric-conductive polyurethane tread material, supported by sealed precision ball bearings for reliable performance. The wheel measures 7.87 inches in diameter, providing excellent mobility characteristics. Overall caster height is 9.02 inches, ensuring proper clearance and functionality. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load rating of 661.39 lb. This caster is washable according to AK-BWA standards, making it suitable for healthcare environments requiring stringent hygiene protocols.
Swivel caster with central, total or directional lock 4.92 in
The Integral is a swivel caster with central, total or directional lock designed for demanding medical applications. The fitting features a stem with cam hole for profile bars, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing system for smooth operation and durability. The wheel combines a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while the sealed precision ball bearing ensures reliable performance in medical environments. The wheel diameter measures 4.92 inches, making it suitable for various medical equipment applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound machines across hospitals, nursing homes, and retirement facilities.
Swivel caster with central, total or directional lock 5.91 in
The Integral swivel caster with central, total or directional lock features a stem with cam hole for profile bars fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material, supported by sealed precision ball bearings. The caster has an overall height of 7.2 in and a wheel diameter of 5.91 in. Load capacity specifications include a dynamic load rating of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 661.39 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound equipment in hospitals and nursing facilities.
Swivel caster with central , total lock 5.91 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide, electric conductive body with an injected polyurethane, electric-conductive tread and sealed precision ball bearing for reliable performance. The caster measures 7.2 inches in overall height with a wheel diameter of 5.91 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 661.39 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound equipment, and applications in hospitals, nursing and retirement homes.
Swivel caster with central , total lock 7.87 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide, electric conductive body with an injected polyurethane, electric-conductive tread and sealed precision ball bearing for reliable performance. The caster measures 9.02 inches in overall height with a wheel diameter of 7.87 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 661.39 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound equipment in hospitals and nursing facilities.
Swivel caster with central , total lock 7.87 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with injected polyurethane tread material and sealed precision ball bearing for reliable performance, measuring 7.87 inches in diameter. The caster has an overall height of 9.02 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 661.39 lb. This caster is designed for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound equipment in hospitals and nursing facilities.
Swivel caster with central, total or directional lock 7.87 in
The Integral swivel caster with central, total or directional lock features a stem with cam hole for profile bars fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with injected polyurethane tread material and sealed precision ball bearing for reliable performance. Overall height measures 9.02 inches with a wheel diameter of 7.87 inches. Load capacity specifications include dynamic loads of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while static load capacity reaches 661.39 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound equipment, and applications in hospitals, nursing homes, and retirement facilities.
Swivel caster with central , total lock 4.92 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars fitting system for secure attachment to profile bar applications. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing mechanism for smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance and durability. The caster has a wheel diameter of 4.92 inches and an overall height of 6.22 inches. Load specifications include a dynamic load capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 661.39 lb, making it suitable for demanding applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
Swivel caster with central, total or directional lock 4.92 in
The Integral is a swivel caster with central, total or directional lock designed for demanding medical applications. It features a stem with cam hole for profile bars fitting, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide, electric conductive body with an injected polyurethane, electric-conductive tread, supported by sealed precision ball bearings. With a 4.92 in wheel diameter, the caster has an overall height of 6.22 in. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 992.08 lb. This caster is specifically engineered for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound equipment, and general use in hospitals, nursing and retirement homes.
Swivel caster 4.92 in
The Integral swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide body with injected polyurethane tread material, equipped with precision ball bearing for optimal rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.22 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 992.08 lb. This caster is specifically designed for medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
Swivel caster with central , total lock 5.91 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars fitting system for secure attachment to profile bar applications. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing mechanism for smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance and durability. The caster has a wheel diameter of 5.91 inches and an overall height of 7.2 inches. Load specifications include a dynamic load capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 992.08 lb, making it suitable for demanding medical equipment applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound machines in hospitals and nursing facilities.
Swivel caster 4.92 in
The Integral swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide body with injected polyurethane tread material, equipped with precision ball bearing for optimal rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.22 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 992.08 lb. This caster is specifically designed for medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
Swivel caster 5.91 in
The Integral swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide body with injected polyurethane tread material, equipped with precision ball bearing for optimal rolling performance. The wheel diameter measures 5.91 inches with an overall height of 7.2 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 992.08 lb. This caster is specifically designed for demanding medical and healthcare applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
Swivel caster 7.87 in
The Integral swivel caster features a solid stem, round fitting with precision ball bearing swivel mechanism housed in medium steel sheet construction. The fitting requires sealing in the fitting area by the hospital bed manufacturer for washable bed applications. The wheel incorporates a polyamide body with injected polyurethane tread material and sealed precision ball bearing for smooth operation. With a 7.87-inch wheel diameter and 9.02-inch overall height, this caster delivers exceptional performance specifications including dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and 2.49 mph respectively, plus static load capacity of 992.08 lb. Designed for demanding medical environments, it serves anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound equipment, and applications in hospitals, nursing homes, and retirement facilities.
Swivel caster 7.87 in
The Integral swivel caster features a solid stem, round fitting with precision ball bearing swivel mechanism housed in medium steel sheet construction. The fitting requires sealing in the fitting area by the hospital bed manufacturer for washable bed applications. The wheel incorporates a polyamide body with injected polyurethane tread material and sealed precision ball bearing for smooth operation. With a 7.87-inch wheel diameter and 9.02-inch overall height, this caster delivers exceptional performance specifications including dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and 2.49 mph respectively, plus static load capacity of 992.08 lb. Designed for demanding medical environments, it serves anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound equipment, and applications in hospitals, nursing homes, and retirement facilities.
Swivel caster with central, total or directional lock 5.91 in
The Integral is a swivel caster with central, total or directional lock designed for demanding medical and industrial environments. The fitting features a stem with cam hole for profile bars, and washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper functionality and hygiene compliance. The housing is constructed from medium steel sheet with a precision ball bearing for smooth swivel operation and reliable performance under continuous use. The wheel assembly incorporates a 5.91 inch diameter wheel with a precision ball bearing that is sealed to prevent contamination, while the tread is made from polyurethane that is injected and electric-conductive to dissipate static charges safely. The wheel body material is polyamide with electric conductive properties, ensuring compatibility with sensitive medical equipment and controlled environments. The overall height of the caster is 7.2 inches, providing appropriate clearance for various medical and industrial applications. The load capacity specifications indicate a static load rating of 992.08 pounds, with dynamic load capacities of 330.69 pounds at 2.5 miles per hour and 330.69 pounds at 1.9 miles per hour, ensuring safe operation across multiple speed ranges. The Integral caster is specifically engineered for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound systems, and other critical applications found in hospitals, nursing homes, and retirement facilities.
Swivel caster with central , total lock 5.91 in
The Integral is a swivel caster with central total lock designed for demanding healthcare environments including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound systems. The fitting features a stem with cam hole for profile bars, and washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper functionality and hygiene compliance. The housing is constructed from medium steel sheet and incorporates a precision ball bearing for smooth swivel operation. The wheel measures 5.91 inches in diameter and features a sealed precision ball bearing that enables reliable rotation under continuous use. The tread is manufactured from injected polyurethane with electric-conductive properties, while the wheel body is made from electric-conductive polyamide, ensuring static dissipation in sensitive medical environments. The caster has an overall height of 7.2 inches, providing appropriate clearance for various medical equipment configurations. The load capacity specifications indicate a static load rating of 992.08 pounds, with dynamic load capacities of 330.69 pounds at 2.49 miles per hour and 330.69 pounds at 1.86 miles per hour, ensuring safe operation across diverse clinical applications and patient care scenarios.
Swivel caster with central, total or directional lock 5.91 in
The Integral swivel caster with central, total or directional lock features a stem with cam hole for profile bars, short version fitting that provides secure attachment to equipment frames. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance, and measures 5.91 inches in diameter. The caster has an overall height of 7.2 inches, making it suitable for various medical equipment applications. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 992.08 lb, ensuring reliable performance under demanding healthcare environment conditions.
Swivel caster 5.91 in
The Integral swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide body with injected polyurethane tread material, equipped with precision ball bearing for optimal rolling performance, and measures 5.91 inches in diameter. The caster has an overall height of 7.2 inches. Load capacity specifications include a dynamic rating of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 992.08 lb. This caster is specifically designed for demanding medical and healthcare applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
Swivel caster with central , total lock 4.92 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars, short version fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system. The wheel consists of a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material, supported by precision ball bearing, sealed components, measuring 4.92 in in diameter. Overall height dimensions reach 6.22 in. Load capacity specifications include dynamic ratings of 330.69 lb at 1.86 mph and 330.69 lb at 2.49 mph, with static load capacity of 992.08 lb. Applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
Swivel caster with central, total or directional lock 4.92 in
The Integral swivel caster with central, total or directional lock features a stem with cam hole for profile bars, short version fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material, supported by precision ball bearing, sealed mechanisms, and measures 4.92 inches in diameter. The caster has an overall height of 6.22 inches and offers a dynamic load capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 992.08 lb, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound applications.
Swivel caster with central , total lock 4.92 in
The Integral swivel caster with central, total lock features a stem with cam hole for profile bars fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material, supported by sealed precision ball bearings. The caster has an overall height of 6.22 inches and a wheel diameter of 4.92 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph, with a static load capacity of 992.08 lb. This caster is designed for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound equipment in hospitals and nursing facilities.
Frequently Asked Questions
Requirements for Stretcher Casters
Patient transport places demanding requirements on equipment moving between wards, treatment rooms, and emergency departments. Stretcher casters must support controlled movement under the combined weight of the stretcher, patient, and attached equipment, while allowing staff to navigate confined spaces. Frequent starts, turns, and stops require predictable handling without unnecessary physical effort for caregivers. Stable positioning during patient transfers is equally important, as is quiet movement that limits disturbance to patients and others nearby. Casters for medical stretchers also need to suit hospital floors and cleaning routines, balancing everyday mobility with hygiene requirements and resistance to repeated use.
Benefits of TENTE Stretcher Casters
Well-matched mobility solutions help caregivers concentrate on the patient throughout each journey. Our stretcher casters can support easier handling and precise positioning, helping staff manage repeated movements through busy clinical environments. Selecting a configuration suited to the load and transport route can reduce unnecessary effort while maintaining control when approaching doorways, turning corners, or positioning the stretcher beside other equipment. Quiet movement can also improve the patient experience and limit disruption around wards and treatment spaces. Together, appropriate running characteristics and dependable locking support a smoother transition between transport, patient transfer, and stationary care.
Important Functions of Stretcher Casters
Effective mobility depends on coordinating movement and locking with the way a stretcher is operated. Swivel movement allows stretcher casters to change direction during maneuvering, while a directional lock restricts swiveling to guide straight travel. A total lock secures both wheel rotation and swivel movement when the stretcher needs to remain stationary. Wheel and bearing selection influences rolling resistance and running behavior, so these should match the intended load, floor properties, and frequency of transport. The chosen locking arrangement must also work with the stretcher's controls, allowing staff to switch between movement and secure positioning as required.
Stretcher Caster Solutions from TENTE
Our featured stretcher casters are Integral and Integral assist, offering single-wheel mobility and electrically assisted movement for medical patient transport.
Integral
Integral combines a lightweight single-wheel design with resistance to shock loads for demanding medical use. The version with a 200 mm (7.9 in) wheel diameter is particularly suitable for stretchers, supporting quick maneuvering where responsive handling matters.
The series offers directional lock, total lock, and free movement, with quiet, easy actuation. Soft wheel options support smooth, low-noise running, while the enclosed design and sealed wheel bearings help protect against dirt and splashwater.
Integral is available with wheel diameters from 100 to 200 mm (3.9 to 7.9 in) and load capacities from 100 to 150 kg (220 to 331 lbs), depending on the version. Permanently washable and electrically conductive options allow the specification to be matched to the application's cleaning and electrostatic discharge requirements.
Integral assist
Integral assist provides electrically powered support during patient transport, helping reduce the physical effort required to start and move a loaded stretcher. Its integrated drive supports maneuvering and straight travel, making it relevant to repeated transport tasks.
The caster forms part of our WeAssist system and is also available separately for integration into other compatible systems. Installation and calibration must suit the equipment, and it must be combined with Integral casters or other caster types approved by the manufacturer.
Integral assist has a 150 mm (5.9 in) wheel diameter, with load capacities from 100 to 150 kg (220 to 331 lbs) depending on the version. It is intended for indoor operation on level, dry floors, so the transport route and operating conditions need to be considered when specifying the system.