- Home
- Casters & Wheels
- High-quality Casters
- Casters by Bearing Type
-
Cone ball bearing
Cone Ball Bearing Casters
Swivel caster 4.92 in
The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing ensures reliable rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster with total lock 4.92 in
The Agila swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and reliable locking functionality. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing ensures smooth rolling performance with a 4.92 in diameter wheel. The caster has an overall height of 6.3 in for optimal clearance requirements. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 3.94 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing ensures reliable rolling performance. The wheel diameter measures 3.94 inches with an overall height of 5.43 inches. Load capacity specifications include a dynamic load rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 4.92 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing system delivers reliable rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.42 inches. Load capacity specifications include a dynamic rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 4.92 in
The Agila swivel caster with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing system delivers smooth rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.42 inches. Load capacity specifications include a dynamic rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster 2.95 in
The Agila swivel caster features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for smooth swivel bearing operation. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and cone ball bearing for reliable performance. The wheel diameter measures 2.95 inches with an overall height of 4.06 inches. Load specifications include a dynamic capacity of 121.25 lb at speeds up to 1.86 mph and a static load capacity of 242.51 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 2.95 in
The Agila swivel caster with total lock features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and utilizes cone ball bearing for smooth operation, measuring 2.95 inches in diameter. The overall height of the unit is 4.06 inches. Load specifications include a dynamic capacity of 121.25 lb at speeds up to 1.86 mph and a static load capacity of 242.51 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 3.94 in
The Agila swivel caster features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for smooth swivel bearing operation. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and cone ball bearing for reliable performance. The wheel diameter measures 3.94 inches with an overall height of 5.43 inches. Load capacity specifications include a dynamic load rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 3.94 in
The Agila swivel caster with total lock features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and utilizes cone ball bearing for smooth operation, measuring 3.94 inches in diameter. The overall height of the unit is 5.43 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 4.92 in
The Agila swivel caster features a synthetic expander, round fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and utilizes cone ball bearing for smooth operation, measuring 4.92 inches in diameter. The overall height of the unit is 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 4.92 in
The Agila swivel caster with total lock features a synthetic expander, round fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and utilizes cone ball bearing technology, measuring 4.92 inches in diameter. The overall height of the unit is 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with wheel brake 1.97 in
The Agila swivel caster with wheel brake features a stem with grip ring, with collar fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing system delivers reliable rolling performance with a 1.97 in diameter wheel. The caster has an overall height of 2.83 in for compact installation requirements. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster 1.97 in
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with tread material identical to the wheel body, equipped with a cone ball bearing for reliable operation, and measures 1.97 inches in diameter. The overall height of the complete assembly is 2.72 inches. Load specifications include a dynamic load capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 1.97 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length for versatile installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel consists of a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, while a cone ball bearing system delivers efficient rolling motion with minimal friction. The wheel diameter measures 1.97 inches, and the overall height of the complete assembly is 2.72 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb, making this caster suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with directional lock 3.94 in
The Agila swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing ensures smooth rolling performance with a 3.94 inch diameter. The caster has an overall height of 5.31 inches, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster with directional lock 4.92 in
The Agila swivel caster with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing system delivers smooth rolling performance with a 4.92 in diameter wheel. The caster has an overall height of 6.42 in, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster 3.94 in
The Agila swivel caster features a synthetic expander, round fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for smooth swivel bearing operation. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and cone ball bearing for reliable performance. The wheel diameter measures 3.94 inches with an overall height of 5.43 inches. Load capacity specifications include a dynamic load rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 3.94 in
The Agila swivel caster with total lock features a synthetic expander, round fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and utilizes a cone ball bearing for smooth operation, measuring 3.94 inches in diameter. The caster has an overall height of 5.43 inches and offers a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph, with a static load capacity of 352.74 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 5.91 in
The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing system delivers reliable rolling performance. The wheel measures 5.91 inches in diameter, and the overall height of the complete caster assembly is 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster with directional lock 3.94 in
The Agila swivel caster with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing system delivers smooth rolling performance with a 3.94 in diameter wheel. The caster has an overall height of 5.43 in, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster with directional lock 5.91 in
The Agila swivel caster with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing ensures smooth rolling performance. The wheel diameter measures 5.91 inches with an overall height of 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster 5.91 in
The Agila swivel caster features a synthetic expander, round fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and utilizes cone ball bearing technology, measuring 5.91 inches in diameter. The overall height of the unit is 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 5.91 in
The Agila swivel caster features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and utilizes cone ball bearing technology, measuring 5.91 inches in diameter. The overall height of the unit is 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 5.91 in
The Agila swivel caster with total lock features a synthetic expander, square fitting that requires specifying the tube inner diameter when ordering. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a sheet steel body with solid rubber, non-marking tread material and utilizes cone ball bearing technology, measuring 5.91 inches in diameter. The caster has an overall height of 7.4 inches and offers a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Advantages of Cone Ball Bearing Castors
The choice of wheel bearing plays a critical role in the overall quality and performance of a castor, alongside the housing material, tread material, wheel diameter and other variables. Cone ball bearings deliver smooth, reliable rolling under load and can be tailored to meet the demands of a wide variety of applications. Cone ball bearing castors stand out for their unique combination of performance, adjustability, and maintainability.
TENTE castors with cone ball bearing offer various benefits:
Fully Replaceable Bearing – Unlike other wheel bearings, the conical ball bearing design in TENTE castors is detachable, allowing the bearing to be replaced if necessary to extend the service life of the castor.
Adjustable for Wear Compensation – If natural wear causes axial or radial play, the bearing can be readjusted simply by tightening the axle screw connection. This ensures optimal rolling performance is maintained over time.
High Precision and Smooth Rolling – The conical arrangement of the rolling elements provides stable, smooth rolling under load, improving handling and reducing operator effort across a variety of applications.
Types of Cone Ball Bearing Castors
Cone ball bearing castors are available with a variety of locking mechanisms and fitting options, in different wheel materials, sizes, and housing configurations, each tailored to specific performance requirements. While all variants share the advantage of a replaceable and adjustable wheel bearing, the choice of wheel type allows you to fine-tune rolling characteristics, durability, and environmental compatibility for your application. Below are two of the commonly used cone ball bearing castors.
Cone Ball Bearing Swivel Castors
Swivel cone ball bearing castors combine the precision and longevity of an adjustable, replaceable cone ball bearing with the full manoeuvrability of a swivel housing. This pairing is particularly valuable in environments where equipment must change direction frequently and smoothly. When matched with suitable wheel materials, these castors can be tailored to a wide range of operating environments. One example for a swivel castor using a cone ball wheel bearing is our TENTE Agila series. It comes equipped with a pressed steel housing, is available with all fitting options – plate, bolt hole, expander, and stem fitting – and can be configured with either a total lock, a directional lock, or a wheel brake. Different wheel options – non-marking or electrically conductive – and wheel sizes cater to different needs.
Small Cone Ball Bearing Castors
Small cone ball bearing castors deliver the same precision, adjustability, and replaceability as their larger counterparts, but in a more compact form. Their reduced wheel diameter and housing size make them ideal for applications where space is limited or where the equipment must remain low to the ground. Despite their size, the cone ball bearing ensures smooth, controlled rolling with the added benefit of being adjustable to eliminate axial or radial play caused by wear. One example from our range is Agila twin. These castors impress with an overall height of just 69 mm in their smallest configuration. Agila twin features a pressed steel housing and is available with bolt hole, plate, or stem fitting options. Additionally, it can be configured with a wheel brake, a total lock, or a central total lock.
Fields of Application for Castors with Cone Ball Bearing
Cone ball bearing castors are chosen for applications where precision, stability, and long service life are essential. Thanks to their adjustable and replaceable bearing design, they maintain consistent performance even after prolonged use, making them an excellent choice for equipment that must remain reliable in daily operation. Regardless of the sector, cone ball bearing castors provide a versatile and long-lasting mobility solution that can be fine-tuned to meet specific operational requirements, ensuring maximum efficiency throughout their lifespan. These castors are commonly used in medical environments for healthcare furniture applications. They are also well suited for professional furniture applications, as well as professional cleaning carts. Our castors with cone ball bearings are not particularly suitable for heavy duty applications, as their load capacity ranges between 40 kg and 100 kg per castor, depending on the series and configuration.