Levelling Casters
Swivel caster 1.65 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped to provide controlled motion and reduce vibration during operation, ensuring smooth performance across various work environments. The wheel measures 1.65 inches in diameter and is engineered to deliver reliable performance across extended operational periods. The overall height of the caster assembly is 2.8 inches, making it suitable for integration into equipment with space constraints while maintaining adequate ground clearance. The caster demonstrates impressive load capacity specifications, with both static and dynamic load ratings of 132.28 pounds at operational speeds up to 1.86 miles per hour. These load specifications ensure that the Footmaster swivel caster can reliably support substantial equipment and machinery while maintaining smooth, controlled movement. The combination of damped roller bearing technology, compact dimensions, and substantial load capacity makes this swivel caster an ideal choice for applications requiring dependable mobility solutions in industrial, commercial, and retail environments.
Swivel caster 1.97 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction with a roller bearing that is damped to provide smooth, controlled movement while minimizing vibration and noise during operation. The wheel assembly incorporates a 1.97 inch diameter wheel equipped with a damped roller bearing, ensuring reliable performance across extended operational cycles and varied floor surfaces. The overall height of the caster measures 3.23 inches, making it suitable for integration into equipment and furniture where vertical space considerations are critical. The load capacity specifications indicate both static and dynamic ratings of 617.29 pounds, with the dynamic rating applicable at a maximum speed of 3 kilometers per hour, equivalent to approximately 1.86 miles per hour. This balanced load rating ensures consistent performance whether the caster is stationary or in motion, providing engineers and designers with reliable specifications for load distribution calculations and equipment design. The Footmaster swivel caster combines durability, precision engineering, and practical functionality to meet the rigorous demands of professional-grade applications where mobility, stability, and controlled movement are essential requirements.
Swivel caster 2.48 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust wheel assembly with a diameter of 2.48 inches, equipped with a roller bearing that is damped to provide smooth, controlled movement while minimizing vibration and noise during operation. The caster is engineered to accommodate substantial loads with a static load capacity of 1212.54 pounds, ensuring reliable performance under stationary conditions. The dynamic load capacity is rated at 1212.54 pounds when operating at speeds up to 2.49 miles per hour, and maintains a dynamic load capacity of 1212.54 pounds at speeds up to 1.86 miles per hour, allowing for flexible deployment across various operational scenarios. The overall height of the caster assembly measures 4.02 inches, providing a compact profile suitable for integration into equipment with space constraints. The damped roller bearing design ensures extended service life and reduced maintenance requirements, making this swivel caster an economical choice for facilities requiring dependable, long-term mobility solutions across diverse industrial environments and applications.
Swivel caster 2.95 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped to provide controlled motion and reduce vibration during operation, ensuring smooth performance across various work environments. The wheel measures 2.95 inches in diameter and is engineered to deliver reliable performance under continuous use. The overall height of the caster assembly is 4.72 inches, making it suitable for integration into equipment and furniture of varying designs. The Footmaster swivel caster demonstrates impressive load capacity specifications, with both static and dynamic load ratings of 1763.7 pounds, with the dynamic rating applicable at speeds up to 1.86 miles per hour. This combination of robust bearing design, substantial load capacity, and compact dimensions makes the Footmaster swivel caster an ideal choice for applications requiring dependable mobility solutions that can withstand the rigors of industrial and commercial environments while providing smooth, controlled movement.
Swivel caster 2.95 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped, providing controlled motion and reducing vibration during operation. The wheel measures 2.95 inches in diameter and is engineered to deliver reliable performance across varied floor surfaces and working conditions. The overall height of the assembly is 4.72 inches, making it suitable for integration into equipment and furniture where vertical clearance is a critical design consideration. The Footmaster swivel caster demonstrates impressive load capacity specifications, with both static and dynamic load ratings of 1763.7 pounds, with the dynamic rating applicable at speeds up to 1.86 miles per hour. This combination of load capacity, damped bearing technology, and compact dimensions makes the Footmaster swivel caster an ideal choice for applications requiring durable, reliable mobility solutions that can withstand substantial loads while maintaining smooth operational performance.
Swivel caster 2.95 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that accommodates both static and dynamic loading requirements, with a static load capacity of 2204.62 pounds and a dynamic load capacity of 2204.62 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance across diverse operational environments. The caster is equipped with a 2.95-inch diameter wheel mounted on a roller bearing, damped system that provides smooth, controlled movement while minimizing vibration and noise during operation. The damped roller bearing design enhances maneuverability and extends component lifespan by reducing impact stress during directional changes and load transfers. With an overall height of 4.72 inches, this swivel caster integrates seamlessly into equipment and furniture designs while maintaining optimal ergonomic clearance and accessibility. The compact profile combined with substantial load-bearing capacity makes the Footmaster swivel caster an ideal choice for applications requiring both mobility and stability, delivering consistent performance in high-traffic industrial settings and retail environments where equipment repositioning and transport efficiency are critical operational factors.
Swivel caster 2.95 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction with a roller bearing, damped design that ensures smooth, controlled movement while minimizing vibration and noise during operation. The caster wheel measures 2.95 inches in diameter and is equipped with a damped roller bearing system that provides reliable performance across extended operational cycles. The overall height of the assembly is 4.72 inches, making it suitable for integration into various equipment configurations and spatial constraints. The Footmaster swivel caster delivers exceptional load-bearing capabilities with both static and dynamic load capacities rated at 2204.62 pounds, ensuring reliable performance under sustained loads and during active movement at speeds up to 1.86 miles per hour. This combination of robust bearing technology, precise dimensional specifications, and substantial load capacity makes the Footmaster swivel caster an ideal choice for applications requiring dependable mobility, durability, and consistent performance in challenging industrial environments where equipment must move smoothly and safely while supporting significant weight loads.
Swivel caster 1.65 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction optimized for versatile performance across diverse operational environments. The wheel assembly incorporates a 1.65 inch diameter design equipped with a roller bearing, damped configuration that provides smooth rotation while effectively absorbing vibrations and impact forces during operation. The overall height of the caster measures 2.8 inches, making it suitable for applications requiring compact vertical profiles without compromising load-bearing capability. The static load capacity is rated at 110.23 pounds, while the dynamic load capacity reaches 110.23 pounds at a maximum operational speed of approximately 1.86 miles per hour. This balanced load rating ensures consistent performance under both stationary and mobile conditions, providing reliable support for equipment and fixtures in industrial settings. The damped roller bearing system enhances operational smoothness and extends component longevity by reducing stress on mounting surfaces and connected equipment. The Footmaster swivel caster delivers dependable mobility solutions with precise engineering specifications suitable for professional-grade applications requiring durable, efficient material handling and equipment positioning capabilities.
Swivel caster 1.65 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and control. The caster is equipped with a roller bearing that is damped to provide smooth operation and reduce vibration during use, ensuring reliable performance across extended operational periods. The wheel measures 1.65 inches in diameter and is engineered to deliver optimal maneuverability in confined spaces while maintaining structural integrity under load. The overall height of the caster assembly is 2.8 inches, making it suitable for integration into various equipment configurations and spatial constraints. The static load capacity is rated at 110.23 pounds, while the dynamic load capacity is also 110.23 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe and predictable performance during transport and repositioning operations. This load rating provides reliable support for medium-duty applications while maintaining the precision and durability expected in professional industrial environments. The Footmaster swivel caster combines practical engineering with proven reliability, making it an ideal choice for facilities requiring dependable mobility solutions.
Swivel caster 1.97 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction optimized for versatile positioning and directional control in stationary and semi-mobile equipment setups. The wheel assembly incorporates a 1.97 inch diameter design equipped with a roller bearing, damped configuration that provides smooth operational performance while effectively absorbing vibration and impact loads during use. The damped roller bearing system ensures controlled movement and enhanced stability across various floor surfaces and working conditions. The overall height of the caster measures 3.25 inches, providing a compact profile suitable for integration into space-constrained applications while maintaining accessibility for maintenance and adjustment. The load capacity specifications indicate a static load rating of 551.16 pounds and a dynamic load rating of 551.16 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring reliable performance under sustained and moving load conditions. These specifications make the Footmaster swivel caster an ideal choice for applications requiring dependable mobility, precise load handling, and long-term operational reliability in professional industrial environments.
Swivel caster 1.97 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped to provide controlled motion and reduce vibration during operation, ensuring smooth performance across various work environments. The wheel measures 1.97 inches in diameter and is engineered to deliver reliable performance under continuous use. The overall height of the caster assembly is 3.25 inches, making it suitable for integration into equipment and furniture where space constraints require a compact profile. The Footmaster swivel caster demonstrates impressive load capacity specifications, with both static and dynamic load ratings of 551.16 pounds at an operational speed of approximately 1.86 miles per hour. This combination of load capacity and speed rating ensures that the caster can reliably support heavy equipment and materials while maintaining controlled movement in industrial settings. The damped roller bearing design contributes to extended service life and reduced maintenance requirements, making this swivel caster an economical choice for applications demanding durability and consistent performance over extended periods of operation.
Swivel caster 2.48 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction optimized for versatile positioning and directional control in stationary and mobile equipment setups. The caster is equipped with a roller bearing that is damped to provide smooth operation while minimizing vibration and noise during use. The wheel diameter measures 2.48 inches, providing an appropriate balance between maneuverability and load distribution for typical industrial environments. The overall height of the caster assembly is 4.02 inches, which should be considered during integration into equipment design to ensure proper clearance and ergonomic positioning. The load capacity specifications indicate both static and dynamic ratings of 1102.31 pounds, with the dynamic rating applicable at a maximum speed of approximately 1.86 miles per hour. These load ratings make the Footmaster swivel caster suitable for supporting substantial equipment and machinery while maintaining reliable performance across extended operational periods. The combination of damped bearing technology, appropriate wheel sizing, and substantial load capacity makes this caster an excellent choice for applications requiring dependable mobility and precise positioning control in industrial settings.
Swivel caster 2.48 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped to provide controlled motion and reduce vibration during operation, ensuring smooth performance across various work environments. The wheel measures 2.48 inches in diameter and is engineered to deliver reliable performance under continuous use. The overall height of the caster assembly is 4.02 inches, making it suitable for integration into equipment and furniture of varying designs. The caster demonstrates impressive load capacity specifications, with both static and dynamic load ratings of 1102.31 pounds, with the dynamic rating applicable at speeds up to approximately 1.86 miles per hour. These specifications make the Footmaster swivel caster an ideal choice for applications requiring dependable mobility, precise load handling, and long-term durability in industrial and commercial settings.
Swivel caster 1.97 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped to provide controlled motion and reduce vibration during operation, ensuring smooth performance across various surfaces and working conditions. The wheel measures 1.97 inches in diameter and is engineered to deliver reliable performance in high-traffic environments. The overall height of the caster assembly is 3.25 inches, making it suitable for integration into equipment and furniture where space constraints are a consideration. The Footmaster swivel caster demonstrates impressive load capacity specifications, with both static and dynamic load ratings of 551.16 pounds at an operational speed of approximately 1.86 miles per hour. These robust specifications make the Footmaster swivel caster an ideal choice for applications requiring dependable mobility solutions that can withstand substantial loads while maintaining precise directional control and operational longevity in industrial and commercial settings.
Swivel caster 1.97 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capacity. The caster is equipped with a roller bearing that is damped to provide controlled motion and reduce vibration during operation, ensuring smooth performance across various work environments. The wheel measures 1.97 inches in diameter and is engineered to deliver reliable performance under continuous use. The overall height of the caster assembly is 3.25 inches, making it suitable for integration into equipment and furniture with standard height requirements. The static load capacity is rated at 551.16 pounds, while the dynamic load capacity is also 551.16 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe and reliable operation under both stationary and moving conditions. This combination of load capacity and speed rating makes the Footmaster swivel caster an ideal choice for applications requiring dependable mobility solutions with substantial weight-bearing capabilities.
Swivel caster 2.48 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped, providing controlled motion and reducing vibration during operation. The wheel measures 2.48 inches in diameter and is engineered to deliver reliable performance across varied floor surfaces and working conditions. The overall height of the assembly is 4.02 inches, making it suitable for integration into equipment and furniture where vertical space considerations are important. The Footmaster swivel caster demonstrates impressive load capacity specifications, with both static and dynamic load ratings of 1102.31 pounds, with the dynamic rating applicable at speeds up to approximately 1.86 miles per hour. This combination of load capacity, damped bearing technology, and compact dimensions makes the Footmaster swivel caster an ideal choice for applications requiring dependable mobility solutions that can withstand substantial loads while maintaining smooth operational performance in industrial and retail environments.
Swivel caster 2.48 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction optimized for reliable performance across diverse operational environments. The caster is equipped with a 2.48-inch diameter wheel mounted on a roller bearing, damped system that provides smooth rotation while effectively absorbing vibrations and impact forces during operation. The damped roller bearing design ensures controlled movement and enhanced stability, making it particularly suitable for applications requiring precise positioning and smooth maneuverability. The overall height of the caster assembly measures 4.02 inches, providing a compact profile that facilitates integration into various equipment configurations and spatial constraints. The caster delivers exceptional load-carrying capability with both static and dynamic load capacities rated at 1102.31 pounds, ensuring reliable performance under sustained loads and operational stresses. The dynamic load capacity of 1102.31 pounds is maintained at speeds up to 1.86 miles per hour, confirming the caster's suitability for controlled-speed applications. This combination of robust bearing technology, precision wheel design, and substantial load capacity makes the Footmaster swivel caster an ideal choice for industrial applications demanding durability, smooth operation, and reliable performance in challenging environments.
Swivel caster 3.54 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction optimized for both stationary and mobile installations where reliable load distribution and smooth directional control are essential. The caster is equipped with a roller bearing that is damped, providing enhanced stability and controlled movement while minimizing vibration and noise during operation. The wheel diameter measures 3.54 inches, offering an optimal balance between maneuverability and load-bearing capability for typical industrial environments. The overall height of the assembly is 5.2 inches, making it suitable for integration into equipment with standard mounting clearances. The caster demonstrates exceptional load-handling performance with a static load capacity of 3306.93 pounds and a dynamic load capacity of 3306.93 pounds at a maximum operational speed of approximately 1.86 miles per hour. These specifications ensure reliable performance under sustained loads and controlled movement applications, making the Footmaster swivel caster an ideal choice for facilities requiring durable, high-capacity mobility solutions that maintain consistent performance across diverse industrial settings and operational demands.
Swivel caster 1.97 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction that enables smooth, multidirectional movement while maintaining exceptional stability and load-bearing capability. The caster is equipped with a roller bearing that is damped, providing controlled motion and reducing vibration during operation, which is particularly beneficial in environments requiring smooth, quiet movement or precise positioning. The wheel measures 1.97 inches in diameter and is engineered to deliver reliable performance across varied floor surfaces and operational conditions. The overall height of the caster assembly is 3.23 inches, making it suitable for integration into equipment and furniture where space constraints are a consideration. The Footmaster swivel caster demonstrates impressive load capacity specifications, with both static and dynamic load ratings of 617.29 pounds, with the dynamic rating applicable at speeds up to 3 kilometers per hour, equivalent to approximately 1.86 miles per hour. This balanced load capacity ensures consistent performance whether the caster is stationary or in motion, providing engineers and designers with reliable specifications for load calculations and equipment design. The combination of damped bearing technology, substantial load capacity, and compact dimensions makes the Footmaster swivel caster an excellent choice for applications requiring dependable mobility solutions with controlled movement characteristics.
Swivel caster 2.48 in
The Footmaster swivel caster is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel caster features a robust construction optimized for versatile performance across multiple operational environments. The caster is equipped with a roller bearing that is damped to provide smooth, controlled movement while minimizing vibration and noise during operation. The wheel assembly incorporates a 2.48-inch diameter wheel that delivers reliable rolling performance and maneuverability in confined spaces and tight working areas. The overall height of the caster measures 4.02 inches, making it suitable for integration into various equipment configurations and structural designs. The load capacity specifications demonstrate the caster's substantial strength and durability, with both static and dynamic load ratings of 1212.54 pounds, with the dynamic rating applicable at speeds up to approximately 1.86 miles per hour. This combination of load-bearing capability and controlled speed performance ensures stable operation under typical industrial conditions while maintaining precision positioning and smooth mobility. The Footmaster swivel caster represents a dependable choice for applications requiring consistent performance, durability, and reliable load support in professional and industrial settings.
Advantages of Levelling Castors
Levelling castors are a hybrid mobility solution designed for applications that must be mobile during use yet remain completely stable when stationary. Unlike standard castors, these units integrate a built-in levelling foot that can be manually adjusted to provide secure, vibration-free positioning and compensate for uneven floor surfaces. This makes them particularly suitable for applications that require occasional re-positioning but are mostly stationary – such as machinery and workshop equipment, like workbenches or tool cabinets - eliminating the need for additional transport devices to move and reposition heavy machines and furniture. Available in different sizes and load capacities, levelling castors help bridge the gap between flexibility and stability, supporting safe, ergonomic, and reliable use.
At TENTE, we have been partnering with G-DOK for several years now to provide our customers with the highest quality levelling castors. G-DOK is an established brand in the market and has a high quality standard regarding its own products and its cooperation partners. In this cooperation we operate with products from G-DOK's own brand "FOOT MASTER®".
Foot Master® levelling castors offer various benefits:
Secure and Stable Stand - Once the application has been moved into the desired position, the integrated levelling foot is lowered to lift the castor off the ground. This creates a firm, vibration-damped stand that ensures absolute stability during stationary use — even on uneven surfaces.
Easy Height Adjustment - Adjustable height levelling castors make it possible to precisely level and stabilise an application without the need for additional tools. The foot can be raised or lowered manually, making it quick and intuitive to compensate for floor irregularities or achieve ergonomic working heights.
Enhanced Durability - Constructed from hardened steel and wear-resistant materials, Foot Master® levelling castors are built to withstand demanding use. This not only extends the product’s service life, but also results in improved swivel performance, even under load or in high-frequency mobility environments.
Certified Conductivity - Foot Master® levelling castors are available as conductive versions to protect users and electrical devices from electrostatic discharge.
Types of Levelling Castors
Foot Master® levelling castors offer a precise balance of mobility and stability through their integrated adjustable foot. Available in multiple configurations, they are designed to meet diverse mounting needs while ensuring optimal performance for stationary and mobile applications alike. Depending on the requirements of your application, these castors are offered with either a plate fitting or a bolt hole. Each mounting solution brings its own functional advantages — from compact integration and simple installation to higher load capacity. Below are the main types of levelling castors in our range and their specific benefits.
Plate Fitting Levelling Castors
At TENTE we offer different Foot Master® levelling castors product series, four of which come with a plate fitting – namely, GD F, GDN F, GDR F, and SGDN F. Plate fitting levelling castors are designed for applications where a wide, stable connection to the base structure is required. The flat mounting plate distributes load evenly across the surface, making this type particularly suitable for heavier applications. Their robust design ensures secure fastening and higher load capacity, while the integrated levelling foot enables precise height adjustment and vibration-free stability during stationary use. The strongest Foot Master® levelling castor featuring a plate fitting is the GD F series. Equipped with a 90 mm wheel, this castor is capable of handling loads of up to 1500 kg per each.
Bolt Hole Fitting Levelling Castors
Thre of the Foot Master® levelling castors product series in our portfolio offer a bolt hole mounting – namely, the GD S, GDN S, and GDR S series. Bolt hole levelling castors are equipped with a central mounting hole in the castor housing, allowing them to be securely fastened to the application using a single bolt. This mounting style offers a compact, space-saving solution, making it ideal for applications with limited mounting surfaces or where discreet integration is a priority. Just like the plate fitting levelling castors, the height can be adjusted quickly and precisely, by turning the adjusting wheel or ratchet, without the need for additional tools.
Fields of Application for Adjustable Levelling Castors
Levelling castors are the ideal solution for applications where stable positioning, vibration damping, and occasional mobility are all required. Their integrated foot allows the wheel to be lifted off the floor, ensuring a secure and level stand for sensitive equipment — even on uneven surfaces. This combination of mobility and rigidity makes them highly versatile across a wide range of industries.
In industrial production environments, levelling castors are used to reposition machines, devices, and technical stations, allowing for flexible setup and simplified maintenance. Their ability to provide a stable base after relocation improves safety and process reliability. Within the medical sector, they support the movement and secure placement of diagnostic equipment, treatment devices, and workstations. The ability to lock equipment in place after transport enhances safety and convenience for both staff and patients. In workshops and garages, levelling castors make it easier to move tool trolleys, support frames, and heavy-duty components, facilitating ergonomic access and precise alignment during service or assembly tasks. Warehouses and logistics operations benefit from their use on transport units and packing stations, where equipment must occasionally be repositioned but remain steady during operation. In offices, they allow for the ergonomic setup of desks, adjustable workstations, and mobile fixtures, ensuring both flexibility and stability in dynamic environments.