Skip to main content Skip to search Skip to main navigation

CAD files

The E-Drive ultimate is an electric drive unit caster designed for electromobility applications, featuring a 4.92-inch diameter wheel with an elastic tire that is non-marking and vulcanized, mounted on a polyamide body with a rectangular plate fitting. This advanced caster system is engineered for demanding applications including aerospace industry and airport equipment, anesthesia carts, automotive OEM, medical imaging equipment such as C-Arms, CT scanners, MRI and X-Ray systems, computers on wheels, medication and nursing carts, production and platform trolleys, ultrasound equipment, work benches, and various transport equipment across industries including ceramic and glass manufacturing, container construction, electronic systems, clean-room technology, fire fighting technology, and machine construction.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
EDUAUFF125P60
EAN
4031582478327
S4 Materialnummer
990066143
Drive Unit Actuator
Nenngeschwindigkeit
115.81 FOOT_PER_MINUTE
Nennstrom
3.5
Nennleistung
14.8
Nennspannung
24
Drive Unit Travel Motor
Fahrtrichtung
Forwards and backward
Nenngeschwindigkeit
122.41 mph
Nennstrom
8.5
Nennleistung
144
Nennspannung
24
Core attributes
Notentriegelung
Mechanical
Gehäusetyp
Drive Unit
Länge
Max. 315 mm (emergency release actuated)
Gesamtbreite
7.48 in
Bodenabstand
1.18 in
Bodenunebenheit (Maximum)
0.59 in
Bodenunebenheit (Minimum)
-0.59 in
Höhe in Ausgangsposition
5.51 in
Einbauhöhe
6.69 in
Maximale Geschwindigkeit
2.49 mph
Zulässige Lagertemperatur (Maximum)
113 °F
Zulässige Lagertemperatur (Minimum)
14 °F
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
41 °F
Gesamtgewicht
18.15 lb
Gewicht
17.64 lb
Radbreite
1.38 in
Breite
7.01 in
Zulässige Umgebungstemperatur
Operating temperature 5 °C to 40 °C, air humidity 90 %, non-condensing
Produktname
E-Drive ultimate
Schutzart
IPX4 (splash water from all sides, all plugs plugged in)
Maximale Hubkraft / Anpressdruck
400
Maximale Schubkraft
32
Raddurchmesser
125 mm, wear limit Ø 115 mm
Radlauffläche
Solid rubber, non-marking, Shore A 63
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Housing
Farbe
Blue passivated
Gabelform
Drive
Material
Electric
Wheel
Härte der Lauffläche (A)
63 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Elastic tire, non-marking, vulcanized
Breite der Lauffläche
1.57 in
Durchmesser
4.92 in
Breite des Radkörpers
1.57 in
Lager
Flanged wheel
Radfarbe
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Standardised maintenance
USB interface for firmware updates
Reliable electronics
Infinitely variable speed regulation (forward and reverse) through safety-tested drive switches
Practical system solution
Easily integrated system solution consisting of drive unit, control module, handheld control unit, battery, charger, and mounting set
Optimal ground contact
High contact force between the wheel and the floor with compensation function for uneven floors
Reduced absences due to illness
Rapid return on investment through fewer illness-related absences
Optimised steering mechanism
As a fifth wheel for improved steering in curves and straight-line driving over long distances
Long life operation
With standard batteries, approx. 200 start-up cycles at maximum load
Accelerated processes
Faster start-up with heavy loads to accelerate operating processes
Certified operating reliability
Standard conformity according to DIN EN ISO 13849
Durable construction
Complete protection against spray water (IPX4)
Flexible use
Thanks to lifting motor, can be activated as required. No ground contact in standby position
Skip product gallery

Accessories

Accessory
Control unit
EDUZ110

The Control unit accessory features an electric housing material construction designed specifically for electromobility applications equipped with casters. This specialized component serves as a critical interface element in electric vehicle systems, providing essential control functionality while maintaining mobility through its integrated caster wheel configuration. The electric housing material ensures optimal performance and durability in demanding electromobility environments, making it suitable for various mobile electric vehicle control applications.

Accessory
E-Drive handle set
EDMZ310 3m

The E-Drive handle set is an electric accessory designed for electromobility applications featuring integrated casters for enhanced maneuverability and transport functionality. This specialized handle system provides ergonomic control and positioning capabilities for electric mobility devices, incorporating durable construction materials optimized for frequent use in industrial and commercial environments. The electric accessory classification ensures compatibility with powered mobility systems while the integrated caster design facilitates smooth directional changes and effortless movement across various surface types.