Skip to main content Skip to search Skip to main navigation
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and heavy material handling sectors. This wheel features a diameter of 7.87 inches with a polyurethane casted tread measuring 3.15 inches in width, providing excellent durability and traction across diverse operating environments. The wheel is constructed with a casting body and equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 3.62 inches, while the axle hole diameter is 0.98 inches, ensuring compatibility with standard caster assemblies. The static load capacity reaches 7,407.52 pounds, while dynamic load capacity varies based on operational speed: 1,918.47 pounds at 3.73 miles per hour and 2,300.88 pounds at 2.49 miles per hour. This wheel is ideally suited for production trolleys, automated shuttle systems, heavy AGV systems, forklift trucks, and specialized equipment in fire protection and container construction applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTP200x80-Ø25 HL92
EAN
4031582419061
Core attributes
Type
Wheel
Load capacity at 4 km/h
3703.76 lb
Load capacity at 6 km/h
3086.47 lb
Load capacity Static
7407.52 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
15.56 lb
Product name
Novatech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Casting
Tread material
Polyurethane, casted
Axle hole diameter
0.98 in
Hub length
3.62 in
Tread width
3.15 in
Diameter
7.87 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort