Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 2.76 inches in width. The wheel has an overall diameter of 3.23 inches with a hub length of 2.95 inches and an axle hole diameter of 0.67 inches, designed to accommodate standard caster mounting configurations. Equipped with a sealed precision ball bearing for smooth operation and durability, this wheel delivers a static load capacity of 3,086.47 pounds and a dynamic load capacity of 1,543.23 pounds at speeds up to 1.86 miles per hour. The Novatech wheel is suitable for diverse applications including aerospace industry equipment, airport ground support, AMR systems, automated shuttle systems, automotive OEM operations, ceramic and glass manufacturing, container construction, fire protection equipment, forklift trucks, heavy AGV systems, machine construction, post logistics, production trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX082x70-Ø17 HL75-B
EAN
4031582331936
Core attributes
Type
Wheel
Load capacity at 3 km/h
1543.23 lb
Load capacity Static
3086.47 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.21 lb
Product name
Novatech
Electric conductive
Stainless
Wheel
Bearing type
6303
Hardness of tread (A)
92 Shore A
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
0.67 in
Hub length
2.95 in
Tread width
2.76 in
Diameter
3.23 in
Sealing type
B
Suitable for
jungheinrich_mic
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Protective seal
Wheels with sealed bearings to protect against spray water and dirt