- Sākums
- Castors & Wheels
- Wheels
-
Wheels by Tread Material
Wheels by Tread Material
Wheel 260 mm
The Maxtech wheel features a 260mm diameter with a 75mm tread width and 74mm hub length, incorporating a 25mm axle hole diameter for secure mounting. Constructed with a polypropylene body and polyurethane foamed tread material, this roller bearing-equipped wheel delivers reliable performance with a dynamic load capacity of 75kg at 3km/h and static load capacity of 150kg. Designed for demanding industrial applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 389 mm
The Maxtech wheel features a diameter of 389 mm with a tread width of 85 mm and hub length of 74 mm, incorporating a 20 mm axle hole diameter. Constructed with a polypropylene body and foamed polyurethane tread material, this roller bearing-equipped wheel delivers a dynamic load capacity of 75 kg at 3 km/h and static load capacity of 150 kg. Designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 389 mm
The Maxtech wheel features a diameter of 389 mm with a tread width of 85 mm and hub length of 74 mm, incorporating a 25 mm axle hole diameter. Constructed with a polypropylene body and foamed polyurethane tread material, this roller bearing-equipped wheel delivers a dynamic load capacity of 75 kg at 3 km/h and static load capacity of 150 kg. Designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Novatech wheel features a 125mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating a bore with keyway bearing system and 17mm axle hole diameter with 54mm hub length. This wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 500kg at 4km/h or 400kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, machine construction, and various transport equipment across industrial sectors.
Wheel 80 mm
The Puretech wheel features an 80mm diameter with a 30mm wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load capacity specifications include a dynamic rating of 70kg at 4km/h operating speed and a static load capacity of 140kg. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20.1mm axle hole diameter and 58mm hub length. Load capacity specifications include 180kg dynamic load at 4km/h operating speed and 360kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Wheel 125 mm
The Duratech wheel features a 125mm diameter with a 43mm tread width and 58mm hub length, constructed from polyamide material with an identical tread composition and plain bearing system. This wheel incorporates a 20mm axle hole diameter and delivers robust load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg. Designed for demanding industrial applications, it serves automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment sectors.
Wheel 60 mm
The Novatech wheel features a 60mm diameter with a 20mm tread width and 12mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a steel and iron body and precision ball bearing system, this wheel utilises a casted polyurethane tread for optimal performance. Load specifications include a dynamic capacity of 100kg at 3km/h operating speed and a static load capacity of 200kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and various industrial transport solutions.
Wheel 80 mm
The Novatech wheel features an 80mm diameter with a 20mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing (RS/2RS) system operates through a 20mm axle hole diameter with a 14mm hub length. This wheel delivers a dynamic load capacity of 140kg at 3km/h and a static load capacity of 280kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and various industrial transport solutions.
Wheel 80 mm
The Novatech wheel features an 80mm diameter with a 25mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing (RS/2RS) system operates through a 25mm axle hole diameter with a 12mm hub length. This wheel delivers a dynamic load capacity of 160kg at 3km/h and a static load capacity of 320kg, making it suitable for demanding applications including AGV systems, forklift trucks, airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, fire fighting technology, machine construction, and transport equipment.
Wheel 200 mm
The Novatech wheel features a 200mm diameter with an 80mm wide casted polyurethane tread and cast iron body construction. The precision ball bearing system operates through a 25mm axle hole diameter with a 92mm hub length. Dynamic load capacity reaches 1,680kg at 4km/h or 1,400kg at 6km/h, whilst static load capacity extends to 3,360kg. This robust wheel design suits demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and transport equipment.
Wheel 100 mm
The Supratech wheel features a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system and 12mm axle hole diameter with 44.4mm hub length. This wheel delivers a dynamic load capacity of 80kg at 3km/h and static load capacity of 160kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment applications.
Wheel 200 mm
The Maxtech wheel features a 200mm diameter with a 50mm tread width and 58mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a polyamide body and polyurethane injected tread material, this roller bearing-equipped wheel delivers exceptional performance with a dynamic load capacity of 500kg at 4km/h and a static load capacity of 1000kg. Designed for demanding industrial applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Maxtech wheel features a 200mm diameter with a 50mm wide polyurethane injected tread and polyamide body construction, incorporating a stainless roller bearing system with a 20mm axle hole diameter and 58mm hub length. This wheel delivers a dynamic load capacity of 500kg at speeds up to 4km/h and a static load capacity of 1000kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Novatech wheel features a 200mm diameter with a 75mm wide polyurethane casted tread, engineered with a robust cast iron body construction. This precision ball bearing equipped wheel incorporates a 25mm axle hole diameter and 75mm hub length, delivering reliable performance across demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and general transport equipment applications.
Wheel 125 mm
The Novatech wheel features a 125mm diameter with a 50mm wide polyurethane casted tread and aluminium body construction. The precision ball bearing system operates through a 20mm axle hole diameter with a 60mm hub length. This wheel delivers a dynamic load capacity of 400kg at 4km/h operating speed and a static load capacity of 800kg. Designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, AGV systems, machine construction, and transport equipment.
Wheel 160 mm
The Novatech wheel features a 160mm diameter with a 50mm wide polyurethane casted tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 60mm hub length. Load capacity specifications include 500kg dynamic load at 4km/h operating speed and 1000kg static load capacity. This wheel is designed for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, AGV systems, machine construction, and various transport equipment applications.
Wheel 200 mm
The Novatech wheel features a 200mm diameter with a 50mm wide polyurethane casted tread and aluminium body construction. The precision ball bearing system operates through a 20mm axle hole diameter with a 60mm hub length. Load capacity specifications include 700kg dynamic loading at 4km/h operating speed and 1400kg static load capacity. This wheel is engineered for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, AGV systems, machine construction, and various transport equipment installations.
Wheel 250 mm
The Novatech wheel features a 250mm diameter with a 50mm wide polyurethane casted tread and aluminium body construction. The precision ball bearing system operates through a 20mm axle hole diameter with a 60mm hub length. This wheel delivers a dynamic load capacity of 800kg at 4km/h operating speed and a static load capacity of 1600kg. Designed for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, AGV systems, machine construction, and transport equipment.
Wheel 160 mm
The Ultratech Wheel features a 160mm diameter with a 50mm wide tread made from casted Ultratech Polyurethane and an aluminium body construction. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 60mm hub length. Load capacity specifications include a static load rating of 1600kg and dynamic load capacities of 800kg at 4km/h and 640kg at 6km/h operating speeds. This wheel is designed for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Wheel 200 mm
The Ultratech plus wheel features a 200 mm diameter with a 50 mm wide tread made from ultratech polyurethane, casted, and an aluminium body construction with a 60 mm hub length and 20 mm axle hole diameter. This precision ball bearing equipped wheel offers a static load capacity of 1600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Wheel 200 mm
The Ultratech Wheel features a 200 mm diameter with a 50 mm wide tread and 60 mm hub length, incorporating a 20 mm axle hole diameter for secure mounting. This aluminium-bodied wheel utilises casted Ultratech Polyurethane tread material and precision ball bearing technology for optimal performance. Load capacity specifications include 1600 kg static load capacity and dynamic load ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds. Applications encompass Airport Equipment, AMR Systems, Automated Shuttle Systems, Automotive OEM, Ceramic and Glass Manufacturers, Forklift Trucks, Production and Platform Trolleys, and AGV Systems.
Wheel 160 mm
The Ultratech plus wheel features a 160 mm diameter with a 50 mm wide tread made from casted Ultratech Polyurethane, mounted on an aluminium body with precision ball bearing and a 20 mm axle hole diameter with 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Wheel 160 mm
The Ultratech Wheel features a robust cast iron body with a 160 mm diameter and 50 mm wide tread made from casted Ultratech Polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 1,600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, and AGV systems.