- Sākums
- Castors & Wheels
- Accessories
-
Accessories for Bed Castors
Accessories for Bed Castors
Accessory
The Lever is an accessory designed for castor applications, engineered to provide reliable operational functionality in demanding environments. This component weighs 0.06 kg, making it a lightweight addition to castor assemblies whilst maintaining structural integrity and durability. The lever mechanism facilitates smooth engagement and disengagement operations, contributing to the overall efficiency and ease of use of the castor system. Suitable for integration into standard castor configurations, this accessory is manufactured to precise engineering tolerances to ensure consistent performance and compatibility across various industrial and commercial applications.
Accessory
The Adaptor is an accessory designed to enhance castor functionality and compatibility across various applications. This lightweight component weighs 0.1 kg, making it easy to handle and install without adding significant burden to your equipment or assembly. The adaptor serves as a critical interface solution, enabling seamless integration between castors and mounting systems that may otherwise be incompatible. Its compact design and minimal mass ensure that it can be incorporated into existing installations with minimal disruption to overall system performance and weight distribution. This accessory is engineered to provide reliable mechanical connection whilst maintaining the structural integrity and operational efficiency of your castor assembly.
Accessory
The Change lever is an accessory designed for castor applications, engineered to provide reliable operational control and adjustment functionality. This component weighs 0.12 kg, making it a lightweight addition to castor assemblies whilst maintaining structural integrity and durability. The change lever facilitates smooth engagement and disengagement mechanisms, enabling operators to adjust castor positioning and locking states with precision and minimal effort. Its compact mass ensures that integration into existing castor systems does not significantly impact overall weight distribution or handling characteristics, making it suitable for both mobile and stationary installations across industrial and commercial environments.
Accessory
The Change lever is an accessory designed for castor applications, engineered to facilitate quick and efficient adjustment of castor positioning and locking mechanisms. This lightweight component, weighing 0.06 kg, offers practical functionality for users requiring frequent castor configuration changes in industrial, commercial, or institutional environments. The change lever integrates seamlessly with standard castor systems, providing ergonomic operation whilst maintaining robust performance under typical operational conditions. Its compact mass ensures minimal additional load on castor assemblies, making it suitable for applications where weight considerations are critical. This accessory is manufactured to deliver reliable service across diverse castor types and configurations, supporting maintenance personnel and equipment operators in achieving optimal castor performance and positioning.
Accessory
The Change lever is an accessory designed for castor applications, engineered to provide reliable operational control and enhanced functionality in demanding industrial environments. This precision-manufactured component weighs 0.09 kg, making it lightweight yet robust enough to withstand repeated use in high-traffic settings. The Change lever integrates seamlessly with standard castor systems, offering operators a convenient mechanism for adjusting castor orientation or locking mechanisms with minimal effort. Its compact design ensures easy installation without requiring extensive modifications to existing equipment, whilst maintaining compatibility with industry-standard castor configurations. Suitable for both fixed and mobile castor installations, this accessory delivers consistent performance across varied operational conditions and load requirements.
Accessory
The bearing bush is an accessory designed to enhance castor performance and longevity through precision engineering. This component weighs 0.04 kg and is engineered to reduce friction and wear between the castor's rotating elements and its mounting structure. The bearing bush provides essential support for smooth rotational movement whilst maintaining dimensional stability under operational loads. Its compact design facilitates straightforward installation and replacement, making it an ideal solution for maintenance and upgrade applications across industrial and commercial castor systems. This accessory is manufactured to exacting tolerances to ensure compatibility with standard castor assemblies and deliver reliable performance in demanding environments.
Accessory
The Profile bar is an accessory designed to enhance castor functionality and performance in demanding industrial applications. This precision-engineered component provides structural reinforcement and improved load distribution across castor assemblies, ensuring optimal stability and durability during operation. The profile bar integrates seamlessly with standard castor mounting systems, offering engineers a reliable solution for applications requiring enhanced rigidity and extended service life. Its robust construction and compatibility with various castor types make it an essential addition to equipment requiring superior performance characteristics and long-term operational reliability in challenging environments.
Accessory
The Plug is an accessory designed for castor applications, offering a lightweight and compact solution for securing or sealing castor components. With a weight of 0.01 kg, this accessory is engineered for minimal impact on overall castor assembly mass whilst maintaining structural integrity and functionality. The Plug accessory is suitable for integration into various castor systems where component protection, dust exclusion, or mechanical retention is required. Its diminutive mass makes it ideal for applications where weight optimisation is critical, including furniture, industrial equipment, and mobile storage solutions. This accessory provides reliable performance in demanding environments and is compatible with standard castor mounting configurations.
Accessory
The Plug is an accessory designed for use with castors, offering a lightweight and practical solution for castor applications. Weighing merely 0.01 kg, this component provides minimal additional mass whilst delivering reliable functionality in castor systems. The plug serves as an essential accessory for castor assemblies, engineered to meet the requirements of industrial and commercial applications where precision and durability are paramount. Its compact design and negligible weight make it an ideal choice for installations where weight considerations are critical, ensuring that the overall castor assembly remains efficient and easy to manoeuvre. This accessory integrates seamlessly with standard castor configurations, providing engineers with a dependable component for their mechanical systems and equipment assemblies.
Accessory
The Plug is an accessory designed for castor applications, offering a lightweight solution with a mass of 0.01 kg. This component is engineered to provide reliable performance in castor assemblies, delivering durability and precision in demanding industrial and commercial environments. The minimal weight specification ensures minimal impact on overall system dynamics whilst maintaining structural integrity. Suitable for integration into various castor configurations, this accessory facilitates efficient operation and contributes to the longevity of castor systems through its robust construction and dependable functionality.
Swivel castor with directional lock 250 mm
The Zeta swivel castor with directional lock is a robust industrial mobility solution engineered for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to host equipment. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotation and reliable directional control. The wheel features a 250 mm diameter and is mounted on precision ball bearings, with a PUR casted premium tread material bonded to an aluminium body, delivering exceptional durability and load distribution characteristics. The overall height of the castor assembly is 290 mm, providing appropriate ground clearance for most industrial applications. The load capacity specifications are comprehensive: the castor supports a static load of 1600 kg, whilst dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, allowing engineers to select appropriate operational parameters based on specific application requirements. This combination of precision engineering, heavy-duty construction, and substantial load ratings makes the Zeta castor suitable for high-performance industrial environments requiring both manoeuvrability and reliability.
Swivel castor with directional lock 250 mm
The Zeta swivel castor with directional lock is a robust mobility solution engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to host equipment. The housing comprises very heavy steel sheet construction incorporating two ball races that are either reinforced or stainless, ensuring reliable swivel performance and extended operational life in challenging environments. The wheel features a 250 mm diameter design mounted on a precision ball bearing and is fitted with an elastic tyre that is non-marking and vulcanised, with an aluminium body that balances durability with weight efficiency. The overall height of the castor assembly measures 290 mm, providing appropriate ground clearance for most industrial trolley and equipment applications. The load capacity specifications are rated at 1000 kg static load, whilst the dynamic load capacity varies according to operational speed, supporting 400 kg at 6 km/h or 500 kg at 4 km/h, allowing engineers to select appropriate deployment scenarios based on required mobility and load parameters.
Swivel castor with directional lock 250 mm
The Zeta swivel castor with directional lock is a robust mobility solution engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to host equipment. The housing is constructed from very heavy steel sheet and incorporates two ball races that are either reinforced or stainless, ensuring reliable swivel performance and extended operational life in challenging environments. The wheel features a 250 mm diameter design mounted on a precision ball bearing and is fitted with an elastic tyre in black vulcanized material, delivering excellent grip and durability across varied floor surfaces. The aluminium wheel body contributes to a balanced weight-to-strength ratio whilst maintaining structural integrity. The overall height of the castor assembly is 290 mm, accommodating standard platform and trolley configurations. The castor demonstrates a static load capacity of 1000 kg, whilst the dynamic load capacity varies according to operational speed: 400 kg at 6 km/h or 500 kg at 4 km/h. These specifications make the Zeta castor suitable for applications requiring controlled directional movement with substantial load-bearing capability and reliable performance in high-traffic industrial settings.