- Sākums
- Castors & Wheels
- Castors
- Castors by Bearing Type
-
Roller Bearing
Roller Bearing
Swivel castor 125 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on a roller bearing, stainless configuration, with a diameter of 125 mm for optimal performance across various surfaces. The castor has an overall height of 155 mm, providing appropriate clearance for most applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 125 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and longevity. The wheel diameter measures 125 mm, whilst the overall height of the castor is 155 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various trolley applications.
Swivel castor with total lock 125 mm
Alpha is a swivel castor with total lock, designed for demanding industrial and commercial handling tasks. The fitting is a small rectangular plate, providing a compact and stable mounting interface for the castor assembly. The housing features two ball races in its swivel bearing, which enable smooth and precise rotation, and it is constructed from heavy steel sheet for high structural strength and durability. The wheel has a diameter of 125 mm and runs on a roller bearing, ensuring low rolling resistance and reliable load transfer. Its body is made of polyamide, and the tread is an elastic, non-marking, vulcanised tyre that protects floor surfaces. The overall height of the castor is 155 mm, which defines the required clearance for installation. The castor offers a static load capacity of 500 kg and a dynamic load capacity of 250 kg at a travel speed of 4 km/h. Its versatility makes it suitable for applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 125 mm
The Alpha fixed castor is engineered for demanding industrial applications requiring reliable manoeuvrability and robust performance across diverse operational environments. This castor is equipped with a small rectangular plate fitting, which facilitates straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand the rigorous demands of continuous use in challenging conditions. The wheel assembly features a 125 mm diameter design with a roller bearing that ensures smooth, consistent rotation and extended operational life. The tread is manufactured from elastic tire material that is non-marking and vulcanised, making it particularly suitable for environments where floor protection is essential, such as clean-room facilities and food service operations. The wheel body is composed of polyamide, delivering an optimal balance between strength and weight efficiency. The overall height of the castor measures 155 mm, accommodating integration into various equipment configurations. This castor demonstrates impressive load-bearing capabilities, with a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 100 mm
The Alpha swivel castor is a robust industrial mobility solution engineered for demanding applications across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The castor is fitted with a small rectangular plate that provides secure attachment to equipment and trolleys. The housing is constructed from heavy steel sheet, ensuring exceptional durability and structural integrity, whilst the swivel mechanism incorporates two ball races to enable smooth, reliable rotation and directional control. The wheel features a 100 mm diameter design with a polyamide body and is equipped with a roller bearing for smooth operation. The tread is manufactured from elastic tire material that is non-marking and vulcanised, making it suitable for sensitive environments including clean-room facilities where floor protection is essential. The overall height of the castor measures 128 mm, providing appropriate ground clearance for most industrial applications. The load capacity specifications indicate a static load rating of 320 kg, whilst the dynamic load capacity reaches 160 kg at a maximum operational speed of 4 km/h, making this castor suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Swivel castor 160 mm
The Alpha stainless swivel castor is engineered for demanding industrial applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. This castor features a medium rectangular plate fitting that provides secure and versatile mounting options for various equipment configurations. The housing is constructed from heavy-duty stainless steel, ensuring exceptional corrosion resistance and durability in challenging environments, whilst the swivel mechanism incorporates two ball races to facilitate smooth, reliable rotation and manoeuvrability. The wheel comprises a 160 mm diameter polyamide body with an identical tread material, supported by a stainless steel roller bearing that guarantees long-lasting performance and minimal maintenance requirements. With an overall height of 200 mm, this castor is designed to integrate seamlessly into standard equipment layouts. The load capacity specifications are rated at 800 kg static load and 400 kg dynamic load at a speed of 4 km/h, making it suitable for heavy-duty industrial applications where reliability and strength are paramount. The combination of stainless steel construction throughout the housing and bearing components, coupled with the robust polyamide wheel assembly, ensures superior performance in hygiene-sensitive and corrosive environments.
Fixed castor 80 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation on a wide range of equipment and platforms. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in challenging operational environments. The wheel assembly comprises an 80 mm diameter polyurethane injected tread mounted on a polyamide body, supported by a roller bearing that delivers smooth rotation and reliable performance under continuous use. The castor achieves an overall height of 108 mm, making it suitable for integration into compact and space-constrained designs. With a static load capacity of 300 kg, the Alpha can support substantial stationary loads, whilst its dynamic load capacity of 150 kg at 4 km/h ensures dependable performance during transport and movement operations. This fixed castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology applications, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for diverse industrial and commercial requirements.
Swivel castor with total lock 125 mm
Alpha is a swivel castor with total lock, designed for demanding industrial material handling duties. The fitting is a small rectangular plate, which provides a compact and straightforward means of mounting the castor to the equipment or trolley frame. The housing is manufactured from heavy steel sheet and incorporates a swivel bearing consisting of two ball races, ensuring smooth rotation and stable directional control under load. The wheel has a diameter of 125 mm and runs on a roller bearing, which reduces rolling resistance and supports reliable operation over long service periods. The tread is made from injected polyurethane, offering good wear resistance and floor protection, while the wheel body is constructed from polyamide, combining low weight with high mechanical strength. The overall height of the castor is 155 mm, which should be considered when integrating it into equipment with defined ground clearance requirements. The castor supports a static load capacity of 400 kg and a dynamic load capacity of 200 kg at a speed of 4 km/h. Its versatility makes it suitable for applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment and work benches.
Swivel castor 125 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with an elastic tyre, black, vulcanised tread material, supported by a roller bearing for reliable operation. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm. Load capacity specifications include a dynamic rating of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg. This castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 125 mm
The Alpha is a fixed castor engineered for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and exceptional durability in challenging operational environments. The wheel assembly comprises a 125 mm diameter design mounted on a roller bearing, with an elastic tire in black vulcanized material bonded to a polyamide body, delivering reliable performance across varied surfaces whilst maintaining consistent rolling characteristics. The overall height of the castor measures 155 mm, allowing for precise integration into equipment designs with specific spatial constraints. This fixed castor is rated for a static load capacity of 500 kg, ensuring stability when equipment remains stationary, whilst the dynamic load capacity reaches 250 kg when the castor is in motion at speeds up to 4 km/h. The Alpha castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology applications, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for industrial mobility requirements.
Swivel castor with total lock 200 mm
Alpha is a swivel castor with total lock, designed for demanding industrial and commercial handling tasks. The fitting is a medium rectangular plate, which provides a secure and stable mounting interface to the equipment or trolley structure. The housing features a swivel bearing comprising two ball races, ensuring smooth and precise rotation, and it is manufactured from heavy steel sheet for high robustness and durability. The wheel has a diameter of 200 mm and runs on a roller bearing for low rolling resistance and reliable performance. Its tread is an elastic, non-marking, vulcanised tyre that protects floors during operation, while the wheel body is made from polyamide. The overall height of the castor is 240 mm, allowing it to be integrated into a wide range of product designs. The static load capacity is 800 kg, and the dynamic load capacity is 400 kg at a speed of 4 km/h. The castor is suitable for applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment and work benches.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging operational environments. The wheel assembly comprises a 100 mm diameter design mounted on a roller bearing, with an elastic tyre in black vulcanized material bonded to a polyamide body, delivering reliable performance and extended service life across varied surfaces. The overall height of the castor measures 128 mm, facilitating integration into compact spaces whilst maintaining stability and manoeuvrability. This fixed castor demonstrates exceptional load-bearing capabilities, with a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of heavy-duty steel housing, precision roller bearing, and resilient tyre construction ensures reliable performance in both static and dynamic loading scenarios across diverse industrial sectors.
Swivel castor 100 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by a roller bearing for reliable operation. The wheel diameter measures 100 mm, whilst the overall height of the castor is 128 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg. This castor is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 100 mm
The Alpha stainless is a swivel castor with total lock, engineered for demanding industrial use. Its small rectangular plate fitting provides secure attachment to the equipment. The housing incorporates a swivel bearing with two ball races and is manufactured from heavy stainless steel. The wheel, 100 mm in diameter, features a stainless roller bearing, an injected polyurethane tread and a polyamide body. The overall height of the castor is 128 mm. The static load capacity is 300 kg, while the dynamic load capacity is 150 kg at a speed of 4 km/h. The castor combines robust construction with reliable mobility, making it suitable for environments where hygiene, durability and precise manoeuvrability are essential. Its applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction and transport equipment.
Swivel castor with total lock 100 mm
The Alpha stainless is a swivel castor with total lock, designed for demanding industrial and hygienic environments. The fitting is a small rectangular plate, which provides a compact and secure mounting interface for attaching the castor to the equipment. The housing is manufactured from heavy stainless steel and incorporates a swivel bearing with two ball races, ensuring smooth rotation and stable directional control under load. The wheel has a diameter of 100 mm and features a body made of polyamide, while the tread material is identical with the wheel body, providing consistent wear characteristics and reliable rolling behaviour. The wheel is fitted with a stainless roller bearing that supports low-friction operation and enhances durability. The overall height of the castor is 128 mm, allowing it to be integrated into a range of carts, containers, and equipment frames with defined clearance requirements. The static load capacity is 400 kg, while the dynamic load capacity is 200 kg at a travel speed of 4 km/h. The product is suitable for applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor with total lock 100 mm
Alpha is a swivel castor with total lock, designed for demanding industrial material handling applications. The fitting is a small rectangular plate, which provides a compact and secure mounting interface for attachment to the equipment. The housing is manufactured from heavy steel sheet, offering robust protection and structural rigidity, and it incorporates a swivel bearing with two ball races to ensure smooth, precise rotation under load. The wheel has a diameter of 100 mm and runs on a roller bearing for low-friction movement. Its tread is an elastic tyre, non-marking and vulcanised, which protects floors while absorbing shock, and the wheel body is made of polyamide, combining low weight with good durability. The overall height of the castor is 128 mm. The castor is rated for a static load capacity of 320 kg, while its dynamic load capacity is 160 kg at a speed of 4 km/h. The product is suited to a broad range of sectors, including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection technology, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment and work benches.
Fixed castor 200 mm
The Alpha is a fixed castor designed for demanding industrial applications requiring reliable manoeuvrability and robust construction. This castor is equipped with a medium rectangular plate fitting that ensures secure and versatile mounting to various equipment and platforms. The housing is manufactured from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel features a 200 mm diameter and is constructed with a solid rubber tread in black, mounted on a roller bearing for smooth and efficient rotation. The overall height of the castor measures 240 mm, making it suitable for integration into equipment of varying specifications. The load capacity specifications indicate a static load rating of 410 kg, whilst the dynamic load capacity reaches 205 kg at a speed of 4 km/h, ensuring reliable performance under both stationary and mobile conditions. The Alpha castor is ideally suited for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This comprehensive range of applications demonstrates the versatility and dependability of this industrial castor solution.
Swivel castor 200 mm
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a sheet steel body with solid rubber, black tread material and is equipped with a roller bearing for enhanced durability, measuring 200 mm in diameter. The castor has an overall height of 240 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg. This robust castor is designed for demanding environments including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 125 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, and is equipped with a roller bearing, stainless for optimal performance and corrosion resistance. The wheel diameter measures 125mm, whilst the overall height of the complete assembly is 155mm. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor with total lock 200 mm
The Alpha stainless is a swivel castor with total lock, designed for demanding mobile applications across a range of industrial sectors. The fitting is a medium rectangular plate, which provides a secure and rigid mounting interface for the unit. The housing, made of stainless steel, heavy, incorporates a swivel bearing with two ball races to ensure smooth and precise rotation under load. The wheel has a diameter of 200 mm and uses a roller bearing, stainless, combined with an elastic tire, non-marking, vulcanized tread on a polyamide body. The complete castor has an overall height of 240 mm. Under static conditions it supports a load of 800 kg, while under dynamic conditions at a speed of 4 km/h it supports 400 kg. Typical applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Fixed castor 200 mm
The Alpha stainless is a fixed castor designed for demanding industrial applications, featuring a medium rectangular plate fitting that ensures secure and stable mounting to equipment and transport systems. The housing is constructed from heavy-duty stainless steel, providing exceptional corrosion resistance and durability in challenging environments including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The castor is equipped with a 200 mm diameter wheel featuring a polyamide body combined with an elastic, non-marking vulcanised tread that delivers reliable performance whilst protecting sensitive surfaces from marking or damage. The wheel incorporates a stainless steel roller bearing, ensuring smooth rotation and extended operational life even under continuous use. With an overall height of 240 mm, the castor provides appropriate ground clearance for most industrial applications. The load capacity specifications indicate a static load rating of 800 kg, whilst the dynamic load capacity reaches 400 kg at speeds up to 4 km/h, making this castor suitable for both stationary support and controlled movement of heavy equipment and materials in professional environments.
Swivel castor 100 mm
The Alpha swivel castor is a robust industrial mobility solution engineered for demanding applications requiring reliable directional control and load distribution. The castor is fitted with a small rectangular plate that provides secure attachment to equipment and trolleys across diverse industrial sectors. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotation and extended operational longevity under continuous use. The wheel features a 100 mm diameter design with a solid rubber tread in black, mounted on a sheet steel body and supported by a roller bearing that delivers consistent performance across varied floor surfaces. The overall height of the castor measures 128 mm, making it suitable for integration into compact and space-constrained equipment configurations. The Alpha castor demonstrates impressive load-carrying capabilities with a static load capacity of 140 kg, enabling it to support substantial equipment weight during stationary operations, whilst maintaining a dynamic load capacity of 70 kg when operating at speeds up to 4 km/h. This combination of robust construction, precision bearings, and reliable load performance makes the Alpha castor ideal for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Alpha is a fixed castor engineered for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging operational environments. The wheel assembly comprises a 100 mm diameter design with a solid rubber tread in black, mounted on a roller bearing to facilitate smooth rotation and reliable performance across extended service cycles. The overall height of the castor measures 128 mm, allowing for precise integration into existing equipment designs and spatial constraints. This fixed castor is rated for a static load capacity of 140 kg, ensuring stability when equipment remains stationary, whilst the dynamic load capacity reaches 70 kg when the castor is in motion at speeds up to 4 km/h, making it suitable for controlled movement applications. The Alpha castor is particularly well-suited for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, where reliable castor performance is essential for operational efficiency and safety.
Frequently Asked Questions
Advantages of Roller Bearing Castors
Roller bearings belong to the rolling bearing family, one of the most widely used bearing types in mobility solutions. Unlike plain bearings, which rely on sliding contact, roller bearings feature an inner and outer ring separated by cylindrical rolling elements. This design significantly reduces friction, offering smoother movement and easier start-up under load. With a lower installation height compared to other rolling bearing types, roller bearings provide both a compact design and impressive load-bearing capacity.
TENTE castors with roller bearing offer various benefits:
Low Rolling Resistance – The cylindrical rolling elements between the inner and outer rings significantly reduce friction, making it easier to start moving and maintain momentum under load. This improves energy efficiency and reduces strain on operators.
High Load Capacity – Despite their compact design, roller bearings distribute weight evenly across the rolling elements, allowing them to handle heavy loads reliably without deformation or performance loss.
Long Service Life with Minimal Maintenance – Pre- lubricated with long-term grease, roller bearing castors operate smoothly and consistently under normal conditions without frequent maintenance, ensuring dependable performance over years of use.
Compact Installation Height – Roller bearings have a lower installation height compared to other rolling bearing types, enabling equipment designs with a lower overall profile while still ensuring stability and strength.
Types of Roller Bearing Castors
Roller bearing castors come in a wide range of designs, each optimised for specific operating conditions and performance priorities. At TENTE, we manufacture roller bearing models in various wheel materials, tread hardness levels, and housing configurations to match the demands of different industries. To ensure long-lasting performance under wet and moist conditions, our portfolio also includes castors with stainless steel roller bearings. By selecting the right combination of wheel material and housing design, you can ensure reliable, smooth mobility in your application. Below are some commonly used types of castors with roller bearing.
Roller Bearing Swivel Castors
Roller bearing swivel castors combine the low rolling resistance and high load capacity of a roller bearing wheel with the flexibility of a swivel housing. This allows for smooth movement in multiple directions while maintaining stable, controlled handling of heavy loads. The cylindrical rolling elements inside the bearing reduce friction between the inner and outer rings, making it easier to change direction even under significant weight. These swivel castors are ideal for applications like transport equipment, production and platform trolleys, professional cleaning carts and more. By selecting the right wheel material they can be tailored to suit a wide variety of working environments. With long-term grease lubrication, they offer dependable, low-maintenance performance in both indoor and outdoor applications.
Roller Bearing Steel Castors
Roller bearing castors with steel housings combine the smooth, low-friction movement of a roller bearing with the exceptional strength and stability of a robust steel frame. The steel housing offers outstanding impact resistance, precise load distribution, and a rigid structure that ensures secure wheel positioning even under extreme loads. This makes them highly suitable for demanding industrial environments where reliability and structural strength are critical. One example is our Alpha series, available as both fixed and swivel variants. Alpha can be configured with a housing made of pressed steel, paired with a plate fitting and a total lock. Using an elastic tire with a roller bearing, Alpha is capable of handling loads of up to 400 kg. Another example is our Delta twin series. Equipped with a heavy pressed steel housing and twin polyamide wheels with roller bearings, Delta twin can bear loads of up to 750 kg per castor.
Stainless Steel Roller Bearing Castors
Stainless steel roller bearing castors are designed for environments where both corrosion resistance and smooth rolling performance are essential. The stainless steel housing provides excellent protection against moisture, cleaning agents, and many chemicals, making it ideal for hygiene-critical applications. These castors use stainless steel roller bearings to ensure long-lasting mobility in harsh environments. One example from our portfolio is Zeta stainless. Available as both fixed and swivel castors, it comes with a stainless steel housing, a plate fitting and can be configured with either a total lock or a directional lock. Zeta stainless uses a polyamide wheel with a polyurethane tread, combined with a stainless steel roller bearing. Depending on the size, this configuration can handle loads of up to 500 kg.
Fields of Application for Castors with Roller Bearing
Roller bearing castors are ideally suited for transport equipment and machinery operating at low travel speeds — up to approximately 4 km/h. They provide smooth rolling under heavy loads but are not intended for high-speed use. This makes them an excellent choice for heavy transport equipment, production trolleys, platform trolleys, and professional cleaning carts, where stability, load capacity, and ease of movement matter more than rapid manoeuvring. They are also used in retail and logistics, supporting roll cages, display and store fixtures, and shopping trolleys where compact design, high load capacity, and low rolling resistance are essential.