Scaffolding
Wheel 200 mm
The Elastech wheel is a robust castor wheel body constructed from steel and iron, featuring a 200 mm diameter with a 75 mm wide elastic tyre in black vulcanised material. This wheel is engineered to support a static load capacity of 1000 kg, whilst delivering dynamic load capacities of 500 kg at 6 km/h and 600 kg at 4 km/h, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 32 mm wide elastic tire in non-marking, vulcanised material that ensures superior grip and floor protection. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance across diverse operational environments including AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, accommodating standard castor mounting configurations. Load capacity specifications indicate a static load rating of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making this wheel suitable for both stationary support and mobile applications requiring sustained performance under substantial weight.
Wheel 150 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 150 mm diameter with a 32 mm wide elastic tire, non-marking, vulcanised tread that ensures optimal grip and floor protection across diverse environments. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance and extended service life. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, facilitating straightforward integration into existing castor assemblies. This wheel demonstrates a static load capacity of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, black tread measuring 37 mm in width, delivering reliable performance across varied surfaces. The wheel has an overall diameter of 125 mm with a hub length of 48 mm and accommodates an axle hole diameter of 12 mm. Equipped with a roller bearing for smooth operation, the Puretech wheel supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring dependable load-bearing capability.
Wheel 100 mm
The Puretech wheel is a precision-engineered castor component manufactured from polypropylene with a solid rubber, non-marking tread, designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 100 mm with a tread width of 35 mm, whilst the hub length measures 44.4 mm and accommodates a 12 mm axle hole diameter. Equipped with a roller bearing for smooth operation, this wheel delivers a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance and durability in both stationary and mobile castor installations.
Wheel 200 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, ceramic and glass production, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 200 mm with a tread width of 45 mm composed of foamed polyurethane, providing excellent grip and shock absorption. The wheel body is manufactured from polypropylene and is supported by a precision ball bearing for smooth, reliable rotation. The hub length measures 53 mm, and the axle hole diameter is 8 mm, facilitating straightforward integration into standard castor assemblies. The wheel demonstrates a static load capacity of 140 kg and a dynamic load capacity of 70 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring robust performance and durability in challenging industrial environments.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber black tread measuring 37 mm in width, delivering reliable performance across varied surfaces. The wheel has an overall diameter of 125 mm with a hub length of 58 mm and accommodates an axle hole diameter of 15 mm. Equipped with a roller bearing for smooth operation, the Puretech wheel is rated for a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring dependable load support and durability.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 125 mm with a tread width of 37 mm and is constructed from solid rubber with non-marking properties to protect floor surfaces. The hub length measures 58 mm, and the wheel is mounted on a 15 mm diameter axle hole, accommodating a roller bearing for smooth operation. The wheel demonstrates a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance under moderate to heavy loads. The wheel body is manufactured from polypropylene, providing durability and resistance to wear whilst maintaining lightweight characteristics essential for castor applications.
Wheel 160 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The wheel features a diameter of 160 mm with a tread width of 50 mm, constructed from elastic tire material that is non-marking and vulcanised for durability and floor protection. The hub length measures 60 mm, whilst the axle hole diameter is 20 mm, accommodating standard castor fittings. The wheel is mounted on a precision ball bearing and features an aluminium body for lightweight strength. Static load capacity reaches 700 kg, whilst dynamic load capacity is rated at 280 kg at 6 km/h or 350 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and smooth operation.
Wheel 125 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The wheel features a diameter of 125 mm with a tread width of 50 mm, constructed from elastic tire material that is non-marking and vulcanised for durability and floor protection. The hub length measures 60 mm, whilst the axle hole diameter is 25 mm, accommodating standard castor fittings. The wheel is mounted on a precision ball bearing and features an aluminium body for lightweight strength. Load capacity specifications include a static load rating of 600 kg, with dynamic load ratings of 240 kg at 6 km/h and 300 kg at 4 km/h, making this wheel suitable for both stationary and mobile applications requiring reliable performance and consistent load handling across diverse industrial environments.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 40 mm wide elastic tire in black vulcanized material mounted on a polyamide body. The wheel incorporates a roller bearing for smooth operation and is designed with a hub length of 58 mm and an axle hole diameter of 15 mm to ensure compatibility with standard castor assemblies. This wheel delivers a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a diameter of 125 mm with a tread width of 40 mm and a hub length of 58 mm. The wheel is constructed from polyamide with an elastic tire, non-marking, vulcanized tread that ensures superior grip and floor protection across diverse environments. The axle accommodates a hole diameter of 15 mm and incorporates a roller bearing for smooth, reliable rotation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a polyamide body with a 100 mm diameter and a 34 mm wide elastic tire, non-marking, vulcanised tread that ensures reliable performance across diverse environments. The wheel incorporates a precision ball bearing mounted within a 45 mm hub length, with an 8.3 mm axle hole diameter for secure installation. Designed to support a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, this wheel is ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches, making it a versatile solution for applications requiring robust, non-marking wheel performance.
Wheel 75 mm
The Puretech wheel is a 75 mm diameter castor wheel manufactured from polypropylene with a solid rubber, non-marking tread measuring 25 mm in width. The wheel features a hub length of 26.5 mm and is equipped with a plain bearing, accommodating an 8 mm diameter axle hole for secure mounting. This wheel is designed to support a static load capacity of 120 kg and a dynamic load capacity of 60 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The combination of its robust polypropylene construction and non-marking rubber tread ensures reliable performance whilst protecting floor surfaces in demanding industrial and commercial environments.
Wheel 150 mm
The Puretech wheel is a precision castor component manufactured from polypropylene with a solid rubber, non-marking tread measuring 32 mm in width. This wheel features a diameter of 150 mm and incorporates a precision ball bearing for smooth operation. The hub length measures 36.5 mm, with an axle hole diameter of 8.3 mm to accommodate standard castor fittings. The wheel demonstrates a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for a diverse range of applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread measuring 40 mm in width. The wheel has an overall diameter of 160 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor assemblies. Equipped with a precision ball bearing for smooth operation, this wheel delivers a static load capacity of 700 kg, whilst maintaining dynamic load capacities of 300 kg at 6 km/h and 350 kg at 4 km/h. The Maxtech wheel is ideally suited for airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment, making it a versatile solution for diverse industrial environments requiring reliable mobility and durability.
Wheel 300 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 300 mm diameter with a 55 mm wide elastic tire, non-marking, vulcanized tread that ensures optimal grip and floor protection. The wheel is constructed with an aluminium body and incorporates a precision ball bearing for smooth, reliable rotation, whilst the hub measures 60 mm in length and accommodates a 25 mm axle hole diameter. This wheel delivers exceptional load-bearing capabilities, with a static load capacity of 1200 kg, and dynamic load capacities of 480 kg at 6 km/h or 600 kg at 4 km/h, making it suitable for a diverse range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 260 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. With an overall diameter of 260 mm and a tread width of 75 mm, this wheel features a hub length of 74 mm and accommodates a 20 mm axle hole diameter, ensuring compatibility with standard castor assemblies. The wheel is equipped with a roller bearing for smooth operation and reliable performance across extended service periods. The tread material provides excellent grip and durability whilst minimising noise during operation. This wheel is rated for a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for a diverse range of applications including airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment. The robust construction and reliable bearing system ensure consistent performance in both light and moderately demanding industrial environments.
Wheel 260 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. This wheel features a diameter of 260 mm with a tread width of 75 mm and a hub length of 74 mm, accommodating an axle hole diameter of 25 mm. The wheel is equipped with a roller bearing for smooth operation and reliable performance across diverse environments including airport equipment, automotive original equipment manufacturing, ceramic and glass production facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment. The static load capacity reaches 150 kg, whilst the dynamic load capacity is rated at 75 kg when operating at speeds up to 3 km/h, making this wheel suitable for both stationary and mobile applications requiring dependable load-bearing performance in industrial settings.
Wheel 389 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. This wheel features a diameter of 389 mm with a tread width of 85 mm and a hub length of 74 mm, accommodating an axle hole diameter of 20 mm. The wheel is equipped with a roller bearing for smooth operation and reliable performance across extended service cycles. With a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, the Maxtech wheel is ideally suited for use in airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Wheel 389 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. This wheel features a diameter of 389 mm with a tread width of 85 mm and a hub length of 74 mm, accommodating an axle hole diameter of 25 mm. The wheel is equipped with a roller bearing for smooth operation and demonstrates robust load-carrying capabilities, supporting a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h. The Maxtech wheel is ideally suited for use across diverse sectors including airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment, making it a versatile solution for industrial mobility requirements.
Wheel 80 mm
The Puretech wheel is a castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 80 mm with a tread width of 30 mm composed of solid rubber in black, providing reliable grip and durability. The hub length measures 44.4 mm, whilst the axle incorporates a 12 mm hole diameter for secure mounting. The wheel body is constructed from sheet steel and is equipped with a roller bearing for smooth operation. The Puretech wheel demonstrates a static load capacity of 140 kg and a dynamic load capacity of 70 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile castor applications requiring robust performance and dependable load support.
Wheel 250 mm
The Puretech wheel is a castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 250 mm with a tread width of 50 mm composed of solid rubber in black, providing excellent grip and durability. The hub length measures 58 mm, whilst the axle hole diameter is 20.1 mm, accommodating standard castor fittings. The wheel body is manufactured from polypropylene and is supported by a plain bearing for smooth operation. The static load capacity reaches 500 kg, whilst the dynamic load capacity is rated at 250 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and consistent load handling.