- Sākums
- Castors & Wheels
- Motorised Systems
-
Integral Assist
Integral Assist
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. Featuring a 150 mm diameter wheel constructed from premium PUR casted material, this castor delivers exceptional durability and smooth rolling performance across diverse healthcare environments. The robust steel and iron body construction ensures longevity and dependable load-bearing capacity in demanding clinical settings. The fitting incorporates a stem with cam hole for profile bars in short version, enabling straightforward integration into existing equipment frameworks. This castor is ideally suited for deployment across anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators within hospitals, nursing homes and retirement facilities. The swivel castor design with comprehensive locking mechanisms provides enhanced safety and directional control, making it an essential component for mobile medical equipment requiring precision positioning and secure stationary placement during clinical procedures.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, engineered for demanding healthcare and mobility applications. Featuring a robust steel and iron body construction, this castor is equipped with a 150 mm diameter wheel finished in premium PUR cast material, ensuring durability and smooth operation across various floor surfaces. The fitting incorporates a stem with cam hole for profile bars in short version configuration, enabling straightforward integration into existing equipment frameworks. This castor is specifically designed for use in hospitals, nursing and retirement homes, and is ideally suited for anesthesia carts, medication carts, nursing carts, dialysis carts, stretchers, ventilators, hospital beds, ultrasound equipment, and imaging systems including C-Arms, CT scanners, MRI and X-Ray installations. The locking mechanism provides enhanced stability and directional control, making it an essential component for electromobility solutions requiring reliable manoeuvrability and secure positioning in clinical environments.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. Featuring a 150 mm diameter wheel constructed from PUR casted premium material, this castor delivers superior durability and performance across demanding healthcare environments. The steel and iron body construction ensures robust load-bearing capacity and longevity in high-traffic settings such as hospitals, nursing and retirement homes. The stem incorporates a cam hole for profile bars in short version configuration, enabling seamless integration with existing equipment frameworks. This castor is ideally suited for deployment on anesthesia carts, medication carts, nursing carts, dialysis carts, hospital beds, stretchers, and specialised medical equipment including C-arms, CT scanners, MRI systems, X-ray units, ultrasound machines, ventilators and computers on wheels. The locking mechanism provides enhanced safety and control during critical procedures, whilst the premium wheel material ensures smooth, quiet operation and extended service life in clinical environments.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. This castor features a 150 mm diameter wheel constructed from premium PUR casted material, ensuring superior durability and performance across demanding healthcare environments. The steel and iron body construction provides robust structural integrity, whilst the stem with cam hole for profile bars in short version enables straightforward integration into existing equipment frameworks. Designed for deployment across diverse medical settings including hospitals, nursing and retirement homes, this castor is ideally suited for use on anesthesia carts, medication carts, nursing carts, computer workstations on wheels, dialysis equipment, hospital beds, stretchers, and diagnostic imaging systems such as C-Arms, CT scanners, MRI units and X-Ray apparatus. The advanced locking mechanism ensures secure positioning when required, whilst maintaining smooth operational mobility during routine clinical procedures and patient transport scenarios.
Swivel castor with central, total or directional lock 150 mm
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. This castor features a 150 mm diameter wheel constructed from PUR casted premium material, ensuring superior durability and smooth operation across diverse healthcare environments. The steel and iron body material provides robust structural integrity, whilst the stem with cam hole for profile bars in short version enables straightforward integration into existing equipment frameworks. Designed for deployment across hospitals, nursing and retirement homes, the Integral assist is ideally suited for use on anesthesia carts, medication carts, nursing carts, dialysis carts, stretchers, hospital beds, ventilators, ultrasound equipment, computers on wheels, and imaging systems including C-Arms, CT scanners, MRI and X-Ray apparatus. The locking mechanism ensures secure positioning when required, whilst the premium wheel material minimises noise and vibration during transport, making this castor an essential component for modern healthcare mobility solutions demanding both performance and reliability.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. Featuring a 150 mm diameter wheel constructed from PUR casted premium material, this castor delivers superior durability and performance across demanding healthcare environments. The steel and iron body construction ensures robust structural integrity, whilst the stem with cam hole for profile bars in short version configuration enables straightforward installation onto existing equipment frames. This castor is ideally suited for use on anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators deployed throughout hospitals, nursing homes and retirement facilities. The advanced locking mechanism provides enhanced safety and control, preventing unwanted movement during critical medical procedures whilst maintaining smooth operational capability when mobility is required.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. This castor features a 150 mm diameter wheel constructed from PUR casted premium material, ensuring superior durability and smooth operation across various healthcare environments. The steel and iron body material provides robust structural integrity and longevity, whilst the stem with cam hole for profile bars in short version enables straightforward integration into existing equipment frameworks. Designed for deployment in hospitals, nursing and retirement homes, this castor is ideally suited for use on anesthesia carts, medication carts, nursing carts, stretchers, hospital beds, ventilators, dialysis carts, ultrasound equipment, and imaging systems including C-Arms, CT scanners, MRI and X-Ray units, as well as computers on wheels. The combination of premium wheel material and reinforced body construction ensures consistent performance in demanding medical environments where precision, safety and reliability are paramount requirements.
Frequently Asked Questions
What is Integral assist?
Our Integral assist is a motorised castor that adds powered push, precise steering and safe braking to hospital and care beds. Integral assist is also sold as a complete WeAssist™ system. WeAssist™ is a joint trademark of LINAK and TENTE. The system consists of several components. The castors, Integral and Integral assist, are provided by TENTE. The battery and control unit are provided by LINAK.
What is WeAssist™?
WeAssist is an innovative mobility solution that allows nurses to move a hospital bed from A to B noticeably easier without the help of a second person. The system registers the impulses that the user gives with their hands on the bed and provides the necessary support for almost every driving manoeuvre thanks to intelligent software and the TENTE Integral Assist castor. Basically, similar to an e-bike:
The nurse starts a movement – and WeAssist provides the appropriate support. The mobility solution makes it easier to drive off and slow down. It helps you drive straights and makes it easier to manoeuvre corners. It is also a boost if the nurse wants to cope with a gradient. On gradients, it takes out the speed and absorbs the heavy weight of the bed. In other words: Whenever help is needed, it offers exactly the support that a second person would provide in bed and patient transport.
Another decisive plus: The nurse simply stands by the bed and gets started. Prior knowledge or introductory training? Not needed! The operation is completely intuitive. True to the motto: Easy going.
What benefits does WeAssist™ offer?
Intuitive operation - No training, no barriers: WeAssist™ is instantly understandable
The WeAssist™ system impresses with its completely intuitive operation. Caregivers can get started right away without prior instruction – the system automatically detects movement impulses and supports every maneuver.
More time for patient-oriented activities - Improved care for patients
Thanks to WeAssist™, caregivers don’t have to spend most of their time on manoeuvring the hospital beds. This way, patients get more attention – and the rest they need so urgently.
More time for patient-oriented activities
Thanks to WeAssist™, caregivers don’t have to spend most of their time on manoeuvring the hospital beds. This way, patients get more attention – and the rest they need so urgently.
Reduction of physical stress - WeAssist™ improves ergonomics
Thanks to the support of the WeAssist™ system, moving a hospital bed goes easy on your muscles and joints. The mobility solution prevents incorrect posture and enables patient transport that is gentle on the back and saves energy.
Optimised work processes - Maximizes resource efficiency
More than just a technical tool, WeAssist™ is a strategic contribution to relieving the burden on caregivers, increasing efficiency and saving costs.
Easy retrofitting & reduced costs - Integrate into existing beds
The WeAssist™ system consists of three elements that can be easily and cost-effectively integrated into existing bed systems: the LINAK control unit, the TENTE Integral assist castor and the LINAK Li-Ion battery with integrated charger.
Experience WeAssist™ live and in colour!
Ready to improve working conditions for healthcare professionals? Would you prefer us to visit you directly on site? No problem: Whether in your production, hospital or nursing facility, our experts will visit you and bring our mobility solution with them. This gives you the opportunity to experience WeAssist live in your usual working environment.
Alternatively, we would like to invite you to take a closer look at WeAssist with us at the TENTE Campus in Wermelskirchen, Germany. Here you will find a challenging course that allows you to play through a wide variety of driving situations with our ground-breaking mobility solutions – from manoeuvring in bends to mastering uphill and downhill gradients.
Sounds interesting? Get in touch with our experts now!
WeAssist™ was created for strict hygiene standards
Hygiene plays a decisive role in hospital castors. Our castors and wheels therefore meet the strictest hygiene standards without compromise. The WeAssist system has been specially developed for frequent cleaning in car washes. Of course, we support our healthcare customers with a wide range of other mobility solutions that offer long-term washability, extreme durability and traceless movement.
To effectively prevent rust and corrosion, all metal components of our permanently washable castors and wheels are made of stainless steel. In addition, many of our developments rely on hydrolysis-resistant materials that maintain their properties and function even after prolonged exposure to water and, thanks to their excellent properties, help to reduce the formation of potentially harmful bacteria, viruses, fungi and other pathological germs.
Another solution from our portfolio to help maintain hygiene standards: non-marking wheels with reduced abrasion. They leave less residue on floors and are an important building block to avoid cross-contamination between different areas.
WeAssist™ won the Red Dot Award for product design 2025
Our pioneering spirit and our courage to change have been rewarded: With WeAssist, we have developed an innovative castor system that sets new standards in bed and patient transport – and has now been distinguished!
The Red Dot design Award is one of the world’s most important design competitions. In the Product Design category, the best industrially manufactured products are chosen every year.
And in 2025, WeAssist joined the club! First presented to a broad audience at MEDICA in Düsseldorf at the end of 2024, our mobility solution is already on its way to becoming a great success.