- Sākums
- Castors & Wheels
- Wheels
- Wheels by Load Capacity
-
Suure koormusvõimega | 500–1 500 kg
Suure koormusvõimega | 500–1 500 kg
Wheel 85 mm
The Novatech wheel is a castor wheel body with an overall diameter of 85 mm and a tread width of 75 mm, featuring a soft polypropylene tread material for enhanced grip and durability. This wheel is engineered to support a static load capacity of 1400 kg, whilst maintaining a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance under substantial loads.
Wheel 85 mm
The Novatech wheel is a castor wheel body featuring an 85 mm diameter with a 90 mm tread width constructed from soft polypropylene material. This wheel is engineered to support a static load capacity of 1600 kg, whilst maintaining dynamic load capacities of 640 kg at 6 km/h and 800 kg at 4 km/h, making it suitable for various industrial and commercial applications requiring reliable load-bearing performance across different operational speeds.
Wheel 75 mm
The Novatech wheel is a castor wheel body with a diameter of 75 mm, featuring a tread width of 50 mm constructed from soft polypropylene material. This wheel is engineered to support a static load capacity of 1000 kg and a dynamic load capacity of 500 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and durability.
Wheel 75 mm
The Novatech wheel is a castor wheel body with a diameter of 75 mm, featuring a tread width of 60 mm constructed from polypropylene soft material. This wheel is engineered to support a static load capacity of 1100 kg and a dynamic load capacity of 550 kg at a speed of 3 km/h, making it suitable for applications requiring reliable load-bearing performance in both stationary and mobile configurations.
Wheel 75 mm
The Novatech wheel is a castor wheel body with a diameter of 75 mm and a tread width of 80 mm, featuring a soft polypropylene tread material designed for smooth operation and durability. This wheel is engineered to support a static load capacity of 1400 kg, making it suitable for heavy-duty applications, whilst maintaining a dynamic load capacity of 700 kg at speeds up to 3 km/h. The combination of robust load-bearing capability and precision dimensions ensures reliable performance in demanding industrial and commercial environments where consistent mobility and stability are essential requirements.
Wheel 78 mm
The Novatech wheel is a castor wheel body with a diameter of 78 mm and a tread width of 78 mm, featuring a soft polypropylene tread material. This wheel is engineered to support a static load capacity of 1400 kg and offers dynamic load capacities of 840 kg at speeds up to 6 km/h or 700 kg at speeds up to 4 km/h, making it suitable for various industrial and commercial applications requiring reliable load-bearing performance.
Wheel 80 mm
The Novatech wheel is an 80 mm diameter castor wheel body featuring a 62 mm wide tread manufactured from soft polypropylene. This wheel is engineered to support a static load capacity of 1200 kg, whilst maintaining a dynamic load capacity of 600 kg at speeds up to 3 km/h. The combination of its compact dimensions and robust load-bearing capabilities makes it suitable for demanding industrial and commercial applications requiring reliable castor performance.
Wheel 80 mm
The Novatech wheel is a castor wheel body featuring an 80 mm diameter with a tread width of 75 mm constructed from soft polypropylene material. This wheel is engineered to support a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable load-bearing performance and durability.
Wheel 82 mm
The Novatech wheel is a castor wheel body with a diameter of 82 mm and a tread width of 62 mm, featuring a soft polypropylene tread material designed for smooth operation. This wheel is engineered to support a static load capacity of 1200 kg, making it suitable for heavy-duty applications, whilst maintaining a dynamic load capacity of 600 kg at speeds up to 3 km/h. The combination of robust load-bearing capabilities and precision dimensions ensures reliable performance in demanding industrial and commercial environments.
Wheel 82 mm
The Novatech wheel is a castor wheel body with a diameter of 82 mm and a tread width of 68 mm, featuring a soft polypropylene tread material designed for smooth operation. This wheel is engineered to support a static load capacity of 1400 kg, whilst maintaining a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance under substantial loading conditions.
Wheel 82 mm
The Novatech wheel is a castor wheel body featuring an 82 mm diameter with a 100 mm tread width constructed from soft polypropylene material. This wheel is engineered to support a static load capacity of 1600 kg, whilst maintaining a dynamic load capacity of 800 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and durability.
Wheel 85 mm
The Novatech wheel is a castor wheel body with an overall diameter of 85 mm and a tread width of 55 mm, featuring a soft polypropylene tread material designed for smooth operation. This wheel is engineered to support a static load capacity of 1100 kg, whilst maintaining a dynamic load capacity of 550 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance under substantial loads.
Wheel 85 mm
The Novatech wheel is a castor wheel body with a diameter of 85 mm and a tread width of 80 mm, featuring a soft polypropylene tread material for enhanced grip and durability. This wheel is engineered to support a static load capacity of 1600 kg, making it suitable for heavy-duty applications, whilst maintaining a dynamic load capacity of 800 kg at a maximum speed of 3 km/h. The combination of robust construction and high load-bearing capability makes this wheel ideal for industrial and commercial castor applications requiring reliable performance under substantial weight.
Wheel 100 mm
The Novatech wheel is a castor wheel body designed for demanding industrial applications, featuring a diameter of 100 mm with a tread width of 40 mm constructed from soft polypropylene material. This wheel body delivers a static load capacity of 1000 kg, ensuring robust performance under stationary loads, whilst maintaining a dynamic load capacity of 500 kg at operational speeds up to 3 km/h. The combination of its compact dimensions and substantial load-bearing capabilities makes this wheel body suitable for heavy-duty mobile equipment and material handling systems requiring reliable performance across varied operational conditions.
Wheel 82 mm
The Novatech wheel is a castor wheel body engineered for demanding industrial applications, featuring a diameter of 82 mm and a tread width of 96 mm constructed from soft polypropylene material. This wheel body is designed to support a static load capacity of 1500 kg, whilst maintaining a dynamic load capacity of 750 kg at operational speeds up to 3 km/h, making it suitable for heavy-duty material handling and transport equipment requiring reliable performance under substantial loading conditions.
Wheel 200 mm
The Elastech wheel is a robust castor wheel body constructed from steel and iron, featuring a 200 mm diameter with a 75 mm wide elastic tyre in black vulcanised material. This wheel is engineered to support a static load capacity of 1000 kg, whilst delivering dynamic load capacities of 500 kg at 6 km/h and 600 kg at 4 km/h, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches.
Wheel 200 mm
The Duratech Wheel is a precision castor wheel manufactured from polyamide, featuring a diameter of 200 mm with a tread width of 50 mm that is identical with the wheel body material. The hub measures 60 mm in length, and the axle accommodates a hole diameter of 20.1 mm, designed to integrate seamlessly with standard castor assemblies. Equipped with a precision ball bearing for smooth operation, this wheel delivers exceptional performance across diverse industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment. The wheel supports a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at 4 km/h, making it suitable for demanding operational environments requiring reliable load-bearing performance and durability.
Wheel 82 mm
The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with an 82 mm diameter and an 88 mm tread width, featuring a 90 mm hub length and a 20 mm axle hole diameter. This wheel is equipped with a precision ball bearing and is designed to accommodate a static load capacity of 1800 kg, whilst maintaining a dynamic load capacity of 900 kg at speeds up to 3 km/h. The tread material is identical with the wheel body, ensuring consistent performance and durability. The Duratech wheel is suitable for a wide range of industrial applications, including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment.
Wheel 150 mm
The Novatech wheel is a precision-engineered castor component featuring a 150 mm diameter with a 50 mm wide tread manufactured from PUR casted premium material, designed to deliver exceptional performance across diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel incorporates an aluminium body with a precision ball bearing for smooth operation, whilst the hub measures 60 mm in length and accommodates a 20 mm axle hole diameter. Load capacity specifications include a static rating of 1000 kg, complemented by dynamic load ratings of 400 kg at 6 km/h and 500 kg at 4 km/h, ensuring reliable performance across demanding operational environments.
Wheel 150 mm
The Novatech wheel is a precision-engineered castor component featuring a 150 mm diameter with a 50 mm wide tread manufactured from PUR casted premium material, supported by an aluminium body and precision ball bearing for optimal performance. The wheel accommodates a 25 mm axle hole diameter and features a 60 mm hub length, providing robust integration into castor assemblies. With a static load capacity of 1000 kg, the wheel delivers dynamic load ratings of 400 kg at 6 km/h and 500 kg at 4 km/h, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 250 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a PUR casted premium tread measuring 50 mm in width. This wheel features a diameter of 250 mm with a hub length of 62 mm and an axle hole diameter of 25 mm, accommodating standard castor installations. The wheel is equipped with a precision ball bearing for smooth operation and demonstrates exceptional load-carrying capabilities, supporting a static load capacity of 2880 kg. Dynamic load performance varies according to operational speed, with a capacity of 1200 kg at 6 km/h and 1440 kg at 4 km/h. The Novatech wheel is specifically designed for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM requirements, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, making it an ideal solution for industrial and commercial castor applications requiring reliable performance and substantial load support.
Wheel 82 mm
The Novatech wheel is a precision-engineered castor component featuring an 82 mm diameter with a 70 mm wide tread manufactured from PUR casted premium material, designed to deliver superior performance across demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel incorporates a steel and iron body with a sealed precision ball bearing for reliable operation, whilst the hub measures 75 mm in length and accommodates an axle hole diameter of 17 mm. Load capacity specifications include a static rating of 1400 kg and a dynamic rating of 700 kg at 3 km/h, ensuring robust performance in both stationary and mobile applications.
Wheel 140 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a PUR casted premium tread measuring 60 mm in width. This wheel features a diameter of 140 mm and a hub length of 65 mm, with a 12 mm axle hole diameter designed for secure mounting. The wheel is equipped with a sealed precision ball bearing to ensure smooth operation and longevity across demanding applications. It delivers a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it suitable for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment.
Frequently Asked Questions
Advantages of Heavy Duty Castor Wheels
Heavy duty wheels are engineered for demanding applications where each wheel must reliably support between 500 kg and 1,500 kg while still rolling smoothly and stably. Our wheels are built with reinforced materials and robust components, ensuring long-lasting performance even in the toughest environments. Performance depends on the full system, so the wheel should be paired with a suitably rated castor housing, the right bearing, and a hub/axle concept that matches your individual duty cycle and floor conditions. TENTE heavy duty castor wheels provide a variety of key advantages:
High Load Capacity – Wheel body, hubs, and tread materials are designed to carry substantial weights without excessive deformation, keeping the wheel round under static and dynamic loads. Correct pairing with the housing secures the final permissible load and lateral stability of the assembly.
Stable Movement – Optimised tread geometry and high-quality bearings lower starting and rolling resistance, so heavy loads can be moved with less push/pull effort. Selecting a wider tread and the appropriate wheel diameter improves straight-line stability and minimises vibration on longer runs.
Increased Durability – Hard-wearing treads and robust centres resist abrasion, cut/tear, and impact. This extends service life on rough floors, at thresholds, and in stop-start workflows.
Optimised Lifecycle Value – Options with sealed or protected bearings, temperature-appropriate greases, and corrosion-resistant components help maintain performance between maintenance intervals. The combination of long wear life and lower ergonomic effort translates into a stable total cost of ownership.
Types of Heavy Duty Wheels
Heavy duty castor wheels are available in a wide range of designs to meet different load requirements, floor conditions, and other environmental demands. Whether your priority is noise reduction, abrasion resistance, electrical discharge protection, or washability, there is a configuration to match. By selecting the right combination of wheel material, wheel size, bearing type, and the type of housing to pair the heavy duty wheel with, you can optimise both performance and service life for your specific application. Below are some of the commonly used types of heavy duty castor wheels and their key advantages:
Small Heavy Duty Castor Wheels
When installation space is tight but loads are substantial, low profile heavy duty castor wheels deliver impressive capacity with minimal overall height. TENTE TOP heavy duty polyamide wheels pair a rigid polyamide wheel body and tread, with precision ball bearings and a temperature range of –40 to +80 °C. Typical capacities reach 600 kg at Ø80 mm, 720 kg at Ø100 mm, and 840 kg at Ø125 mm per wheel, making them ideal where low-build solutions must still carry serious weight. These wheels are also available in larger wheel diameters, if required for applications that provide more installation space. Pairing with a suitably rated housing secures the final permissible load and lateral stability for the application.
Heavy Duty Rubber Castor Wheels
Heavy duty rubber castor wheels are chosen when shock damping and floor protection are as important as load rating. With cast-iron or steel centres and vulcanised elastic tyres or solid rubber treads, they combine compliant rolling with industrial durability. TENTE FVP wheels (cast-iron centre, 67 Shore A solid rubber) offer capacities of 600 kg at Ø200 mm, 810 kg at Ø250 mm, and up to 960 kg at Ø300 mm. For pressed steel centres and a vulcanised elastic-tyre tread paired with a precision ball bearing, the SEP series provides up to 600 kg at Ø200 mm. Select diameter and centre construction to balance carrying capacity, vibration behaviour, and service life – then pair with a matching housing for the required assembly rating.
Heavy Duty Polyurethane Wheels
Heavy duty polyurethane wheels deliver very low rolling resistance and high wear resistance under sustained loads – well suited to long runs, repeated start–stop cycles, and smooth industrial floors. TENTE FCP/ICP Ultratech wheel ranges combine cast-iron or aluminium centres with premium casted polyurethane. Representative capacities are 800 kg per wheel at Ø160–200 mm, with versions tailored for higher speeds up to 16 km/h. The right combination of wheel diameter, tread profile, and bearing precision – together with a housing rated for the duty cycle – ensures predictable handling and a long service interval even in demanding use.
Fields of Application for Heavy Duty Wheels
Heavy duty castor wheels are used in a wide range of industries, where durable mobility and high load capacities are integral. Our wheels combine reliable support with precision and flexibility to sustain even the most complex challenges and toughest environments. Heavy duty wheels are essential in industrial settings. Warehouse and logistics centres use them for transportation and storage of heavy objects using applications like pallet trolleys, roll cages, heavy-duty shelving units, and more, this way ensuring goods are handled efficiently. In medical and laboratory environments they support large devices, diagnostic equipment, sterilisation units, and mobile workstations that demand precise manoeuvring and hygiene-compatible builds. Retail and commercial spaces use them, for example, beneath heavy display units and movable counters where safe repositioning and floor care are essential. On construction sites and outdoor applications, heavy duty wheels carry mobile scaffolding, tool carts, and transport platforms over tougher surfaces and higher shock loads.