- Sākums
- Castors & Wheels
- Accessories
-
Sockets for Castor Mounting
Sockets for Castor Mounting
Accessory
The Socket is a synthetic accessory designed for castor applications, featuring a square socket fitting that accommodates an 18 mm diameter bolt. This lightweight component weighs only 0.01 kg and measures 36 mm in overall height, making it suitable for compact installations. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, providing reliable performance in both stationary and mobile applications. Its synthetic construction ensures durability and resistance to corrosion, making it an ideal choice for demanding industrial and commercial environments.
Accessory
The Bushing is an accessory designed as a reducing bushing with a round fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 18 mm, providing a standardised interface for reliable assembly and installation. With a lightweight construction weighing only 0.03 kg, the bushing offers minimal mass addition whilst maintaining structural integrity and performance characteristics essential for castor systems. The reducing bushing design enables smooth transitions between different component sizes, ensuring compatibility across various castor configurations and supporting efficient mechanical integration in industrial and commercial mobility solutions.
Accessory
The Bushing is an accessory designed as a reducing bushing with a round fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 22 mm and is constructed to provide reliable performance in demanding industrial environments. With a lightweight design weighing only 0.01 kg, the bushing offers minimal mass contribution whilst maintaining structural integrity and durability. The reducing bushing configuration enables seamless adaptation between different component sizes, making it an essential accessory for castor assemblies requiring flexible coupling solutions and precise dimensional compatibility.
Accessory
The Socket is a synthetic accessory designed as a round socket fitting for castor applications, featuring an overall height of 3 mm and constructed from durable synthetic material. This component accommodates an 8 mm diameter bolt for secure installation and offers a static load capacity of 40 kg, with a dynamic load capacity of 20 kg at speeds up to 3 km/h, making it suitable for light to medium-duty castor assemblies. The product weighs negligibly at 0 kg and is engineered to provide reliable performance in standard castor mounting configurations.
Accessory
The Bushing is an accessory designed as a reducing bushing with a round fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 18 mm, providing a standardised interface for reliable assembly and installation. With a lightweight construction weighing only 0.01 kg, the bushing offers minimal mass contribution to the overall system whilst maintaining structural integrity. The reducing bushing design enables smooth transitions between different component sizes, making it an essential accessory for adapting castor assemblies to various mounting configurations and load requirements.
Accessory
The Socket is a synthetic accessory designed for castor applications, featuring a round synthetic socket fitting that accommodates a 20 mm diameter bolt. This lightweight component weighs 0.01 kg and measures 36 mm in overall height, making it suitable for compact installations. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, providing reliable performance in both stationary and mobile applications. Its durable synthetic construction ensures resistance to wear and corrosion, making it an ideal choice for demanding industrial and commercial environments.
Accessory
The Socket is an accessory designed for castor applications, featuring a synthetic socket with a round fitting type. This component has an overall height of 36 mm and accommodates a bolt diameter of 14 mm. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h, making it suitable for moderate-duty applications. With a weight of 0 kg, this lightweight accessory integrates seamlessly into castor assemblies whilst maintaining robust structural integrity for reliable performance in industrial and commercial environments.
Accessory
The Socket is an accessory designed for castor applications, featuring a synthetic socket with a round fitting type. This component has an overall height of 36 mm and accommodates a bolt diameter of 15 mm. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h, making it suitable for moderate-duty applications. With a weight of 0 kg, this lightweight accessory integrates seamlessly into castor assemblies whilst maintaining robust structural integrity for reliable performance in industrial and commercial environments.
Accessory
The Socket is an accessory designed for castor applications, featuring a synthetic socket with a round fitting type. This component measures 36 mm in overall height and accommodates a bolt diameter of 16 mm. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h, making it suitable for moderate-duty applications. With a weight of 0 kg, this lightweight accessory integrates seamlessly into castor assemblies whilst maintaining robust structural integrity for reliable performance in industrial and commercial environments.
Accessory
The Socket is an accessory designed for castor applications, featuring a synthetic socket with a round fitting type. This component has an overall height of 36 mm and accommodates a bolt diameter of 17 mm. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h, making it suitable for moderate-duty applications. With a weight of 0 kg, this lightweight accessory provides reliable performance in castor assemblies where space constraints and load requirements demand precision engineering and durability.
Accessory
The Socket is a synthetic accessory designed for castor applications, featuring a round synthetic socket fitting that accommodates a bolt diameter of 19 mm. This component has an overall height of 36 mm and weighs 0.01 kg, making it lightweight and compact for integration into castor assemblies. The socket is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance in both stationary and mobile applications. Its durable synthetic construction provides excellent resistance to wear and corrosion, making it suitable for demanding industrial and commercial environments.
Accessory
The Socket is a synthetic accessory designed for castor applications, featuring a round synthetic socket fitting that accommodates a bolt diameter of 22 mm. This lightweight component weighs 0.01 kg and has an overall height of 36 mm, making it suitable for compact installations. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, providing reliable performance in both stationary and mobile applications. Its durable synthetic construction ensures resistance to wear and corrosion, making it an ideal choice for demanding industrial and commercial environments.
Accessory
The Socket is a synthetic accessory designed for castor applications, featuring a round synthetic socket fitting that accommodates a bolt diameter of 23 mm. This lightweight component weighs only 0.01 kg and measures 36 mm in overall height, making it suitable for compact installations. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, providing reliable performance in both stationary and mobile applications. Its robust synthetic construction ensures durability and resistance to wear, making it an ideal replacement or upgrade component for castor systems requiring dependable socket functionality.
Accessory
The Socket is an accessory designed for castor applications, featuring a synthetic socket with square fitting type. This component has an overall height of 36 mm and accommodates a bolt diameter of 16 mm. The socket demonstrates a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h, making it suitable for moderate-duty applications. With a weight of 0 kg, this lightweight accessory integrates seamlessly into castor assemblies whilst maintaining robust performance characteristics for industrial and commercial use.
Accessory
The Socket is an accessory designed for castor applications, featuring a synthetic socket with square fitting configuration. This component measures 36 mm in overall height and weighs 0.01 kg, making it lightweight and compact for integration into castor assemblies. The socket accommodates a bolt diameter of 17 mm and is engineered to support a static load capacity of 80 kg, with a dynamic load capacity of 40 kg at speeds up to 3 km/h. The synthetic construction provides durability and corrosion resistance whilst maintaining reliable performance in demanding operational environments.
Accessory
The Socket is a synthetic accessory designed as a square socket fitting for castor applications, featuring a robust synthetic construction that accommodates a 21 mm diameter bolt. This component measures 36 mm in overall height and weighs 0.01 kg, making it a lightweight addition to castor assemblies. The socket demonstrates a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, providing reliable performance for both stationary and mobile applications. Its compact dimensions and durable synthetic material composition ensure compatibility with standard castor mounting systems whilst maintaining structural integrity under specified load conditions.
Accessory
The Socket is a synthetic accessory designed for castor applications, featuring a square socket fitting that accommodates a 22 mm bolt diameter. This component measures 36 mm in overall height and weighs 0.01 kg, making it lightweight and easy to integrate into castor assemblies. The socket is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance in both stationary and mobile applications. The synthetic construction provides durability and resistance to wear, making it suitable for demanding industrial and commercial environments where castor accessories are required.
Accessory
The Socket is an accessory designed for castor applications, featuring a synthetic socket with square fitting type. This component measures 36 mm in overall height and accommodates a bolt diameter of 23 mm. The socket is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications. With a weight of only 0.01 kg, this lightweight accessory provides reliable performance in demanding castor assemblies whilst maintaining minimal mass contribution to the overall system.
Accessory
The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 28 mm and is constructed to provide reliable performance in demanding industrial environments. With a compact weight of 0.05 kg, the bushing offers a lightweight solution without compromising structural integrity, making it an ideal choice for applications requiring space-efficient mounting solutions. The square fitting design ensures precise alignment and stable engagement with compatible castor assemblies, whilst the specified bolt diameter guarantees compatibility with standard fastening systems used in castor installations.
Accessory
The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 22 mm and is manufactured to exacting standards with a lightweight construction, weighing only 0.02 kg. The reducing bushing design enables compatibility across different mounting configurations, allowing for straightforward integration into existing castor assemblies whilst maintaining structural integrity and operational reliability. Its compact profile and minimal mass make it an ideal solution for applications requiring space-efficient fastening solutions without compromising performance or durability.
Accessory
The Socket is an accessory designed for castor applications, featuring a synthetic socket with square fitting configuration. This component measures 36 mm in overall height and weighs 0.01 kg, making it lightweight and compact for integration into castor assemblies. The socket accommodates a bolt diameter of 26 mm and delivers robust load-bearing capabilities, with a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h. The synthetic construction ensures durability and resistance to wear, whilst the square socket design provides secure and reliable engagement with compatible castor fittings, making this accessory suitable for demanding industrial and commercial applications.
Accessory
The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 22 mm and is constructed to provide reliable performance in demanding industrial environments. With a lightweight design weighing only 0.03 kg, the bushing offers excellent portability whilst maintaining structural integrity. The square fitting configuration ensures precise alignment and compatibility with standard castor mounting systems, making it an essential component for engineers requiring dependable fastening solutions in material handling equipment and mobility systems.
Accessory
The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 18 mm and is constructed to provide reliable mechanical coupling between castor assemblies and mounting surfaces. With a lightweight design weighing only 0.04 kg, the bushing offers minimal mass contribution whilst maintaining structural integrity and load-bearing capability. The square fitting configuration ensures precise alignment and prevents rotational misalignment during installation and operation. This accessory is suitable for integration into standard castor systems where dimensional reduction and secure fastening are required.