- Sākums
- Castors & Wheels
- Wheels
- Wheels by Load Capacity
-
Extra Heavy Duty
Extra Heavy Duty
Wheel 200 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a PUR casted premium tread measuring 80 mm in width. The wheel features a diameter of 200 mm and incorporates a precision ball bearing for smooth operation, with a hub length of 92 mm and an axle hole diameter of 25 mm. This wheel delivers a static load capacity of 3360 kg, whilst the dynamic load capacity reaches 1400 kg at 6 km/h or 1680 kg at 4 km/h, making it suitable for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 300 mm
The Novatech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a PUR casted premium tread measuring 80 mm in width. The wheel has an overall diameter of 300 mm and is equipped with a precision ball bearing for smooth operation. The hub length measures 92 mm, with an axle hole diameter of 30 mm, ensuring compatibility with standard castor assemblies. This wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 4000 kg. For dynamic applications, the wheel maintains a load capacity of 2000 kg at speeds up to 6 km/h, or alternatively 2400 kg at reduced speeds of 4 km/h, making it suitable for both high-speed and heavy-load transport scenarios in warehousing, manufacturing, and logistics environments.
Wheel 250 mm
The Novatech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a PUR casted premium tread measuring 80 mm in width. The wheel has an overall diameter of 250 mm and is equipped with a precision ball bearing for smooth operation. The hub length measures 92 mm, with an axle hole diameter of 25 mm, ensuring compatibility with standard castor assemblies. This wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 3600 kg. For dynamic applications, the wheel maintains a load capacity of 1800 kg at speeds up to 6 km/h, or alternatively 2160 kg at reduced speeds of 4 km/h, making it suitable for both high-speed and heavy-load transport scenarios in warehousing, manufacturing, and logistics environments.
Wheel 250 mm
The Duratech wheel is a precision castor component manufactured from polyamide, super heavy material, featuring a tread width of 50 mm that is identical with the wheel body. The wheel has an overall diameter of 250 mm with a hub length of 60 mm and an axle hole diameter of 40 mm, accommodating standard castor mounting requirements. The wheel is equipped with a precision ball bearing to ensure smooth rotation and longevity. Load capacity specifications indicate a static load rating of 8400 kg, whilst dynamic load capacity reaches 3500 kg at 6 km/h or 4200 kg at 4 km/h, making this wheel suitable for heavy-duty industrial applications requiring reliable performance across varying operational speeds and load conditions.
Wheel 300 mm
The Novatech Wheel is a precision castor wheel engineered for heavy-duty industrial applications, featuring a cast iron body with a 300 mm diameter and a 100 mm wide PUR casted premium tread for optimal grip and durability. The wheel incorporates a precision ball bearing and measures 120 mm in hub length with a 40 mm axle hole diameter, ensuring robust integration into standard castor assemblies. This wheel delivers exceptional load-bearing capabilities, with a static load capacity of 5200 kg, whilst the dynamic load capacity reaches 2600 kg at 6 km/h or 3120 kg at 4 km/h, making it suitable for demanding warehouse, manufacturing, and logistics environments where reliable performance and substantial weight support are essential requirements.
Wheel 300 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a cast iron body with a 300 mm diameter and a 50 mm wide PUR casted premium tread for optimal grip and durability. The wheel incorporates a precision ball bearing mounted within a 60 mm hub length, with a 30 mm axle hole diameter designed for secure installation on standard castor assemblies. This wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 2800 kg, whilst maintaining dynamic load ratings of 1400 kg at 6 km/h and 1680 kg at 4 km/h, making it suitable for both heavy-duty stationary applications and mobile transport scenarios requiring reliable performance across varying operational speeds.
Wheel 100 mm
The Duratech wheel is a precision castor component manufactured from polyamide, super heavy material with a tread width of 50 mm that is identical with the wheel body. The wheel features a diameter of 100 mm and a hub length of 60 mm, with an axle hole diameter of 20 mm designed to accommodate a precision ball bearing. The static load capacity reaches 2800 kg, whilst the dynamic load capacity varies depending on operational speed, delivering 1400 kg at 6 km/h and 1680 kg at 4 km/h, making this wheel suitable for demanding industrial castor applications requiring robust performance and reliable load distribution across diverse operating conditions.
Wheel 125 mm
The Duratech wheel is a precision castor component manufactured from polyamide, super heavy material with a tread width of 50 mm that is identical with the wheel body. The wheel features a diameter of 125 mm and a hub length of 60 mm, with an axle hole diameter of 20 mm designed to accommodate standard castor fittings. The wheel is equipped with a precision ball bearing to ensure smooth rotation and longevity. The static load capacity reaches 3400 kg, whilst the dynamic load capacity varies depending on operational speed, delivering 1700 kg at 6 km/h and 2040 kg at 4 km/h, making this wheel suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 150 mm
The Duratech wheel is a precision castor component manufactured from polyamide, super heavy material with a tread width of 50 mm that is identical with the wheel body. The wheel features a diameter of 150 mm and a hub length of 60 mm, with an axle hole diameter of 30 mm designed to accommodate standard castor fittings. The wheel is equipped with a precision ball bearing to ensure smooth rotation and longevity. The static load capacity reaches 4200 kg, whilst the dynamic load capacity varies depending on operational speed: 2100 kg at 6 km/h or 2520 kg at 4 km/h, making this wheel suitable for heavy-duty industrial applications requiring reliable performance under sustained loads.
Wheel 160 mm
The Duratech wheel is a precision castor component manufactured from polyamide, super heavy material, featuring a tread width of 50 mm that is identical with the wheel body. The wheel has an overall diameter of 160 mm with a hub length of 60 mm and an axle hole diameter of 30 mm, accommodating standard castor mounting requirements. The wheel is equipped with a precision ball bearing for smooth rotation and reliable performance. Load capacity specifications indicate a static load rating of 4500 kg, whilst dynamic load ratings vary according to operational speed: 2250 kg at 6 km/h and 2700 kg at 4 km/h, making this wheel suitable for heavy-duty industrial applications requiring sustained load-bearing capability across diverse operational conditions.
Wheel 200 mm
The Duratech wheel is a precision castor component manufactured from polyamide, super heavy material, featuring a tread width of 50 mm that is identical with the wheel body. The wheel has an overall diameter of 200 mm with a hub length of 60 mm and an axle hole diameter of 35 mm. It is equipped with a precision ball bearing for smooth operation. The wheel demonstrates substantial load-carrying capability, with a static load capacity of 5600 kg. For dynamic applications, the wheel supports 2800 kg at 6 km/h or 3360 kg at 4 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under significant loads.
Wheel 250 mm
The Novatech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a PUR casted premium tread measuring 80 mm in width. The wheel has an overall diameter of 250 mm and is equipped with a hub length of 90 mm, accommodating an axle hole diameter of 30 mm. Precision ball bearing technology ensures smooth, reliable operation. The load capacity specifications are as follows: static load capacity of 3600 kg, with dynamic load capacities of 1800 kg at 6 km/h and 2160 kg at 4 km/h, making this wheel suitable for both light and heavy-duty material handling and transport applications where durability and performance are essential requirements.
Wheel 400 mm
The Novatech Wheel is a precision castor wheel engineered for heavy-duty industrial applications, featuring a cast iron body with a PUR casted premium tread measuring 100 mm in width. The wheel has an overall diameter of 400 mm and is equipped with a hub length of 120 mm, whilst the axle accommodates a hole diameter of 40 mm. The wheel incorporates a precision ball bearing for smooth rotation and reliable performance. With regard to load capacity, the wheel supports a static load of 6400 kg. For dynamic loading conditions, the wheel maintains a capacity of 3200 kg at speeds up to 6 km/h, or alternatively 3840 kg at speeds up to 4 km/h, making it suitable for both high-speed and heavy-load applications depending on operational requirements.
Wheel 250 mm
The Novatech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a 250 mm diameter and a tread width of 60 mm constructed from PUR casted premium material. The wheel incorporates a precision ball bearing and measures 60 mm in hub length with a 30 mm axle hole diameter. This robust wheel delivers exceptional load-bearing capabilities, supporting a static load capacity of 2800 kg, whilst maintaining dynamic load ratings of 1400 kg at 6 km/h and 1680 kg at 4 km/h, making it suitable for heavy-duty material handling and industrial transport applications requiring reliable performance and durability.
Wheel 250 mm
The Novatech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a PUR casted premium tread measuring 100 mm in width. The wheel has an overall diameter of 250 mm and is equipped with a hub length of 120 mm, with an axle hole diameter of 35 mm to accommodate standard mounting configurations. Precision ball bearing technology ensures smooth rotation and extended operational life. The load capacity specifications are as follows: static load capacity of 4400 kg, with dynamic load capacities of 2200 kg at 6 km/h and 2640 kg at 4 km/h, making this wheel suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Wheel 400 mm
The Novatech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a 400 mm diameter and an 80 mm wide PUR casted premium tread for optimal grip and durability. The wheel hub measures 90 mm in length, whilst the axle accommodates a 40 mm hole diameter for secure mounting. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional performance across varied operating conditions. The load capacity specifications are comprehensive: the wheel supports a static load of 5000 kg, whilst dynamic load ratings vary depending on operational speed, with a capacity of 2500 kg at 6 km/h or 3000 kg at 4 km/h, making it suitable for both high-speed and heavy-load applications in warehousing, manufacturing, and logistics environments.
Wheel 250 mm
The Novatech wheel is a precision castor component engineered with a cast iron body and a 250 mm diameter tread measuring 60 mm in width, finished with PUR casted premium material for enhanced durability and performance. The wheel features a hub length of 62 mm and accommodates an axle hole diameter of 25 mm, whilst incorporating a precision ball bearing for smooth rotation and extended operational life. This wheel is designed to support a static load capacity of 2800 kg, with dynamic load ratings of 1400 kg at 6 km/h and 1680 kg at 4 km/h, making it suitable for demanding industrial and commercial castor applications requiring reliable heavy-duty performance across varied operational speeds and load conditions.
Wheel 200 mm
The Novatech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a 200 mm diameter and an 80 mm wide PUR casted premium tread that ensures excellent grip and durability. The wheel measures 90 mm in hub length and accommodates a 30 mm axle hole diameter, making it compatible with standard castor assemblies. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional performance across varying load conditions. The static load capacity reaches 2800 kg, whilst the dynamic load capacity is rated at 1400 kg at 6 km/h or 1680 kg at 4 km/h, allowing operators to select the appropriate speed based on their specific load requirements. This robust construction makes the Novatech Wheel suitable for heavy-duty material handling, industrial transport, and warehouse operations where reliability and consistent performance are paramount.
Wheel 150 mm
The Duratech Wheel is a precision castor wheel manufactured from polyamide, super heavy material, featuring a tread width of 80 mm that is identical with the wheel body. The wheel has an overall diameter of 150 mm with a hub length of 90 mm and an axle hole diameter of 35 mm. It is equipped with a precision ball bearing for smooth operation. The wheel demonstrates substantial load-carrying capability, with a static load capacity of 6000 kg. For dynamic applications, the wheel supports a load capacity of 3000 kg at speeds up to 6 km/h, or alternatively 3600 kg at speeds up to 4 km/h, making it suitable for demanding industrial and commercial castor applications requiring reliable performance under significant loads.
Wheel 200 mm
The Duratech Wheel is a precision castor wheel engineered for heavy-duty industrial applications, featuring a diameter of 200 mm with a tread width of 80 mm and a hub length of 90 mm. The wheel body is constructed from polyamide, super heavy material, with the tread being identical to the wheel body composition, ensuring durability and consistent performance. The wheel is equipped with a precision ball bearing and accommodates an axle hole diameter of 40 mm for secure mounting. In terms of load capacity, the wheel supports a static load of 9000 kg, whilst the dynamic load capacity reaches 4500 kg at 6 km/h or 5400 kg at 4 km/h, making it suitable for demanding material handling and transportation applications where reliable performance under substantial loads is essential.
Wheel 250 mm
The Duratech Wheel is a precision castor wheel manufactured from polyamide, super heavy material, featuring a tread width of 80 mm that is identical with the wheel body. The wheel has an overall diameter of 250 mm with a hub length of 90 mm and an axle hole diameter of 50 mm. It is equipped with a precision ball bearing for smooth operation. The static load capacity is rated at 11,000 kg, whilst the dynamic load capacity varies depending on operational speed, reaching 5,500 kg at 6 km/h or 6,600 kg at 4 km/h. This robust construction makes the Duratech Wheel suitable for demanding industrial applications requiring reliable performance under substantial loads.
Wheel 300 mm
The Duratech Wheel is a precision castor wheel manufactured from polyamide, super heavy material, featuring a tread width of 80 mm that is identical with the wheel body. The wheel has an overall diameter of 300 mm with a hub length of 90 mm and an axle hole diameter of 50 mm. It is equipped with a precision ball bearing for smooth operation. The wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 13,000 kg. For dynamic applications, the wheel supports 6,500 kg at speeds up to 6 km/h and 7,800 kg at speeds up to 4 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under substantial loads.
Wheel 300 mm
The Novatech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a 300 mm diameter and an 80 mm wide PUR casted premium tread for optimal grip and durability. The wheel accommodates a hub length of 90 mm and is fitted with a precision ball bearing mounted on a 35 mm diameter axle hole, ensuring smooth rotation and reliable performance. With a static load capacity of 4000 kg, this wheel delivers exceptional strength for stationary applications. For dynamic operations, the wheel supports a load capacity of 2000 kg at speeds up to 6 km/h, or alternatively 2400 kg at reduced speeds of 4 km/h, providing flexibility for various operational requirements. The robust construction and high-performance bearing system make the Novatech Wheel suitable for heavy-duty industrial environments where reliability and load-bearing capability are paramount.
Frequently Asked Questions
Advantages of Extra Heavy Duty Castor Wheels
Extra heavy duty wheels are engineered for demanding applications where each wheel must reliably support over 1,500 kg while starting, rolling, and steering predictably shift after shift. Our wheels are built with reinforced materials and robust components, ensuring long-lasting performance even in the toughest environments. To maximise performance, pair the wheel with an equally rated castor housing, and ensure the axle/hub concept and floor conditions are correctly matched. TENTE extra heavy duty castor wheels provide a variety of key advantages:
Extra High Load Capacities – Wheel bodies, hubs, treads, and bearing concepts are engineered to carry extreme weights without excessive deformation. Final permissible load depends on the complete castor system and correct mounting – both are critical to achieve rated capacity and stability.
Optimised Durability – Robust components resist wear from rough floors, thresholds, and stop-start duty cycles. Where shock loads are present, appropriate bearing choices help preserve performance over time.
Increased Lifecycle Value – Bearings with protective sealing options and suitable lubrication help retain smooth running between maintenance intervals, supporting uptime. The combination of long wear life and easier movement contributes to a lower total cost of ownership in demanding applications.
Types of Extra Heavy Duty Wheels
Extra Heavy Duty Polyurethane Wheels
Extra heavy duty polyurethane wheels deliver very low rolling resistance and high wear resistance under constant loads. They are well suited for long runs, repeated start–stop cycles, and smooth industrial floors. One example for extra heavy duty polyurethane wheels is our FTP series. They combine a casted polyurethane tread, with a cast iron wheel body, and a precision ball bearing. FTP wheels come in a variety of diameters, with the smallest one capable of statically handling over 1500 kg being 150 mm . In their largest configuration (500 mm), they are capable of statically handling loads of up to 8000 kg per wheel – that's 4000 kg at 4 km/h and 4800 kg at 6 km/h.
Extra Heavy Duty Polyamide Wheels
Extra heavy duty polyamide wheels are selected when maximum carrying capacity and dimensional stability take precedence over floor protection and acoustic comfort. Polyamide tolerates very high loads and delivers a hard, precise running surface. However, users should expect higher surface pressure and louder travel compared with softer materials. Within our selection, MOP wheels stand out as a notable example. They combine a robust full polyamide wheel body and tread with a precision ball bearing. Wheel diameters range from 100 mm to 400 mm, with different hub diameters being available. In its largest configuration, MOP wheels are capable of handling static loads of up to 9000 kg per wheel.
Fields of Application for Extra Heavy Duty Castor Wheels
Extra heavy duty castor wheels are relied on wherever extreme payloads, long duty cycles, and precise manoeuvring are essential. In intralogistics and distribution, they support heavy transport solutions and high-throughput flows in hardware dealer operations. In machinery and workshop applications such as machine construction, container construction, and transport equipment they withstand rough floors and frequent stop-start cycles. Automotive uses range from production and platform trolleys to automotive OEM environments, where predictable control and high load ratings keep material flows on time – secured by pairing each wheel with a suitably rated castor housing and bearing concept for the specific application.