Fixed castor 100 mm
The Alpha is a fixed castor engineered for demanding industrial applications requiring reliable mobility and stability. This castor is equipped with a small rectangular plate fitting, which facilitates straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel features a 100 mm diameter and is mounted on a plain bearing, ensuring smooth rotation and minimal maintenance requirements. The tread is manufactured from solid rubber in black, delivering excellent grip, wear resistance, and compatibility with various floor surfaces commonly encountered in industrial settings. The overall height of the castor measures 128 mm, making it suitable for integration into compact and space-constrained applications. This castor demonstrates a static load capacity of 150 kg, enabling it to support substantial stationary loads without deformation or failure. The dynamic load capacity reaches 75 kg when operating at speeds up to 4 km/h, ensuring safe and controlled movement of loaded equipment. The Alpha castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. Its robust construction and reliable performance make it an excellent choice for demanding industrial and commercial applications.
Fixed castor 100 mm
The Agila fixed castor is a robust mobility solution engineered for demanding commercial and healthcare environments, featuring a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet, providing exceptional durability and resistance to the rigorous demands of professional settings such as care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications. The wheel assembly comprises a 100 mm diameter design with a polypropylene body and thermoplastic rubber tread, supported by a precision ball bearing that delivers smooth, reliable rotation and extended operational life. The castor achieves an overall height of 135 mm, making it suitable for integration into various equipment configurations. Load capacity specifications indicate a static load rating of 200 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 100 kg when the equipment is in motion at speeds up to 3 km/h. This combination of robust construction, precision engineering, and carefully calibrated load ratings makes the Agila fixed castor an ideal choice for applications requiring dependable performance, longevity, and compliance with the stringent requirements of healthcare and commercial environments.
Fixed castor 100 mm
The Alpha is a fixed castor engineered for demanding industrial applications requiring reliable directional stability and consistent performance. This castor is equipped with a small rectangular plate fitting, which provides secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, delivering exceptional durability and structural integrity to withstand rigorous operational environments. The wheel features a 100 mm diameter and is manufactured from polyamide, with the tread material being identical to the wheel body, ensuring uniform wear characteristics and consistent rolling performance throughout the castor's service life. The wheel is supported by a plain bearing, which facilitates smooth rotation whilst maintaining the fixed directional orientation required for this castor type. The overall height of the castor measures 128 mm, making it suitable for integration into various equipment configurations. The load capacity specifications indicate a static load rating of 400 kg, providing substantial support for stationary applications, whilst the dynamic load capacity reaches 200 kg when the castor is in motion at speeds up to 4 km/h. The Alpha castor is ideally suited for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution across multiple industrial sectors.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and stable mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging environments. The wheel comprises a 100 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers smooth, reliable rotation and extended service life. The castor achieves an overall height of 128 mm, making it suitable for integration into various equipment configurations. Load capacity specifications indicate a static load rating of 400 kg, whilst the dynamic load capacity reaches 200 kg at speeds up to 4 km/h, enabling reliable performance in both stationary and mobile applications. This castor is particularly well-suited for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for demanding industrial and commercial operations.
Fixed castor 125 mm
The Alpha fixed castor is engineered for demanding industrial applications and features a small rectangular plate fitting that ensures secure and straightforward installation on a wide range of equipment and platforms. The housing is constructed from heavy steel sheet with two ball races integrated into the swivel bearing assembly, providing robust support and smooth rotational movement under operational conditions. The wheel comprises a 125 mm diameter design with a roller bearing that facilitates smooth rolling performance, whilst the tread is manufactured from elastic tire material that is non-marking and vulcanised, ensuring compatibility with sensitive environments and clean-room applications without leaving residue on floors. The overall height of the castor measures 155 mm, which must be considered during integration into equipment design and layout planning. This fixed castor is rated for a static load capacity of 500 kg, enabling it to support substantial weight when stationary, and a dynamic load capacity of 250 kg at speeds up to 4 km/h during transport operations. The polyamide wheel body provides excellent durability and chemical resistance, making the Alpha castor suitable for use across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 75 mm
The Agila fixed castor is a robust mobility solution engineered for demanding institutional and commercial environments. This castor features a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet, providing exceptional durability and structural integrity whilst maintaining a lightweight profile suitable for various applications. The wheel assembly comprises a 75 mm diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, delivering reliable performance across multiple floor surfaces. The plain bearing system ensures smooth, consistent rotation with minimal maintenance requirements. The overall height of the castor measures 100 mm, making it suitable for integration into care beds, catering carts and meal delivery systems, hospital equipment, nursing and retirement home furnishings, professional cleaning carts, and store fixtures and display units. The load capacity specifications indicate a static load rating of 150 kg per castor, whilst the dynamic load capacity reaches 75 kg when operating at speeds up to 3 km/h. These performance characteristics make the Agila fixed castor an ideal choice for applications requiring reliable, durable mobility solutions in healthcare, hospitality, retail, and facility management sectors where consistent performance and longevity are essential operational requirements.
Fixed castor 80 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging operational environments. The wheel assembly comprises an 80 mm diameter wheel with a polyurethane injected tread mounted on a roller bearing, delivering smooth rotation and reliable performance across varied surfaces. The polyamide wheel body ensures lightweight construction whilst maintaining excellent wear resistance and longevity. With an overall height of 108 mm, the castor integrates seamlessly into compact spaces whilst maintaining optimal ergonomic clearance for equipment operation. The Alpha demonstrates impressive load-bearing capabilities, supporting a static load capacity of 300 kg and a dynamic load capacity of 150 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications. This fixed castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, offering versatile performance across diverse industrial sectors.
Fixed castor 125 mm
The Alpha is a fixed castor engineered for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and exceptional durability in challenging operational environments. The wheel comprises a 125 mm diameter polyamide body with an identical tread material, delivering reliable performance across diverse surfaces whilst maintaining consistent rolling characteristics. The wheel is supported by a plain bearing, which facilitates smooth rotation and reduces maintenance requirements in high-frequency use scenarios. The overall height of the castor measures 155 mm, allowing for precise integration into equipment designs with specific spatial constraints. The Alpha demonstrates impressive load-bearing capabilities, with a static load capacity of 500 kg, enabling it to support substantial stationary loads without deformation or failure. For dynamic applications, the castor maintains a load capacity of 250 kg at speeds up to 4 km/h, making it suitable for mobile equipment and transport solutions. This fixed castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, demonstrating its versatility across multiple industrial sectors.
Fixed castor 100 mm
The Agila fixed castor is a robust mobility solution engineered for demanding healthcare and commercial environments, featuring a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet, providing exceptional durability and structural integrity whilst maintaining compatibility with various mounting applications. The wheel assembly comprises a 100 mm diameter design with a plain bearing system, utilising thermoplastic rubber with electric-conductive properties for the tread material, which ensures safe operation in electrostatic-sensitive environments whilst delivering reliable performance across extended service cycles. The wheel body is manufactured from electric-conductive polypropylene, further enhancing safety in applications where static electricity dissipation is critical. With an overall height of 135 mm, the castor integrates seamlessly into compact spaces whilst maintaining optimal ergonomic clearance for operational efficiency. The load capacity specifications indicate a static load rating of 160 kg, providing substantial support for stationary applications, whilst the dynamic load capacity reaches 80 kg at a maximum operational speed of 3 km/h, ensuring safe mobility under loaded conditions. This fixed castor is specifically designed for deployment across care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications, where reliability, safety, and performance are paramount requirements.
Fixed castor 125 mm
The Alpha fixed castor is a robust industrial wheel assembly engineered for demanding applications requiring reliable directional control and stability. The castor features a small rectangular plate fitting, which provides secure attachment to equipment and machinery whilst maintaining ease of installation and adjustment. The housing is constructed from heavy steel sheet, delivering exceptional durability and resistance to mechanical stress, corrosion, and operational wear in challenging industrial environments. The wheel assembly comprises a 125 mm diameter design with a roller bearing mechanism that ensures smooth, consistent rotation and extended service life under continuous operational demands. The wheel is fitted with an elastic tyre constructed from black vulcanized material, which provides superior grip, shock absorption, and protection against impact damage whilst maintaining stability across varied floor surfaces. The polyamide wheel body offers lightweight construction without compromising structural integrity, contributing to overall equipment manoeuvrability and reduced fatigue during extended use. The castor achieves an overall height of 155 mm, facilitating integration into compact equipment designs whilst maintaining adequate ground clearance for operational efficiency. Load capacity specifications indicate a static load rating of 500 kg, ensuring reliable performance under stationary or intermittently moving conditions, whilst the dynamic load capacity reaches 250 kg at speeds up to 4 km/h, accommodating continuous transport applications. The Alpha fixed castor is specifically engineered for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 80 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and machinery. The housing is constructed from heavy steel sheet, providing robust structural integrity and exceptional durability in challenging operational environments. The wheel comprises an 80 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers smooth rotational performance and reliable load distribution. The overall height of the castor measures 108 mm, making it suitable for integration into various equipment configurations where space considerations are critical. This fixed castor demonstrates impressive load-bearing capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it ideal for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of heavy-duty steel housing, polyamide wheel construction, and plain bearing support ensures reliable performance across these diverse industrial sectors.
Fixed castor 100 mm
The Agila fixed castor is a robust mobility solution engineered for demanding commercial and healthcare environments. This castor features a rectangular plate fitting that ensures secure and straightforward installation onto equipment and furniture. The housing is constructed from medium steel sheet, providing exceptional durability and structural integrity whilst maintaining a lightweight profile suitable for various applications. The wheel assembly comprises a 100 mm diameter wheel with a polypropylene body and thermoplastic rubber tread, delivering reliable performance across multiple surfaces. The tread material offers excellent grip and floor protection, whilst the plain bearing system ensures smooth, consistent rotation with minimal maintenance requirements. The overall height of the castor measures 135 mm, making it suitable for integration into care beds, catering carts, meal delivery systems, hospital equipment, nursing and retirement home furniture, professional cleaning carts, and store fixtures and display units. The load capacity specifications indicate a static load rating of 160 kg per castor, ensuring stability when equipment is stationary, and a dynamic load rating of 80 kg per castor at speeds up to 3 km/h, accommodating typical operational requirements in healthcare and commercial settings. This combination of materials, bearing technology, and load specifications makes the Agila fixed castor an ideal choice for applications demanding reliability, durability, and consistent performance in professional environments.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation on various equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in challenging operational environments. The wheel assembly comprises a 100 mm diameter design with a roller bearing that delivers smooth rotation and reliable performance under continuous use. The tread is manufactured from elastic tire material in black vulcanized rubber, offering excellent grip, shock absorption, and protection against damage from impacts and abrasive surfaces. With an overall height of 128 mm, the castor integrates seamlessly into compact designs whilst maintaining optimal manoeuvrability. The Alpha demonstrates impressive load-bearing capabilities, supporting a static load capacity of 320 kg for stationary applications and a dynamic load capacity of 160 kg when operating at speeds up to 4 km/h, making it suitable for a comprehensive range of industrial uses including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The polyamide wheel body ensures lightweight construction without compromising strength, whilst the roller bearing mechanism minimises friction and extends service life across demanding operational scenarios.
Fixed castor 125 mm
The Alpha fixed castor is engineered for demanding industrial applications requiring reliable, stationary wheel support without swivel capability. The castor is fitted with a small rectangular plate that provides secure mounting to equipment and structures across diverse sectors including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth operation and extended service life under continuous use. The wheel features a 125 mm diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread material, delivering excellent durability and floor protection whilst maintaining optimal grip across various surfaces. The precision ball bearing integrated within the wheel assembly guarantees smooth rotation and reliable performance in demanding environments. The overall height of the castor measures 155 mm, providing appropriate clearance for most industrial applications. The load capacity specifications indicate a static load rating of 360 kg, permitting substantial weight support when the castor remains stationary, whilst the dynamic load capacity reaches 180 kg at operational speeds of 4 km/h, ensuring safe performance during transport and movement operations. This combination of robust construction, precision engineering, and substantial load ratings makes the Alpha fixed castor an ideal solution for heavy-duty industrial and commercial applications.
Fixed castor 200 mm
The Alpha fixed castor is engineered for demanding industrial applications requiring robust performance and reliable load handling. This castor features a medium rectangular plate fitting that ensures secure and straightforward installation onto equipment and machinery. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly comprises a 200 mm diameter design with a solid rubber tread in black, mounted on a roller bearing for smooth rotation and extended service life. The overall height of the castor measures 240 mm, making it suitable for integration into various platform and trolley configurations. The Alpha castor delivers impressive load-bearing capabilities, with a static load capacity of 410 kg and a dynamic load capacity of 205 kg at speeds up to 4 km/h, making it ideal for applications spanning automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This combination of materials, dimensions, and load specifications ensures the Alpha castor meets the stringent requirements of industrial and commercial operations.
Fixed castor 80 mm
The Alpha fixed castor is a robust industrial mobility solution engineered for demanding applications requiring reliable directional control and stability. This castor is equipped with a small rectangular plate fitting, which provides secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, delivering exceptional durability and structural integrity to withstand the rigorous demands of industrial environments. The wheel features an 80 mm diameter and is mounted on a plain bearing, ensuring smooth rotation and minimal maintenance requirements. The wheel tread is manufactured from solid rubber in black, providing excellent grip, noise reduction, and resistance to wear across diverse floor surfaces. The wheel body is constructed from polypropylene, combining lightweight properties with chemical resistance and longevity. The overall height of the castor assembly measures 108 mm, a dimension critical for integration into equipment design and clearance calculations. The Alpha castor demonstrates impressive load-bearing capabilities, with a static load capacity of 140 kg, making it suitable for stationary or slow-moving applications. For dynamic applications, the castor maintains a load capacity of 70 kg at speeds up to 4 km/h, ensuring safe operation during transport and material handling. This fixed castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 200 mm
The Alpha stainless is a fixed castor designed for demanding industrial applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure mounting to the host equipment. The housing is constructed from heavy-duty stainless steel and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and exceptional durability in corrosive environments. The wheel features a 200 mm diameter and is equipped with a roller bearing manufactured from stainless steel, which guarantees reliable performance and resistance to corrosion. The wheel tread comprises an elastic, non-marking vulcanised material mounted on a polyamide body, providing excellent grip whilst protecting sensitive flooring surfaces from marking or damage. The overall height of the castor assembly is 240 mm, accommodating various equipment configurations and clearance requirements. The castor demonstrates impressive load-bearing capabilities, with a static load capacity of 800 kg and a dynamic load capacity of 400 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring substantial weight support and reliable performance in challenging industrial environments.
Fixed castor 160 mm
The Alpha stainless is a fixed castor designed for demanding industrial applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. This castor is equipped with a medium rectangular plate fitting that ensures secure and stable mounting to various equipment and structures. The housing is constructed from heavy-duty stainless steel, providing exceptional corrosion resistance and durability in challenging environments where hygiene and material integrity are paramount. The wheel features a 160 mm diameter and is manufactured from polyamide, with the tread material being identical to the wheel body for consistent performance and wear characteristics. The bearing is a plain bearing design, which offers reliable operation with minimal maintenance requirements. The overall height of the castor is 200 mm, making it suitable for applications requiring specific dimensional constraints. The load capacity specifications are as follows: the static load capacity is rated at 1000 kg, whilst the dynamic load capacity is 500 kg at a speed of 4 km/h, ensuring safe and reliable operation under both stationary and mobile conditions. These comprehensive specifications make the Alpha stainless an ideal choice for applications demanding robust construction, corrosion resistance, and reliable performance in hygiene-sensitive or harsh industrial environments.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications requiring reliable manoeuvrability and robust construction. This castor features a small rectangular plate fitting that enables straightforward installation onto a wide range of equipment and transport systems. The housing is manufactured from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel comprises a 100 mm diameter design with a solid rubber tread in black, mounted on a roller bearing to ensure smooth rotation and extended service life. The overall height of the castor measures 128 mm, making it suitable for integration into compact and space-constrained installations. The Alpha castor demonstrates impressive load-bearing capabilities, with a static load capacity of 140 kg and a dynamic load capacity of 70 kg at speeds up to 4 km/h, making it ideal for both stationary and mobile applications. This castor is particularly well-suited for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of heavy-duty steel sheet housing, reliable roller bearing, and robust rubber tread ensures consistent performance across diverse industrial sectors and demanding operational conditions.
Fixed castor 100 mm
The Alpha fixed castor is engineered for demanding industrial applications and features a small rectangular plate fitting that ensures secure and straightforward installation on a wide range of equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and exceptional durability in challenging operational environments. The wheel assembly comprises a 100 mm diameter design mounted on a roller bearing, with an elastic tire featuring non-marking, vulcanised tread material and a polyamide body that delivers reliable performance whilst protecting sensitive surfaces and maintaining cleanliness in controlled environments. With an overall height of 128 mm, this castor is dimensionally optimised for integration into compact and space-constrained applications. The load capacity specifications indicate a static load rating of 320 kg, ensuring stability during stationary operations, whilst the dynamic load capacity reaches 160 kg at a maximum operational speed of 4 km/h, making it suitable for continuous material handling and transport duties. The Alpha fixed castor is specifically designed for use across diverse industrial sectors including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, delivering consistent performance and reliability across these demanding applications.
Fixed castor 100 mm
The Alpha is a fixed castor engineered for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging operational environments. The wheel assembly comprises a 100 mm diameter wheel with a solid rubber, non-marking tread material mounted on a roller bearing, delivering smooth operation whilst protecting floor surfaces from marking and staining. The polypropylene wheel body ensures lightweight performance without compromising strength, making it suitable for extended use across diverse applications. With an overall height of 128 mm, the castor integrates seamlessly into most equipment designs and transport solutions. The load capacity specifications indicate a static load rating of 150 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity of 75 kg at 4 km/h accommodates mobile applications requiring reliable performance during movement. This fixed castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for industrial and commercial mobility requirements.
Fixed castor 160 mm
The Alpha fixed castor is a robust mobility solution engineered for demanding industrial applications, featuring a medium rectangular plate fitting that ensures secure and versatile mounting across diverse equipment platforms. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly comprises a 160 mm diameter design mounted on a roller bearing, with an elastic tire featuring non-marking, vulcanised tread material that protects sensitive surfaces whilst delivering reliable traction and manoeuvrability. The polyamide wheel body ensures lightweight performance without compromising strength, contributing to the overall efficiency of the castor system. With an overall height of 200 mm, the Alpha castor integrates seamlessly into equipment designs requiring compact yet functional mobility solutions. The load capacity specifications demonstrate substantial performance capabilities, supporting static loads of up to 600 kg and dynamic loads of 300 kg at operational speeds of 4 km/h, making it suitable for applications ranging from automotive original equipment manufacturing and catering carts to container construction, clean-room technology systems, fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches. This comprehensive specification ensures the Alpha fixed castor delivers reliable performance across the full spectrum of industrial and commercial material handling requirements.
Fixed castor 50 mm
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, light material, providing durability whilst maintaining reduced weight characteristics. The wheel incorporates a polypropylene body with solid rubber, black tread material for reliable performance across various surfaces, supported by a plain bearing system for smooth operation. The wheel diameter measures 50 mm, with an overall height dimension of 65 mm for compact installation requirements. Load capacity specifications include a dynamic rating of 40 kg at 3 km/h operational speed and a static load capacity of 80 kg, making this castor suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.
Frequently Asked Questions
Advantages of Fixed Castors
Fixed castors are designed to provide stable and precise movement, making them the ideal choice for long-distance straight-line transport. Thanks to their rigid construction, fixed castors offer excellent lateral stability and ensure reliable directional control. When combined with swivel castors, they enable controlled yet manoeuvrable movement, providing both guidance and flexibility across a wide range of applications.
TENTE fixed castors offer various benefits:
Straight-line Movement – Fixed castors ensure stable and precise travel along straight paths without unwanted swivelling. This makes fixed castors particularly suitable for applications that require safe, controlled, and predictable movement.
High Stability – The rigid design of fixed castors provides superior lateral stability compared to swivel castors. This reduces the risk of tipping or drifting, especially when handling heavy loads. In demanding environments, heavy duty fixed castors are the preferred solution for maximum stability.
Controlled Manoeuvrability – When used in combination with swivel castors, fixed castors allow guided movement while maintaining directional flexibility. This ensures an optimal balance between control and manoeuvrability in applications using both swivel and fixed castors.
Higher Load Capacity – With fewer moving parts, fixed castors are able to support higher loads than comparable swivel castors..
Types of Fixed Castors
Fixed castors are available in a wide range of designs to suit different applications. From heavy duty fixed castors for industrial use to small fixed castors for compact equipment, each type of fixed castor is engineered to deliver the right balance of stability, durability, and performance. Below are some of the most common types of fixed castors and their advantages:
Heavy Duty Fixed Castors
Heavy duty fixed castors are designed for demanding applications, offering high load capacity and exceptional durability. These fixed castors are ideal for industrial environments where heavy machinery, equipment, or large goods must be transported safely and reliably. TENTE heavy duty fixed castors are available with load capacities of up to 15,000 kg.
Small Fixed Castors
Small fixed castors are ideal for lightweight equipment and compact applications. These fixed castors are designed for installations with limited space while still ensuring smooth and stable movement. The smallest TENTE fixed castor, Compacta, is available with an overall height of 13.5 mm.
Fixed Rubber Castors
Fixed rubber castors combine the stability of fixed castors with smooth and quiet running performance. These fixed castors feature a rubber tread that absorbs shocks, reduces noise, and protects sensitive floor surfaces from damage, making them ideal for environments where both comfort and surface protection are important.
Fixed Castors with Brake
Fixed castors with brake provide additional safety and control in specialised applications. These fixed castors combine the straight-line stability of fixed castors with a reliable braking mechanism. As fixed castors are typically used together with swivel castors that include locking systems, an additional brake is not always required. However, fixed castors with brake are particularly suitable for applications where movement must be completely prevented when stationary.
Fields of Application for Fixed Castors
Fixed castors are essential in a wide range of applications where stable and reliable transport is required. In healthcare environments, fixed castors are commonly used on sterilisation carts, cleanroom trolleys, and laundry carts, where guided and hygienic movement is critical. In industrial settings, fixed castors support heavy machinery, workshop equipment, automated systems, and transport trolleys, ensuring safe and durable movement along defined routes. Fixed castors are also widely used in furniture and mobile applications such as office chairs, roll cages, shopping trolleys, catering equipment, and travel solutions. Across all these applications, fixed castors combine robust construction with consistent performance to meet a wide range of mobility requirements.