- Sākums
- Castors & Wheels
- Wheels
-
Wheels by Operating Conditions
Wheels by Operating Conditions
Wheel 75 mm
The Duratech heat wheel is a castor wheel manufactured from thermoplastic synthetics with heat-resistant properties, featuring a plain bearing for smooth operation. The wheel has an overall diameter of 75 mm with a tread width of 25 mm, where the tread material is identical with the wheel body. The hub length measures 26.5 mm, and the axle features an 8 mm hole diameter for secure mounting. This wheel is engineered to support a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for demanding applications requiring reliable performance and heat resistance in mobile equipment and furniture systems.
Wheel 75 mm
The Duratech heat wheel is a castor wheel manufactured from thermoplastic synthetics with heat-resistant properties, featuring a plain bearing for smooth operation. The wheel has a diameter of 75 mm with a tread width of 25 mm, where the tread material is identical with the wheel body. The hub length measures 31 mm, and the axle hole diameter is 8 mm, accommodating standard castor fittings. This wheel is engineered to support a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for applications requiring reliable performance in demanding environments where heat resistance is essential.
Wheel 125 mm
The Elastech wheel is a precision-engineered castor component featuring a 125 mm diameter with a 40 mm tread width, designed to deliver reliable performance across demanding industrial applications. The wheel is constructed with a polyamide body that is electrically conductive, ensuring safe operation in sensitive environments, whilst the tread comprises an elastic, non-marking, antistatic vulcanised tire that provides excellent grip and durability without leaving residue on floors. Equipped with a precision ball bearing for smooth rotation and minimal friction, this wheel demonstrates impressive load-carrying capabilities with a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h. The Elastech wheel is ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches, making it a versatile solution for diverse industrial and commercial environments.
Wheel 150 mm
The Puretech wheel is a precision castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 150 mm with a tread width of 32 mm composed of solid rubber in black with electric-conductive properties for enhanced safety and performance. The wheel body is constructed from zinc die-cast material, ensuring durability and reliability in high-use environments. The hub length measures 35.5 mm, whilst the axle hole diameter is 8.3 mm, accommodating standard castor mounting configurations. The wheel is equipped with a precision ball bearing that is sealed to protect against contamination and extend operational life. The static load capacity reaches 300 kg, whilst the dynamic load capacity is rated at 150 kg when operating at speeds up to 3 km/h, making this wheel suitable for both stationary and mobile applications requiring robust performance and consistent reliability.
Wheel 100 mm
The Elastech heat wheel is a castor wheel manufactured from aluminium with a tread width of 35 mm and an overall diameter of 100 mm, featuring a hub length of 45.5 mm and an axle hole diameter of 8 mm. The wheel is equipped with a dry bearing bush and incorporates a damping, heat resistant tread designed to provide enhanced performance in demanding applications. The static load capacity is rated at 160 kg, whilst the dynamic load capacity reaches 80 kg at a speed of 4 km/h, making this wheel suitable for both stationary and mobile castor applications requiring reliable load support and thermal stability.
Wheel 100 mm
The Elastech heat wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 100 mm diameter with a 35 mm wide tread and a 45 mm hub length. The wheel is constructed from aluminium with a damping, heat resistant tread material, ensuring reliable performance in high-temperature environments whilst maintaining structural integrity. The wheel is equipped with a precision ball bearing in stainless steel, providing smooth rotation and extended service life, and accommodates an 8.3 mm axle hole diameter for secure mounting. The load capacity specifications are rated at 160 kg static load and 80 kg dynamic load at 4 km/h, making this wheel suitable for mobile equipment and furniture applications requiring both stability and manoeuvrability in thermally challenging conditions.
Wheel 80 mm
The Duratech heat wheel is a castor wheel manufactured from plastic thermoset, heat-resistant material, featuring a tread width of 35 mm that is identical with the wheel body. The wheel has an overall diameter of 80 mm with a hub length of 45.5 mm and an axle hole diameter of 8 mm. It is equipped with a dry bearing bush for smooth operation. The wheel is designed to support a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a speed of 4 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and heat resistance.
Wheel 100 mm
The Duratech heat wheel is a castor component manufactured from plastic thermoset, heat-resistant material, featuring a tread width of 35 mm that is identical with the wheel body. The wheel has an overall diameter of 100 mm with a hub length of 45.5 mm and an axle hole diameter of 8 mm. It is equipped with a dry bearing bush for smooth operation. The wheel demonstrates a static load capacity of 250 kg and a dynamic load capacity of 125 kg at a speed of 4 km/h, making it suitable for demanding industrial applications requiring reliable performance and heat resistance.
Wheel 75 mm
The Duratech heat wheel is a thermoplastic synthetics castor wheel manufactured from heat-resistant material, designed for demanding industrial applications. This wheel features a diameter of 75 mm with a tread width of 25 mm, identical in material composition to the wheel body. The hub length measures 31.8 mm, and the wheel is fitted with an 8 mm axle hole diameter to accommodate standard castor fittings. The wheel incorporates a dry bearing bush for smooth operation and low-maintenance performance. In terms of load capacity, the wheel supports a static load of 100 kg, whilst the dynamic load capacity reaches 50 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor applications requiring reliable performance and thermal resistance.
Wheel 75 mm
The Duratech heat wheel is a castor wheel manufactured from thermoplastic synthetics with heat-resistant properties, featuring a dry bearing bush for reliable operation. The wheel has an overall diameter of 75 mm with a tread width of 25 mm, identical in material composition to the wheel body. The hub length measures 27 mm, and the axle hole diameter is 8 mm, accommodating standard castor fittings. This wheel is engineered to support a static load capacity of 100 kg and a dynamic load capacity of 50 kg at speeds up to 3 km/h, making it suitable for light to moderate duty applications requiring thermal resistance and durability in demanding environments.