- Sākums
- Castors & Wheels
- Wheels
- Wheels by Load Capacity
-
Light Duty
Light Duty
Wheel 100 mm
The Supratech wheel is a precision castor component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display systems, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 32 mm in width, delivering optimal grip and durability across varied floor surfaces. The wheel diameter is 100 mm, with a hub length of 34.9 mm and an axle hole diameter of 12 mm, ensuring compatibility with standard castor assemblies. Equipped with a roller bearing for smooth rotation and reduced friction, the Supratech wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and longevity.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, black tread measuring 37 mm in width, delivering reliable performance across varied surfaces. The wheel has an overall diameter of 125 mm with a hub length of 48 mm and accommodates an axle hole diameter of 12 mm. Equipped with a roller bearing for smooth operation, the Puretech wheel supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring dependable load-bearing capability.
Wheel 100 mm
The Puretech wheel is a precision-engineered castor component manufactured from polypropylene with a solid rubber, non-marking tread, designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 100 mm with a tread width of 35 mm, whilst the hub length measures 44.4 mm and accommodates a 12 mm axle hole diameter. Equipped with a roller bearing for smooth operation, this wheel delivers a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance and durability in both stationary and mobile castor installations.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel with an overall diameter of 80 mm and a tread width of 34 mm, featuring a hub length of 44.4 mm and an axle hole diameter of 12.1 mm. The tread material is identical with the wheel body, constructed entirely from polypropylene for durability and lightweight performance. This wheel is equipped with a plain bearing for smooth rotation and is designed to support a static load capacity of 250 kg, whilst maintaining a dynamic load capacity of 125 kg at speeds up to 4 km/h. The Basetech Wheel is ideally suited for applications including roll cages and store fixtures and display systems, making it a versatile solution for commercial and industrial environments requiring reliable castor wheel performance.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel with an 80 mm diameter and a tread width of 34 mm, featuring a hub length of 44.4 mm and a 12 mm axle hole diameter. The tread material is identical with the wheel body, ensuring consistent durability and performance. This wheel is equipped with a roller bearing for smooth operation and is designed for applications including roll cages and store fixtures and display systems. The wheel demonstrates a static load capacity of 250 kg and a dynamic load capacity of 125 kg at 4 km/h, making it suitable for demanding industrial and commercial environments requiring reliable mobility solutions.
Wheel 200 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, ceramic and glass production, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 200 mm with a tread width of 45 mm composed of foamed polyurethane, providing excellent grip and shock absorption. The wheel body is manufactured from polypropylene and is supported by a precision ball bearing for smooth, reliable rotation. The hub length measures 53 mm, and the axle hole diameter is 8 mm, facilitating straightforward integration into standard castor assemblies. The wheel demonstrates a static load capacity of 140 kg and a dynamic load capacity of 70 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring robust performance and durability in challenging industrial environments.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber black tread measuring 37 mm in width, delivering reliable performance across varied surfaces. The wheel has an overall diameter of 125 mm with a hub length of 58 mm and accommodates an axle hole diameter of 15 mm. Equipped with a roller bearing for smooth operation, the Puretech wheel is rated for a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring dependable load support and durability.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 125 mm with a tread width of 37 mm and is constructed from solid rubber with non-marking properties to protect floor surfaces. The hub length measures 58 mm, and the wheel is mounted on a 15 mm diameter axle hole, accommodating a roller bearing for smooth operation. The wheel demonstrates a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance under moderate to heavy loads. The wheel body is manufactured from polypropylene, providing durability and resistance to wear whilst maintaining lightweight characteristics essential for castor applications.
Wheel 75 mm
The Puretech wheel is a 75 mm diameter castor wheel manufactured from polypropylene with a solid rubber, non-marking tread measuring 25 mm in width. The wheel features a hub length of 26.5 mm and is equipped with a plain bearing, accommodating an 8 mm diameter axle hole for secure mounting. This wheel is designed to support a static load capacity of 120 kg and a dynamic load capacity of 60 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The combination of its robust polypropylene construction and non-marking rubber tread ensures reliable performance whilst protecting floor surfaces in demanding industrial and commercial environments.
Wheel 150 mm
The Puretech wheel is a precision castor component manufactured from polypropylene with a solid rubber, non-marking tread measuring 32 mm in width. This wheel features a diameter of 150 mm and incorporates a precision ball bearing for smooth operation. The hub length measures 36.5 mm, with an axle hole diameter of 8.3 mm to accommodate standard castor fittings. The wheel demonstrates a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for a diverse range of applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 75 mm
The Duratech heat wheel is a castor wheel manufactured from thermoplastic synthetics with heat-resistant properties, featuring a plain bearing for smooth operation. The wheel has an overall diameter of 75 mm with a tread width of 25 mm, where the tread material is identical with the wheel body. The hub length measures 26.5 mm, and the axle features an 8 mm hole diameter for secure mounting. This wheel is engineered to support a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for demanding applications requiring reliable performance and heat resistance in mobile equipment and furniture systems.
Wheel 75 mm
The Duratech heat wheel is a castor wheel manufactured from thermoplastic synthetics with heat-resistant properties, featuring a plain bearing for smooth operation. The wheel has a diameter of 75 mm with a tread width of 25 mm, where the tread material is identical with the wheel body. The hub length measures 31 mm, and the axle hole diameter is 8 mm, accommodating standard castor fittings. This wheel is engineered to support a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for applications requiring reliable performance in demanding environments where heat resistance is essential.
Wheel 200 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 200 mm diameter with a 50 mm tread width and line profile design. The wheel body is constructed from sheet steel and is equipped with a roller bearing for smooth operation. The hub measures 58 mm in length, and the axle features a 20 mm hole diameter for secure mounting. This wheel is rated for a static load capacity of 150 kg and a dynamic load capacity of 75 kg at a speed of 3 km/h, making it suitable for medium-duty applications requiring reliable performance and manoeuvrability in various industrial and commercial environments.
Wheel 260 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. With an overall diameter of 260 mm and a tread width of 75 mm, this wheel features a hub length of 74 mm and accommodates a 20 mm axle hole diameter, ensuring compatibility with standard castor assemblies. The wheel is equipped with a roller bearing for smooth operation and reliable performance across extended service periods. The tread material provides excellent grip and durability whilst minimising noise during operation. This wheel is rated for a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for a diverse range of applications including airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment. The robust construction and reliable bearing system ensure consistent performance in both light and moderately demanding industrial environments.
Wheel 260 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. This wheel features a diameter of 260 mm with a tread width of 75 mm and a hub length of 74 mm, accommodating an axle hole diameter of 25 mm. The wheel is equipped with a roller bearing for smooth operation and reliable performance across diverse environments including airport equipment, automotive original equipment manufacturing, ceramic and glass production facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment. The static load capacity reaches 150 kg, whilst the dynamic load capacity is rated at 75 kg when operating at speeds up to 3 km/h, making this wheel suitable for both stationary and mobile applications requiring dependable load-bearing performance in industrial settings.
Wheel 389 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. This wheel features a diameter of 389 mm with a tread width of 85 mm and a hub length of 74 mm, accommodating an axle hole diameter of 20 mm. The wheel is equipped with a roller bearing for smooth operation and reliable performance across extended service cycles. With a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, the Maxtech wheel is ideally suited for use in airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Wheel 389 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. This wheel features a diameter of 389 mm with a tread width of 85 mm and a hub length of 74 mm, accommodating an axle hole diameter of 25 mm. The wheel is equipped with a roller bearing for smooth operation and demonstrates robust load-carrying capabilities, supporting a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h. The Maxtech wheel is ideally suited for use across diverse sectors including airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment, making it a versatile solution for industrial mobility requirements.
Wheel 80 mm
The Puretech wheel is a castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 80 mm with a tread width of 30 mm composed of solid rubber in black, providing reliable grip and durability. The hub length measures 44.4 mm, whilst the axle incorporates a 12 mm hole diameter for secure mounting. The wheel body is constructed from sheet steel and is equipped with a roller bearing for smooth operation. The Puretech wheel demonstrates a static load capacity of 140 kg and a dynamic load capacity of 70 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile castor applications requiring robust performance and dependable load support.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 80 mm with a tread width of 34 mm that is identical with the wheel body. The hub length measures 44.4 mm, and the wheel is fitted with a roller bearing for smooth operation. The axle hole diameter is 12 mm, accommodating standard castor fittings. This wheel demonstrates robust load-bearing capabilities, with a static load capacity of 250 kg and a dynamic load capacity of 125 kg at a speed of 4 km/h, making it suitable for demanding commercial and industrial environments requiring reliable mobility and durability.
Wheel 65 mm
The Basetech Wheel is a 65 mm diameter castor wheel manufactured from polypropylene with a tread width of 30 mm that is identical with the wheel body. The hub length measures 34.5 mm, and the wheel is fitted with a plain bearing and a 12 mm axle hole diameter. This wheel is designed for applications including roll cages and store fixtures and display systems. The static load capacity is 240 kg, whilst the dynamic load capacity reaches 120 kg at a speed of 4 km/h, making it suitable for moderate-duty material handling and retail environments where reliable performance and durability are required.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel with an 80 mm diameter and a tread width of 34 mm, featuring a hub length of 44.4 mm and a 12 mm axle hole diameter. The tread material is identical with the wheel body, ensuring consistent durability and performance. This wheel is equipped with a plain bearing for smooth operation and is designed for applications including roll cages and store fixtures and display systems. The load capacity specifications are as follows: a static load capacity of 250 kg and a dynamic load capacity of 125 kg at a speed of 4 km/h, making it suitable for moderate-duty industrial and commercial applications requiring reliable castor performance.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 80 mm with a tread width of 34 mm that is identical with the wheel body. The hub length measures 44.4 mm, and the wheel is fitted with a roller bearing for smooth operation. The axle hole diameter is 12 mm, accommodating standard castor fittings. This wheel demonstrates robust load-bearing capabilities, with a static load capacity of 250 kg and a dynamic load capacity of 125 kg at a speed of 4 km/h, making it suitable for demanding commercial and industrial environments requiring reliable mobility solutions.
Wheel 60 mm
The Novatech wheel is a precision-engineered castor component manufactured from steel and iron, featuring a PUR casted premium tread with a width of 20 mm. This wheel measures 60 mm in diameter and incorporates a hub length of 12 mm with an axle hole diameter of 20 mm, ensuring compatibility with standard castor assemblies. The wheel is equipped with a precision ball bearing for smooth rotation and reliable performance. It demonstrates a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Frequently Asked Questions
Advantages of Light Duty Wheels
Light duty wheels are intended for applications with modest loads of up to 150 kg per wheel. They deliver stable, smooth rolling where heavy duty capacity isn’t required, without compromising on control or service life. Available across multiple materials, tread profiles, diameters, hubs, bores, and bearing types, they can be matched to floor conditions, environmental factors, and the needs of your application. For best results, pair the wheel with an appropriately rated castor housing to achieve the desired load rating and stability. TENTE light duty wheels offer various key benefits:
Agile, Precise Manoeuvrability – Engineered for easy handling, light duty castor wheels support smooth directional changes and controlled movement in tight spaces or with frequent repositioning. This makes day-to-day tasks faster and more predictable.
Ergonomic Performance – With the right bearing package and diameter, starting and rolling forces stay low – supporting better push/pull ergonomics and reducing operator fatigue over long shifts.
Rolling Behaviour Tailored to Your Floor – Choose compounds such as thermoplastic rubber, polypropylene, or polyurethane and the right tread geometry to balance low rolling resistance, noise levels, and floor protection. The proper diameter and width further refine stability and ride quality.
Types of Light Duty Wheels
Light Duty Plastic Wheels
Light duty plastic wheels are a go-to when you need low weight, corrosion-free construction, and efficient rolling on smooth, hard floors. Polypropylene wheel bodies keep equipment agile and economical, while the harder tread delivers easy starting forces – best where floor protection and noise are secondary to manoeuvrability. One representative product are our POO wheels. These wheels are fully made from polypropylene and use a plain bearing. Available in 65 mm, 75 mm, 80 mm, and 100 mm wheel diameter variations, POO light duty plastic wheels – depending on their size – are capable of handling loads of up to 140 kg per wheel, with 125 mm wheel diameter versions capable of handling even higher loads.
Light Duty Rubber Wheels
Light duty rubber wheels are designed to provide reliable mobility across a wide range of environments. By matching tread hardness to the floor type, you can keep rolling effort low while preserving surface finishes – ideal for frequent moves and dependable day-to-day service. Grip is compound-dependent: softer rubbers deliver higher adhesion and help mitigate slip on smooth or slightly uneven floors, while harder blends favour lower rolling resistance and easier starting forces. Where floor protection and quieter running are priorities, soft-tread light duty rubber wheels on polypropylene centres are an excellent fit. Within our selection, PIO wheels stand out as a notable example. These wheels combine a polypropylene wheel body with a non-marking solid rubber tread and a plain bearing.
Fields of Application for Light Duty Wheels
Light duty caster wheels are used wherever equipment benefits from smooth, controlled movement at lower loads. Typical uses include retail applications such as shopping trolleys, store fixtures, and mobile displays; healthcare equipment like anaesthesia carts, medication carts, and care beds; lighter industrial and workshop gear including production & platform trolleys, tool cabinets, and work benches; and logistics equipment such as roll cages and smaller transport carts. Selecting wheel material and diameter to suit the floor and duty cycle helps balance rolling effort, noise, and surface protection – for example, pairing harder treads with soft floors and softer treads with hard floors to achieve the desired handling and care profile.