- Sākums
- Castors & Wheels
- Wheels
- Wheels by Load Capacity
-
Light Duty
Light Duty
Wheel 100 mm
The Elastech heat wheel is designed for castor applications, featuring an aluminium body construction with a damping, heat resistant tread material. This wheel measures 100 mm in diameter with a tread width of 35 mm and incorporates a dry bearing bush system with an 8 mm axle hole diameter and 45.5 mm hub length. The wheel offers a dynamic load capacity of 80 kg at speeds up to 4 km/h and provides a static load capacity of 160 kg, making it suitable for demanding industrial applications requiring heat resistance and reliable performance.
Wheel 100 mm
The Duratech heat wheel is an aluminium castor wheel with a 100 mm diameter and 35 mm tread width, featuring an identical aluminium tread material and dry bearing bush construction. The wheel incorporates a hub length of 45 mm with an 8.4 mm axle hole diameter for secure mounting. This robust wheel offers a dynamic load capacity of 125 kg at speeds up to 4 km/h and a static load capacity of 250 kg, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 100 mm
The Elastech heat wheel is an aluminium-bodied castor wheel featuring a 100 mm diameter with a damping, heat resistant tread measuring 35 mm in width and a hub length of 45 mm, whilst the axle hole diameter is 8.3 mm. This precision ball bearing, stainless steel equipped wheel offers exceptional load performance with a dynamic load capacity of 80 kg at speeds up to 4 km/h and a static load capacity of 160 kg, making it ideal for demanding industrial applications requiring heat resistance and reliable performance.
Wheel 80 mm
The Duratech heat wheel is a specialised castor component constructed from plastic thermoset, heat-resistant material with an identical tread composition for enhanced durability in elevated temperature applications. This wheel features an 80 mm diameter with a 35 mm tread width and incorporates a dry bearing bush system within a 45.5 mm hub length, accommodating an 8 mm axle hole diameter for secure mounting. The wheel delivers robust performance with a dynamic load capacity of 100 kg at speeds up to 4 km/h and an impressive static load capacity of 200 kg, making it suitable for demanding industrial applications requiring reliable heat resistance and substantial load-bearing capabilities.
Wheel 100 mm
The Duratech heat wheel is a robust castor component constructed from plastic thermoset, heat-resistant material with an identical tread composition, featuring a 100mm diameter and 35mm tread width. The wheel incorporates a dry bearing bush system with an 8mm axle hole diameter and 45.5mm hub length for reliable operation in demanding environments. Load specifications include a dynamic capacity of 125kg at 4km/h operating speed and a static load capacity of 250kg, making it suitable for heavy-duty industrial applications requiring heat resistance.
Wheel 75 mm
The Duratech heat wheel is a specialised castor component manufactured from thermoplastic synthetics with heat resistant properties, featuring a 75mm diameter and 25mm tread width, with a hub length of 31.8mm and an 8mm axle hole diameter. The wheel body and tread are constructed from identical thermoplastic synthetic material and incorporates a dry bearing bush system for reliable operation. This wheel offers a dynamic load capacity of 50kg at speeds up to 3km/h and a static load capacity of 100kg, making it suitable for demanding industrial applications requiring heat resistance and dependable performance.
Wheel 75 mm
The Duratech heat wheel is constructed from thermoplastic synthetics with heat resistant properties, featuring a 75 mm diameter and 25 mm tread width made from identical material to the wheel body. This castor wheel incorporates a dry bearing bush system with an 8 mm axle hole diameter and 27 mm hub length for reliable operation. The wheel delivers a static load capacity of 100 kg and dynamic load capacity of 50 kg at speeds up to 3 km/h, making it suitable for demanding industrial applications requiring heat resistance and durability.
Wheel 38 mm
The Basetech castor wheel features a polypropylene body construction with an identical material tread, measuring 38mm in diameter with a 20mm tread width and 21.5mm hub length, fitted with a 6mm axle hole diameter. This wheel incorporates a plain bearing with spacer tube design and offers a dynamic load capacity of 35kg at speeds up to 3km/h, whilst providing a static load capacity of 70kg, making it suitable for light to medium-duty mobile applications requiring reliable rolling performance.
Wheel 50 mm
The Supratech wheel features a 50mm diameter with an 18mm wide thermoplastic rubber tread and polypropylene body construction, incorporating precision ball bearing technology for smooth operation. The wheel measures 22mm in hub length with a 6.2mm axle hole diameter, providing precise fitment for castor applications. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Wheel 100 mm
The Supratech wheel features a 100 mm diameter with a 35 mm wide thermoplastic rubber tread and polypropylene body construction. The wheel incorporates a precision ball bearing system with an 8.3 mm axle hole diameter and 45 mm hub length for optimal performance. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg, making it suitable for demanding industrial castor applications requiring reliable load-bearing performance.
Wheel 60 mm
The Novatech wheel for castor applications features a 60mm diameter with a 20mm tread width made from casted polyurethane, mounted on a steel and iron body construction with a 12mm hub length and 20mm axle hole diameter. The wheel incorporates precision ball bearings (RS/2RS) for smooth operation and offers a static load capacity of 200kg, whilst dynamic load capacity varies with speed: 100kg at 4km/h or 80kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 60 mm
The Novatech wheel features a 60mm diameter with a 25mm wide polyurethane casted tread and steel iron body construction, incorporating a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 12mm hub length. This castor wheel delivers exceptional load performance with a static capacity of 280kg and dynamic capacities of 140kg at 4km/h or 110kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 80mm in diameter with a 20mm tread width and 14mm hub length. The wheel incorporates a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter. Load specifications include a static capacity of 280kg and dynamic capacities of 140kg at 4km/h or 110kg at 6km/h, making it suitable for demanding castor applications requiring reliable performance under varying operational conditions.
Wheel 70 mm
The Novatech castor wheel features a 70mm diameter with a 20mm tread width and incorporates a steel, iron body construction with a casted polyurethane tread material for optimal durability and performance. The wheel is equipped with a precision ball bearing (RS/2RS) system and includes a 20mm axle hole diameter with a 12mm hub length for secure mounting applications. Load capacity specifications include a static load rating of 240kg, whilst dynamic load capacities are rated at 120kg at 4km/h operating speed and 100kg at 6km/h operating speed, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 80 mm
The Novatech wheel is designed for castor applications, featuring a steel and iron body construction with a casted polyurethane tread for enhanced durability and performance. The wheel measures 80mm in diameter with a 20mm tread width, incorporating a precision ball bearing (RS/2RS) system and a 25mm axle hole diameter, whilst the hub extends 12mm in length. Load capacity specifications include a static rating of 280kg, with dynamic load capacities of 140kg at 4km/h and 110kg at 6km/h operating speeds, making it suitable for demanding industrial applications.
Frequently Asked Questions
Advantages of Light Duty Wheels
Light duty wheels are intended for applications with modest loads of up to 150 kg per wheel. They deliver stable, smooth rolling where heavy duty capacity isn’t required, without compromising on control or service life. Available across multiple materials, tread profiles, diameters, hubs, bores, and bearing types, they can be matched to floor conditions, environmental factors, and the needs of your application. For best results, pair the wheel with an appropriately rated castor housing to achieve the desired load rating and stability. TENTE light duty wheels offer various key benefits:
Agile, Precise Manoeuvrability – Engineered for easy handling, light duty castor wheels support smooth directional changes and controlled movement in tight spaces or with frequent repositioning. This makes day-to-day tasks faster and more predictable.
Ergonomic Performance – With the right bearing package and diameter, starting and rolling forces stay low – supporting better push/pull ergonomics and reducing operator fatigue over long shifts.
Rolling Behaviour Tailored to Your Floor – Choose compounds such as thermoplastic rubber, polypropylene, or polyurethane and the right tread geometry to balance low rolling resistance, noise levels, and floor protection. The proper diameter and width further refine stability and ride quality.
Types of Light Duty Wheels
Light Duty Plastic Wheels
Light duty plastic wheels are a go-to when you need low weight, corrosion-free construction, and efficient rolling on smooth, hard floors. Polypropylene wheel bodies keep equipment agile and economical, while the harder tread delivers easy starting forces – best where floor protection and noise are secondary to manoeuvrability. One representative product are our POO wheels. These wheels are fully made from polypropylene and use a plain bearing. Available in 65 mm, 75 mm, 80 mm, and 100 mm wheel diameter variations, POO light duty plastic wheels – depending on their size – are capable of handling loads of up to 140 kg per wheel, with 125 mm wheel diameter versions capable of handling even higher loads.
Light Duty Rubber Wheels
Light duty rubber wheels are designed to provide reliable mobility across a wide range of environments. By matching tread hardness to the floor type, you can keep rolling effort low while preserving surface finishes – ideal for frequent moves and dependable day-to-day service. Grip is compound-dependent: softer rubbers deliver higher adhesion and help mitigate slip on smooth or slightly uneven floors, while harder blends favour lower rolling resistance and easier starting forces. Where floor protection and quieter running are priorities, soft-tread light duty rubber wheels on polypropylene centres are an excellent fit. Within our selection, PIO wheels stand out as a notable example. These wheels combine a polypropylene wheel body with a non-marking solid rubber tread and a plain bearing.
Fields of Application for Light Duty Wheels
Light duty caster wheels are used wherever equipment benefits from smooth, controlled movement at lower loads. Typical uses include retail applications such as shopping trolleys, store fixtures, and mobile displays; healthcare equipment like anaesthesia carts, medication carts, and care beds; lighter industrial and workshop gear including production & platform trolleys, tool cabinets, and work benches; and logistics equipment such as roll cages and smaller transport carts. Selecting wheel material and diameter to suit the floor and duty cycle helps balance rolling effort, noise, and surface protection – for example, pairing harder treads with soft floors and softer treads with hard floors to achieve the desired handling and care profile.