- Home
- Castors & Wheels
- Wheels
- Wheels by Tread Material
-
Polyurethane
Polyurethane Wheels
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85mm diameter and 95mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20mm axle hole diameter and 100mm hub length. This wheel delivers exceptional load performance with a static load capacity of 2000kg, whilst maintaining dynamic load capacities of 1000kg at speeds up to 4km/h and 800kg at speeds up to 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 95 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 25 mm axle hole diameter and 100 mm hub length. Load capacity specifications include a static rating of 2000 kg, whilst dynamic capacity varies with operating speed: 1000 kg at 4 km/h and 800 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 100 mm wide polyurethane, casted tread for optimal performance. The wheel incorporates a precision ball bearing, sealed system with a 20 mm axle hole diameter and 105 mm hub length for reliable operation. Load capacity specifications include dynamic ratings of 1000 kg at 4 km/h and 800 kg at 6 km/h operating speeds, whilst providing a static load capacity of 2000 kg for demanding industrial applications.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85mm diameter and 100mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 25mm axle hole diameter and 105mm hub length. Load specifications include a static capacity of 2000kg, whilst dynamic load capacity reaches 1000kg at speeds up to 4km/h or 800kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational conditions.
Wheel 85 mm
The Novatech castor wheel features a robust steel and iron body construction with an 85 mm diameter and 105 mm wide casted polyurethane tread, incorporating a precision ball bearing that is sealed for enhanced durability. The wheel accommodates a 12 mm axle hole diameter and includes a 110 mm hub length for secure mounting applications. Load capacity specifications include a static rating of 2000 kg, whilst dynamic capacity reaches 1000 kg at speeds up to 4 km/h and 800 kg at speeds up to 6 km/h, making it suitable for demanding industrial applications.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 85 mm in diameter with a 110 mm tread width and 115 mm hub length, incorporating a 25 mm axle hole diameter and precision ball bearing, sealed for reliable operation. Load specifications include a static capacity of 2000 kg, with dynamic capacities of 1000 kg at 4 km/h and 800 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring high load-bearing performance and durability.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 80 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 25 mm axle hole diameter and 85 mm hub length. Load specifications include a static capacity of 1600 kg, whilst dynamic load capacity reaches 800 kg at 4 km/h operating speed or 640 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational conditions.
Wheel 100 mm
The Novatech castor wheel features a robust cast iron body construction with a 100mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a 40mm wide casted polyurethane tread designed for durability and floor protection, whilst the hub measures 40mm in length with a 15mm axle hole diameter for secure mounting. Load capacity specifications include a static rating of 700kg and dynamic ratings of 420kg at 4km/h or 350kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85mm diameter and 80mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20mm axle hole diameter and 85mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1600kg and dynamic load capacities of 800kg at 4km/h and 640kg at 6km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with an 80 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 75 mm hub length. Load capacity specifications include a static rating of 1400 kg, whilst dynamic capacity delivers 700 kg at 4 km/h operating speed and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load and speed conditions.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 85 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 25 mm axle hole diameter and 90 mm hub length. Load specifications include a static capacity of 1600 kg, whilst dynamic load capacity varies with operating speed: 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 105 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 110 mm hub length. Load specifications include a static capacity of 2000 kg, whilst dynamic load capacity reaches 1000 kg at speeds up to 4 km/h and 800 kg at speeds up to 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational conditions.
Wheel 82 mm
The Novatech wheel features a steel, iron body construction with an 82 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 72 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1400 kg, whilst dynamic load capacities reach 700 kg at 4 km/h and 840 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 82 mm
The Novatech castor wheel features a steel, iron body construction with an 82mm diameter and 100mm wide casted polyurethane tread, incorporating a precision ball bearing, sealed system with a 20mm axle hole diameter and 102mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600kg and dynamic capacities of 800kg at 4km/h and 640kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 12 mm axle hole diameter and 75 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1400 kg, whilst maintaining dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational conditions.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 75 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1400 kg, whilst maintaining dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational conditions.
Wheel 85 mm
The Novatech castor wheel features a robust steel and iron body construction with an 85mm diameter and 75mm wide casted polyurethane tread, incorporating a sealed precision ball bearing system with a 20mm axle hole diameter and 80mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1600kg and dynamic load capacities of 800kg at 4km/h and 640kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 80 mm wide polyurethane, casted tread for optimal durability and performance. The wheel incorporates a precision ball bearing, sealed system with a 20 mm axle hole diameter and 85 mm hub length for reliable operation. Load capacity specifications include a static rating of 1600 kg, whilst dynamic capacity delivers 800 kg at 4 km/h operating speed and 640 kg at 6 km/h, making it suitable for demanding industrial applications requiring robust load-bearing capabilities.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 85 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 25 mm axle hole diameter and 90 mm hub length. Load specifications include a static capacity of 1600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational speeds and loads.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 95 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 100 mm hub length. Load specifications include a static capacity of 2000 kg, whilst dynamic load capacity reaches 1000 kg at speeds up to 4 km/h and 800 kg at speeds up to 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational conditions.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 100 mm wide polyurethane, casted tread for optimal durability and performance. The wheel incorporates a precision ball bearing, sealed system with a 25 mm axle hole diameter and 105 mm hub length for reliable operation. Load capacity specifications include a static rating of 2000 kg, whilst dynamic capacity reaches 1000 kg at 4 km/h operating speed or 800 kg at 6 km/h, making it suitable for demanding industrial applications requiring robust load-bearing capabilities.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 85 mm in diameter and 110 mm in width, with a hub length of 115 mm and an axle hole diameter of 25 mm. The wheel incorporates a precision ball bearing, sealed design for reliable operation. Load capacity specifications include a static load rating of 2000 kg, whilst dynamic load capacity is rated at 1000 kg at speeds up to 4 km/h and 800 kg at speeds up to 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 140 mm
The Novatech castor wheel features a robust cast iron body with a 140mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is fitted with a casted polyurethane tread measuring 60mm in width, whilst the hub extends 68mm in length with a 20mm axle hole diameter. Load specifications include a static capacity of 1400kg, with dynamic load ratings of 840kg at speeds up to 4km/h and 700kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational conditions.
Wheel 140 mm
The Novatech wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 140mm in diameter with a 54mm tread width and 60mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. This wheel delivers exceptional load performance with a static load capacity of 1400kg and dynamic load capacities of 840kg at 4km/h and 700kg at 6km/h, making it ideally suited for demanding industrial castor applications requiring reliable performance under substantial loads.
Frequently Asked Questions
Advantages of Polyurethane Wheels
Polyurethane wheels are valued for their strength, rolling efficiency, and adaptability, making them suitable for a wide variety of applications. TENTE offers a broad portfolio of wheels in different polyurethane compounds and hardness levels, enabling individual solutions for diverse performance requirements. The ideal choice depends on factors such as floor conditions, load capacity, wheel size, and the type of castor housing used.
TENTE polyurethane castor wheels offer several key benefits:
High Wear Resistance – Polyurethane wheels are known for their excellent resistance to abrasion and cutting, providing long service life even in demanding environments. Harder compounds further enhance durability under high-load conditions.
Efficient Rolling Performance – With lower rolling resistance than many other wheel materials, polyurethane wheels make it easier to move loads smoothly and with less effort. Harder treads improve energy efficiency, while softer compounds balance comfort and control.
Vibration and Noise Dampening – Depending on tread hardness, polyurethane wheels can help reduce vibration and noise levels. Softer treads absorb more impacts for quieter operation, whereas harder treads prioritise rolling efficiency over damping.
Floor Protection – Non-marking polyurethane options protect sensitive surfaces and reduce wear on flooring, making them suitable for environments where maintaining surface quality is critical.
Types of Polyurethane Wheels
Polyurethane wheels are available in a wide range of designs, tread hardness levels, and load capacities, allowing you to select the ideal solution for almost any mobility requirement. At TENTE, our portfolio covers options from compact wheels designed for smaller applications to robust solutions capable of handling high loads in demanding environments. While the tread material influences performance, the castor housing plays an equally important role in determining the mobility solution’s overall load capacity, stability, and longevity. Selecting the right combination of wheel and housing ensures smooth operation, safety, and long-lasting performance. Below are some of the commonly searched polyurethane wheels:
Soft Polyurethane Wheels
Soft polyurethane wheels are designed to prioritise comfort and surface protection. Their elastic compounds provide improved vibration damping, quieter rolling, and enhanced traction, especially on smooth or delicate floors. They are ideal for environments where noise control and reduced surface wear are essential. When combined with lightweight housings, they offer even more responsive handling, while pairing them with reinforced housings enables use in higher load scenarios without compromising ride comfort. Among our product offerings, the ICP wheels serve as a prime example. They use our premium Ultratech casted polyurethane, available in different tread hardnesses, with the softest being 75 Shore A. These soft polyurethane wheels are available with an aluminium wheel body and precision ball bearings.
Hard Polyurethane Wheels
Hard polyurethane wheels are optimised for durability, energy efficiency, and high load capacities. Their reduced rolling resistance makes it easier to move heavier loads with less effort, especially on smooth industrial floors. These wheels also provide exceptional resistance to abrasion, cuts, and wear, giving them a long service life under demanding conditions. Paired with robust housings, they are well-suited for heavy duty transport and continuous-use applications where longevity and efficiency are top priorities. Within our selection, FTP wheels stand out as a notable example. They combine a durable 92 Shore A casted polyurethane tread, with a cast iron wheel body and precision ball bearings. When combined with a robust housing, these hard polyurethane wheels are an ideal solution for demanding industrial applications.
Small Polyurethane Wheels
Small polyurethane wheels are designed for equipment where compact dimensions and precise manoeuvrability are required. Despite their smaller size, they deliver smooth rolling performance and can be configured to meet a variety of load requirements depending on the chosen tread hardness and housing type. Lighter housings make them ideal for lower load requirements, while pairing them with robust reinforced housings increases their strength and stability in more demanding environments. One representative product line in our range are our UAP wheels, available as small as 50 mm wheel diameter. These small polyurethane wheels combine a polyamide wheel body with an injected polyurethane tread and precision ball bearings. They are commonly used in our Agila, Levina, and Linea castor series.
Fields of Application for Polyurethane Wheels
Polyurethane wheels are used across a wide range of industries thanks to their combination of durability, rolling efficiency, and adaptability. Their suitability for specific applications depends on factors such as tread hardness, wheel size, and the type of castor housing used. In healthcare environments, polyurethane wheels are often found on applications like medical carts, patient lifters, recliners, treatment chairs, hospital beds, and anything else where smooth, quiet rolling and reliable floor protection are essential. In the industrial sector, they support demanding applications like automated shuttle systems, heavy transport solutions, or machinery and workshop equipment, offering excellent wear resistance, low rolling resistance, and consistent handling even under substantial loads. For furniture and mobile applications, polyurethane wheels are integrated for example into catering carts, meal delivery systems, or store fixtures and displays, delivering controlled manoeuvrability, long service life, and a quieter rolling experience on sensitive floors. By selecting the right polyurethane compound, tread hardness, and matching them with suitable housings, TENTE polyurethane wheels can be configured to perform reliably — from precision-driven healthcare equipment to high-capacity industrial transport solutions.