- Home
- Castors & Wheels
- Wheels
- Wheels by Tread Material
-
Polyurethane
Polyurethane Wheels
Wheel 125 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 125mm in diameter with a 50mm tread width and 54mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1100kg, whilst dynamic load capacity reaches 660kg at speeds up to 4km/h and 550kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 85 mm
The Novatech castor wheel features a robust steel and iron body construction with an 85mm diameter and 100mm tread width manufactured from casted polyurethane material. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 100mm hub length for optimal performance. Load specifications include a static capacity of 1800kg, whilst dynamic load ratings are 900kg at 4km/h operating speed and 720kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 125 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 125mm in diameter with a 50mm tread width and 60mm hub length, incorporating a precision ball bearing system and 25mm axle hole diameter. This wheel delivers exceptional load performance with a static capacity of 1100kg and dynamic capacities of 660kg at 4km/h or 550kg at 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is equipped with a casted polyurethane tread measuring 70 mm in width, whilst the hub length extends to 70 mm with an axle hole diameter of 20 mm. Load capacity specifications include a static load rating of 1400 kg, with dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h operating speeds, making it suitable for demanding industrial castor applications.
Wheel 250 mm
The Novatech wheel features a 250mm diameter with a 55mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 66mm hub length. This castor wheel delivers exceptional load performance with a static capacity of 2000kg and dynamic capacities of 1000kg at 4km/h or 800kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and precise load distribution.
Wheel 250 mm
The Novatech castor wheel features a 250mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600kg and dynamic capacities of 800kg at 4km/h or 640kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and precise load handling capabilities.
Wheel 250 mm
The Novatech castor wheel features a 250mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 25mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600kg and dynamic capacities of 800kg at 4km/h or 640kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability in heavy-duty environments.
Wheel 160 mm
The Novatech wheel features a 160mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1,100kg and dynamic capacities of 550kg at 4km/h or 440kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various industrial transport solutions.
Wheel 70 mm
The Novatech castor wheel features a 70mm diameter with a 20mm tread width and incorporates a steel, iron body construction with a casted polyurethane tread material for optimal durability and performance. The wheel is equipped with a precision ball bearing (RS/2RS) system and includes a 20mm axle hole diameter with a 12mm hub length for secure mounting applications. Load capacity specifications include a static load rating of 240kg, whilst dynamic load capacities are rated at 120kg at 4km/h operating speed and 100kg at 6km/h operating speed, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 80 mm
The Novatech wheel is designed for castor applications, featuring a steel and iron body construction with a casted polyurethane tread for enhanced durability and performance. The wheel measures 80mm in diameter with a 20mm tread width, incorporating a precision ball bearing (RS/2RS) system and a 25mm axle hole diameter, whilst the hub extends 12mm in length. Load capacity specifications include a static rating of 280kg, with dynamic load capacities of 140kg at 4km/h and 110kg at 6km/h operating speeds, making it suitable for demanding industrial applications.
Wheel 160 mm
The Novatech castor wheel features a cast iron body with a 160mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is fitted with a casted polyurethane tread measuring 50mm in width, whilst the hub extends 60mm in length with a 25mm axle hole diameter. Load specifications include a static capacity of 1500kg, with dynamic load ratings of 1100kg at speeds up to 4km/h and 900kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 105 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 25 mm axle hole diameter and 110 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 2000 kg, whilst maintaining dynamic load capacities of 1000 kg at speeds up to 4 km/h and 800 kg at speeds up to 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body construction with a 250mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 50mm in width, whilst the axle hole diameter is 30mm with a hub length of 60mm. Load capacity specifications include a static load rating of 2400kg, with dynamic load capacities of 1440kg at 4km/h and 1200kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 100 mm
The Novatech castor wheel features a 100 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 900 kg and dynamic capacities of 450 kg at 4 km/h and 360 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 300 mm
The Novatech castor wheel features a robust cast iron body construction with a 300mm diameter and 80mm wide polyurethane casted tread, incorporating precision ball bearings for smooth operation. The wheel has a 35mm axle hole diameter and 90mm hub length for secure mounting. Load capacity specifications include a static rating of 4000kg, with dynamic capacities of 2400kg at 4km/h and 2000kg at 6km/h, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 85 mm
The Novatech wheel features a robust steel and iron body construction with an 85 mm diameter and 60 mm wide casted polyurethane tread, incorporating a sealed precision ball bearing system with a 17 mm axle hole diameter and 62 mm hub length. This industrial wheel delivers exceptional load performance with a static load capacity of 1,200 kg and dynamic load capacities of 600 kg at 4 km/h and 480 kg at 6 km/h, making it ideal for heavy-duty castor applications requiring reliable performance under demanding operational conditions.
Wheel 100 mm
The Novatech wheel features a 100mm diameter with a 25mm wide polyurethane casted tread and steel iron body construction, incorporating a precision ball bearing system with a 25mm axle hole diameter and 12mm hub length. This wheel delivers a static load capacity of 420kg and dynamic load capacities of 210kg at 4km/h or 170kg at 6km/h, making it suitable for demanding industrial castor applications requiring reliable performance and durability in material handling equipment.
Wheel 125 mm
The Novatech castor wheel features a 125mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 25mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 500kg at 4km/h or 400kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 160 mm
The Novatech castor wheel features a robust aluminium body construction with a 160mm diameter and 50mm wide casted polyurethane tread, incorporating precision ball bearing technology for smooth operation. The wheel dimensions include a 25mm axle hole diameter and 60mm hub length, providing secure mounting capabilities. Load specifications demonstrate exceptional performance with a static load capacity of 1100kg, whilst dynamic load capacities reach 550kg at 4km/h operating speed and 440kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 200 mm
The Novatech castor wheel features a 200 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 25 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 200 mm
The Novatech castor wheel features a 200mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 25mm axle hole diameter and 60mm hub length. Load capacity specifications include a static load rating of 1400kg, whilst dynamic load capacity varies with operating speed: 700kg at 4km/h and 560kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 80 mm tread width made from casted polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 80 mm hub length. Load specifications include a static capacity of 1600 kg, whilst dynamic load capacity reaches 800 kg at 4 km/h operating speed or 640 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 80 mm
The Novatech castor wheel features a steel, iron body construction with an 80 mm diameter and 25 mm wide casted polyurethane tread, incorporating a precision ball bearing (RS/2RS) system with a 25 mm axle hole diameter and 12 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 320 kg and dynamic load capacities of 160 kg at 4 km/h or 130 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability in material handling equipment.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and polyurethane, casted tread measuring 115 mm in width, incorporating precision ball bearing technology with a 30 mm axle hole diameter and 115 mm hub length. This industrial wheel delivers exceptional load performance with a static load capacity of 1,700 kg and dynamic load capacities of 850 kg at 4 km/h and 680 kg at 6 km/h operating speeds, making it suitable for demanding castor applications requiring reliable load-bearing capabilities and smooth operation.
Frequently Asked Questions
Advantages of Polyurethane Wheels
Polyurethane wheels are valued for their strength, rolling efficiency, and adaptability, making them suitable for a wide variety of applications. TENTE offers a broad portfolio of wheels in different polyurethane compounds and hardness levels, enabling individual solutions for diverse performance requirements. The ideal choice depends on factors such as floor conditions, load capacity, wheel size, and the type of castor housing used.
TENTE polyurethane castor wheels offer several key benefits:
High Wear Resistance – Polyurethane wheels are known for their excellent resistance to abrasion and cutting, providing long service life even in demanding environments. Harder compounds further enhance durability under high-load conditions.
Efficient Rolling Performance – With lower rolling resistance than many other wheel materials, polyurethane wheels make it easier to move loads smoothly and with less effort. Harder treads improve energy efficiency, while softer compounds balance comfort and control.
Vibration and Noise Dampening – Depending on tread hardness, polyurethane wheels can help reduce vibration and noise levels. Softer treads absorb more impacts for quieter operation, whereas harder treads prioritise rolling efficiency over damping.
Floor Protection – Non-marking polyurethane options protect sensitive surfaces and reduce wear on flooring, making them suitable for environments where maintaining surface quality is critical.
Types of Polyurethane Wheels
Polyurethane wheels are available in a wide range of designs, tread hardness levels, and load capacities, allowing you to select the ideal solution for almost any mobility requirement. At TENTE, our portfolio covers options from compact wheels designed for smaller applications to robust solutions capable of handling high loads in demanding environments. While the tread material influences performance, the castor housing plays an equally important role in determining the mobility solution’s overall load capacity, stability, and longevity. Selecting the right combination of wheel and housing ensures smooth operation, safety, and long-lasting performance. Below are some of the commonly searched polyurethane wheels:
Soft Polyurethane Wheels
Soft polyurethane wheels are designed to prioritise comfort and surface protection. Their elastic compounds provide improved vibration damping, quieter rolling, and enhanced traction, especially on smooth or delicate floors. They are ideal for environments where noise control and reduced surface wear are essential. When combined with lightweight housings, they offer even more responsive handling, while pairing them with reinforced housings enables use in higher load scenarios without compromising ride comfort. Among our product offerings, the ICP wheels serve as a prime example. They use our premium Ultratech casted polyurethane, available in different tread hardnesses, with the softest being 75 Shore A. These soft polyurethane wheels are available with an aluminium wheel body and precision ball bearings.
Hard Polyurethane Wheels
Hard polyurethane wheels are optimised for durability, energy efficiency, and high load capacities. Their reduced rolling resistance makes it easier to move heavier loads with less effort, especially on smooth industrial floors. These wheels also provide exceptional resistance to abrasion, cuts, and wear, giving them a long service life under demanding conditions. Paired with robust housings, they are well-suited for heavy duty transport and continuous-use applications where longevity and efficiency are top priorities. Within our selection, FTP wheels stand out as a notable example. They combine a durable 92 Shore A casted polyurethane tread, with a cast iron wheel body and precision ball bearings. When combined with a robust housing, these hard polyurethane wheels are an ideal solution for demanding industrial applications.
Small Polyurethane Wheels
Small polyurethane wheels are designed for equipment where compact dimensions and precise manoeuvrability are required. Despite their smaller size, they deliver smooth rolling performance and can be configured to meet a variety of load requirements depending on the chosen tread hardness and housing type. Lighter housings make them ideal for lower load requirements, while pairing them with robust reinforced housings increases their strength and stability in more demanding environments. One representative product line in our range are our UAP wheels, available as small as 50 mm wheel diameter. These small polyurethane wheels combine a polyamide wheel body with an injected polyurethane tread and precision ball bearings. They are commonly used in our Agila, Levina, and Linea castor series.
Fields of Application for Polyurethane Wheels
Polyurethane wheels are used across a wide range of industries thanks to their combination of durability, rolling efficiency, and adaptability. Their suitability for specific applications depends on factors such as tread hardness, wheel size, and the type of castor housing used. In healthcare environments, polyurethane wheels are often found on applications like medical carts, patient lifters, recliners, treatment chairs, hospital beds, and anything else where smooth, quiet rolling and reliable floor protection are essential. In the industrial sector, they support demanding applications like automated shuttle systems, heavy transport solutions, or machinery and workshop equipment, offering excellent wear resistance, low rolling resistance, and consistent handling even under substantial loads. For furniture and mobile applications, polyurethane wheels are integrated for example into catering carts, meal delivery systems, or store fixtures and displays, delivering controlled manoeuvrability, long service life, and a quieter rolling experience on sensitive floors. By selecting the right polyurethane compound, tread hardness, and matching them with suitable housings, TENTE polyurethane wheels can be configured to perform reliably — from precision-driven healthcare equipment to high-capacity industrial transport solutions.