- Home
- Castors & Wheels
- Castors
-
Castors by Housing
Castors by Housing
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polypropylene body with solid black rubber tread material, mounted on a plain bearing system for smooth operation. With a wheel diameter of 100 mm, the castor achieves an overall height of 128 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg. This versatile castor is suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural integrity for demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent grip and floor protection, whilst precision ball bearings deliver smooth, reliable operation with minimal rolling resistance. The wheel diameter measures 100mm with an overall height of 135mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 75 mm
The Agila swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 75 mm and an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst utilising a plain bearing system for reliable operation. The wheel diameter measures 100 mm, with an overall height dimension of 128 mm. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 125 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and longevity. The wheel diameter measures 125 mm, whilst the overall height of the castor is 155 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various trolley applications.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor achieves an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 160 mm
The Alpha stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a roller bearing, stainless for corrosion resistance and durability, and measures 160 mm in diameter. The castor has an overall height of 200 mm, providing appropriate ground clearance for various applications. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity for demanding environments. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, ensuring reliable electrical discharge whilst maintaining excellent mobility characteristics. The wheel operates on a plain bearing system and measures 100mm in diameter. The castor has an overall height of 135mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units, where electrical conductivity and reliable performance are essential requirements.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst utilising a plain bearing system for reliable operation. The wheel diameter measures 100 mm, with an overall height dimension of 128 mm. Load capacity specifications include a dynamic load rating of 200 kg at 4 km/h operating speed and a static load capacity of 400 kg. This castor is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 125 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 125 mm with an overall height of 164 mm. Load capacity specifications include dynamic loads of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst the static load capacity reaches 600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are critical requirements.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body with an elastic tyre in black vulcanised rubber for optimal floor protection and smooth operation, supported by precision roller bearings for enhanced mobility and reduced rolling resistance. With a wheel diameter of 100 mm, the castor achieves an overall height of 128 mm, making it suitable for various equipment configurations. The unit delivers exceptional load performance with a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, ensuring reliable operation across diverse industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and transport equipment.
Fixed castor 100 mm
The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent grip and floor protection, whilst utilising a plain bearing system for smooth operation. With a wheel diameter of 100 mm, the castor achieves an overall height of 135 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units.
Swivel castor 200 mm
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy steel sheet and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional changes and long-lasting performance. The wheel comprises a polypropylene body with solid black rubber tread material, providing excellent grip and floor protection, whilst the plain bearing system delivers reliable rotation. With a wheel diameter of 200 mm, the castor achieves an overall height of 240 mm. Load specifications include a dynamic capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg, making it suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting equipment, machine construction, post logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Swivel castor 100 mm
The Agila swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-lasting performance. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the plain bearing system delivers reliable rotation with minimal maintenance requirements. With a wheel diameter of 100mm, the castor achieves an overall height of 135mm, making it suitable for various equipment applications. The dynamic load capacity reaches 80kg at speeds up to 3km/h, whilst the static load capacity extends to 160kg, providing robust support for professional equipment in healthcare, catering, and commercial environments.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material and precision roller bearing for smooth operation, measuring 100 mm in diameter. The castor has an overall height of 128 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg. This versatile castor is designed for demanding environments including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 14 mm
The Compacta fixed castor features a round plate fitting for secure mounting applications. The housing is constructed from light steel sheet, providing durability whilst maintaining minimal weight for efficient operation. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, and is equipped with a plain bearing with spacer tube for smooth rotation, measuring 14 mm in diameter. The castor has an overall height of 13.5 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 15 kg at speeds up to 3 km/h and a static load capacity of 30 kg. This castor is specifically designed for applications including tool cabinets, work benches, and transport equipment where reliable mobility and space efficiency are essential requirements.
Fixed castor 14 mm
The Compacta fixed castor features a rectangular plate fitting and steel sheet, medium housing construction for reliable performance in demanding applications. The wheel incorporates a polyamide body with identical polyamide tread material, supported by a plain bearing with spacer tube system for smooth operation. With a compact 14mm wheel diameter, this castor achieves an overall height of just 17mm, making it ideal for space-constrained installations. The unit provides a dynamic load capacity of 25kg at speeds up to 3km/h and a static load capacity of 50kg, ensuring dependable service across various operational conditions. This robust castor is specifically designed for tool cabinets, work benches, and transport equipment applications where compact dimensions and reliable load-bearing capabilities are essential requirements.
Fixed castor 25 mm
The Compacta fixed castor features a rectangular plate fitting and steel sheet medium housing construction for reliable performance in industrial applications. The wheel incorporates a polyamide body with identical polyamide tread material, equipped with a plain bearing with spacer tube for smooth operation and a 25mm diameter. The housing utilises steel sheet medium material providing robust structural integrity for demanding environments. With an overall height of 28mm, this compact design offers space-efficient mobility solutions. The castor delivers a dynamic load capacity of 25kg at speeds up to 3km/h and a static load capacity of 50kg, making it ideal for tool cabinets, work benches, and transport equipment where reliable movement and load-bearing performance are essential requirements.
Fixed castor 30 mm
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability. The wheel incorporates a polyamide body with tread material identical to the wheel body construction, ensuring consistent performance characteristics, whilst utilising a plain bearing with spacer tube for smooth operation. The wheel diameter measures 30 mm, contributing to the overall height of 34 mm. Load capacity specifications include a dynamic rating of 30 kg at 3 km/h operating speed and a static load capacity of 60 kg. This castor is specifically designed for demanding applications including tool cabinets, work benches, and transport equipment where reliable mobility and load-bearing performance are essential requirements.
Fixed castor 45 mm
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity for industrial use. The wheel incorporates a polyamide body with identical polyamide tread material, ensuring consistent performance characteristics throughout the wheel construction. The wheel operates on a plain bearing with spacer tube system and measures 45mm in diameter for optimal manoeuvrability. The castor has an overall height of 48.5mm, making it suitable for compact installations where space constraints are critical. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, providing reliable performance under varying operational conditions. This castor is specifically designed for tool cabinets, work benches, and transport equipment applications where dependable mobility and load-bearing capabilities are essential requirements.
Swivel castor 25 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to various surfaces. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with an identical polypropylene tread material, providing durability and consistent performance, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel measures 25mm in diameter, contributing to an overall height of 36mm for the complete assembly. Load specifications include a dynamic capacity of 10kg at speeds up to 3km/h and a static load capacity of 20kg, making this castor suitable for applications including tool cabinets, work benches, and transport equipment where compact dimensions and moderate load handling are required.
Swivel castor 32 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with an identical polypropylene tread material, mounted on a plain bearing with spacer tube for reliable rotation. The wheel diameter measures 32 mm, contributing to an overall height of 42.5 mm for the complete assembly. Load specifications include a dynamic capacity of 20 kg at speeds up to 3 km/h and a static load capacity of 40 kg. This castor is specifically designed for applications including tool cabinets, work benches, and transport equipment where compact dimensions and moderate load handling are required.
Swivel castor 38 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with an identical polypropylene tread material, providing durability and consistent performance, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel measures 38mm in diameter, contributing to an overall height of 50.5mm for the complete assembly. Load specifications include a dynamic capacity of 25kg at speeds up to 3km/h and a static load capacity of 50kg, making this castor suitable for applications including tool cabinets, work benches, and transport equipment where reliable mobility and load-bearing performance are essential requirements.
Swivel castor 50 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with an identical polypropylene tread material, providing durability and quiet operation, whilst utilising a plain bearing with spacer tube for reliable rotation around a 50mm diameter wheel. The castor has an overall height of 66mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is ideally suited for tool cabinets, work benches, and transport equipment where manoeuvrability and reliable performance are essential requirements.