Castors With Brakes
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 125 mm. Overall height measures 164 mm, providing compact integration whilst maintaining robust construction. Load capacity specifications include dynamic ratings of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, with a static load capacity of 600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and heavy-duty performance are essential requirements.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with elastic tyre, black, vulcanized tread material, equipped with precision ball bearing for optimal performance and longevity. The wheel diameter measures 160 mm, whilst the overall height reaches 200 mm. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, with a static load capacity of 700 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 125 mm, the castor provides an overall height of 164 mm. Load capacity specifications include dynamic ratings of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst offering a static load capacity of 600 kg. This robust castor solution is ideally suited for airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 160 mm, the castor provides an overall height of 200 mm. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst offering a static load capacity of 700 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are paramount.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for optimal performance and longevity. With a wheel diameter of 200 mm, the castor provides an overall height of 240 mm. Load capacity specifications include dynamic ratings of 450 kg at 4 km/h and 360 kg at 6 km/h operating speeds, whilst offering a static load capacity of 900 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are paramount.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance, with a diameter of 200 mm. The castor has an overall height of 240 mm, providing suitable clearance for various applications. Load capacity specifications include dynamic loads of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock is a precision engineered mobility solution designed for demanding industrial applications including airport equipment, automotive original equipment manufacturing, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure and stable mounting to host equipment. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotational movement and exceptional durability under continuous operational stress. The wheel features a 125 mm diameter and is manufactured from PUR casted premium material, which delivers superior wear resistance and optimal grip characteristics across varied floor surfaces. The wheel is supported by a precision ball bearing that guarantees smooth rolling performance and extended service life. The aluminium body material provides a lightweight yet robust structural foundation whilst maintaining corrosion resistance properties. The overall height of the castor assembly measures 164 mm, accommodating standard installation requirements within typical equipment frameworks. The load capacity specifications indicate a static load rating of 1000 kg, whilst the dynamic load capacity reaches 400 kg at 6 km/h or 500 kg at 4 km/h, enabling flexible deployment across applications requiring either higher speed operation at moderate loads or lower speed operation at elevated loads. This comprehensive specification ensures the Zeta castor delivers reliable performance in the most demanding industrial environments.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock is engineered for demanding industrial applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment. This unit is fitted with a medium rectangular plate that provides secure attachment to host equipment. The housing comprises very heavy steel sheet construction incorporating two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotation and exceptional durability under continuous operational stress. The wheel features a 125 mm diameter with a PUR casted premium tread material mounted on an aluminium body, supported by precision ball bearings that deliver reliable performance across extended service cycles. The overall height of the castor measures 164 mm, accommodating integration into various trolley and equipment configurations. Load capacity specifications indicate a static rating of 800 kg, whilst dynamic load ratings vary according to operational speed, with a capacity of 320 kg at 6 km/h or 400 kg at 4 km/h, enabling flexible deployment across different transport and handling scenarios. The combination of reinforced bearing races, premium tread material, and robust steel housing ensures this castor delivers consistent performance in high-demand industrial environments requiring both manoeuvrability and load stability.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock is engineered for demanding industrial applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure mounting to various equipment bases. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, which ensure smooth swivel operation and enhanced durability under continuous use. The wheel features a 160 mm diameter and is mounted on precision ball bearings, delivering reliable rotational performance. The wheel tread is manufactured from PUR casted premium material, offering excellent wear resistance and grip characteristics, whilst the wheel body is constructed from aluminium to minimise overall weight without compromising structural integrity. The castor achieves an overall height of 200 mm, making it suitable for integration into compact equipment designs. The load capacity specifications are comprehensive: the castor supports a static load of 1600 kg, whilst the dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, depending on operational speed requirements. These specifications ensure the Zeta castor performs reliably across diverse industrial environments where precision, durability, and controlled directional movement are essential operational requirements.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock is a robust mobility solution engineered for demanding industrial applications including airport equipment, automotive OEM operations, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to host equipment whilst maintaining ease of installation and adjustment. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotational movement and extended operational longevity. The wheel features a 160 mm diameter and is manufactured from PUR casted premium material, which delivers exceptional wear resistance and durability across varied floor surfaces. The wheel body is constructed from aluminium, combining lightweight properties with structural integrity, and is supported by precision ball bearings that facilitate smooth, reliable rotation under continuous operational demands. The overall height of the castor assembly measures 200 mm, providing a compact profile suitable for integration into diverse equipment configurations. The castor demonstrates impressive load-bearing capabilities, with a static load capacity of 1100 kg, whilst the dynamic load capacity reaches 440 kg at 6 km/h or 550 kg at 4 km/h, enabling reliable performance across variable operational speeds and load conditions. These specifications position the Zeta castor as a dependable component for applications requiring precision engineering, durability, and consistent performance in challenging industrial environments.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock is engineered for demanding industrial applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to mobile equipment and trolley bases. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, which ensure smooth swivel operation and enhanced durability under continuous use. The wheel features a 200 mm diameter and is mounted on precision ball bearings, whilst the tread is manufactured from PUR casted premium material to deliver superior grip, wear resistance, and load distribution. The wheel body is constructed from aluminium, combining lightweight properties with structural integrity. The overall height of the castor assembly is 240 mm, accommodating standard platform and trolley configurations. The castor demonstrates exceptional load-bearing capability, with a static load capacity of 1600 kg, whilst the dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, depending on operational speed requirements. This combination of robust construction, precision bearings, and premium materials makes the Zeta castor suitable for high-performance applications requiring reliable directional control and substantial load support in industrial environments.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock is engineered for demanding industrial applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment. This unit is fitted with a medium rectangular plate that provides secure attachment to mobile equipment and machinery. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, which ensure smooth swivel operation and exceptional durability under continuous use. The wheel features a 200 mm diameter and is mounted on precision ball bearings, with a PUR casted premium tread material bonded to an aluminium body, delivering superior wear resistance and load distribution characteristics. The overall height of the castor assembly measures 240 mm, accommodating standard platform and trolley configurations. The load capacity specifications indicate a static load rating of 1400 kg, whilst the dynamic load capacity reaches 560 kg at 6 km/h or 700 kg at 4 km/h, enabling reliable performance across varying operational speeds and load conditions. This combination of robust construction, precision bearings, and premium wheel materials makes the Zeta castor suitable for heavy-duty industrial environments requiring both manoeuvrability and directional control.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 125 mm in diameter. The castor has an overall height of 164 mm, providing suitable clearance for various applications. Load specifications include dynamic capacities of 700 kg at 4 km/h and 560 kg at 6 km/h operating speeds, with a static load capacity of 1400 kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The 160 mm diameter wheel comprises a polyamide, heavy body material with tread material identical with wheel body, supported by precision ball bearing for optimal performance and longevity. With an overall height of 200 mm, this castor delivers exceptional load handling capabilities including dynamic load capacity of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, whilst providing a static load capacity of 1600 kg. The unit is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 200 mm in diameter. Overall height dimensions reach 240 mm, providing substantial ground clearance. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with static load capacity of 1600 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and high load-bearing capacity are essential requirements.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, fitted with plain bearing and measures 200mm in diameter. Overall height of the complete assembly is 240mm. Load capacity specifications include dynamic ratings of 800kg at 4km/h and 640kg at 6km/h operating speeds, with a static load capacity of 1600kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and high load-bearing performance are essential requirements.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock is engineered for demanding industrial applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment. This unit features a medium rectangular plate fitting that ensures secure and straightforward installation on a variety of equipment bases. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to provide exceptional durability and smooth rotational movement under continuous operational demands. The wheel comprises a 125 mm diameter design with a PUR casted premium tread material mounted on an aluminium body, supported by precision ball bearings that guarantee reliable performance and extended service life. The overall height of the castor measures 164 mm, providing a compact profile suitable for space-constrained applications whilst maintaining structural integrity. The load capacity specifications are substantial, with a static load rating of 800 kg for stationary applications, and dynamic load ratings of 320 kg at 6 km/h or 400 kg at 4 km/h for mobile operations, enabling this castor to accommodate heavy-duty industrial requirements across diverse operational scenarios and environments.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock is a robust mobility solution engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to host equipment whilst maintaining operational flexibility. The housing is constructed from very heavy steel sheet and incorporates two ball races that are either reinforced or stainless, ensuring reliable swivel performance and extended service life in challenging environments. The wheel features a 160 mm diameter and is manufactured with a PUR casted premium tread material mounted on an aluminium body, combined with precision ball bearing technology to deliver smooth rotation and minimal resistance. The overall height of the castor assembly measures 200 mm, providing appropriate ground clearance for standard industrial trolley applications. The load capacity specifications are comprehensive: the castor supports a static load of 1100 kg, whilst dynamic load ratings are 440 kg at 6 km/h and 550 kg at 4 km/h, accommodating various operational speeds and load scenarios. These specifications make the Zeta castor suitable for applications requiring both manoeuvrability and substantial load-bearing capability in professional and industrial settings.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock is engineered for demanding industrial applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure mounting to the host equipment. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotation and exceptional durability under continuous operational stress. The wheel features a 200 mm diameter and is mounted on precision ball bearings, with a PUR casted premium tread material bonded to an aluminium body, delivering superior wear resistance and load distribution characteristics. The overall height of the castor assembly is 240 mm, providing adequate clearance for most industrial applications. The load capacity specifications are as follows: the static load capacity reaches 1400 kg, whilst the dynamic load capacity is rated at 560 kg at 6 km/h or 700 kg at 4 km/h, depending on the operational speed requirements. These performance parameters make the Zeta castor suitable for heavy-duty applications where reliability, precision engineering, and consistent performance are essential requirements.
Swivel castor with directional lock 100 mm
The Agila swivel castor with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a sheet steel body fitted with solid rubber, non-marking tread material that provides excellent floor protection and quiet operation, whilst the cone ball bearing system delivers superior rolling performance and durability. With a wheel diameter of 100mm and an overall height of 135mm, this castor offers compact yet robust construction. The dynamic load capacity is rated at 80kg at speeds up to 3km/h, with a static load capacity of 160kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with directional lock 125 mm
The Agila swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a sheet steel body fitted with solid rubber, non-marking tread material and utilises a cone ball bearing system for optimal rolling performance. With a wheel diameter of 125 mm, the castor provides an overall height of 163 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor with directional lock 100 mm
The Agila swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a sheet steel body fitted with solid rubber, non-marking tread material that provides excellent floor protection and quiet operation, whilst the cone ball bearing system delivers superior rolling performance and durability. With a wheel diameter of 100 mm and an overall height of 138 mm, this castor offers compact dimensions suitable for various equipment applications. The load capacity specifications include a dynamic load rating of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with directional lock 150 mm
The Agila swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a sheet steel body fitted with solid rubber, non-marking tread material that provides excellent floor protection and quiet operation, whilst the cone ball bearing system delivers superior rolling performance and durability. With a wheel diameter of 150 mm, the castor has an overall height of 188 mm, making it suitable for various equipment configurations. The load capacity specifications include a dynamic rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Advantages of Castors with Brakes
Castors with brakes are designed to provide secure mobility and precise control by combining smooth movement with reliable locking mechanisms. Engineered with durable materials and integrated braking systems, they ensure stability and safety when needed - both when moving and when stationary.
TENTE castors with brakes offer various benefits:
Increased Safety - The locking mechanism stops unexpected movement, giving you peace of mind and stability.
Secure Locking - Ensures your application stays securely in place when needed, preventing any unwanted movement.
Increased Efficiency - A secure application leads to a safer and more productive work environment, allowing for more efficient workflows.
Durability - TENTE castors are built to withstand heavy loads and frequent use without compromising on reliability.
Types of Castor Braking Mechanisms
In professional terms, the brake mechanism is usually referred to as a locking mechanism. There are several types of locking mechanisms for castors, each offering unique benefits for different needs:
Wheel Brake
A wheel brake is a manually operated pedal lock that prevents unitended movement of the wheel, while allowing the castor to swivel freely. This locking mechanism is ideal for applications, like a workstation or trolley, that need to stay still but also require easy movement.
Directional Lock
A directional locking mechanism allow to lock the swivel, while still allowing the castor wheel to rotate. Ideal for improved steering around bends, as well as for moving in a straight line over a long distance.
Total Lock
This locks both the wheel and the swivel housing, preventing all castor movement. A total lock is perfect for equipment that needs a secure standing.
Central Lock
A central lock allows for a simultaneous locking of more than one castor using a central actuation lever. A central locking mechanism can be combined directional and total locking castors, as well as with a wheel brake mechanism. Combined directional lock for improved steering around bends, as well as movement in a straight line over long distances. Also a total lock for simultaneously locking the wheel and swivel housing for a secure standing.
Intermittent Lock
The intermittent lock engages when any weight is put on the castor. In most cases, this locking mechanism prevents motion by stopping operation until the load is removed. Intermittent brakes are often used for application like office chairs or other furniture.
Fields of Application for Castors with Brakes
Castors with brakes are used in a wide range of industries, providing both mobility and stability when needed. In an industrial environment, they for example help move heavy machinery and transport carts while ensuring they stay securely in place during operation. Medical equipment like hospital beds and rolling IV stands rely on them for smooth movement combined with a firm lock when stationary. In a logistics setting, they keep applications like picking trolleys and roll cages manoeuvrable yet secure when loading or unloading goods. Retail and commercial spaces benefit from them in display units and mobile workstations, offering flexibility while preventing unwanted movement. Even in furniture and home applications, they’re found on office chairs, media furniture and storage units, making everyday tasks easier. No matter the industry, braked castors strike the perfect balance between movement and control, improving safety, efficiency, and convenience.