- Home
- Industries & Solutions
- Healthcare
- Surgery Equipment
-
Microscopic Equipment
Microscopic Equipment Castors
linea_clinic_load
The Linea clinic load swivel castor has a solid round stem fitting with a polyamide housing containing two reinforced ball races for the swivel bearing. The wheel body is made of polyamide with a polyurethane tread injected onto it. The wheel uses a precision ball bearing. This castor has a 150 mm diameter wheel and stands 155 mm high overall. It has a load capacity of 200 kg at 3 km/h and a static load capacity of 400 kg.
Swivel castor with central, total lock 150 mm
The Linea clinic load is a swivel castor with central, total lock designed for demanding clinical environments. The fitting is a stem with cam hole for profile bars, short version, which allows the castor to be mounted securely and quickly onto compatible profile bars. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, which is available in a reinforced or stainless configuration to suit the requirements of the application. The wheel has a diameter of 150 mm and runs on a precision ball bearing for smooth, low-effort rolling. Its tread is made from injected polyurethane, while the wheel body is constructed from polyamide. The overall height of the castor is 155 mm. The castor is rated for a static load capacity of 400 kg and a dynamic load capacity of 200 kg at a speed of 3 km/h. It is intended for use in hospital beds, hospitals, microscopic equipment, nursing and retirement homes, surgery robots and surgery tables.
linea_clinic_load
The Linea clinic load is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting. The housing is constructed from polyamide with two ball races, reinforced or stainless swivel bearing for enhanced durability. The wheel comprises a polyamide body with polyurethane, injected tread material and precision ball bearing for smooth operation. With a wheel diameter of 150 mm, the castor has an overall height of 155 mm. Load specifications include a dynamic capacity of 200 kg at 3 km/h and static capacity of 400 kg. This castor is specifically designed for demanding healthcare applications including hospital beds, hospitals, microscopic equipment, nursing and retirement homes, surgery robots, and surgery tables.
Swivel castor 125 mm
The Integral twin torsion swivel castor has a solid round stem fitting with a heavy steel sheet housing and precision ball bearing swivel bearing. The wheel body is made of polyamide with a polyurethane injected tread. The wheel has a precision ball bearing and is stainless. This castor has a 125mm wheel diameter and an overall height of 150mm. It has a load capacity of 125kg at 3km/h and 125kg at 4km/h. The static load capacity is 250kg.
integral_twin_torsion
The Integral twin torsion is a swivel castor with central, total lock, engineered for demanding medical and laboratory environments including C-Arms, CT Scanners, MRI, X-Ray, Hospital Beds, Microscopic Equipment, Surgery Robots and Surgery Tables. The fitting is a stem with a cam hole for profile bars, short version, which allows secure attachment to the equipment frame or bed structure. Washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from heavy steel sheet and incorporates a precision ball bearing swivel bearing that ensures smooth, controlled rotation under load. The wheel has a diameter of 125 mm and runs on a precision ball bearing, stainless, while its tread is made from injected polyurethane to provide quiet operation and reliable floor contact. The overall height of the castor is 150 mm. The static load capacity is 375 kg, and the dynamic load capacity is 125 kg at a speed of 3 km/h.
Swivel castor with central, total lock 150 mm
The Integral twin load is a swivel castor with central, total lock. Its fitting is a stem with cam hole for profile bars, short version, which provides a secure connection to the supporting structure. The housing is manufactured from heavy steel sheet and incorporates a precision ball bearing in the swivel bearing, ensuring smooth and accurate rotation. The wheel has a diameter of 150 mm and runs on a precision ball bearing, with an injected polyurethane tread and a polyamide body. The overall height of the castor is 193 mm. The static load capacity is 750 kg, and the dynamic load capacity is 250 kg at a speed of 4 km/h and 250 kg at a speed of 3 km/h. Typical applications include C-Arms, CT Scanners, MRI, X-Ray, Hospital Beds, Microscopic Equipment, Surgery Robots and Surgery Tables.
Swivel castor with central, total or directional lock 150 mm
The Integral twin load is a swivel castor with central, total or directional lock, designed for demanding mobile equipment in clinical and laboratory environments. The fitting is a stem with a cam hole for profile bars, supplied in the short version. The housing incorporates a precision ball bearing for the swivel movement and is manufactured from heavy steel sheet. The wheel has a diameter of 150 mm and runs on a precision ball bearing; its tread is made of injected polyurethane, and its body is made of polyamide. The overall height of the castor is 193 mm, which allows integration into a range of equipment frames. The static load capacity is 750 kg, while the dynamic load capacity is 250 kg at a speed of 4 km/h. Typical applications include C-arms, CT scanners, MRI and X-ray systems, hospital beds, microscopic equipment, surgery robots and surgery tables.
Swivel castor with central, total or directional lock 125 mm
The Integral twin torsion is a swivel castor with central, total or directional lock, engineered for demanding medical environments. The fitting is a stem with a cam hole for profile bars, short version; for washable beds, the hospital bed manufacturer must seal the fitting area. The housing combines a precision ball bearing swivel bearing with heavy steel sheet construction. The wheel has a diameter of 125 mm and runs on a stainless precision ball bearing, with an injected polyurethane tread and a polyamide body. The overall height is 149 mm. The static load capacity is 375 kg, while the dynamic load capacity is 125 kg at 4 km/h and 125 kg at 3 km/h. Typical applications include C-arms, CT scanners, MRI, X-ray systems, hospital beds, microscopic equipment, surgery robots and surgery tables.