- Home
- Castors & Wheels
- Castors
- Castors by Housing Material
-
Polypropylene
Polypropylene Castors
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem-based swivelling bearing mechanism that enables smooth directional changes under load. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel operates on a plain bearing system with integrated spacer tube for enhanced durability and reduced friction. The wheel diameter measures 50mm, providing optimal balance between manoeuvrability and stability. The complete assembly has an overall height of 61mm, making it suitable for compact installations where space constraints are critical. This castor configuration is particularly suited for applications requiring static discharge protection whilst maintaining reliable mobility performance in industrial and commercial environments.
Customized solution 50 mm
The Glide customized solution features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical with wheel body, ensuring consistent performance characteristics, whilst the plain bearing with spacer tube provides reliable rotation with minimal maintenance requirements. The wheel measures 50mm in diameter, and the complete assembly has an overall height of 33mm, making it suitable for compact applications. The castor delivers a dynamic load capacity of 30kg at speeds up to 3km/h, providing dependable mobility for light to medium-duty industrial and commercial applications where space constraints and manoeuvrability are critical considerations.
Customized solution 50 mm
The Glide customized solution features a stem with grip ring, with collar fitting system for secure installation. The housing is manufactured from polypropylene material and incorporates a stem, swiveling swivel bearing mechanism that enables smooth directional changes during operation. The wheel construction utilises a polypropylene, electric conductive body material with tread material that is identical with wheel body, ensuring consistent electrical conductivity throughout the contact surface. The wheel operates on a plain bearing with spacer tube system for reliable performance and incorporates a 50mm diameter wheel for optimal manoeuvrability. The complete assembly measures 33mm in overall height, providing a compact profile suitable for applications requiring low clearance. This technical specification delivers a comprehensive mobility solution combining electrical conductivity with practical swiveling functionality.
linea_light
The Linea light swivel castor is a precision-engineered mobility solution designed for demanding healthcare and commercial environments. This swivel castor features a blind hole fitting for B10 compatibility, ensuring secure and reliable installation across a wide range of equipment platforms. The housing is constructed from polypropylene and incorporates a stem with swiveling capability, providing smooth multidirectional movement and enhanced manoeuvrability in confined spaces. The wheel assembly comprises a 75 mm diameter wheel with a plain bearing and spacer tube configuration, finished with thermoplastic rubber tread material that is electric-conductive to prevent static charge accumulation. The wheel body is manufactured from polypropylene with electric-conductive properties, meeting stringent safety requirements for sensitive medical and electronic environments. The overall height of the castor measures 75.5 mm, making it suitable for integration into compact equipment designs. The castor delivers a static load capacity of 120 kg and a dynamic load capacity of 60 kg at speeds up to 3 km/h, providing dependable performance for applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture systems, medication carts, nursing carts, ultrasound equipment, ventilators, and professional cleaning carts. This versatile castor is particularly well-suited for use in hospitals, nursing and retirement homes, and office environments where reliability and safety are paramount.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, intended for use in bedside tables, furniture, media furniture, office furniture and office chairs. The fitting is a stem with grip ring and collar, which provides the mounting connection to the application. The housing is made of polypropylene and features a swivelling stem bearing that enables the castor to rotate about its vertical axis. The wheel has a diameter of 50 mm and runs on a plain bearing with spacer tube. Its body is made of electrically conductive polypropylene, and the tread material is identical with the wheel body. The overall height of the castor is 61 mm, providing a compact profile for installation beneath furniture. Load specifications: the rated load capacity is not stated in the supplied product data and must be confirmed with the manufacturer before installation.
Swivel castor 50 mm
The Mono swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 50mm in diameter, contributing to the castor's overall height of 72mm. Load specifications include a dynamic capacity of 30kg at operating speeds up to 3km/h, whilst the static load capacity reaches 60kg when stationary. This compact swivel castor provides versatile mobility solutions for light to medium-duty applications requiring manoeuvrability and dependable performance across various industrial and commercial environments.
Swivel castor with wheel brake 50 mm
The Mono is a swivel castor with wheel brake designed for demanding mobile furniture and equipment applications, including bedside tables, media furniture, nursing and retirement homes, and nursing carts. The fitting is a blind hole for B10, which allows the castor to be securely inserted into the corresponding receiving hole in the base of the item. The housing consists of polypropylene and incorporates a stem with swivelling action, enabling the castor to rotate freely through 360 degrees for effortless manoeuvring in any direction. The wheel has a diameter of 50 mm and is fitted with a plain bearing with spacer tube, which ensures smooth rolling and reliable load transfer. The tread is manufactured from thermoplastic rubber, providing good floor contact, low rolling resistance and protection for the floor surface, while the wheel body is made from polypropylene. The overall height of the castor is 72 mm, a compact dimension that suits low-profile furniture. The castor is rated for a static load capacity of 60 kg, while its dynamic load capacity is 30 kg at a travel speed of 3 km/h.
Swivel castor 50 mm
The Mono swivel castor is a versatile mobility solution engineered for applications including bedside tables, media furniture, nursing and retirement homes, and nursing carts. This swivel castor features a blind hole fitting designed for B10 stem installation, ensuring secure and reliable attachment to compatible furniture bases. The housing is constructed from polypropylene, a durable thermoplastic material that provides excellent chemical resistance and longevity in demanding healthcare and domestic environments. The swivel mechanism utilises a stem with swiveling capability, also manufactured from polypropylene, which enables smooth 360-degree rotation and facilitates effortless directional changes during operation. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread, mounted on a plain bearing with spacer tube for optimal load distribution and smooth rolling performance. The plain bearing design minimises friction whilst the spacer tube maintains consistent wheel alignment and spacing. The overall height of the castor measures 72 mm, making it suitable for integration into compact furniture designs where space constraints are critical. The load capacity specifications indicate a static load rating of 60 kg, permitting substantial weight support when the castor remains stationary, whilst the dynamic load capacity reaches 30 kg at a maximum operational speed of 3 km/h, ensuring safe performance during active use in mobile applications. These technical specifications combine to deliver a robust, reliable castor solution suitable for professional healthcare settings and domestic applications requiring dependable mobility and load-bearing capability.
Swivel castor with wheel brake 50 mm
The Mono is a swivel castor with wheel brake designed for demanding mobile applications in bedside tables, media furniture, nursing and retirement homes, and nursing carts. The fitting is a blind hole for B10, which allows the castor to be secured into the furniture or equipment base without a through-bolt. The housing features a swivelling stem with a plain bearing, and it is manufactured from polypropylene, providing a robust yet lightweight structure with good resistance to everyday wear. The wheel has a diameter of 50 mm and runs on a plain bearing fitted with a spacer tube, ensuring stable rotation and precise alignment under load. The tread is made from thermoplastic rubber, which offers quiet running, good floor grip and gentle treatment of floor surfaces, while the wheel body is also made from polypropylene for consistency of material across the assembly. The overall height of the castor is 72 mm, a compact dimension that suits low-profile furniture and equipment where clearance is limited. The static load capacity is 60 kg, meaning the castor can support this weight when stationary without deformation of the components. The dynamic load capacity is 30 kg at a speed of 3 km/h, which defines the maximum permissible load when the castor is in motion.
linea_light
The Linea light swivel castor has a blind hole for b10 fitting fitting and a housing made of polypropylene. It features a swiveling swivel bearing and a stem, with a wheel body made of polypropylene and a tread made of thermoplastic rubber. The wheel has a plain bearing with spacer tube. The Linea light swivel castor has a wheel diameter of 75 mm and an overall height of 75.5 mm. It has a load capacity of 60 kg at 3 km/h and a static load capacity of 120 kg.
Swivel castor 42 mm
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting designed for B10 stem compatibility, ensuring secure and reliable installation across various furniture platforms. The housing is constructed from polypropylene, a durable thermoplastic material that provides excellent chemical resistance and longevity whilst maintaining a lightweight profile suitable for diverse furniture applications. The swivel bearing incorporates a stem that enables smooth 360-degree rotation, facilitating effortless manoeuvrability and directional control. The wheel assembly comprises a 42 mm diameter wheel manufactured from polypropylene, with an identical tread material matching the wheel body to ensure consistent performance and wear characteristics. The bearing system utilises a plain bearing with spacer tube configuration, which provides reliable support and smooth rolling motion whilst minimising maintenance requirements. The overall height of the castor measures 49 mm, making it suitable for applications requiring compact mobility solutions without excessive elevation. The load capacity specifications indicate a static load rating of 60 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity reaches 30 kg at a maximum speed of 3 km/h, ensuring safe and controlled movement under operational conditions. This combination of robust construction, reliable bearing technology, and specified load parameters makes the Lumina swivel castor an appropriate choice for furniture requiring dependable mobility and stability.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting designed for B10 stem compatibility, ensuring secure and straightforward installation across a range of furniture platforms. The housing is constructed from polypropylene, a durable thermoplastic material that provides excellent chemical resistance and longevity whilst maintaining a lightweight profile suitable for diverse furniture applications. The wheel assembly comprises a 50 mm diameter wheel body manufactured from polypropylene, which offers consistent performance and reliability in standard operating conditions. The wheel is equipped with a plain bearing with spacer tube, facilitating smooth rotational movement and extended service life. The tread material is identical to the wheel body, ensuring uniform wear characteristics and predictable performance throughout the castor's operational lifespan. The overall height of the castor measures 56 mm, providing a compact profile that integrates seamlessly into contemporary furniture designs. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity reaches 40 kg at a maximum speed of 3 km/h, ensuring safe and controlled mobility under operational conditions. The swivel bearing is engineered as a stem with swiveling capability, enabling full rotational movement and enhanced manoeuvrability. This combination of robust materials, precise engineering, and well-defined load parameters makes the Lumina swivel castor an ideal choice for furniture requiring reliable mobility and stability.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting designed for B10 stem compatibility, ensuring secure and straightforward installation across a range of furniture platforms. The housing is constructed from polypropylene, a durable thermoplastic material that provides excellent chemical resistance and longevity whilst maintaining a lightweight profile suitable for diverse furniture applications. The swivel bearing mechanism utilises a stem that swivels smoothly, facilitating 360-degree rotation and enhanced manoeuvrability. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread, delivering reliable grip and floor protection. The wheel is supported by a plain bearing with spacer tube, which ensures smooth operation and extended service life under regular use. The overall height of the castor measures 56 mm, making it suitable for furniture requiring compact mobility solutions. The Lumina castor demonstrates impressive load-bearing capabilities, with a static load capacity of 80 kg per castor, accommodating substantial furniture pieces and their contents. The dynamic load capacity is rated at 40 kg per castor when operating at speeds up to 3 km/h, ensuring safe and controlled movement during typical furniture repositioning tasks. This combination of robust construction, reliable bearing system, and balanced load specifications makes the Lumina swivel castor an ideal choice for modern furniture applications requiring dependable mobility and durability.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, allowing for effortless manoeuvrability in confined spaces and around obstacles. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, ensuring durability and floor protection whilst maintaining excellent grip and smooth rolling characteristics. The plain bearing with spacer tube provides consistent performance and longevity under regular use. With an overall height of 61 mm, the castor integrates seamlessly into most furniture designs without compromising aesthetic appeal or functional clearance. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support when the castor is stationary, whilst the dynamic load capacity of 40 kg at 3 km/h ensures safe operation during movement and repositioning. These specifications make the Lumina swivel castor an ideal choice for applications requiring reliable, smooth-rolling mobility with robust load-bearing capability and long-term durability in domestic and commercial environments.
Swivel castor 50 mm
The Lumina swivel castor is a precision-engineered mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. The castor features a stem with grip ring and collar fitting that provides secure and reliable attachment to various furniture bases. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, allowing for effortless manoeuvrability in confined spaces and around obstacles. The wheel assembly comprises a 50 mm diameter wheel body manufactured from electrically conductive polypropylene, with an identical tread material that ensures consistent rolling performance and durability across diverse floor surfaces. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation whilst maintaining structural integrity under operational loads. The overall height of the castor measures 61 mm, providing a compact profile suitable for low-profile furniture applications. The castor delivers a static load capacity of 80 kg per unit, accommodating substantial weight requirements for stationary applications, whilst the dynamic load capacity reaches 40 kg at a maximum speed of 3 km/h, ensuring safe and controlled movement when the castor is in active use. This combination of robust construction, reliable bearing system, and carefully specified load ratings makes the Lumina swivel castor an ideal choice for demanding furniture applications requiring both stability and manoeuvrability.
Swivel castor with intermittend brake 50 mm
Lumina is a swivel castor with intermittent brake, designed for smooth and controlled mobility of lightweight to medium-duty furniture. The fitting is a stem with grip ring and collar, which allows secure attachment to the furniture frame and provides a reliable connection for daily use. The housing is manufactured from polypropylene and incorporates a stem-type swivel bearing that enables full 360-degree rotation for precise manoeuvring in all directions. The wheel has a diameter of 50 mm and features a thermoplastic rubber tread that offers quiet running and good floor grip, while the wheel body is made from polypropylene and runs on a plain bearing with spacer tube for low-maintenance, durable operation. The overall height of the castor is 61 mm, which allows it to be fitted beneath bedside tables, cabinets, media furniture, office furniture and office chairs without compromising clearance. The castor supports a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a travel speed of 3 km/h, ensuring dependable performance across a wide range of applications.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, suitable for use in bedside tables, furniture, media furniture, office furniture and office chairs. The fitting is a stem with grip ring and collar, which secures the castor to the item it supports. The housing consists of a swivelling stem made from polypropylene, allowing the wheel assembly to rotate about its vertical axis. The wheel has a diameter of 50 mm and is mounted on a plain bearing with spacer tube, with a tread identical with the wheel body, which is manufactured from polypropylene. The overall height of the castor is 61 mm. The static load capacity is 80 kg, and the dynamic load capacity is 40 kg at a speed of 3 km/h. Using polypropylene for both the housing and wheel body gives a consistent material specification throughout the castor, simplifying selection and maintenance.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, allowing for effortless manoeuvrability in confined spaces and around obstacles. The wheel assembly comprises a 50 mm diameter wheel manufactured from polypropylene, with the tread material being identical to the wheel body to ensure consistent wear characteristics and performance longevity. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rolling motion whilst maintaining structural integrity under operational loads. The overall height of the castor measures 61 mm, making it suitable for integration into compact furniture designs where space constraints are a consideration. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These specifications ensure reliable performance across a broad range of domestic and commercial furniture applications, providing users with dependable mobility and stability.
Swivel castor with wheel brake 50 mm
The Lumina is a swivel castor with wheel brake designed for lightweight mobile furniture. The integrated wheel brake holds the castor in position when the furniture is stationary, preventing unintended movement. The fitting is a blind hole for B10, intended for insertion into a matching bore in the furniture base. The housing features a swivelling stem bearing, which allows the castor to rotate freely under load, and is manufactured from polypropylene. The wheel has a diameter of 50 mm and runs on a plain bearing with spacer tube, while the tread material is identical with the wheel body, which is itself made from polypropylene. The overall height of the castor is 56 mm. The castor has a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h. It is suitable for applications including bedside tables, furniture, media furniture and office furniture.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for contemporary furniture applications, featuring a stem with grip ring and collar fitting that ensures secure and reliable installation. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth directional changes and optimal manoeuvrability across various surfaces. The wheel assembly comprises a 50 mm diameter polypropylene body with an identical tread material, providing consistent rolling characteristics and durability throughout its operational lifespan. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation whilst maintaining structural integrity under load. The overall height of the castor measures 56 mm, making it suitable for integration into compact furniture designs without compromising accessibility or aesthetic considerations. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity reaches 40 kg at a maximum speed of 3 km/h, ensuring safe operation during transport and repositioning. This castor is particularly well suited for bedside tables, general furniture, media furniture, and office furniture applications where reliable mobility, stability, and ease of installation are essential requirements for end-user satisfaction and product longevity.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, suited to applications including bedside tables, furniture, media furniture, office furniture and office chairs. The fitting is a stem with grip ring and collar, which provides a secure connection to the receiving component and reliable retention in service. The housing is manufactured from polypropylene and incorporates a swivelling stem bearing, allowing the castor to rotate freely and ensuring good manoeuvrability in use. The wheel has a diameter of 50 mm and is fitted with a plain bearing with spacer tube, while the tread is identical with the wheel body, which is made of polypropylene. The overall height of the castor is 55 mm. The static load capacity is 80 kg, while the dynamic load capacity is 40 kg at a speed of 3 km/h, so the castor should be selected accordingly for each application.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for mobile furniture and seating applications including bedside tables, furniture, media furniture, office furniture and office chairs. The fitting is a stem with grip ring, with collar, which secures the castor to the item. The housing features a swiveling stem bearing and is manufactured from polypropylene. The intermittent brake locks the wheel in place when required. The wheel has a diameter of 50 mm and is fitted with a plain bearing with spacer tube. The tread is identical with the wheel body, which is made of electrically conductive polypropylene. The overall height of the castor is 55 mm. The castor has a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h. The static figure applies at rest, whereas the dynamic figure applies during movement at the stated speed.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting designed for B10 specifications, ensuring secure and reliable installation across compatible equipment. The housing is constructed from polypropylene and incorporates a stem for swiveling functionality, providing smooth rotational movement and directional control. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, delivering optimal grip and durability whilst minimising floor marking. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation and extends operational longevity. The overall height of the castor measures 56 mm, making it suitable for applications requiring compact mobility solutions. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These performance characteristics make the Lumina swivel castor an ideal choice for furniture and equipment requiring reliable, smooth-rolling mobility with excellent load-bearing capabilities.
Frequently Asked Questions
Advantages of Polypropylene Castors
Polypropylene castors combine a lightweight housing with smooth rolling performance, making them perfect for light-duty applications. With durable injection-moulded construction, they are well-suited for office furniture, display units, medical carts, and small equipment. Their low-noise operation and ease of movement make them a versatile solution for indoor environments.
TENTE polypropylene castors offer various benefits:
Lightweight Construction - Polypropylene castors feature a lightweight yet durable housing, making them easy to install and ideal for applications where minimal weight is an advantage. This also allows for smooth and effortless movement on furniture and equipment.
Design Flexibility - Available in various wheel designs, colors, and mounting styles, allowing them to blend into furniture and equipment while still delivering reliable performance.
Easy to Clean - The smooth, non-porous surface of polypropylene housings prevents dirt buildup and allows for quick and simple cleaning, ensuring hygiene in areas like retail.
Types of Polypropylene Castors
Polypropylene castors are available in various designs to meet the needs of light-duty applications — from office furniture to display equipment. Each type is designed to combine lightweight construction with reliable performance and ease of movement. Below are some of the most common types of polypropylene castors and their key benefits:
Braked Polypropylene Castors
These castors are equipped with an integrated brake that locks the wheel securely in place when needed. They provide both mobility and stability, making them ideal for display units or office furniture, where equipment must remain stationary during use or loading.
Polypropylene Swivel Castors
These castors feature a 360° rotating housing, allowing for maximum flexibility and ease of movement in any direction. Often found on furniture or retail displays, they provide effortless maneuverability while maintaining a lightweight structure.
Twin-Wheel Polypropylene Castors
Twin-wheel castors feature two parallel wheels in a single housing, distributing weight evenly for better maneuverability. They are ideal for office chairs, office furniture, and media furniture, as the twin-wheel setup allows for smooth swiveling with minimal effort. The polypropylene housing offers a stylish appearance while being durable and easy to maintain.
Fields of Application for Polypropylene Castors
Polypropylene castors are an excellent choice for furniture and retail applications where lightweight construction, smooth rolling, and easy handling are essential. In furniture, they are commonly used on office chairs, mobile storage units, and small pieces of home or office furniture, enabling easy repositioning without damaging floors. Their lightweight housing makes them ideal for furniture that needs to be frequently moved, such as modular office systems or home storage solutions. In retail environments, polypropylene castors are often fitted to store fixtures, display stands, and promotional units, ensuring flexible positioning to adapt to seasonal layouts or changing customer flows. Their clean design and availability in various colours make them blend seamlessly with modern retail furniture while providing smooth, reliable movement. No matter the setting, polypropylene castors excel in indoor applications that require easy maneuverability, a low-maintenance design, and a lightweight yet durable housing.