- Home
- Castors & Wheels
- Wheels
-
Wheels by Functionality
Wheels by Functionality
Wheel 250 mm
The Novatech wheel is a cast iron wheel body designed for castor applications, featuring a diameter of 250 mm and a tread width of 75 mm. The tread is manufactured from PUR casted premium material, providing excellent durability and performance characteristics. This wheel is engineered for use across a diverse range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust cast iron construction ensures reliable performance in demanding industrial environments.
Wheel 230 mm
The Novatech wheel is a cast iron wheel body designed for castor applications, featuring a diameter of 230 mm and a tread width of 82 mm. The tread is manufactured from PUR casted premium material, providing excellent durability and performance characteristics. This wheel body is engineered for use across a diverse range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust cast iron construction ensures reliable performance in demanding industrial environments.
Wheel 250 mm
The Novatech wheel is a cast iron wheel body designed for castor applications, featuring a diameter of 250 mm and a tread width of 80 mm. The tread is manufactured from PUR casted premium material, providing excellent durability and performance characteristics. This wheel is engineered for use across a diverse range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust cast iron construction ensures reliable operation in demanding industrial environments whilst maintaining consistent performance throughout its operational life.
Wheel 100 mm
The Supratech wheel is a precision castor component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display systems, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 32 mm in width, delivering optimal grip and durability across varied floor surfaces. The wheel diameter is 100 mm, with a hub length of 34.9 mm and an axle hole diameter of 12 mm, ensuring compatibility with standard castor assemblies. Equipped with a roller bearing for smooth rotation and reduced friction, the Supratech wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and longevity.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 32 mm wide elastic tire in non-marking, vulcanised material that ensures superior grip and floor protection. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance across diverse operational environments including AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, accommodating standard castor mounting configurations. Load capacity specifications indicate a static load rating of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making this wheel suitable for both stationary support and mobile applications requiring sustained performance under substantial weight.
Wheel 150 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 150 mm diameter with a 32 mm wide elastic tire, non-marking, vulcanised tread that ensures optimal grip and floor protection across diverse environments. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance and extended service life. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, facilitating straightforward integration into existing castor assemblies. This wheel demonstrates a static load capacity of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Puretech wheel is a precision-engineered castor component manufactured from polypropylene with a solid rubber, non-marking tread, designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 100 mm with a tread width of 35 mm, whilst the hub length measures 44.4 mm and accommodates a 12 mm axle hole diameter. Equipped with a roller bearing for smooth operation, this wheel delivers a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance and durability in both stationary and mobile castor installations.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 125 mm with a tread width of 37 mm and is constructed from solid rubber with non-marking properties to protect floor surfaces. The hub length measures 58 mm, and the wheel is mounted on a 15 mm diameter axle hole, accommodating a roller bearing for smooth operation. The wheel demonstrates a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance under moderate to heavy loads. The wheel body is manufactured from polypropylene, providing durability and resistance to wear whilst maintaining lightweight characteristics essential for castor applications.
Wheel 160 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The wheel features a diameter of 160 mm with a tread width of 50 mm, constructed from elastic tire material that is non-marking and vulcanised for durability and floor protection. The hub length measures 60 mm, whilst the axle hole diameter is 20 mm, accommodating standard castor fittings. The wheel is mounted on a precision ball bearing and features an aluminium body for lightweight strength. Static load capacity reaches 700 kg, whilst dynamic load capacity is rated at 280 kg at 6 km/h or 350 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and smooth operation.
Wheel 95 mm
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications, featuring a steel and iron body with a 95 mm diameter and a 40 mm wide PUR casted premium tread that ensures optimal grip and durability. The wheel incorporates a precision ball bearing for smooth rotation and is equipped with a 45 mm hub length and a 20 mm axle hole diameter to facilitate secure mounting on standard castor assemblies. With a static load capacity of 800 kg and a dynamic load capacity of 400 kg at speeds up to 3 km/h, this wheel is ideally suited for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and various transport equipment, making it a versatile solution for heavy-duty industrial mobility requirements.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a diameter of 125 mm with a tread width of 40 mm and a hub length of 58 mm. The wheel is constructed from polyamide with an elastic tire, non-marking, vulcanized tread that ensures superior grip and floor protection across diverse environments. The axle accommodates a hole diameter of 15 mm and incorporates a roller bearing for smooth, reliable rotation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a polyamide body with a 100 mm diameter and a 34 mm wide elastic tire, non-marking, vulcanised tread that ensures reliable performance across diverse environments. The wheel incorporates a precision ball bearing mounted within a 45 mm hub length, with an 8.3 mm axle hole diameter for secure installation. Designed to support a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, this wheel is ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches, making it a versatile solution for applications requiring robust, non-marking wheel performance.
Wheel 150 mm
The Novatech wheel is a precision-engineered castor component featuring a 150 mm diameter with a 50 mm wide tread manufactured from PUR casted premium material, designed to deliver exceptional performance across diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel incorporates an aluminium body with a precision ball bearing for smooth operation, whilst the hub measures 60 mm in length and accommodates a 20 mm axle hole diameter. Load capacity specifications include a static rating of 1000 kg, complemented by dynamic load ratings of 400 kg at 6 km/h and 500 kg at 4 km/h, ensuring reliable performance across demanding operational environments.
Wheel 150 mm
The Novatech wheel is a precision-engineered castor component featuring a 150 mm diameter with a 50 mm wide tread manufactured from PUR casted premium material, supported by an aluminium body and precision ball bearing for optimal performance. The wheel accommodates a 25 mm axle hole diameter and features a 60 mm hub length, providing robust integration into castor assemblies. With a static load capacity of 1000 kg, the wheel delivers dynamic load ratings of 400 kg at 6 km/h and 500 kg at 4 km/h, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 100 mm
The Novatech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 100 mm diameter with a 40 mm tread width constructed from PUR casted premium material. The wheel hub measures 40 mm in length and accommodates a 15 mm axle hole diameter, whilst the aluminium body provides a robust structural foundation. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional performance across varied operational conditions. The static load capacity reaches 600 kg, whilst the dynamic load capacity varies according to operational speed: 240 kg at 6 km/h or 300 kg at 4 km/h, making it suitable for both high-speed and heavy-load applications requiring reliable castor performance.
Wheel 250 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a PUR casted premium tread measuring 50 mm in width. This wheel features a diameter of 250 mm with a hub length of 62 mm and an axle hole diameter of 25 mm, accommodating standard castor installations. The wheel is equipped with a precision ball bearing for smooth operation and demonstrates exceptional load-carrying capabilities, supporting a static load capacity of 2880 kg. Dynamic load performance varies according to operational speed, with a capacity of 1200 kg at 6 km/h and 1440 kg at 4 km/h. The Novatech wheel is specifically designed for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM requirements, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, making it an ideal solution for industrial and commercial castor applications requiring reliable performance and substantial load support.
Wheel 82 mm
The Novatech wheel is a precision-engineered castor component featuring an 82 mm diameter with a 70 mm wide tread manufactured from PUR casted premium material, designed to deliver superior performance across demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel incorporates a steel and iron body with a sealed precision ball bearing for reliable operation, whilst the hub measures 75 mm in length and accommodates an axle hole diameter of 17 mm. Load capacity specifications include a static rating of 1400 kg and a dynamic rating of 700 kg at 3 km/h, ensuring robust performance in both stationary and mobile applications.
Wheel 140 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a PUR casted premium tread measuring 60 mm in width. This wheel features a diameter of 140 mm and a hub length of 65 mm, with a 12 mm axle hole diameter designed for secure mounting. The wheel is equipped with a sealed precision ball bearing to ensure smooth operation and longevity across demanding applications. It delivers a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it suitable for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment.
Wheel 75 mm
The Puretech wheel is a 75 mm diameter castor wheel manufactured from polypropylene with a solid rubber, non-marking tread measuring 25 mm in width. The wheel features a hub length of 26.5 mm and is equipped with a plain bearing, accommodating an 8 mm diameter axle hole for secure mounting. This wheel is designed to support a static load capacity of 120 kg and a dynamic load capacity of 60 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The combination of its robust polypropylene construction and non-marking rubber tread ensures reliable performance whilst protecting floor surfaces in demanding industrial and commercial environments.
Wheel 150 mm
The Puretech wheel is a precision castor component manufactured from polypropylene with a solid rubber, non-marking tread measuring 32 mm in width. This wheel features a diameter of 150 mm and incorporates a precision ball bearing for smooth operation. The hub length measures 36.5 mm, with an axle hole diameter of 8.3 mm to accommodate standard castor fittings. The wheel demonstrates a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for a diverse range of applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread measuring 40 mm in width. The wheel has an overall diameter of 160 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor assemblies. Equipped with a precision ball bearing for smooth operation, this wheel delivers a static load capacity of 700 kg, whilst maintaining dynamic load capacities of 300 kg at 6 km/h and 350 kg at 4 km/h. The Maxtech wheel is ideally suited for airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment, making it a versatile solution for diverse industrial environments requiring reliable mobility and durability.
Wheel 75 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a steel and iron body with a 75 mm diameter and a 50 mm wide PUR casted premium tread that delivers superior durability and performance. The wheel incorporates a precision ball bearing for smooth rotation and is designed with a 50 mm hub length and a 25 mm axle hole diameter to ensure reliable integration into castor assemblies. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1100 kg and a dynamic load capacity of 550 kg at 3 km/h, making it suitable for a comprehensive range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 140 mm
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications, featuring a cast iron body with a 140 mm diameter and a 50 mm wide PUR casted premium tread that delivers exceptional durability and performance. The wheel incorporates a precision ball bearing, sealed for reliable operation in challenging environments, and is mounted on a hub measuring 55 mm in length with a 20 mm axle hole diameter for secure installation. This robust wheel is engineered to support a static load capacity of 1260 kg and a dynamic load capacity of 630 kg at speeds up to 3 km/h, making it suitable for a comprehensive range of industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.