- Home
- Castors & Wheels
- Wheels
-
Wheels by Load Capacity
Wheels by Load Capacity
Wheel 85 mm
The Novatech wheel is engineered with an 85 mm diameter and features a 75 mm wide tread manufactured from polypropylene, soft material, whilst the body material remains undefined. This wheel body delivers robust load performance with a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it suitable for demanding castor applications requiring reliable weight-bearing capabilities.
Wheel 85 mm
The Novatech wheel features an 85 mm diameter with a 90 mm wide polypropylene, soft tread material and undefined body material construction. This wheel delivers exceptional load performance with dynamic capacities of 640 kg at 6 km/h and 800 kg at 4 km/h operating speeds, whilst providing a static load capacity of 1600 kg for stationary applications, making it suitable for demanding industrial castor applications.
Wheel 75 mm
The Novatech wheel is a 75mm diameter castor component featuring a 50mm wide polypropylene, soft tread material with an undefined body material construction. This wheel body delivers robust load handling capabilities with a static load capacity of 1000kg and a dynamic load capacity of 500kg at speeds up to 3km/h, making it suitable for heavy-duty industrial applications requiring reliable mobility and load distribution across various operational environments.
Wheel 75 mm
The Novatech wheel is engineered with a 75 mm diameter and features a 60 mm wide tread manufactured from polypropylene, soft material, providing optimal performance for castor applications. This wheel body delivers exceptional load-bearing capabilities with a static load capacity of 1,100 kg and a dynamic load capacity of 550 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial environments requiring reliable mobility solutions.
Wheel 75 mm
The Novatech wheel is a 75mm diameter castor component featuring an 80mm wide polypropylene, soft tread material with an undefined body material construction. This wheel delivers robust load handling capabilities with a static load capacity of 1400kg and a dynamic load capacity of 700kg at speeds up to 3km/h, making it suitable for heavy-duty industrial applications requiring reliable mobility and load distribution performance.
Wheel 78 mm
The Novatech wheel features a compact 78mm diameter with a 78mm wide polypropylene, soft tread material, whilst the body material remains undefined. This wheel delivers exceptional load performance with a static load capacity of 1400kg and dynamic load capacities of 840kg at 6km/h and 700kg at 4km/h, making it suitable for demanding industrial castor applications requiring reliable load-bearing capabilities across varying operational speeds.
Wheel 80 mm
The Novatech wheel is an 80mm diameter castor component featuring a 62mm wide polypropylene, soft tread material with an undefined body material construction. This wheel delivers robust load handling capabilities with a static load capacity of 1200kg and a dynamic load capacity of 600kg at speeds up to 3km/h, making it suitable for heavy-duty industrial applications requiring reliable mobility and load distribution performance.
Wheel 80 mm
The Novatech wheel features an 80 mm diameter with a 75 mm wide polypropylene, soft tread material, whilst the body material remains undefined. This wheel body delivers robust load performance with a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it suitable for demanding industrial castor applications requiring reliable load-bearing capabilities and smooth operation across various surfaces.
Wheel 82 mm
The Novatech wheel is engineered with an 82 mm diameter and features a 62 mm wide tread manufactured from polypropylene, soft material, providing optimal performance for castor applications. This wheel body delivers exceptional load-bearing capabilities with a static load capacity of 1200 kg and a dynamic load capacity of 600 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial environments requiring reliable mobility solutions.
Wheel 82 mm
I'll be happy to use British English in our conversation. How may I assist you today? Just to confirm, I'll use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator"), and other conventions typical of British English. Is there anything specific you'd like help with?
Wheel 82 mm
The Novatech wheel is engineered with an 82 mm diameter and features a 100 mm wide tread manufactured from polypropylene, soft material, whilst the body material remains undefined. This wheel body delivers exceptional load performance with a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at speeds up to 3 km/h, making it suitable for demanding industrial castor applications requiring reliable weight-bearing capabilities.
Wheel 85 mm
The Novatech wheel is engineered with an 85 mm diameter and features a 55 mm wide tread manufactured from polypropylene, soft material, providing reliable performance for castor applications. This wheel body delivers exceptional load-bearing capabilities with a static load capacity of 1,100 kg and a dynamic load capacity of 550 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial environments.
Wheel 85 mm
The Novatech wheel is engineered with an 85 mm diameter and features an 80 mm wide tread manufactured from polypropylene, soft material, whilst the body material remains undefined. This wheel body delivers robust load performance with a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at speeds up to 3 km/h, making it suitable for demanding industrial castor applications requiring reliable load-bearing capabilities.
Wheel 100 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm - I'll use British spellings (like "colour," "realise," "centre"), British terminology (like "lift" instead of "elevator," "biscuit" instead of "cookie"), and British conventions throughout our conversation. What would you like to discuss?
Wheel 82 mm
The Novatech wheel is engineered with an 82 mm diameter and features a 96 mm wide tread manufactured from polypropylene, soft material, providing reliable performance for castor applications. This wheel body delivers exceptional load-bearing capabilities with a static load capacity of 1500 kg and a dynamic load capacity of 750 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial environments.
Wheel 125 mm
The Elastech wheel features a 125 mm diameter with a 40 mm wide tread made from soft polypropylene material, whilst the body material remains undefined. This castor wheel component offers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load-bearing performance.
Wheel 200 mm
The Elastech wheel features a robust steel and iron body construction with a 200 mm diameter and 75 mm wide elastic tyre in black vulcanised rubber. This castor wheel delivers exceptional load performance with a static capacity of 1000 kg and dynamic capacities of 600 kg at 4 km/h or 500 kg at 6 km/h, making it ideal for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Supratech wheel features a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system with a 12mm axle hole diameter and 34.9mm hub length. This wheel delivers a dynamic load capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment applications.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 32mm wide elastic tyre that is non-marking and vulcanised, mounted on a zinc die-cast body with precision stainless ball bearings and an 8mm axle hole diameter with 35.5mm hub length. This wheel offers a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it suitable for applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 150 mm
The Elastech wheel features a 150mm diameter with a 32mm wide elastic tyre that is non-marking and vulcanised, mounted on a zinc die-cast body with precision stainless ball bearings and an 8mm axle hole diameter with 35.5mm hub length. This wheel offers a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it suitable for applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Puretech Wheel is a 125mm diameter castor wheel featuring a polypropylene body with solid rubber black tread measuring 37mm in width and a 48mm hub length, equipped with a roller bearing and 12mm axle hole diameter. This wheel offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech Wheel is a 100mm diameter castor wheel featuring a polypropylene body construction with a solid rubber, non-marking tread measuring 35mm in width. The wheel incorporates a roller bearing system and has a hub length of 44.4mm with a 12mm axle hole diameter. It offers a dynamic load capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 80 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring an 80 mm diameter and 34 mm tread width. The wheel incorporates a plain bearing system with a 12.1 mm axle hole diameter and 44.4 mm hub length. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display equipment, providing reliable performance in commercial and industrial castor assemblies.
Wheel 80 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring an 80mm diameter and 34mm tread width. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load specifications include a dynamic capacity of 125kg at 4km/h operating speed and a static load capacity of 250kg. This wheel is specifically designed for applications including roll cages, store fixtures and display units, providing reliable performance in commercial and industrial castor assemblies.