- Home
- Castors & Wheels
-
Motorised Systems
Motorised Systems
Our series
Accessory
El E-Drive flex es un accesorio innovador diseñado específicamente para aplicaciones de electromovilidad que incorpora ruedas orientables de alta calidad para facilitar el desplazamiento y posicionamiento preciso de equipos eléctricos. Este sistema de movilidad está optimizado para soportar componentes de carga eléctrica, ofreciendo una solución robusta y versátil que permite el transporte eficiente de dispositivos de electromovilidad en entornos industriales y comerciales con máxima maniobrabilidad.
Accessory
E-Drive-asennussarja on lisävaruste, joka on suunniteltu sähköliikkuvuussovelluksiin pyörillä varustetuissa laitteissa. Tämä asennussarja mahdollistaa sähkökäyttöisten järjestelmien integroinnin olemassa oleviin liikuteltaviin laitteisiin, tarjoten tehokkaan ratkaisun manuaalisen työntämisen korvaamiseksi sähköisellä käytöllä. Sarja sisältää tarvittavat komponentit ja kiinnitysosat, jotka on optimoitu kestävyyden ja luotettavuuden varmistamiseksi teollisissa ympäristöissä. Asennussarja soveltuu erityisesti sovelluksiin, joissa tarvitaan tarkkaa liikkeenhallintaa ja ergonomista käyttöä.
Drive Unit 125 mm
The E-Drive ultimate is an electric drive unit castor designed for electromobility applications, featuring a 125mm diameter wheel with an elastic tyre that is non-marking and vulcanised, mounted on a polyamide body for durability and lightweight performance. The rectangular plate fitting ensures secure attachment to various equipment types, making it ideal for diverse applications including airport equipment, anaesthesia carts, automotive OEM, C-arms, CT scanners, MRI and X-ray systems, computers on wheels, medication and nursing carts, production trolleys, and transport equipment across industries.
Accessory
The E-Drive control unit is an electric accessory designed for electromobility applications featuring integrated castors for enhanced mobility and positioning flexibility. This specialised control unit incorporates electric housing materials optimised for reliable performance in electric vehicle systems, providing essential control functions whilst maintaining portability through its castor-equipped design. The unit serves as a critical component in electromobility infrastructure, offering engineers a mobile solution for system control and monitoring applications.
Accessory
The E-Drive handle set is an electric accessory designed specifically for electromobility applications featuring integrated castors for enhanced manoeuvrability. This specialised handling solution incorporates electric functionality within its robust construction, making it ideally suited for mobile electric equipment and systems. The handle set's electric configuration enables seamless integration with powered mobility platforms whilst the castor system ensures smooth directional control and positioning capabilities essential for professional electromobility operations.
Accessory
The E-Drive battery charger is an accessory designed to support electromobility applications with castors, providing reliable power replenishment for mobile electric systems. This charging solution integrates seamlessly into mobile platforms, enabling efficient energy transfer to battery systems whilst maintaining portability through integrated castor-mounted housing. The accessory is engineered to deliver consistent charging performance across various operational environments, supporting the extended runtime requirements of wheeled electromobility equipment. Its robust construction accommodates the dynamic demands of mobile deployment, with castor-based mobility allowing flexible positioning within workshop or operational areas. The charger facilitates rapid energy restoration cycles, minimising downtime for electric-powered mobile systems and enhancing overall fleet productivity. Designed with engineering precision, this accessory meets the technical requirements of modern electromobility infrastructure, ensuring compatibility with standard battery management systems and providing safe, regulated charging protocols throughout the energy transfer process.
Accessory
The E-Drive battery cable is an essential accessory designed for electromobility applications with castors, providing reliable power transmission between battery systems and drive components. This cable assembly is engineered to meet the demanding requirements of electric mobility platforms, ensuring efficient energy delivery whilst maintaining safety standards throughout operation. The accessory facilitates seamless integration with existing e-mobility systems, offering robust connectivity for battery-powered equipment utilising wheeled platforms. Constructed to withstand the operational stresses inherent in mobile electromobility solutions, the cable delivers consistent performance across varied environmental conditions. The design accommodates the specific needs of castored equipment, where flexibility and durability are paramount considerations. This accessory represents a critical component for maintaining optimal system functionality in portable electric drive applications, supporting both stationary and mobile deployment scenarios where battery-powered mobility solutions are required.
Accessory
The E-Drive handle set is an accessory designed to enhance the functionality and usability of electromobility equipment equipped with castors. This handle set provides operators with a secure and ergonomic grip point, facilitating improved control and manoeuvrability of wheeled electromobility devices during operation and transport. The accessory is engineered to integrate seamlessly with existing electromobility platforms, offering a practical solution for users requiring enhanced handling capabilities. By incorporating this handle set into your electromobility system, operators benefit from increased stability and reduced fatigue during extended use. The design accommodates standard mounting configurations common to castored electromobility units, ensuring compatibility across various applications. This accessory represents a straightforward yet effective enhancement to electromobility infrastructure, particularly suitable for environments where precise control and safe manoeuvring of powered wheeled equipment are essential operational requirements.
Integral
The Integral swivel castor with central, total lock features a stem with cam hole for profile bars, short version fitting for secure attachment to equipment. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance. With a wheel diameter of 150 mm, the castor has an overall height of 183 mm. The load capacity specifications include dynamic loads of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, whilst the static load capacity reaches 450 kg, making it suitable for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound devices, and general hospital, nursing and retirement home environments.
Integral
The Integral swivel castor with central, total lock features a stem with cam hole for profile bars, short version fitting, where washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material, supported by precision ball bearing, sealed for reliable performance, with a diameter of 150 mm. The castor has an overall height of 183 mm and offers exceptional load capacity with dynamic ratings of 150 kg at 3 km/h and 150 kg at 4 km/h, plus a static load capacity of 450 kg. This robust castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
Drive Unit 125 mm
The E-Drive optima is a Drive Unit castor engineered for electromobility applications, featuring a rectangular plate fitting for secure installation on production and platform trolleys, work benches, transport equipment, and specialised machinery across diverse industrial sectors including airport equipment, automotive OEM facilities, ceramic and glass manufacturing, container construction, electronic systems and clean-room technology, fire fighting and fire protection systems, and general machine construction. The castor is equipped with a 125 mm diameter wheel fitted with an elastic tyre featuring non-marking, vulcanised tread material to ensure optimal grip and floor protection during operation. The wheel body is constructed from polyamide, delivering durability and chemical resistance, whilst the housing is manufactured from electric-grade materials, ensuring reliable performance in demanding electromobility environments where consistent power delivery and operational safety are paramount requirements.
Accessory
The E-Drive Battery is an accessory designed to support electromobility applications with integrated castors for enhanced manoeuvrability and portability. This component provides reliable energy storage and power delivery for electric drive systems, enabling seamless integration into mobile platforms that require flexible positioning and transport capabilities. The battery accessory incorporates robust construction suitable for demanding operational environments whilst maintaining compatibility with standard electromobility frameworks. Its design facilitates efficient energy management and distribution to drive mechanisms, ensuring consistent performance across varied usage scenarios. The integrated castors enable smooth repositioning and relocation of the battery unit within workshop or operational settings, reducing installation complexity and improving accessibility for maintenance procedures. This accessory represents a practical solution for applications requiring portable, rechargeable power sources with enhanced mobility features, combining electrical reliability with mechanical convenience for professional electromobility systems.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. This castor features a stem with cam hole for profile bars in short version configuration, enabling seamless integration into existing equipment frameworks. The wheel comprises a 150 mm diameter polyurethane tread, which is casted to provide superior durability and consistent performance across demanding healthcare environments. The steel and iron body construction ensures robust structural integrity and longevity, making it ideally suited for use in hospitals, nursing and retirement homes, and various medical equipment applications including anesthesia carts, medication carts, nursing carts, computer workstations on wheels, dialysis carts, hospital beds, stretchers, and diagnostic imaging systems such as C-Arms, CT scanners, MRI units, X-ray equipment, and ultrasound systems. The locking mechanism provides enhanced safety and control, preventing unwanted movement during critical medical procedures and patient care operations.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. Featuring a stem with cam hole for profile bars in short version, this castor accommodates a 150 mm diameter polyurethane casted wheel mounted on a steel iron body, delivering robust performance across demanding healthcare environments. The design is optimised for use on anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators, making it an essential component in hospitals, nursing homes and retirement facilities. The polyurethane tread material provides excellent grip and floor protection, whilst the steel iron construction ensures durability and longevity under continuous operational stress, supporting safe patient transport and equipment mobility throughout healthcare settings.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. This castor features a stem with cam hole for profile bars in short version configuration, enabling seamless integration into existing equipment frameworks. The wheel comprises a 150 mm diameter polyurethane tread that is casted for enhanced durability and consistent performance across demanding healthcare environments. The robust steel and iron body construction ensures exceptional load-bearing capacity and longevity in high-frequency operational settings. This castor solution is ideally suited for deployment across diverse medical applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems and ventilators. The locking mechanism provides precise directional control, making it particularly valuable in hospitals and nursing and retirement homes where equipment positioning and safety are paramount considerations for clinical staff and patient care delivery.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. This castor features a stem with cam hole for profile bars in short version configuration, enabling seamless integration into existing equipment frameworks. The wheel comprises a 150 mm diameter polyurethane tread that is casted for enhanced durability and consistent performance across varied healthcare environments. The robust steel and iron body construction ensures exceptional load-bearing capacity and longevity in demanding medical settings. This castor solution is ideally suited for deployment across diverse healthcare applications including anesthesia carts, C-Arms, CT scanners, MRI systems, X-Ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators. The directional locking mechanism provides enhanced safety and control, making it particularly valuable in hospitals and nursing and retirement homes where precision positioning and secure equipment placement are critical operational requirements.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. Featuring a stem with cam hole for profile bars in short version, this castor accommodates a 150 mm diameter wheel constructed from cast polyurethane, ensuring durability and smooth operation across various healthcare environments. The steel and iron body material provides robust structural integrity, making it ideally suited for demanding applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators. This versatile castor solution is particularly valuable in hospitals, nursing homes, and retirement facilities where equipment mobility, precision control, and long-term reliability are paramount operational requirements.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. This castor features a stem with cam hole for profile bars in short version, enabling secure and straightforward installation onto compatible equipment frames. The wheel comprises a 150 mm diameter polyurethane tread that is casted for enhanced durability and consistent performance, whilst the body is constructed from steel and iron to ensure robust structural integrity and longevity. The Integral assist is ideally suited for deployment across diverse healthcare and medical environments, including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators. Its versatile locking mechanism provides operators with precise control in both stationary and mobile scenarios, making it an essential component for hospitals, nursing homes, and retirement facilities where equipment mobility and safety are paramount considerations.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The castor is fitted with a stem featuring a cam hole for profile bars in the short version configuration, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from polyamide material and incorporates a precision ball bearing for the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel assembly comprises a 150 mm diameter wheel with a polyamide body and features a polyurethane injected tread with electric-conductive properties, supported by a precision ball bearing for optimal rolling performance and electrical safety compliance. The overall height of the castor assembly measures 155 mm, providing appropriate ground clearance for typical medical equipment applications. The load capacity specifications are rated at 450 kg static load and 150 kg dynamic load at a maximum speed of 4 km/h, making this castor suitable for supporting substantial equipment whilst maintaining safe operational performance during transport and positioning tasks within healthcare facilities.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The castor is fitted with a stem with cam hole for profile bars in short version configuration, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from polyamide material and incorporates a precision ball bearing for the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel features a 150 mm diameter and is equipped with a precision ball bearing for optimal rolling performance. The wheel tread is manufactured from polyurethane with injection moulding and electric-conductive properties, providing excellent durability, grip, and electrical safety characteristics suitable for sensitive medical environments. The overall height of the castor assembly measures 155 mm, making it suitable for integration into compact and space-constrained equipment designs. The castor demonstrates a static load capacity of 450 kg, accommodating substantial equipment weight, whilst maintaining a dynamic load capacity of 150 kg at speeds up to 4 km/h, ensuring safe operation during transport and repositioning of medical devices and furniture throughout healthcare facilities.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The castor is fitted with a stem featuring a cam hole for profile bars in short version configuration, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from polyamide material and incorporates a precision ball bearing for the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel assembly comprises a 150 mm diameter wheel with a polyamide body and features an injected polyurethane tread with electric-conductive properties, supported by a precision ball bearing for optimal rolling performance and durability. The overall height of the castor assembly measures 155 mm, providing a compact profile suitable for integration into space-constrained medical equipment designs. The castor demonstrates a static load capacity of 450 kg, accommodating substantial equipment weight, whilst the dynamic load capacity reaches 150 kg at a maximum speed of 4 km/h, ensuring safe and controlled movement during operational use. The electric locking system provides enhanced safety and stability when the castor is stationary, making it particularly suitable for critical medical environments where equipment positioning must remain secure.
Drive Unit 125 mm
The E-Drive flex Drive Unit is an electric castor designed for electromobility applications, featuring a rectangular plate fitting for secure mounting onto mobile equipment. This unit incorporates a 125 mm diameter wheel constructed with an elastic, non-marking vulcanised tread material that ensures superior grip and floor protection across diverse environments. The castor body is manufactured from polyamide, providing excellent durability and chemical resistance whilst maintaining a lightweight profile. The electric housing is engineered to deliver reliable power transmission for autonomous or powered mobility solutions. The E-Drive flex is ideally suited for deployment across a comprehensive range of applications including airport equipment, medical devices such as anesthesia carts, medication carts, nursing carts and ultrasound systems, automotive original equipment manufacturing, diagnostic imaging equipment including C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing facilities, computers on wheels, container construction, electronic systems and clean-room technology environments, fire fighting and fire protection equipment, machine construction, production and platform trolleys, work benches, and general transport equipment. This versatile castor solution combines robust engineering with adaptability to meet the demanding requirements of modern industrial and healthcare mobility applications.
linea_elock
The Linea E-Lock is a swivel castor with electric locking system featuring a stem with cam hole for profile bars, short version fitting. The housing incorporates precision ball bearing swivel bearing technology and is manufactured from durable polyamide material. The wheel assembly comprises a 150 mm diameter wheel with precision ball bearing, constructed with a polyamide body and polyurethane, injected, electric-conductive tread material for optimal performance. The castor has an overall height of 155 mm. Load capacity specifications include a static load rating of 300 kg and dynamic load capacity of 150 kg at 4 km/h and 150 kg at 3 km/h operating speeds. This castor is specifically designed for demanding medical and healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospitals, medication carts, nursing and retirement homes, nursing carts, surgery robots, ultrasound equipment, and ventilators.