- Home
- Castors & Wheels
- Wheels
- Wheels by Bearing Type
-
Roller Bearing
Roller Bearing Wheels
Wheel 100 mm
The Supratech wheel is a precision castor component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display systems, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 32 mm in width, delivering optimal grip and durability across varied floor surfaces. The wheel diameter is 100 mm, with a hub length of 34.9 mm and an axle hole diameter of 12 mm, ensuring compatibility with standard castor assemblies. Equipped with a roller bearing for smooth rotation and reduced friction, the Supratech wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and longevity.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, black tread measuring 37 mm in width, delivering reliable performance across varied surfaces. The wheel has an overall diameter of 125 mm with a hub length of 48 mm and accommodates an axle hole diameter of 12 mm. Equipped with a roller bearing for smooth operation, the Puretech wheel supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring dependable load-bearing capability.
Wheel 100 mm
The Puretech wheel is a precision-engineered castor component manufactured from polypropylene with a solid rubber, non-marking tread, designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 100 mm with a tread width of 35 mm, whilst the hub length measures 44.4 mm and accommodates a 12 mm axle hole diameter. Equipped with a roller bearing for smooth operation, this wheel delivers a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance and durability in both stationary and mobile castor installations.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel with an 80 mm diameter and a tread width of 34 mm, featuring a hub length of 44.4 mm and a 12 mm axle hole diameter. The tread material is identical with the wheel body, ensuring consistent durability and performance. This wheel is equipped with a roller bearing for smooth operation and is designed for applications including roll cages and store fixtures and display systems. The wheel demonstrates a static load capacity of 250 kg and a dynamic load capacity of 125 kg at 4 km/h, making it suitable for demanding industrial and commercial environments requiring reliable mobility solutions.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 125 mm with a tread width of 40 mm. The wheel body is constructed from polypropylene, with the tread material being identical to the wheel body, and is equipped with a roller bearing for smooth operation. The hub measures 44.4 mm in length, whilst the axle hole diameter is specified at 12 mm to accommodate standard castor fittings. This wheel is engineered to support a static load capacity of 400 kg, with a dynamic load capacity of 200 kg at a speed of 4 km/h, making it suitable for demanding commercial and industrial environments requiring reliable mobility solutions.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel featuring a diameter of 125 mm with a tread width of 40 mm, identical in material composition to the wheel body. The hub length measures 48 mm, and the wheel is fitted with a roller bearing for smooth operation. The axle hole diameter is 12 mm, accommodating standard castor fittings. This wheel is engineered to support a static load capacity of 400 kg, whilst maintaining a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications in industrial and commercial environments.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber black tread measuring 37 mm in width, delivering reliable performance across varied surfaces. The wheel has an overall diameter of 125 mm with a hub length of 58 mm and accommodates an axle hole diameter of 15 mm. Equipped with a roller bearing for smooth operation, the Puretech wheel is rated for a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring dependable load support and durability.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 125 mm with a tread width of 37 mm and is constructed from solid rubber with non-marking properties to protect floor surfaces. The hub length measures 58 mm, and the wheel is mounted on a 15 mm diameter axle hole, accommodating a roller bearing for smooth operation. The wheel demonstrates a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance under moderate to heavy loads. The wheel body is manufactured from polypropylene, providing durability and resistance to wear whilst maintaining lightweight characteristics essential for castor applications.
Wheel 260 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 260 mm diameter with an 85 mm tread width and a block profile design. The wheel hub measures 74 mm in length and accommodates a 25 mm axle hole diameter. Constructed from polypropylene with a roller bearing assembly, this wheel delivers a static load capacity of 150 kg and a dynamic load capacity of 150 kg at speeds up to 3 km/h. The pneumatic tyre construction provides excellent shock absorption and smooth operation across various floor surfaces, making it suitable for applications requiring reliable castor performance in industrial and commercial environments.
Wheel 260 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 260 mm diameter with an 85 mm tread width and block profile design. The wheel hub measures 74 mm in length, whilst the axle hole diameter is specified at 25 mm. The wheel body is constructed from sheet steel and incorporates a roller bearing for smooth operation. This wheel demonstrates a static load capacity of 300 kg and a dynamic load capacity of 150 kg at a speed of 3 km/h, making it suitable for applications requiring reliable performance across varying load conditions.
Wheel 400 mm
The Puretech air is a wheel designed for castor applications, featuring a 400 mm diameter with a 100 mm wide pneumatic tyre incorporating a block profile for enhanced grip and durability. The wheel is constructed from sheet steel and is equipped with a roller bearing for smooth operation. The hub measures 74 mm in length, whilst the axle features a 25 mm hole diameter for secure mounting. This wheel demonstrates impressive load-bearing capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial castor applications requiring reliable performance and substantial weight support.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 40 mm wide elastic tire in black vulcanized material mounted on a polyamide body. The wheel incorporates a roller bearing for smooth operation and is designed with a hub length of 58 mm and an axle hole diameter of 15 mm to ensure compatibility with standard castor assemblies. This wheel delivers a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a diameter of 125 mm with a tread width of 40 mm and a hub length of 58 mm. The wheel is constructed from polyamide with an elastic tire, non-marking, vulcanized tread that ensures superior grip and floor protection across diverse environments. The axle accommodates a hole diameter of 15 mm and incorporates a roller bearing for smooth, reliable rotation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Duratech silent wheel is a precision castor component engineered for demanding industrial applications, featuring a robust construction with a 100 mm diameter and a 36 mm wide polyamide tread that delivers reliable performance across varied floor surfaces. The wheel body is manufactured from damping hybrid material, which effectively reduces noise and vibration during operation, whilst the integrated roller bearing ensures smooth, consistent rotation with minimal maintenance requirements. The hub measures 44 mm in length, and the axle incorporates a 12 mm hole diameter for secure mounting compatibility with standard castor assemblies. This wheel is rated for a static load capacity of 320 kg, making it suitable for heavy-duty applications, whilst the dynamic load capacity reaches 160 kg at operational speeds up to 4 km/h, ensuring reliable performance in both stationary and mobile configurations. The combination of advanced materials and precision engineering makes the Duratech silent wheel an ideal choice for applications requiring durability, noise reduction, and consistent load-bearing capability.
Wheel 125 mm
The Duratech silent wheel is a precision castor component engineered for demanding industrial applications, featuring a robust construction with a diameter of 125 mm and a tread width of 36 mm. The wheel body is manufactured from damping, hybrid material to minimise vibration and noise during operation, whilst the polyamide tread provides excellent wear resistance and durability. The hub measures 44 mm in length, and the wheel is mounted on a roller bearing for smooth, reliable rotation. The axle features a 12 mm hole diameter for secure attachment to standard castor fittings. This wheel demonstrates impressive load-bearing capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications in warehousing, manufacturing, and material handling environments.
Wheel 200 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 200 mm diameter with a 50 mm tread width and line profile design. The wheel body is constructed from sheet steel and is equipped with a roller bearing for smooth operation. The hub measures 58 mm in length, and the axle features a 20 mm hole diameter for secure mounting. This wheel is rated for a static load capacity of 150 kg and a dynamic load capacity of 75 kg at a speed of 3 km/h, making it suitable for medium-duty applications requiring reliable performance and manoeuvrability in various industrial and commercial environments.
Wheel 80 mm
The Puretech wheel is a castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 80 mm with a tread width of 30 mm composed of solid rubber in black, providing reliable grip and durability. The hub length measures 44.4 mm, whilst the axle incorporates a 12 mm hole diameter for secure mounting. The wheel body is constructed from sheet steel and is equipped with a roller bearing for smooth operation. The Puretech wheel demonstrates a static load capacity of 140 kg and a dynamic load capacity of 70 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile castor applications requiring robust performance and dependable load support.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 80 mm with a tread width of 34 mm that is identical with the wheel body. The hub length measures 44.4 mm, and the wheel is fitted with a roller bearing for smooth operation. The axle hole diameter is 12 mm, accommodating standard castor fittings. This wheel demonstrates robust load-bearing capabilities, with a static load capacity of 250 kg and a dynamic load capacity of 125 kg at a speed of 4 km/h, making it suitable for demanding commercial and industrial environments requiring reliable mobility and durability.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 125 mm with a tread width of 40 mm that is identical with the wheel body. The hub length measures 48 mm, and the wheel is fitted with a roller bearing for smooth operation. The axle hole diameter is 12 mm, accommodating standard castor fittings. This wheel demonstrates robust load-bearing capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for demanding commercial and industrial environments requiring reliable mobility and durability.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 125 mm with a tread width of 40 mm. The wheel body is constructed from polypropylene, with the tread material being identical to the wheel body, ensuring consistent durability and performance. The hub length measures 44.4 mm, and the wheel is fitted with a roller bearing for smooth operation. The axle hole diameter is 12 mm, providing a standard mounting interface for castor assemblies. This wheel is engineered to support a static load capacity of 400 kg, whilst maintaining a dynamic load capacity of 200 kg at a speed of 4 km/h, making it suitable for demanding commercial and industrial environments where reliable load-bearing performance is essential.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 80 mm with a tread width of 34 mm that is identical with the wheel body. The hub length measures 44.4 mm, and the wheel is fitted with a roller bearing for smooth operation. The axle hole diameter is 12 mm, accommodating standard castor fittings. This wheel demonstrates robust load-bearing capabilities, with a static load capacity of 250 kg and a dynamic load capacity of 125 kg at a speed of 4 km/h, making it suitable for demanding commercial and industrial environments requiring reliable mobility solutions.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 100 mm with a tread width of 36 mm that is identical with the wheel body. The hub length measures 44.4 mm, and the wheel is fitted with a roller bearing for smooth operation. The axle hole diameter is 12 mm, accommodating standard castor fittings. This wheel demonstrates robust load-bearing capabilities, with a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for demanding commercial and industrial environments requiring reliable mobility and durability.
Wheel 100 mm
The Supratech wheel is a precision-engineered castor component manufactured from polypropylene, featuring a 100 mm diameter with a tread width of 32 mm composed of thermoplastic rubber for enhanced durability and grip. The wheel incorporates a roller bearing for smooth operation and is designed with a hub length of 44.4 mm and an axle hole diameter of 12 mm to facilitate secure mounting. This wheel demonstrates a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for demanding applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment. The robust construction and reliable bearing system ensure consistent performance across diverse industrial and commercial environments.
Frequently Asked Questions
Advantages of Wheels with Roller Bearing
Roller bearings are a core member of the rolling-bearing family and a mainstay in mobility systems. Unlike plain bearings that rely on sliding contact, they use cylindrical rollers running between an inner and outer ring. This rolling contact cuts friction, enabling smoother motion and lower breakaway force under load. Thanks to their comparatively low build height, they combine a compact design with impressive load-carrying capability. TENTE roller bearing wheels come with a variety of advantages:
Lower Rolling Resistance – The line contact of cylindrical rollers minimises friction between the rings, so heavy loads begin moving with less effort and keep momentum with fewer push/pull peaks. This supports energy-efficient operation and reduces strain on users.
High Load Capacity – Roller bearings spread forces across multiple rollers, providing robust radial support without excessive deformation. That means roller bearing wheels handle substantial weights reliably – ideal for low-speed transport where capacity and stability come first.
High Service Life, Low Maintenance – Factory-greased bearing units run smoothly for extended periods under normal conditions. With appropriate sealing and re-lubrication options, wheels with roller bearing maintain consistent performance and reduce unplanned maintenance.
Space-efficient Installation Height – Compared to other rolling-bearing types, roller bearing designs can achieve a lower build-in height, helping keep equipment profiles compact. You gain stability and strength without sacrificing clearance or overall design constraints.
Types of Roller Bearing Wheels
Roller bearing wheels come in a variety of designs, each optimised for specific operating conditions and performance priorities. At TENTE, we manufacture wheels with roller bearing in various material options and tread hardness levels. Our portfolio also includes wheels with damped or stainless roller bearings. Below are some of the commonly used types of roller bearing wheels and their advantages:
Solid Rubber Wheels with Roller Bearings
For low-speed transport that also needs shock damping and floor care, solid rubber wheels with roller bearing pair a compliant tread with easy rolling under load. Our TENTE PVR series combines a polypropylene wheel centre and a solid rubber tread with an integrated roller bearing, offered in a variety of wheels diameters ranging all the way up to 250 mm. This wheel design helps reduce start-up effort while smoothing vibration on harder floors.
Polyurethane Wheels with Roller Bearings
When efficiency and wear resistance are priorities, polyurethane wheels with roller bearing are a strong choice. One representative product line in our range are UAR wheels. They use a polyamide wheel centre with a polyurethane tread and a roller bearing, covering popular sizes from 80 to 200 mm. For moist or wet environments, the closely related UAD series uses a stainless roller bearing – allowing frequent washdowns and providing corrosion resistance – while keeping the same polyurethane tread family and size range.
Polyamide Wheels with Roller Bearing
For maximum stiffness and compact build height, polyamide wheels with roller bearing deliver high load density with simple upkeep. Within our selection, the UOR wheel series stands out as a notable example. UOR is a one-piece polyamide wheel fitted with a roller bearing, with wheel diameters ranging from 80 mm to 200 mm and a broad spread of hub/axle options. These wheels are a robust choice where precise, hard running is desired, and quite operation as well as maximised shock absorption are not needed.
Fields of Application for Wheels with Roller Bearings
Roller bearing wheels are best suited to equipment and machinery operating at low travel speeds – around 4 km/h. They deliver smooth, low-effort rolling under heavy loads but aren’t designed for high-speed use. This makes them ideal for heavy transport equipment, production and platform trolleys, and professional cleaning carts, where stability, capacity, and easy handling matter more than rapid manoeuvring. They’re also common in retail and logistics – for example on applications like roll cages, store/display fixtures, and shopping trolleys – where a compact build, high load capability, and low rolling resistance are essential.