- Home
- Castors & Wheels
- Castors
-
Castors by Functionality
Castors by Functionality
Swivel castor with total lock 75 mm
The Agila is a swivel castor with total lock, designed for mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. It has a bolt hole fitting, and castors can be mounted with standard screws of any length. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races. The wheel has a diameter of 75 mm and runs on a plain bearing, with a tread made from thermoplastic rubber and a body made from polypropylene. The overall height of the castor is 100 mm. The static load capacity is 150 kg, and the dynamic load capacity is 75 kg at a speed of 3 km/h.
Swivel castor with total lock 125 mm
Alpha is a swivel castor with total lock, designed for demanding material handling tasks where reliable positioning is essential. The fitting is a small rectangular plate that provides a simple and secure mounting interface for attaching the castor to the equipment frame. The housing features a swivel bearing with two ball races, which ensures smooth, low-friction rotation, and it is manufactured from heavy steel sheet for robust structural strength. The wheel has a diameter of 125 mm and incorporates a precision ball bearing for consistent rolling performance. Its body is made of polyamide, and the tread is an elastic, non-marking, vulcanised tyre that protects floors while absorbing shocks during operation. The overall height of the castor is 155 mm, allowing it to be integrated into a wide range of trolleys, carts and cabinets. The static load capacity is 500 kg, while the dynamic load capacity is 250 kg at a travel speed of 4 km/h. Suitable applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment and work benches.
Swivel castor with total lock 75 mm
The Agila is a swivel castor with total lock designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display. The castor is secured to the equipment via a bolt hole fitting, and it can be mounted with standard screws of any length. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, providing smooth rotation about the vertical axis. The wheel has a diameter of 75 mm and runs on a precision ball bearing, with a tread made of thermoplastic rubber and a body moulded from polypropylene. The overall height of the castor is 100 mm. The static load capacity is 150 kg, while the dynamic load capacity is 75 kg at a speed of 3 km/h.
Swivel castor with total lock 125 mm
Alpha is a swivel castor with total lock, designed for demanding industrial and commercial handling tasks. The fitting is a small rectangular plate, providing a compact and stable mounting interface for the castor assembly. The housing features two ball races in its swivel bearing, which enable smooth and precise rotation, and it is constructed from heavy steel sheet for high structural strength and durability. The wheel has a diameter of 125 mm and runs on a roller bearing, ensuring low rolling resistance and reliable load transfer. Its body is made of polyamide, and the tread is an elastic, non-marking, vulcanised tyre that protects floor surfaces. The overall height of the castor is 155 mm, which defines the required clearance for installation. The castor offers a static load capacity of 500 kg and a dynamic load capacity of 250 kg at a travel speed of 4 km/h. Its versatility makes it suitable for applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 80 mm
The Alpha is a swivel castor with total lock for demanding industrial use. The fitting is a small rectangular plate, which provides the mounting interface for the castor. The housing is manufactured from heavy steel sheet and incorporates a swivel bearing with two ball races, enabling smooth and precise rotation. The wheel has a diameter of 80 mm and uses a plain bearing, with a body made of polyamide and a tread material identical with the wheel body. Overall height is 108 mm. The static load capacity is 400 kg, while the dynamic load capacity is 200 kg at a speed of 4 km/h. Typical applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment and work benches.
Swivel castor with total lock 75 mm
Agila is a swivel castor with total lock designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and displays. The castor is fitted with a bolt hole, which allows it to be mounted with standard screws of any length. The housing is manufactured from medium steel sheet and incorporates two ball races, providing smooth and reliable swivel action for precise manoeuvring. The wheel has a diameter of 75 mm and runs on a plain bearing. Its tread is made from electric-conductive thermoplastic rubber, while the wheel body is made from electric-conductive polypropylene, so that static electricity is safely dissipated. The overall height of the castor is 100 mm. The castor supports a static load capacity of 150 kg and a dynamic load capacity of 75 kg at a travel speed of 3 km/h.
Swivel castor with total lock 125 mm
Alpha is a swivel castor with total lock, designed for demanding industrial material handling duties. The fitting is a small rectangular plate, which provides a compact and straightforward means of mounting the castor to the equipment or trolley frame. The housing is manufactured from heavy steel sheet and incorporates a swivel bearing consisting of two ball races, ensuring smooth rotation and stable directional control under load. The wheel has a diameter of 125 mm and runs on a roller bearing, which reduces rolling resistance and supports reliable operation over long service periods. The tread is made from injected polyurethane, offering good wear resistance and floor protection, while the wheel body is constructed from polyamide, combining low weight with high mechanical strength. The overall height of the castor is 155 mm, which should be considered when integrating it into equipment with defined ground clearance requirements. The castor supports a static load capacity of 400 kg and a dynamic load capacity of 200 kg at a speed of 4 km/h. Its versatility makes it suitable for applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment and work benches.
Swivel castor with total lock 75 mm
The Agila is a swivel castor with total lock, designed for demanding mobile applications that require reliable directional control and stationary stability. The fitting is a square plate, providing a secure mounting interface to the equipment frame. The housing is made from medium steel sheet and incorporates a swivel bearing with two ball races for smooth, aligned rotation. The 75 mm diameter wheel runs on a plain bearing and has a tread of thermoplastic rubber and a body of polypropylene. The overall height of the castor is 100 mm, measured from the mounting plate to the wheel tread. The static load capacity is 150 kg, and the dynamic load capacity is 75 kg at a speed of 3 km/h. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel castor with total lock 75 mm
The Agila is a swivel castor with total lock, intended for mobile equipment in demanding professional environments. Its square plate fitting provides a straightforward and secure mounting arrangement for the supporting frame. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, which ensures stable rotation under load. The wheel has a diameter of 75 mm and runs on a precision ball bearing, with a polypropylene body and a thermoplastic rubber tread that provides quiet running and reliable floor contact. The overall height of the castor is 100 mm. The static load capacity is 150 kg, and the dynamic load capacity is 75 kg at a speed of 3 km/h. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units.
Swivel castor with total lock 125 mm
The Alpha is a swivel castor with total lock for use in automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology, fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment and work benches. The fitting is a small rectangular plate for secure mounting. The housing is made of heavy steel sheet and incorporates a swivel bearing with two ball races. The wheel has a diameter of 125 mm and runs on a plain bearing; its body is polyamide, and its tread is identical with the wheel body. The overall height of the complete castor is 155 mm. The static load capacity is 550 kg, while the dynamic load capacity is 275 kg at a speed of 4 km/h.
Swivel castor with total lock 200 mm
Alpha is a swivel castor with total lock, designed for demanding industrial and commercial handling tasks. The fitting is a medium rectangular plate, which provides a secure and stable mounting interface to the equipment or trolley structure. The housing features a swivel bearing comprising two ball races, ensuring smooth and precise rotation, and it is manufactured from heavy steel sheet for high robustness and durability. The wheel has a diameter of 200 mm and runs on a roller bearing for low rolling resistance and reliable performance. Its tread is an elastic, non-marking, vulcanised tyre that protects floors during operation, while the wheel body is made from polyamide. The overall height of the castor is 240 mm, allowing it to be integrated into a wide range of product designs. The static load capacity is 800 kg, and the dynamic load capacity is 400 kg at a speed of 4 km/h. The castor is suitable for applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment and work benches.
Swivel castor with total lock 100 mm
The Alpha stainless is a swivel castor with total lock, engineered for demanding industrial use. Its small rectangular plate fitting provides secure attachment to the equipment. The housing incorporates a swivel bearing with two ball races and is manufactured from heavy stainless steel. The wheel, 100 mm in diameter, features a stainless roller bearing, an injected polyurethane tread and a polyamide body. The overall height of the castor is 128 mm. The static load capacity is 300 kg, while the dynamic load capacity is 150 kg at a speed of 4 km/h. The castor combines robust construction with reliable mobility, making it suitable for environments where hygiene, durability and precise manoeuvrability are essential. Its applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction and transport equipment.
Swivel castor with total lock 100 mm
The Alpha stainless is a swivel castor with total lock, designed for demanding industrial and hygienic environments. The fitting is a small rectangular plate, which provides a compact and secure mounting interface for attaching the castor to the equipment. The housing is manufactured from heavy stainless steel and incorporates a swivel bearing with two ball races, ensuring smooth rotation and stable directional control under load. The wheel has a diameter of 100 mm and features a body made of polyamide, while the tread material is identical with the wheel body, providing consistent wear characteristics and reliable rolling behaviour. The wheel is fitted with a stainless roller bearing that supports low-friction operation and enhances durability. The overall height of the castor is 128 mm, allowing it to be integrated into a range of carts, containers, and equipment frames with defined clearance requirements. The static load capacity is 400 kg, while the dynamic load capacity is 200 kg at a travel speed of 4 km/h. The product is suitable for applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor with total lock 100 mm
Alpha is a swivel castor with total lock, designed for demanding industrial material handling applications. The fitting is a small rectangular plate, which provides a compact and secure mounting interface for attachment to the equipment. The housing is manufactured from heavy steel sheet, offering robust protection and structural rigidity, and it incorporates a swivel bearing with two ball races to ensure smooth, precise rotation under load. The wheel has a diameter of 100 mm and runs on a roller bearing for low-friction movement. Its tread is an elastic tyre, non-marking and vulcanised, which protects floors while absorbing shock, and the wheel body is made of polyamide, combining low weight with good durability. The overall height of the castor is 128 mm. The castor is rated for a static load capacity of 320 kg, while its dynamic load capacity is 160 kg at a speed of 4 km/h. The product is suited to a broad range of sectors, including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection technology, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment and work benches.
Swivel castor with total lock 100 mm
The Agila is a swivel castor with total lock. The fitting is a rectangular plate, which provides a flat mounting surface for secure attachment to the equipment frame. The housing is manufactured from steel sheet, medium, and its swivel bearing consists of two ball races for smooth rotation. The wheel has a diameter of 100 mm and runs on a plain bearing. Its tread is made from thermoplastic rubber, and its body is manufactured from polypropylene. The overall height of the castor is 135 mm. The castor has a static load capacity of 160 kg. Under dynamic conditions, it carries a load of 80 kg at a speed of 3 km/h. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel castor with total lock 125 mm
The Agila is a swivel castor with total lock, designed for demanding professional environments and engineered for reliable manoeuvrability and secure positioning. Its fitting is a rectangular plate, which provides a stable and straightforward mounting interface to the equipment or furniture it supports. The housing is manufactured from medium steel sheet and incorporates two ball races within the swivel bearing, allowing smooth and precise rotation about the vertical axis. The wheel has a diameter of 125 mm and runs on a cone ball bearing, while its solid rubber tread is non-marking, protecting floors during use. The wheel body is made from sheet steel, giving it the durability required for frequent operation. The overall height of the castor is 160 mm, a compact dimension that suits a wide range of trolleys, beds and fixtures. The castor supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a travel speed of 3 km/h. Typical applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units.
Swivel castor with total lock 125 mm
The Agila is a swivel castor with total lock, designed for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. Its total lock function immobilises both the wheel and the swivel movement, providing a stable, fixed position when the castor is in use. The fitting is a rectangular plate, which provides the mounting interface for fixing the castor to the equipment frame. The housing is manufactured from medium steel sheet and incorporates two ball races as its swivel bearing, enabling smooth rotation about the vertical axis. The wheel has a diameter of 125 mm and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the castor is 160 mm. The castor has a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a speed of 3 km/h.
Swivel castor with total lock 100 mm
The Alpha is a swivel castor with total lock, engineered for demanding material handling duties. The fitting is a small rectangular plate that provides a secure mounting interface to the supporting equipment. The housing is manufactured from heavy steel sheet and incorporates a swivel bearing with two ball races, ensuring smooth and precise rotation of the castor under load. The wheel has a diameter of 100 mm and runs on a plain bearing, with a tread material identical with the wheel body, which is manufactured from polyamide. The overall height of the castor is 128 mm, allowing compact integration into a wide range of trolleys, cabinets and workstations, including tool cabinets and roll cages. The castor offers a static load capacity of 400 kg and a dynamic load capacity of 200 kg at a travel speed of 4 km/h.
Swivel castor with total lock 125 mm
The Alpha is a swivel castor with total lock, designed for demanding industrial and commercial handling tasks. The fitting is a small rectangular plate, which provides a compact and straightforward mounting interface for securing the castor to the equipment. The housing features two ball races in its swivel bearing, allowing smooth and precise rotation, and it is manufactured from heavy steel sheet for robust structural strength. The wheel has a diameter of 125 mm and runs on a plain bearing, with a solid rubber, black tread that offers reliable ground contact and low noise, while the wheel body is made from polypropylene for durability and light weight. The overall height of the castor is 155 mm, making it suitable for installations where a compact profile is required. The castor has a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a travel speed of 4 km/h. Its versatility makes it suitable for applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 80 mm
Alpha is a swivel castor with total lock, designed for demanding industrial and commercial use. The fitting is a small rectangular plate, which provides a compact and secure mounting interface for attaching the castor to the equipment. The housing is manufactured from heavy steel sheet and incorporates a swivel bearing with two ball races, enabling smooth and reliable rotation under load. The wheel has a diameter of 80 mm and runs on a plain bearing. Its tread is made of solid black rubber, while the wheel body is moulded from polypropylene. The overall height of the castor is 108 mm, measured from the mounting plate to the lowest point of the wheel. The castor is rated for a static load capacity of 140 kg. Under dynamic conditions, it supports a load of 70 kg at a travel speed of 4 km/h. Alpha is suitable for a wide range of applications, including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment and work benches.
Swivel castor with total lock 200 mm
The Alpha stainless is a swivel castor with total lock, designed for demanding mobile applications across a range of industrial sectors. The fitting is a medium rectangular plate, which provides a secure and rigid mounting interface for the unit. The housing, made of stainless steel, heavy, incorporates a swivel bearing with two ball races to ensure smooth and precise rotation under load. The wheel has a diameter of 200 mm and uses a roller bearing, stainless, combined with an elastic tire, non-marking, vulcanized tread on a polyamide body. The complete castor has an overall height of 240 mm. Under static conditions it supports a load of 800 kg, while under dynamic conditions at a speed of 4 km/h it supports 400 kg. Typical applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor with total lock 125 mm
The Agila stainless is a swivel castor with total lock, designed for demanding mobile equipment. It is fitted with a bolt hole fitting, and castors can be mounted with standard screws of any length. The housing is manufactured from stainless steel, medium, and its swivel bearing comprises two ball races to ensure smooth rotation. The total lock function secures the castor in a fixed position, preventing both rotation and swivelling. The wheel has a diameter of 125 mm and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the castor is 160 mm. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a speed of 3 km/h. Typical applications include catering carts and meal delivery systems, as well as professional cleaning carts.
Swivel castor with total lock 80 mm
Alpha is a swivel castor with total lock, designed for demanding industrial material handling applications. The fitting is a small rectangular plate, which provides a compact and straightforward mounting interface for securing the castor to the equipment. The housing features two ball races in the swivel bearing, ensuring smooth and stable rotation, and is manufactured from heavy steel sheet for high structural strength and durability. The wheel has a diameter of 80 mm and runs on a roller bearing, which supports low rolling resistance under load. The tread is made of injected polyurethane, offering good wear resistance and floor protection, while the body is constructed from polyamide, providing a robust yet lightweight wheel centre. The overall height of the castor is 108 mm, allowing it to be fitted where space is limited. The castor offers a static load capacity of 300 kg and a dynamic load capacity of 150 kg at a speed of 4 km/h. Suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment and work benches.