- Home
- Industries & Solutions
- Lifestyle
- Furniture & Design
-
Office Chairs
Office Chair Castors
Swivel castor with intermittend brake 50 mm
The Lumina swivel castor with intermittent brake is a versatile mobility solution engineered for demanding applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases whilst allowing for straightforward installation and maintenance. The housing is constructed from zinc-die-casting and aluminium materials, combining lightweight properties with exceptional durability and corrosion resistance to ensure longevity in diverse environments. The swivel bearing utilises a stem design that enables smooth 360-degree rotation, facilitating effortless manoeuvrability and directional control. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread mounted on a polypropylene body, delivering optimal grip and floor protection whilst minimising noise during operation. The plain bearing with spacer tube configuration ensures smooth rolling performance and extended service life under regular use. With an overall height of 59 mm, the castor integrates seamlessly into furniture designs whilst maintaining appropriate ground clearance. The load capacity specifications indicate a static load rating of 80 kg and a dynamic load rating of 40 kg at speeds up to 3 km/h, making this castor suitable for applications requiring reliable performance under moderate to standard loading conditions. The intermittent brake functionality provides enhanced safety and stability when the castor is stationary, preventing unwanted movement in stationary applications.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake designed for controlled mobility applications. The fitting features a stem with grip ring configuration, incorporating a collar for secure mounting and positioning. The housing is constructed from polypropylene material and utilises a stem-based swivelling bearing system that enables smooth directional changes whilst maintaining structural integrity. The wheel assembly comprises a polypropylene body with electrically conductive properties, ensuring safe operation in environments where static discharge control is essential. The tread material is identical to the wheel body, providing consistent performance characteristics. The wheel operates on a plain bearing system with spacer tube for enhanced durability and reduced friction. The wheel diameter measures 50mm, optimised for manoeuvrability in confined spaces. The overall height dimension is 61mm, making it suitable for low-profile applications where clearance is limited. Load specifications are determined by the combination of materials and bearing configuration.
Swivel castor with intermittend brake 75 mm
The Stylea is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor is fitted with a stem with grip ring and collar, which provides secure attachment and ease of installation. The housing is constructed from polyamide and features a stem swiveling mechanism that enables smooth rotational movement. The wheel has a diameter of 75 mm and is manufactured from polyamide, with the tread material being identical to the wheel body for consistent performance and durability. The bearing is a plain bearing with spacer tube, ensuring reliable operation and smooth rotation under normal use conditions. The overall height of the castor is 77 mm, providing a compact profile suitable for various furniture applications. The load capacity specifications are as follows: the static load capacity is 100 kg, whilst the dynamic load capacity is 50 kg at a speed of 3 km/h. These specifications make the Stylea castor suitable for light to medium-duty applications where controlled mobility and braking functionality are required.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor features a stem with grip ring and collar fitting, which provides secure attachment and easy installation. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth rotational movement whilst maintaining structural integrity. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread material, ensuring reliable grip and durability across various floor surfaces. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth operation and reduces friction during use. The overall height of the castor measures 61 mm, making it suitable for integration into compact furniture designs. The castor demonstrates a static load capacity of 80 kg, allowing it to support substantial weight whilst remaining stationary, and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring safe operation during movement. The polypropylene construction throughout both the housing and wheel body provides excellent chemical resistance and durability, whilst maintaining a lightweight profile ideal for furniture applications requiring both mobility and stability.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The fitting comprises a stem with grip ring and collar, providing secure and convenient installation. The housing is constructed from polypropylene and features a stem with swiveling capability, enabling smooth rotational movement in multiple directions. The wheel assembly incorporates a 50 mm diameter wheel with a thermoplastic rubber tread material, ensuring reliable grip and durability across various floor surfaces. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation whilst maintaining structural integrity. The overall height of the castor is 61 mm, making it suitable for integration into compact furniture designs. The load capacity specifications indicate a static load rating of 80 kg, allowing for substantial weight support during stationary use, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These specifications ensure that the Lumina castor delivers reliable performance in both stationary and mobile applications, providing stability and manoeuvrability for a wide range of furniture solutions.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth rotational movement whilst maintaining structural integrity. The wheel assembly comprises a 50 mm diameter wheel manufactured from polypropylene, with the tread material being identical to the wheel body for consistent wear characteristics and performance. The wheel is supported by a plain bearing with spacer tube, ensuring smooth operation and extended service life under typical usage conditions. The overall height of the castor is 61 mm, making it suitable for integration into compact furniture designs. The load capacity specifications indicate a static load rating of 80 kg, whilst the dynamic load capacity is rated at 40 kg when operating at speeds up to 3 km/h. These specifications ensure reliable performance across a wide range of domestic and commercial furniture applications, with the intermittent brake function providing enhanced safety and stability when the castor is not in use.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor is fitted with a stem with grip ring and collar, which provides secure attachment and ease of installation. The housing is constructed from polypropylene and features a stem that swivels, enabling smooth multidirectional movement and rotation. The wheel has a diameter of 50 mm and is manufactured from polypropylene, with the tread material being identical to the wheel body, ensuring consistent wear characteristics and durability. The bearing is a plain bearing with spacer tube, which facilitates smooth rotation whilst maintaining structural integrity. The overall height of the castor is 55 mm, making it suitable for compact installations where space is limited. The load capacity specifications are as follows: the static load capacity is 80 kg, allowing the castor to support substantial weight when stationary, whilst the dynamic load capacity is 40 kg at a speed of 3 km/h, ensuring safe operation during movement and transport. These specifications make the Lumina an ideal choice for mobile furniture applications requiring reliable performance and durability.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor features a stem with grip ring and collar fitting, which provides secure and convenient installation. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth rotational movement. The wheel has a diameter of 50 millimetres and is manufactured from polypropylene with electric conductive properties, ensuring both durability and static dissipation capabilities. The wheel tread material is identical to the wheel body, providing consistent wear characteristics and performance. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rolling motion and reliable operation. The overall height of the castor is 55 millimetres, making it suitable for integration into various furniture designs and applications. The castor demonstrates a static load capacity of 80 kilogrammes, allowing it to support substantial weight when stationary. For dynamic applications, the castor maintains a load capacity of 40 kilogrammes at a speed of 3 kilometres per hour, ensuring safe and controlled movement under operational conditions. These specifications make the Lumina an ideal choice for mobile furniture requiring reliable braking functionality and consistent performance across diverse commercial and domestic environments.
Swivel castor with intermittend brake 50 mm
The Lumina swivel castor with intermittent brake is engineered for applications including bedside tables, furniture, media furniture, office furniture, and office chairs, featuring a stem with grip ring and collar fitting that ensures secure and reliable installation. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth directional changes and manoeuvrability. The wheel assembly comprises a 50 mm diameter wheel fitted with a plain bearing and spacer tube, which provides stable rotation and load distribution, whilst the tread is manufactured from thermoplastic rubber with electric-conductive properties to prevent static charge accumulation. The wheel body is produced from electric-conductive polypropylene, ensuring compatibility with static-sensitive environments and maintaining consistent performance across various applications. The overall height of the castor measures 54 mm, providing a compact profile suitable for integration into furniture designs without compromising accessibility or aesthetic considerations. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity reaches 40 kg at a maximum speed of 3 km/h, ensuring safe operation during movement and transport. This combination of materials, bearing technology, and load specifications makes the Lumina castor particularly suitable for mobile furniture applications requiring both stability and controlled mobility in professional and domestic environments.
Swivel castor with intermittend brake 50 mm
The Lumina swivel castor with intermittent brake is a versatile mobility solution engineered for demanding applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases whilst allowing for straightforward installation and maintenance. The housing is constructed from polypropylene, a durable thermoplastic material that offers excellent chemical resistance and longevity, and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation for enhanced manoeuvrability and directional control. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread, which delivers superior grip and floor protection whilst minimising noise during operation, and is supported by a plain bearing with spacer tube that ensures smooth rolling performance and extended service life. The overall height of the castor measures 54 mm, making it suitable for integration into compact furniture designs where space constraints are a consideration. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h, ensuring safe and reliable performance under typical operational conditions. The intermittent brake functionality provides additional safety and stability, preventing unwanted movement when the castor is stationary and enhancing user confidence in applications where load security is paramount.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, engineered for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The fitting comprises a stem with grip ring and collar, providing secure and ergonomic installation. The housing is constructed from zinc-die-casting or aluminium, featuring a stem with swiveling capability that enables smooth rotational movement and directional control. The wheel assembly incorporates a 50 mm diameter design with a polypropylene body that is electrically conductive, ensuring static dissipation in sensitive environments. The tread material is identical to the wheel body, providing consistent wear characteristics and durability throughout the castor's operational life. The bearing system utilises a plain bearing with spacer tube, delivering reliable performance and smooth operation under typical usage conditions. The overall height of the castor measures 59 mm, accommodating standard furniture applications whilst maintaining a compact profile. This castor is specifically engineered to meet the demands of modern office and domestic furniture, combining functional reliability with electrical conductivity for enhanced safety in controlled environments.
Swivel castor with intermittend brake 65 mm
The Stylea is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor is fitted with a stem with grip ring and collar, which provides secure attachment and ease of installation. The housing is constructed from polyamide and features a stem swiveling mechanism that enables smooth rotational movement. The wheel has a diameter of 65 mm and is manufactured from polyamide, with the tread material being identical to the wheel body for consistent performance and durability. The wheel is supported by a plain bearing with spacer tube, ensuring reliable operation and extended service life. The overall height of the castor is 68 mm, providing a compact profile suitable for various furniture applications. The castor has a static load capacity of 100 kg, allowing it to support substantial weight when stationary, whilst the dynamic load capacity is rated at 50 kg when moving at speeds up to 3 km/h. These specifications make the Stylea an ideal solution for mobile furniture requiring dependable performance and smooth manoeuvrability in both office and domestic environments.
Swivel castor with intermittend brake 75 mm
The Stylea is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases. The housing is constructed from polyamide material and incorporates a stem swiveling mechanism, enabling smooth multidirectional movement and rotation. The wheel assembly comprises a 75 mm diameter wheel with a thermoplastic rubber tread, ensuring excellent grip and durability across different floor surfaces. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation and extends the operational lifespan of the castor. The overall height of the castor is 77 mm, making it suitable for compact furniture applications where space is limited. The castor demonstrates a static load capacity of 100 kg, allowing it to support substantial weight whilst remaining stationary, and a dynamic load capacity of 50 kg at a maximum speed of 3 km/h, ensuring safe operation during movement. The polyamide wheel body material provides lightweight construction without compromising structural integrity, making the Stylea an ideal choice for mobile furniture requiring reliable performance and smooth manoeuvrability.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor is fitted with a stem with grip ring and collar, which provides secure attachment and easy installation. The housing is constructed from zinc-die-casting and aluminium materials, featuring a stem swiveling mechanism that enables smooth rotational movement. The swivel bearing is engineered to support reliable directional changes whilst maintaining stability during operation. The wheel comprises a 50 mm diameter component manufactured from polypropylene, with the tread material being identical to the wheel body to ensure consistent wear characteristics and performance. The bearing system utilises a plain bearing with spacer tube, which facilitates smooth rotation and extends the operational lifespan of the castor. The overall height of the castor assembly measures 59 mm, making it suitable for integration into various furniture designs and configurations. The load capacity specifications indicate a static load rating of 80 kg, allowing the castor to support substantial weight when stationary, whilst the dynamic load capacity is rated at 40 kg when operating at speeds up to 3 km/h. These specifications ensure that the Lumina castor delivers reliable performance across a wide range of commercial and domestic applications, combining durability with practical functionality.
Swivel castor with intermittend brake 65 mm
The Stylea is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor is fitted with a stem with grip ring and collar, which provides secure and convenient installation. The housing is constructed from polyamide and features a stem swiveling mechanism that enables smooth rotational movement. The wheel has a diameter of 65 mm and is equipped with a plain bearing with spacer tube, ensuring reliable and consistent performance. The wheel tread is manufactured from thermoplastic rubber, which offers excellent durability and floor protection. The wheel body is made from polyamide, contributing to the overall strength and longevity of the component. The overall height of the castor is 68 mm, making it suitable for a wide range of furniture applications. The load capacity specifications are as follows: the static load capacity is 100 kg, whilst the dynamic load capacity is 50 kg at a speed of 3 km/h. These specifications ensure that the Stylea castor can reliably support furniture and equipment whilst maintaining smooth mobility and operational safety in both stationary and mobile applications.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor is fitted with a stem with grip ring and collar, which provides secure attachment and easy installation. The housing is constructed from polypropylene and features a stem swiveling mechanism that enables smooth rotational movement. The swivel bearing is engineered to support the castor's pivoting action, allowing for multidirectional manoeuvrability. The wheel has a diameter of 50 millimetres and is manufactured from polypropylene with electric conductive properties, ensuring both durability and static dissipation capabilities. The tread material is identical with the wheel body, providing consistent wear characteristics and performance throughout the castor's operational life. The overall height of the castor is 61 millimetres, which accommodates standard furniture applications whilst maintaining a compact profile. The load capacity specifications are as follows: the static load capacity is rated at 80 kilogrammes, whilst the dynamic load capacity is 40 kilogrammes at a speed of 3 kilometres per hour. The plain bearing with spacer tube provides reliable rotational support and smooth operation under load. These specifications make the Lumina castor suitable for mobile furniture applications requiring both stability and controlled movement.
Swivel castor with intermittend brake 50 mm
The Lumina swivel castor with intermittent brake is a precision-engineered mobility solution designed for demanding applications requiring reliable directional control and load management. The castor features a stem with grip ring and collar fitting, which provides secure installation and enhanced handling capabilities for integration into various equipment configurations. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, facilitating effortless manoeuvrability in confined spaces and complex layouts. The wheel assembly comprises a 50 mm diameter wheel mounted on a plain bearing with spacer tube, ensuring consistent rotational performance and extended operational life. The wheel tread is manufactured from thermoplastic rubber with electric-conductive properties, whilst the wheel body is constructed from electric-conductive polypropylene, making this castor particularly suitable for environments where electrostatic dissipation is critical. The overall height of the castor measures 61 mm, providing a compact profile suitable for space-constrained applications. The load capacity specifications indicate a static load rating of 80 kg and a dynamic load rating of 40 kg at speeds up to 3 km/h, ensuring safe operation across a broad range of applications. The Lumina castor is ideally suited for bedside tables, furniture, media furniture, office furniture, and office chairs, where smooth mobility, directional control, and electrostatic safety are essential requirements.
Swivel castor with intermittend brake 65 mm
The Stylea is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor is fitted with a stem with grip ring and collar, which provides secure attachment and ease of installation. The housing is manufactured from polyamide and features a stem swiveling mechanism that enables smooth rotational movement. The wheel has a diameter of 65 mm and is constructed from polyamide, with the tread material being identical to the wheel body for consistent performance and durability. The bearing is a plain bearing with spacer tube, ensuring reliable operation and smooth rotation under normal use conditions. The overall height of the castor is 68 mm, providing appropriate clearance for most furniture applications. The load capacity specifications are as follows: the static load capacity is 100 kg, whilst the dynamic load capacity is 50 kg at a speed of 3 km/h. These specifications make the Stylea suitable for light to medium-duty applications where controlled movement and braking functionality are required.
Swivel castor with intermittend brake 65 mm
The Stylea is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor is fitted with a stem with grip ring and collar, which provides secure attachment and ease of installation. The housing is constructed from polyamide and features a stem swiveling mechanism that enables smooth rotational movement. The wheel assembly comprises a 65 mm diameter wheel with a thermoplastic rubber tread material, ensuring reliable grip and durability across various floor surfaces. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth operation and extended service life. The overall height of the castor is 68 mm, making it suitable for integration into compact furniture designs. The castor demonstrates a static load capacity of 100 kg, allowing it to support substantial weight whilst remaining stationary, and a dynamic load capacity of 50 kg at speeds up to 3 km/h, ensuring safe operation during movement. The polyamide construction of both the housing and wheel body provides excellent chemical resistance and durability, making the Stylea castor an ideal choice for demanding indoor environments requiring reliable mobility solutions.
Swivel castor with intermittend brake 75 mm
The Stylea is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor is fitted with a stem with grip ring and collar, which provides secure and convenient installation. The housing is constructed from polyamide and features a stem swiveling mechanism that enables smooth rotational movement. The swivel bearing is engineered to support the castor's dynamic operation whilst maintaining stability during stationary use. The wheel has a diameter of 75 mm and is equipped with a plain bearing with spacer tube, ensuring smooth rolling performance and extended operational life. The wheel's tread is manufactured from thermoplastic rubber with electric-conductive properties, whilst the wheel body is constructed from polyamide with electric-conductive characteristics, making this castor suitable for environments where electrostatic dissipation is required. The overall height of the castor is 77 mm, providing a compact profile suitable for various furniture applications. The castor demonstrates a static load capacity of 100 kg, allowing it to support substantial weight when stationary, and a dynamic load capacity of 50 kg at speeds up to 3 km/h, ensuring reliable performance during movement and repositioning of furniture. These specifications combine to create a robust and versatile castor solution for professional and domestic furniture applications.
Swivel castor with intermittend brake 50 mm
The Lumina swivel castor with intermittent brake is a precision-engineered mobility solution designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth rotational movement, allowing the castor to adapt to multidirectional transport requirements. The wheel assembly comprises a 50 mm diameter wheel with a plain bearing and spacer tube configuration, ensuring stable and consistent rolling performance. The wheel tread is manufactured from thermoplastic rubber with electric-conductive properties, whilst the wheel body is constructed from polypropylene with electric-conductive characteristics, making this castor suitable for environments where electrostatic dissipation is critical. The overall height of the castor measures 61 mm, providing a compact profile suitable for integration into contemporary furniture designs. The load capacity specifications indicate a static load rating of 80 kg, enabling the castor to support substantial weight when stationary, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These specifications ensure reliable performance across a broad range of commercial and domestic applications requiring controlled mobility and safety.
Swivel castor with intermittend brake 65 mm
The Stylea is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor is fitted with a stem with grip ring and collar, which provides secure attachment and easy installation. The housing is constructed from polyamide and features a stem swiveling mechanism that enables smooth rotational movement. The swivel bearing is engineered to support reliable directional changes whilst maintaining stability during operation. The wheel has a diameter of 65 mm and is equipped with a plain bearing with spacer tube, ensuring smooth rolling performance and extended service life. The wheel tread is manufactured from thermoplastic rubber with electric-conductive properties, which provides excellent grip and dissipates static electricity to prevent damage to sensitive equipment. The wheel body is made from polyamide with electric-conductive characteristics, further enhancing electrostatic discharge protection. The overall height of the castor is 68 mm, making it suitable for compact installations where space is limited. The castor has a static load capacity of 100 kg, allowing it to support substantial weight whilst remaining stationary. The dynamic load capacity is 50 kg at a speed of 3 km/h, ensuring safe operation during movement and transport. These specifications make the Stylea an ideal solution for mobile furniture applications requiring reliable performance and electrostatic protection.
Swivel castor with intermittend brake 65 mm
The Stylea is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor is fitted with a stem with grip ring and collar, which provides secure attachment and easy installation. The housing is constructed from polyamide and features a stem swiveling mechanism that enables smooth rotational movement. The swivel bearing incorporates a plain bearing with spacer tube for reliable operation and extended service life. The wheel has a diameter of 65 mm and is manufactured from polyamide with electric conductive properties, ensuring both durability and static dissipation capabilities. The tread material is identical to the wheel body, providing consistent wear characteristics and performance throughout the product's operational life. The overall height of the castor is 68 mm, making it suitable for integration into various furniture designs and configurations. The castor is rated for a static load capacity of 100 kg, whilst the dynamic load capacity is 50 kg at a speed of 3 km/h, ensuring safe and reliable performance under typical operational conditions. These specifications make the Stylea an ideal choice for mobile furniture applications requiring dependable braking functionality and smooth manoeuvrability.