- Home
- Castors & Wheels
- Wheels
- Wheels by Tread Material
-
Polyurethane
Polyurethane Wheels
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with an 80 mm diameter and 60 mm tread width made from casted polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1000 kg and dynamic load capacities of 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 100 mm
The Novatech wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 15 mm axle hole diameter and 40 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 600 kg and dynamic load capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, making it ideal for demanding castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 60 mm
The Novatech wheel for castor applications features a 60mm diameter with a 20mm tread width made from casted polyurethane, mounted on a steel and iron body construction with a 12mm hub length and 20mm axle hole diameter. The wheel incorporates precision ball bearings (RS/2RS) for smooth operation and offers a static load capacity of 200kg, whilst dynamic load capacity varies with speed: 100kg at 4km/h or 80kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 60 mm
The Novatech wheel features a 60mm diameter with a 25mm wide polyurethane casted tread and steel iron body construction, incorporating a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 12mm hub length. This castor wheel delivers exceptional load performance with a static capacity of 280kg and dynamic capacities of 140kg at 4km/h or 110kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 80mm in diameter with a 20mm tread width and 14mm hub length. The wheel incorporates a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter. Load specifications include a static capacity of 280kg and dynamic capacities of 140kg at 4km/h or 110kg at 6km/h, making it suitable for demanding castor applications requiring reliable performance under varying operational conditions.
Wheel 80 mm
The Novatech castor wheel features a robust steel and iron body construction with an 80mm diameter and 25mm wide polyurethane casted tread, incorporating a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 14mm hub length. This wheel delivers exceptional load performance with a static load capacity of 320kg and dynamic load capacities of 160kg at 4km/h and 130kg at 6km/h, making it ideal for demanding industrial applications requiring reliable mobility and durability.
Wheel 100 mm
The Novatech wheel features a 100mm diameter with a 20mm tread width and is constructed with a steel, iron body fitted with a casted polyurethane tread for optimal performance. The wheel incorporates a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 14mm hub length for reliable operation. Load capacity specifications include a static load rating of 360kg, whilst dynamic load capacity varies with speed: 180kg at 4km/h and 140kg at 6km/h, making it suitable for demanding industrial castor applications.
Wheel 100 mm
The Novatech wheel features a steel, iron body construction with a 100mm diameter and 25mm wide polyurethane, casted tread, incorporating a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 14mm hub length. Load specifications include a static capacity of 420kg, whilst dynamic load capacity varies with operating speed: 210kg at 4km/h and 170kg at 6km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 82 mm
The Novatech wheel features a robust steel, iron body construction with an 82 mm diameter and incorporates a 28 mm wide casted polyurethane tread for optimal performance. The wheel is equipped with a precision ball bearing system and includes a 12 mm axle hole diameter with a 26 mm hub length for secure mounting. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, making it suitable for demanding industrial castor applications.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with an 80 mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is equipped with a casted polyurethane tread measuring 54 mm in width, whilst the hub length extends to 54 mm with a 20 mm axle hole diameter. Load capacity specifications include a static load rating of 1000 kg, with dynamic load capacities of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, making it suitable for demanding industrial castor applications.
Wheel 82 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 82 mm in diameter with a 34 mm tread width and 34 mm hub length, fitted with a precision ball bearing and 12 mm axle hole diameter. Load capacity specifications include a static load rating of 800 kg, whilst dynamic load capacity varies with operating speed: 400 kg at 4 km/h and 320 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 100 mm
The Novatech castor wheel features a 100 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 25 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static rating of 1080 kg, whilst dynamic capacity varies with operating speed: 540 kg at 4 km/h and 430 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 125 mm
The Novatech castor wheel features a 125mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 25mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 500kg at 4km/h or 400kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and precise load distribution across various operational speeds.
Wheel 160 mm
The Novatech castor wheel features a 160 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 25 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and precise load distribution across various operating speeds.
Wheel 100 mm
The Novatech wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 12 mm axle hole diameter and 45 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, making it ideal for demanding industrial castor applications requiring reliable mobility and durability under varying operational speeds and loads.
Wheel 100 mm
The Novatech castor wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system and 15 mm axle hole diameter with 40 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at 4 km/h or 240 kg at 6 km/h, making it ideal for demanding industrial applications requiring reliable mobility and precise load distribution across varied operational speeds.
Wheel 125 mm
The Novatech castor wheel features a 125 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 800 kg and dynamic capacities of 400 kg at 4 km/h and 320 kg at 6 km/h, making it ideal for demanding industrial applications requiring reliable mobility and durability.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 80 mm in diameter with an 80 mm tread width and 85 mm hub length, incorporating a 12 mm axle hole diameter and precision ball bearing, sealed for reliable operation. Load specifications include a static capacity of 1400 kg, with dynamic capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring robust performance and precise load handling capabilities.
Wheel 80 mm
The Novatech castor wheel features an 80 mm diameter with an 80 mm wide polyurethane casted tread, incorporating a steel and iron body construction with precision ball bearing sealed mechanism. The wheel accommodates a 20 mm axle hole diameter and includes an 85 mm hub length for secure mounting. Load specifications include a static capacity of 1400 kg, whilst dynamic load ratings achieve 700 kg at 4 km/h operating speed and 560 kg at 6 km/h, making it suitable for heavy-duty industrial applications requiring reliable performance.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 60 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 65 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1200 kg, whilst maintaining dynamic load capacities of 600 kg at 4 km/h and 480 kg at 6 km/h, making it ideal for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 12 mm axle hole diameter and 75 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1400 kg and dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 75 mm hub length. Load specifications include a static capacity of 1400 kg, whilst dynamic load capacity reaches 700 kg at 4 km/h operating speed and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 85 mm in diameter with a 75 mm tread width and 82 mm hub length, incorporating a 20 mm axle hole diameter and precision ball bearing, sealed for reliable operation. The wheel delivers exceptional load performance with a static load capacity of 1600 kg, whilst dynamic load capacities reach 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring robust load-bearing capabilities.
Wheel 85 mm
The Novatech castor wheel features an 85 mm diameter with an 85 mm wide polyurethane casted tread and steel iron body construction, incorporating a precision ball bearing sealed system with a 12 mm axle hole diameter and 90 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1,600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Frequently Asked Questions
Advantages of Polyurethane Wheels
Polyurethane wheels are valued for their strength, rolling efficiency, and adaptability, making them suitable for a wide variety of applications. TENTE offers a broad portfolio of wheels in different polyurethane compounds and hardness levels, enabling individual solutions for diverse performance requirements. The ideal choice depends on factors such as floor conditions, load capacity, wheel size, and the type of castor housing used.
TENTE polyurethane castor wheels offer several key benefits:
High Wear Resistance – Polyurethane wheels are known for their excellent resistance to abrasion and cutting, providing long service life even in demanding environments. Harder compounds further enhance durability under high-load conditions.
Efficient Rolling Performance – With lower rolling resistance than many other wheel materials, polyurethane wheels make it easier to move loads smoothly and with less effort. Harder treads improve energy efficiency, while softer compounds balance comfort and control.
Vibration and Noise Dampening – Depending on tread hardness, polyurethane wheels can help reduce vibration and noise levels. Softer treads absorb more impacts for quieter operation, whereas harder treads prioritise rolling efficiency over damping.
Floor Protection – Non-marking polyurethane options protect sensitive surfaces and reduce wear on flooring, making them suitable for environments where maintaining surface quality is critical.
Types of Polyurethane Wheels
Polyurethane wheels are available in a wide range of designs, tread hardness levels, and load capacities, allowing you to select the ideal solution for almost any mobility requirement. At TENTE, our portfolio covers options from compact wheels designed for smaller applications to robust solutions capable of handling high loads in demanding environments. While the tread material influences performance, the castor housing plays an equally important role in determining the mobility solution’s overall load capacity, stability, and longevity. Selecting the right combination of wheel and housing ensures smooth operation, safety, and long-lasting performance. Below are some of the commonly searched polyurethane wheels:
Soft Polyurethane Wheels
Soft polyurethane wheels are designed to prioritise comfort and surface protection. Their elastic compounds provide improved vibration damping, quieter rolling, and enhanced traction, especially on smooth or delicate floors. They are ideal for environments where noise control and reduced surface wear are essential. When combined with lightweight housings, they offer even more responsive handling, while pairing them with reinforced housings enables use in higher load scenarios without compromising ride comfort. Among our product offerings, the ICP wheels serve as a prime example. They use our premium Ultratech casted polyurethane, available in different tread hardnesses, with the softest being 75 Shore A. These soft polyurethane wheels are available with an aluminium wheel body and precision ball bearings.
Hard Polyurethane Wheels
Hard polyurethane wheels are optimised for durability, energy efficiency, and high load capacities. Their reduced rolling resistance makes it easier to move heavier loads with less effort, especially on smooth industrial floors. These wheels also provide exceptional resistance to abrasion, cuts, and wear, giving them a long service life under demanding conditions. Paired with robust housings, they are well-suited for heavy duty transport and continuous-use applications where longevity and efficiency are top priorities. Within our selection, FTP wheels stand out as a notable example. They combine a durable 92 Shore A casted polyurethane tread, with a cast iron wheel body and precision ball bearings. When combined with a robust housing, these hard polyurethane wheels are an ideal solution for demanding industrial applications.
Small Polyurethane Wheels
Small polyurethane wheels are designed for equipment where compact dimensions and precise manoeuvrability are required. Despite their smaller size, they deliver smooth rolling performance and can be configured to meet a variety of load requirements depending on the chosen tread hardness and housing type. Lighter housings make them ideal for lower load requirements, while pairing them with robust reinforced housings increases their strength and stability in more demanding environments. One representative product line in our range are our UAP wheels, available as small as 50 mm wheel diameter. These small polyurethane wheels combine a polyamide wheel body with an injected polyurethane tread and precision ball bearings. They are commonly used in our Agila, Levina, and Linea castor series.
Fields of Application for Polyurethane Wheels
Polyurethane wheels are used across a wide range of industries thanks to their combination of durability, rolling efficiency, and adaptability. Their suitability for specific applications depends on factors such as tread hardness, wheel size, and the type of castor housing used. In healthcare environments, polyurethane wheels are often found on applications like medical carts, patient lifters, recliners, treatment chairs, hospital beds, and anything else where smooth, quiet rolling and reliable floor protection are essential. In the industrial sector, they support demanding applications like automated shuttle systems, heavy transport solutions, or machinery and workshop equipment, offering excellent wear resistance, low rolling resistance, and consistent handling even under substantial loads. For furniture and mobile applications, polyurethane wheels are integrated for example into catering carts, meal delivery systems, or store fixtures and displays, delivering controlled manoeuvrability, long service life, and a quieter rolling experience on sensitive floors. By selecting the right polyurethane compound, tread hardness, and matching them with suitable housings, TENTE polyurethane wheels can be configured to perform reliably — from precision-driven healthcare equipment to high-capacity industrial transport solutions.