Puretech
JYX 150x32-Ø8,3 clip
Core attributes
Applications | Industrial Consumer |
---|---|
Product name | Puretech |
Special features | Electric conductive |
Load capacity at 3 km/h | 150 KG |
Load capacity Static | 300 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 85 °C |
Overall weight | 0.89 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Zinc die-cast |
---|---|
Tread material | Solid rubber, black, electric-conductive |
Bearing | Precision ball bearing, sealed |
Tread | Soft tread |
Wheel color | Metallic |
Wheel diameter | 150 mm |
Tread width | 32 mm |
Axle hole diameter | 8.3 mm |
Hub length | 35.5 mm |
Wheel width | 32 mm |
Hardness of tread (A) | 75 Shore A |