Puretech
UVH 080x35 HL46
Core attributes
Applications | Industrial Consumer |
---|---|
Product name | Puretech |
Load capacity at 4 km/h | 100 KG |
Load capacity Static | 200 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 0.22 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polyamide |
---|---|
Tread material | Solid rubber, black |
Bearing | Plain bearing, Plain bearing (H) |
Tread | Soft tread |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 80 mm |
Tread width | 35 mm |
Axle hole diameter | 8.3 mm |
Hub length | 46 mm |
Wheel width | 35 mm |
Hardness of tread (A) | 90 Shore A |
Hardness of tread (D) | 39 Shore D |