- Home
- Castors & Wheels
- Wheels
- Wheels by Load Capacity
-
Heavy Duty
Heavy Duty Wheels
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 75 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1400 kg, whilst maintaining dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational conditions.
Wheel 85 mm
The Novatech castor wheel features a robust steel and iron body construction with an 85mm diameter and 75mm wide casted polyurethane tread, incorporating a sealed precision ball bearing system with a 20mm axle hole diameter and 80mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1600kg and dynamic load capacities of 800kg at 4km/h and 640kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 80 mm wide polyurethane, casted tread for optimal durability and performance. The wheel incorporates a precision ball bearing, sealed system with a 20 mm axle hole diameter and 85 mm hub length for reliable operation. Load capacity specifications include a static rating of 1600 kg, whilst dynamic capacity delivers 800 kg at 4 km/h operating speed and 640 kg at 6 km/h, making it suitable for demanding industrial applications requiring robust load-bearing capabilities.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 85 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 25 mm axle hole diameter and 90 mm hub length. Load specifications include a static capacity of 1600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational speeds and loads.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 95 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 100 mm hub length. Load specifications include a static capacity of 2000 kg, whilst dynamic load capacity reaches 1000 kg at speeds up to 4 km/h and 800 kg at speeds up to 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational conditions.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 100 mm wide polyurethane, casted tread for optimal durability and performance. The wheel incorporates a precision ball bearing, sealed system with a 25 mm axle hole diameter and 105 mm hub length for reliable operation. Load capacity specifications include a static rating of 2000 kg, whilst dynamic capacity reaches 1000 kg at 4 km/h operating speed or 800 kg at 6 km/h, making it suitable for demanding industrial applications requiring robust load-bearing capabilities.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 85 mm in diameter and 110 mm in width, with a hub length of 115 mm and an axle hole diameter of 25 mm. The wheel incorporates a precision ball bearing, sealed design for reliable operation. Load capacity specifications include a static load rating of 2000 kg, whilst dynamic load capacity is rated at 1000 kg at speeds up to 4 km/h and 800 kg at speeds up to 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 250 mm
The Duratech castor wheel features a robust polyamide, heavy body construction with a diameter of 250 mm and tread width of 50 mm, where the tread material is identical with wheel body. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static load rating of 2200 kg, whilst dynamic load capacities are rated at 1320 kg at 4 km/h and 1100 kg at 6 km/h operating speeds, making it suitable for demanding industrial applications.
Wheel 85 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 85 mm diameter and 60 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 60 mm hub length. The wheel's tread material is identical with the wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1300 kg, whilst dynamic capacity varies with operating speed: 650 kg at 4 km/h and 520 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 85 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 85 mm diameter and 65 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 65 mm hub length. The tread material is identical with the wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1300 kg, whilst dynamic capacity varies with operational speed: 650 kg at 4 km/h and 520 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 85 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 85 mm diameter and 70 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 70 mm hub length. The tread material is identical with wheel body, ensuring consistent performance characteristics. Load capacity specifications include dynamic ratings of 750 kg at 4 km/h and 600 kg at 6 km/h operating speeds, whilst providing a static load capacity of 1500 kg for stationary applications.
Wheel 85 mm
The Duratech wheel is engineered with a heavy polyamide body construction and features a tread made from identical material to the wheel body, providing consistent performance characteristics throughout. This precision-engineered wheel measures 85mm in diameter with a tread width of 75mm and incorporates a 20mm axle hole diameter, whilst the hub extends to a length of 75mm for optimal load distribution. The wheel is equipped with precision ball bearings to ensure smooth operation and reduced friction during use. Load capacity specifications include a static load rating of 1500kg and dynamic load capacities of 750kg at speeds up to 4km/h and 600kg at speeds up to 6km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational conditions.
Wheel 85 mm
The Duratech wheel is engineered with a heavy polyamide body and matching tread material, featuring a diameter of 85 mm and tread width of 80 mm. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 80 mm hub length. Load capacity specifications include a static rating of 1500 kg, whilst dynamic capacity reaches 750 kg at speeds up to 4 km/h and 600 kg at speeds up to 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 85 mm
The Duratech wheel is constructed from polyamide, heavy material with a diameter of 85 mm and tread width of 85 mm, featuring a precision ball bearing system and 20 mm axle hole diameter with hub length of 85 mm. The wheel's tread material is identical with wheel body construction for consistent performance characteristics. Load capacity specifications include a static load rating of 1600 kg, whilst dynamic load capacity varies with operating speed: 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for heavy-duty castor applications.
Wheel 85 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 85 mm diameter and 90 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 90 mm hub length. The wheel's tread material is identical with the wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1600 kg, whilst dynamic capacity varies with operating speed: 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 85 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 85 mm diameter and 95 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 95 mm hub length. The tread material is identical with the wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1800 kg, whilst dynamic capacity varies with operating speed: 900 kg at 4 km/h and 720 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 85 mm
The Duratech wheel is constructed from heavy polyamide material with an identical tread composition, featuring an 85mm diameter and 100mm tread width. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 100mm hub length. Load capacity specifications include a static rating of 1800kg, whilst dynamic capacity varies with speed: 900kg at 4km/h and 720kg at 6km/h, making it suitable for demanding industrial castor applications requiring reliable performance under substantial loads.
Wheel 140 mm
The Novatech castor wheel features a robust cast iron body with a 140mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is fitted with a casted polyurethane tread measuring 60mm in width, whilst the hub extends 68mm in length with a 20mm axle hole diameter. Load specifications include a static capacity of 1400kg, with dynamic load ratings of 840kg at speeds up to 4km/h and 700kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational conditions.
Wheel 140 mm
The Novatech wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 140mm in diameter with a 54mm tread width and 60mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. This wheel delivers exceptional load performance with a static load capacity of 1400kg and dynamic load capacities of 840kg at 4km/h and 700kg at 6km/h, making it ideally suited for demanding industrial castor applications requiring reliable performance under substantial loads.
Wheel 125 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 125mm in diameter with a 50mm tread width and 54mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1100kg, whilst dynamic load capacity reaches 660kg at speeds up to 4km/h and 550kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 85 mm
The Novatech castor wheel features a robust steel and iron body construction with an 85mm diameter and 100mm tread width manufactured from casted polyurethane material. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 100mm hub length for optimal performance. Load specifications include a static capacity of 1800kg, whilst dynamic load ratings are 900kg at 4km/h operating speed and 720kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 125 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 125mm in diameter with a 50mm tread width and 60mm hub length, incorporating a precision ball bearing system and 25mm axle hole diameter. This wheel delivers exceptional load performance with a static capacity of 1100kg and dynamic capacities of 660kg at 4km/h or 550kg at 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability.
Wheel 200 mm
The Elastech wheel for castor applications features a 200 mm diameter with a 50 mm wide elastic tyre in black vulcanised rubber, mounted on a heavy sheet steel body with precision ball bearing and 20 mm axle hole diameter, whilst the hub length measures 60 mm. This wheel delivers exceptional load performance with a static load capacity of 1000 kg and dynamic load capacities of 600 kg at speeds up to 4 km/h and 500 kg at speeds up to 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is equipped with a casted polyurethane tread measuring 70 mm in width, whilst the hub length extends to 70 mm with an axle hole diameter of 20 mm. Load capacity specifications include a static load rating of 1400 kg, with dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h operating speeds, making it suitable for demanding industrial castor applications.
Frequently Asked Questions
Advantages of Heavy Duty Castor Wheels
Heavy duty wheels are engineered for demanding applications where each wheel must reliably support between 500 kg and 1,500 kg while still rolling smoothly and stably. Our wheels are built with reinforced materials and robust components, ensuring long-lasting performance even in the toughest environments. Performance depends on the full system, so the wheel should be paired with a suitably rated castor housing, the right bearing, and a hub/axle concept that matches your individual duty cycle and floor conditions. TENTE heavy duty castor wheels provide a variety of key advantages:
High Load Capacity – Wheel body, hubs, and tread materials are designed to carry substantial weights without excessive deformation, keeping the wheel round under static and dynamic loads. Correct pairing with the housing secures the final permissible load and lateral stability of the assembly.
Stable Movement – Optimised tread geometry and high-quality bearings lower starting and rolling resistance, so heavy loads can be moved with less push/pull effort. Selecting a wider tread and the appropriate wheel diameter improves straight-line stability and minimises vibration on longer runs.
Increased Durability – Hard-wearing treads and robust centres resist abrasion, cut/tear, and impact. This extends service life on rough floors, at thresholds, and in stop-start workflows.
Optimised Lifecycle Value – Options with sealed or protected bearings, temperature-appropriate greases, and corrosion-resistant components help maintain performance between maintenance intervals. The combination of long wear life and lower ergonomic effort translates into a stable total cost of ownership.
Types of Heavy Duty Wheels
Heavy duty castor wheels are available in a wide range of designs to meet different load requirements, floor conditions, and other environmental demands. Whether your priority is noise reduction, abrasion resistance, electrical discharge protection, or washability, there is a configuration to match. By selecting the right combination of wheel material, wheel size, bearing type, and the type of housing to pair the heavy duty wheel with, you can optimise both performance and service life for your specific application. Below are some of the commonly used types of heavy duty castor wheels and their key advantages:
Small Heavy Duty Castor Wheels
When installation space is tight but loads are substantial, low profile heavy duty castor wheels deliver impressive capacity with minimal overall height. TENTE TOP heavy duty polyamide wheels pair a rigid polyamide wheel body and tread, with precision ball bearings and a temperature range of –40 to +80 °C. Typical capacities reach 600 kg at Ø80 mm, 720 kg at Ø100 mm, and 840 kg at Ø125 mm per wheel, making them ideal where low-build solutions must still carry serious weight. These wheels are also available in larger wheel diameters, if required for applications that provide more installation space. Pairing with a suitably rated housing secures the final permissible load and lateral stability for the application.
Heavy Duty Rubber Castor Wheels
Heavy duty rubber castor wheels are chosen when shock damping and floor protection are as important as load rating. With cast-iron or steel centres and vulcanised elastic tyres or solid rubber treads, they combine compliant rolling with industrial durability. TENTE FVP wheels (cast-iron centre, 67 Shore A solid rubber) offer capacities of 600 kg at Ø200 mm, 810 kg at Ø250 mm, and up to 960 kg at Ø300 mm. For pressed steel centres and a vulcanised elastic-tyre tread paired with a precision ball bearing, the SEP series provides up to 600 kg at Ø200 mm. Select diameter and centre construction to balance carrying capacity, vibration behaviour, and service life – then pair with a matching housing for the required assembly rating.
Heavy Duty Polyurethane Wheels
Heavy duty polyurethane wheels deliver very low rolling resistance and high wear resistance under sustained loads – well suited to long runs, repeated start–stop cycles, and smooth industrial floors. TENTE FCP/ICP Ultratech wheel ranges combine cast-iron or aluminium centres with premium casted polyurethane. Representative capacities are 800 kg per wheel at Ø160–200 mm, with versions tailored for higher speeds up to 16 km/h. The right combination of wheel diameter, tread profile, and bearing precision – together with a housing rated for the duty cycle – ensures predictable handling and a long service interval even in demanding use.
Fields of Application for Heavy Duty Wheels
Heavy duty castor wheels are used in a wide range of industries, where durable mobility and high load capacities are integral. Our wheels combine reliable support with precision and flexibility to sustain even the most complex challenges and toughest environments. Heavy duty wheels are essential in industrial settings. Warehouse and logistics centres use them for transportation and storage of heavy objects using applications like pallet trolleys, roll cages, heavy-duty shelving units, and more, this way ensuring goods are handled efficiently. In medical and laboratory environments they support large devices, diagnostic equipment, sterilisation units, and mobile workstations that demand precise manoeuvring and hygiene-compatible builds. Retail and commercial spaces use them, for example, beneath heavy display units and movable counters where safe repositioning and floor care are essential. On construction sites and outdoor applications, heavy duty wheels carry mobile scaffolding, tool carts, and transport platforms over tougher surfaces and higher shock loads.