-
125 mm
-
100 kg
-
160 mm
Lenkrollen mit Totalfeststeller 125 mm
Agila, 2477UAP125P50
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing , with threadguards
-
125 mm
-
100 kg
-
160 mm
Lenkrollen mit Totalfeststeller 125 mm
Agila, 2477UAP125P30-11
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing , with threadguards Castors can be mounted with standard screws; various length screws can be used.
-
100 mm
-
80 kg
-
135 mm
Lenkrollen mit Richtungsfeststeller 100 mm
2471DIK100P50
Swivel castor with directional lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing
-
125 mm
-
100 kg
-
163 mm
Lenkrollen mit Richtungsfeststeller 125 mm
2471DIK125R05-28
Swivel castor with directional lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, solid plug fitting. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing
-
50 mm
-
70 kg
-
69 mm
Lenkrollen mit Radfeststeller 50 mm
Agila twin, 2975UAK050P40
Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, cone ball bearing
-
50 mm
-
70 kg
-
69 mm
Lenkrollen mit Radfeststeller 50 mm
Agila twin, 2975UAK050P30-11
Swivel castor with wheel brake, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, cone ball bearing
-
50 mm
-
70 kg
-
69 mm
Lenkrollen 50 mm
Agila twin, 2970UOO050P30-11
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polyamide, plain bearing
-
100 mm
-
100 kg
-
141 mm
Lenkrollen mit Totalfeststeller 100 mm
5327PJP100P50
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, with integrated threadguards, all metal parts are bright zinc plated, yellow thick layer passivated, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Hint: These castors are also with grey locking lever available.
-
125 mm
-
100 kg
-
166 mm
Lenkrollen mit Totalfeststeller 125 mm
5327PJP125P50
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, with integrated threadguards, all metal parts are bright zinc plated, yellow thick layer passivated, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Hint: These castors are also with grey locking lever available.
-
125 mm
-
100 kg
-
166 mm
Bockrollen 125 mm
Rostfrei,
5328PJX125P51 INOX
Fixed castor, Fork and wheels made from high grade synthetic materials, with integrated threadguards, all metal parts are made of Stainless Steel, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, precision ball bearing, sealed