-
-
-
  • 75 mm

  • 50 kg

  • 77 mm

Поворотные колесные опоры 75 mm
Stylea, 5920UOI075L51-10 DOM20

Swivel castor, housing made of Polyamide, with blind hole for furniture fittings. Wheel centre made of Polyamide, plain bearing

Прочитать больше
  • 125 mm

  • 100 kg

  • 161 mm

Поворотные ролики с торм.колеса и пов.узла 125 mm
Levina, 5377PJP125P30-11

Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing Hint: These castors are also with grey locking lever available.

Прочитать больше
  • 50 mm

  • 40 kg

  • 72 mm

Поворотные колесные опоры 50 mm
Smiles, 5520PJI050L51-10 CAT, Yellow

Swivel castor, housing made of Polyamide, with blind hole for furniture fittings. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Прочитать больше
  • 150 mm

  • 150 kg

  • 155 mm

Поворотный ролики с торм. или фикс. нап. 150 mm
Linea, 5944UAP150R36-32S30OH155 4xM6

Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.

Прочитать больше
  • 100 mm

  • 100 kg

  • 135 mm

Поворотные ролики с торм.колеса и пов.узла 100 mm
Agila, 2477PJP100P30-11

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Castors can be mounted with standard screws; various length screws can be used.

Прочитать больше
  • 150 mm

  • 100 kg

  • 188 mm

Поворотный ролики с торм. или фикс. нап. 150 mm
2074PJP150R26-28S45

Swivel castor with central, total lock and central directional lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle riveted for attaching the cover, covering of the housing made of Polypropylene, RAL 9002 grey-white, stem with cam hole for profile bars. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Прочитать больше
  • 500 mm

  • 6,000 kg

  • 610 mm

Поворотные колесные опоры 500 mm
Omikron twin, 9950STP500P68

Swivel castor, housing and plate steel-welded, zinc plated, blue passivated, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut, plate fitting. Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Прочитать больше
  • 100 mm

  • 160 kg

  • 128 mm

Поворотные колесные опоры 100 mm
Alpha, 3470UFR100P62 blue

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, roller bearing

Прочитать больше
  • 100 mm

  • 120 kg

  • 118 mm

Поворотные ролики с торм.колеса и пов.узла 100 mm
Linea, 5947UAP100P30-11 RAL9002

Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Прочитать больше
  • 200 mm

  • 600 kg

  • 250 mm

Поворотные ролики с торм.колеса и пов.узла 200 mm
Delta, 3642ITP200P63 Flat

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision ball bearing swivel head, sealed, wheel axle with nut, plate fitting. Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Прочитать больше

Pегистр


Зарегистрированные клиенты




Новые клиенты

Регистрация