I
Installing castors: Advice from the experts
  • Prodotti
  • Settori
  • Soluzioni di mobilità
Lexicon: I
I vantaggi di un battistrada in gomma
Idrocarburi policiclici aromatici: IPA
iF – Product Design Award: conferimento di premi in base a chiari criteri
Il battistrada delle ruote
Il centro della ruota
Il cuscinetto orientabile della ruota
Il materiale della ruota determina le proprietà
Il poliuretano come battistrada delle ruote
Il sistema di numerazione degli ordini TENTE - Semplice e comprensibile
Importanti caratteristiche delle ruote dei carrelli della spesa
Importanti proprietà delle ruote dei carrelli portautensili
Indicazione della durezza del battistrada
Innovazione da TENTE – Una combinazione di protezione parapiede rigida e a molla
Installing castors: Advice from the experts
interzum award
0-9 A B C D E F G H I L M N O P Q R S V
Start Page | Table of Contents
Lexicon Navigation
0-9 A B C D E F G H I L M N O P Q R S V Start Page Table of Contents

Installing castors: Advice from the experts

When installing castors, it is important to ensure that the contact surface of the castor is in direct contact with the respective equipment. This is the only way to achieve maximum load capacity. This rule applies regardless of the type of fitting you choose. For screw fastenings, ensure that the screw is sufficiently strong (minimum strength class of 8.8 or comparable).

When tightening the screw connection, the special open-end wrench provided for this purpose must be used. It is essential that the spanner lies flush when tightening the screw, so that the entire spanner flat of the covering cap is used. The tightening torque must be at least 25 Nm. The minimum tightening torque applied must comply with the technical guidelines. Screw connections must be permanently secured by the user to prevent them from working loose on their own. The specified load capacities assume that the installation instructions given here are followed. 

Get things rolling with TENTE 
Please also note our notes on fittings when installing castors. Depending on the type of fitting, different things must be taken into account during installation. If you have any questions on this topic, please do not hesitate to contact us. Get in touch with us for detailed advice on the subject of installation.